Material selection plays a fundamental role in the performance and longevity of precision engineered components. By manufacturing parts in a broad range of metals, polymers and high-performance plastics, we ensure each component meets the specific demands of its application. Our material capabilities include stainless steel, steel, aluminium, titanium, brass, bronze, iron, PEEK, nylon, urethane and, each chosen for properties such as strength, flexibility, heat resistance or wear performance. These materials allow us to produce components suitable for use in demanding environments across sectors such as manufacturing, automotive, aerospace, special purpose machinery and medical. With the right material selection, precision components can deliver improved efficiency, reduced wear and extended service life.
Material selection plays a fundamental role in the performance and longevity of precision engineered components. By manufacturing parts in a broad range of metals, polymers and high-performance plastics, we ensure each component meets the specific demands of its application. Our material capabilities include stainless steel, steel, aluminium, titanium, brass, bronze, iron, PEEK, nylon, urethane and, each chosen for properties such as strength, flexibility, heat resistance or wear performance. These materials allow us to produce components suitable for use in demanding environments across sectors such as manufacturing, automotive, aerospace, special purpose machinery and medical. With the right material selection, precision components can deliver improved efficiency, reduced wear and extended service life.
Material selection plays a fundamental role in the performance and longevity of precision engineered components. By manufacturing parts in a broad range of metals, polymers and high-performance plastics, we ensure each component meets the specific demands of its application. Our material capabilities include stainless steel, steel, aluminium, titanium, brass, bronze, iron, PEEK, nylon, urethane and, each chosen for properties such as strength, flexibility, heat resistance or wear performance. These materials allow us to produce components suitable for use in demanding environments across sectors such as manufacturing, automotive, aerospace, special purpose machinery and medical. With the right material selection, precision components can deliver improved efficiency, reduced wear and extended service life.
Stainless steel is an advanced engineering material renowned for its excellent corrosion resistance, strength, and durability. Used extensively across sectors including aerospace, automotive, medical, food processing, and chemical manufacturing, it performs reliably in harsh and hygienic environments. Its chromium-rich surface forms a protective oxide layer that helps prevent corrosion, making it ideal for applications requiring long service life and minimal maintenance.
Steel is one of the most widely utilised engineering materials, valued for its high strength, versatility, and economic efficiency. Commonly found in construction, transportation, energy, and industrial manufacturing, it can be engineered through alloying and heat treatment to meet specific performance requirements. Its adaptability makes it suitable for everything from structural frameworks to precision-engineered components.
Aluminium is a lightweight, corrosion-resistant metal widely used in aerospace, automotive, construction, and industrial applications. Its excellent strength-to-weight ratio helps improve efficiency in transport systems, while its durability and low maintenance requirements make it a popular choice for building and infrastructure projects. Aluminium also offers good thermal and electrical conductivity, supporting a broad range of engineering uses.
Titanium is a premium engineering metal recognised for its exceptional strength-to-weight ratio, corrosion resistance, and biocompatibility. It is widely used in aerospace, medical, marine, and chemical processing applications where performance and reliability are critical. Titanium enables weight reduction without compromising strength and performs exceptionally well in aggressive operating environments.
Bronze is a durable copper-based alloy known for its corrosion resistance, wear properties, and low-friction performance. It is frequently used in marine equipment, bearings, bushings, and other mechanical components that require dependable operation under demanding conditions. Its resistance to saltwater corrosion makes it particularly valuable in offshore and marine environments.
Brass is a versatile copper alloy widely used in engineering applications requiring precision, corrosion resistance, and excellent machinability. Commonly found in plumbing systems, electrical fittings, and automotive components, it combines durability with ease of fabrication. Its attractive appearance and reliable performance make it suitable for both functional and decorative applications.
Iron remains a fundamental engineering material and serves as the primary ingredient in steel production. Its strength, availability, and casting capabilities make it suitable for machinery, structural components, and heavy-duty industrial applications. Iron's ability to be formed into complex shapes supports a wide range of engineering and manufacturing requirements.
PEEK (Polyether Ether Ketone) is a high-performance engineering thermoplastic designed for demanding environments. Offering outstanding mechanical strength, chemical resistance, and thermal stability, it is widely used in aerospace, medical, automotive, and energy sectors. PEEK is often selected as a lightweight alternative to metal where long-term performance and reliability are essential.
Engineering thermoplastics provide lightweight, corrosion-resistant solutions for a wide range of industrial applications. Materials such as polyethylene and polyamide offer durability, ease of processing, and excellent performance in sectors including automotive, construction, and packaging. Their versatility makes them an effective alternative to traditional metal components in many applications.