Price & Availability | Article | Rail size | l1 | h1 | l2 | w1 | l3 | h2 | d1 | d2 | For screws | Weight kg | ||||||||||||||||||
L1016.20-0160 | 20 | 160 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 0.42 | |||||||||||||||||||
£ 20.73 per unit (click for quantity discounts) Ready to despatch 1530 Need more? Please call us.
Rail size 20 l1 160 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 0.42 | ||||||||||||||||||||||||||||||
L1016.20-0220 | 20 | 220 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 0.57 | |||||||||||||||||||
£ 29.40 per unit (click for quantity discounts) Ready to despatch 1102 Need more? Please call us.
Rail size 20 l1 220 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 0.57 | ||||||||||||||||||||||||||||||
L1016.20-0280 | 20 | 280 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 0.73 | |||||||||||||||||||
£ 36.03 per unit (click for quantity discounts) Ready to despatch 855 Need more? Please call us.
Rail size 20 l1 280 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 0.73 | ||||||||||||||||||||||||||||||
L1016.20-0340 | 20 | 340 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 0.88 | |||||||||||||||||||
£ 42.70 per unit (click for quantity discounts) Ready to despatch 672 Need more? Please call us.
Rail size 20 l1 340 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 0.88 | ||||||||||||||||||||||||||||||
L1016.20-0400 | 20 | 400 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 1.04 | |||||||||||||||||||
£ 49.84 per unit (click for quantity discounts) Ready to despatch 611 Need more? Please call us.
Rail size 20 l1 400 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 1.04 | ||||||||||||||||||||||||||||||
L1016.20-0460 | 20 | 460 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 1.20 | |||||||||||||||||||
£ 56.51 per unit (click for quantity discounts) Ready to despatch 489 Need more? Please call us.
Rail size 20 l1 460 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 1.20 | ||||||||||||||||||||||||||||||
L1016.20-0520 | 20 | 520 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 1.35 | |||||||||||||||||||
£ 63.39 per unit (click for quantity discounts) Ready to despatch 428 Need more? Please call us.
Rail size 20 l1 520 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 1.35 | ||||||||||||||||||||||||||||||
L1016.20-0580 | 20 | 580 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 1.51 | |||||||||||||||||||
£ 70.06 per unit (click for quantity discounts) Ready to despatch 366 Need more? Please call us.
Rail size 20 l1 580 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 1.51 | ||||||||||||||||||||||||||||||
L1016.20-0640 | 20 | 640 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 1.66 | |||||||||||||||||||
£ 76.70 per unit (click for quantity discounts) Ready to despatch 366 Need more? Please call us.
Rail size 20 l1 640 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 1.66 | ||||||||||||||||||||||||||||||
L1016.20-0700 | 20 | 700 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 1.82 | |||||||||||||||||||
£ 83.36 per unit (click for quantity discounts) Ready to despatch 305 Need more? Please call us.
Rail size 20 l1 700 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 1.82 | ||||||||||||||||||||||||||||||
L1016.20-0760 | 20 | 760 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 1.98 | |||||||||||||||||||
£ 90.00 per unit (click for quantity discounts) Ready to despatch 305 Need more? Please call us.
Rail size 20 l1 760 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 1.98 | ||||||||||||||||||||||||||||||
L1016.20-0820 | 20 | 820 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 2.13 | |||||||||||||||||||
£ 96.92 per unit (click for quantity discounts) Ready to despatch 244 Need more? Please call us.
Rail size 20 l1 820 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 2.13 | ||||||||||||||||||||||||||||||
L1016.20-0880 | 20 | 880 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 2.29 | |||||||||||||||||||
£ 103.56 per unit (click for quantity discounts) Ready to despatch 244 Need more? Please call us.
Rail size 20 l1 880 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 2.29 | ||||||||||||||||||||||||||||||
L1016.20-0940 | 20 | 940 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 2.44 | |||||||||||||||||||
£ 110.22 per unit (click for quantity discounts) Ready to despatch 244 Need more? Please call us.
Rail size 20 l1 940 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 2.44 | ||||||||||||||||||||||||||||||
L1016.20-1000 | 20 | 1000 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 2.60 | |||||||||||||||||||
£ 116.86 per unit (click for quantity discounts) Ready to despatch 244 Need more? Please call us.
Rail size 20 l1 1000 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 2.60 | ||||||||||||||||||||||||||||||
L1016.20-1060 | 20 | 1060 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 2.76 | |||||||||||||||||||
£ 132.53 per unit (click for quantity discounts) Ready to despatch 183 Need more? Please call us.
Rail size 20 l1 1060 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 2.76 | ||||||||||||||||||||||||||||||
L1016.20-1120 | 20 | 1120 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 2.91 | |||||||||||||||||||
£ 139.17 per unit (click for quantity discounts) Ready to despatch 183 Need more? Please call us.
Rail size 20 l1 1120 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 2.91 | ||||||||||||||||||||||||||||||
L1016.20-1180 | 20 | 1180 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 3.07 | |||||||||||||||||||
£ 145.80 per unit (click for quantity discounts) Ready to despatch 183 Need more? Please call us.
Rail size 20 l1 1180 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 3.07 | ||||||||||||||||||||||||||||||
L1016.20-1240 | 20 | 1240 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 3.22 | |||||||||||||||||||
£ 152.47 per unit (click for quantity discounts) Ready to despatch 183 Need more? Please call us.
Rail size 20 l1 1240 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 3.22 | ||||||||||||||||||||||||||||||
L1016.20-1300 | 20 | 1300 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 3.38 | |||||||||||||||||||
£ 159.11 per unit (click for quantity discounts) Ready to despatch 183 Need more? Please call us.
Rail size 20 l1 1300 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 3.38 | ||||||||||||||||||||||||||||||
L1016.20-1360 | 20 | 1360 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 3.54 | |||||||||||||||||||
£ 165.77 per unit (click for quantity discounts) Ready to despatch 122 Need more? Please call us.
Rail size 20 l1 1360 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 3.54 | ||||||||||||||||||||||||||||||
L1016.20-1420 | 20 | 1420 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 3.69 | |||||||||||||||||||
£ 172.41 per unit (click for quantity discounts) Ready to despatch 122 Need more? Please call us.
Rail size 20 l1 1420 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 3.69 | ||||||||||||||||||||||||||||||
L1016.20-1480 | 20 | 1480 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 3.85 | |||||||||||||||||||
£ 179.08 per unit (click for quantity discounts) Ready to despatch 122 Need more? Please call us.
Rail size 20 l1 1480 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 3.85 | ||||||||||||||||||||||||||||||
L1016.20-1540 | 20 | 1540 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 4.00 | |||||||||||||||||||
£ 185.72 per unit (click for quantity discounts) Ready to despatch 122 Need more? Please call us.
Rail size 20 l1 1540 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 4.00 | ||||||||||||||||||||||||||||||
L1016.20-1600 | 20 | 1600 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 4.16 | |||||||||||||||||||
£ 192.38 per unit (click for quantity discounts) Ready to despatch 122 Need more? Please call us.
Rail size 20 l1 1600 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 4.16 | ||||||||||||||||||||||||||||||
L1016.20-1660 | 20 | 1660 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 4.32 | |||||||||||||||||||
£ 199.02 per unit (click for quantity discounts) Ready to despatch 122 Need more? Please call us.
Rail size 20 l1 1660 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 4.32 | ||||||||||||||||||||||||||||||
L1016.20-1720 | 20 | 1720 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 4.47 | |||||||||||||||||||
£ 205.69 per unit (click for quantity discounts) Ready to despatch 122 Need more? Please call us.
Rail size 20 l1 1720 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 4.47 | ||||||||||||||||||||||||||||||
L1016.20-1780 | 20 | 1780 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 4.63 | |||||||||||||||||||
£ 212.33 per unit (click for quantity discounts) Ready to despatch 122 Need more? Please call us.
Rail size 20 l1 1780 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 4.63 | ||||||||||||||||||||||||||||||
L1016.20-1840 | 20 | 1840 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 4.78 | |||||||||||||||||||
£ 218.99 per unit (click for quantity discounts) Ready to despatch 122 Need more? Please call us.
Rail size 20 l1 1840 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 4.78 | ||||||||||||||||||||||||||||||
L1016.20-1900 | 20 | 1900 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 4.94 | |||||||||||||||||||
£ 225.63 per unit (click for quantity discounts) Ready to despatch 122 Need more? Please call us.
Rail size 20 l1 1900 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 4.94 | ||||||||||||||||||||||||||||||
L1016.20-1960 | 20 | 1960 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 5.10 | |||||||||||||||||||
£ 232.30 per unit (click for quantity discounts) Ready to despatch 122 Need more? Please call us.
Rail size 20 l1 1960 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 5.10 | ||||||||||||||||||||||||||||||
L1016.20-2020 | 20 | 2020 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 5.25 | |||||||||||||||||||
£ 242.43 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 2020 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 5.25 | ||||||||||||||||||||||||||||||
L1016.20-2080 | 20 | 2080 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 5.41 | |||||||||||||||||||
£ 249.10 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 2080 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 5.41 | ||||||||||||||||||||||||||||||
L1016.20-2140 | 20 | 2140 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 5.56 | |||||||||||||||||||
£ 255.74 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 2140 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 5.56 | ||||||||||||||||||||||||||||||
L1016.20-2200 | 20 | 2200 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 5.72 | |||||||||||||||||||
£ 262.41 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 2200 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 5.72 | ||||||||||||||||||||||||||||||
L1016.20-2260 | 20 | 2260 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 5.88 | |||||||||||||||||||
£ 269.04 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 2260 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 5.88 | ||||||||||||||||||||||||||||||
L1016.20-2320 | 20 | 2320 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 6.03 | |||||||||||||||||||
£ 275.71 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 2320 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 6.03 | ||||||||||||||||||||||||||||||
L1016.20-2380 | 20 | 2380 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 6.19 | |||||||||||||||||||
£ 282.35 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 2380 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 6.19 | ||||||||||||||||||||||||||||||
L1016.20-2440 | 20 | 2440 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 6.34 | |||||||||||||||||||
£ 289.02 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 2440 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 6.34 | ||||||||||||||||||||||||||||||
L1016.20-2500 | 20 | 2500 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 6.50 | |||||||||||||||||||
£ 295.65 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 2500 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 6.50 | ||||||||||||||||||||||||||||||
L1016.20-2560 | 20 | 2560 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 6.66 | |||||||||||||||||||
£ 302.32 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 2560 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 6.66 | ||||||||||||||||||||||||||||||
L1016.20-2620 | 20 | 2620 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 6.81 | |||||||||||||||||||
£ 308.96 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 2620 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 6.81 | ||||||||||||||||||||||||||||||
L1016.20-2680 | 20 | 2680 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 6.97 | |||||||||||||||||||
£ 315.62 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 2680 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 6.97 | ||||||||||||||||||||||||||||||
L1016.20-2740 | 20 | 2740 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 7.12 | |||||||||||||||||||
£ 322.26 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 2740 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 7.12 | ||||||||||||||||||||||||||||||
L1016.20-2800 | 20 | 2800 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 7.28 | |||||||||||||||||||
£ 328.93 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 2800 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 7.28 | ||||||||||||||||||||||||||||||
L1016.20-2860 | 20 | 2860 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 7.44 | |||||||||||||||||||
£ 335.57 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 2860 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 7.44 | ||||||||||||||||||||||||||||||
L1016.20-2920 | 20 | 2920 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 7.59 | |||||||||||||||||||
£ 342.20 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 2920 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 7.59 | ||||||||||||||||||||||||||||||
L1016.20-2980 | 20 | 2980 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 7.75 | |||||||||||||||||||
£ 348.87 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 2980 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 7.75 | ||||||||||||||||||||||||||||||
L1016.20-3040 | 20 | 3040 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 7.90 | |||||||||||||||||||
£ 355.51 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 3040 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 7.90 | ||||||||||||||||||||||||||||||
L1016.20-3100 | 20 | 3100 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 8.06 | |||||||||||||||||||
£ 362.18 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 3100 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 8.06 | ||||||||||||||||||||||||||||||
L1016.20-3160 | 20 | 3160 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 8.22 | |||||||||||||||||||
£ 368.81 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 3160 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 8.22 | ||||||||||||||||||||||||||||||
L1016.20-3220 | 20 | 3220 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 8.37 | |||||||||||||||||||
£ 375.48 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 3220 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 8.37 | ||||||||||||||||||||||||||||||
L1016.20-3280 | 20 | 3280 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 8.53 | |||||||||||||||||||
£ 382.12 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 3280 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 8.53 | ||||||||||||||||||||||||||||||
L1016.20-3340 | 20 | 3340 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 8.68 | |||||||||||||||||||
£ 388.78 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 3340 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 8.68 | ||||||||||||||||||||||||||||||
L1016.20-3400 | 20 | 3400 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 8.84 | |||||||||||||||||||
£ 395.42 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 3400 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 8.84 | ||||||||||||||||||||||||||||||
L1016.20-3460 | 20 | 3460 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 9.00 | |||||||||||||||||||
£ 402.09 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 3460 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 9.00 | ||||||||||||||||||||||||||||||
L1016.20-3520 | 20 | 3520 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 9.15 | |||||||||||||||||||
£ 408.73 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 3520 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 9.15 | ||||||||||||||||||||||||||||||
L1016.20-3580 | 20 | 3580 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 9.31 | |||||||||||||||||||
£ 415.39 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 3580 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 9.31 | ||||||||||||||||||||||||||||||
L1016.20-3640 | 20 | 3640 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 9.46 | |||||||||||||||||||
£ 422.03 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 3640 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 9.46 | ||||||||||||||||||||||||||||||
L1016.20-3700 | 20 | 3700 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 9.62 | |||||||||||||||||||
£ 428.70 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 3700 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 9.62 | ||||||||||||||||||||||||||||||
L1016.20-3760 | 20 | 3760 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 9.78 | |||||||||||||||||||
£ 435.34 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 3760 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 9.78 | ||||||||||||||||||||||||||||||
L1016.20-3820 | 20 | 3820 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 9.93 | |||||||||||||||||||
£ 442.00 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 3820 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 9.93 | ||||||||||||||||||||||||||||||
L1016.20-3880 | 20 | 3880 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 10.09 | |||||||||||||||||||
£ 448.64 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 3880 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 10.09 | ||||||||||||||||||||||||||||||
L1016.20-3940 | 20 | 3940 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 10.24 | |||||||||||||||||||
£ 455.31 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 3940 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 10.24 | ||||||||||||||||||||||||||||||
L1016.20-4000 | 20 | 4000 | 16.3 | 60 | 20 | 20 | 8.5 | 6 | 9.5 | M5 | 10.40 | |||||||||||||||||||
£ 461.94 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Rail size 20 l1 4000 h1 16.3 l2 60 w1 20 l3 20 h2 8.5 d1 6 d2 9.5 For screws M5 Weight
kg 10.40 |
Hardened and ground steel (typically 60 HRc).
For carriages to suit the required load see part nos. L1016.F (flanged) and L1016.U (unflanged).
Other rail lengths on request.
Weight: 2,6 Kg/m.
Plastic screw covers issued with the rails to protect the holes from debris.