Price & Availability | Article | d1 for h6 | l1 ±0.7 | h1 | l2 | d2 | d3 | d4 | d5 | h2 | h3 | ||||||||||||||||||
L1864.012 | 12 | 112 | 30.3 | 90.0 | 29.0 | 11.5 | R1/8" | 54 | 37.3 | 10.0 | |||||||||||||||||||
£ 49.67 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 12 l1
±0.7 112 h1 30.3 l2 90.0 d2 29.0 d3 11.5 d4 R1/8" d5 54 h2 37.3 h3 10.0 | |||||||||||||||||||||||||||||
L1864.015 | 15 | 112 | 30.3 | 90.0 | 29.0 | 11.5 | R1/8" | 54 | 37.3 | 10.0 | |||||||||||||||||||
£ 49.75 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 15 l1
±0.7 112 h1 30.3 l2 90.0 d2 29.0 d3 11.5 d4 R1/8" d5 54 h2 37.3 h3 10.0 | |||||||||||||||||||||||||||||
L1864.017 | 17 | 112 | 30.3 | 90.0 | 29.0 | 11.5 | R1/8" | 54 | 37.3 | 10.0 | |||||||||||||||||||
£ 49.43 per unit (click for quantity discounts) Ready to despatch 29 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 17 l1
±0.7 112 h1 30.3 l2 90.0 d2 29.0 d3 11.5 d4 R1/8" d5 54 h2 37.3 h3 10.0 | |||||||||||||||||||||||||||||
L1864.020 | 20 | 112 | 30.3 | 90.0 | 29.0 | 11.5 | R1/8" | 54 | 37.3 | 10.0 | |||||||||||||||||||
£ 23.69 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 20 l1
±0.7 112 h1 30.3 l2 90.0 d2 29.0 d3 11.5 d4 R1/8" d5 54 h2 37.3 h3 10.0 | |||||||||||||||||||||||||||||
L1864.025 | 25 | 124 | 29.3 | 99.0 | 34.0 | 11.5 | R1/8" | 60 | 38.7 | 11.0 | |||||||||||||||||||
£ 25.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 25 l1
±0.7 124 h1 29.3 l2 99.0 d2 34.0 d3 11.5 d4 R1/8" d5 60 h2 38.7 h3 11.0 | |||||||||||||||||||||||||||||
L1864.030 | 30 | 142 | 32.1 | 116.5 | 40.3 | 11.5 | R1/8" | 70 | 42.2 | 12.0 | |||||||||||||||||||
£ 27.40 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 30 l1
±0.7 142 h1 32.1 l2 116.5 d2 40.3 d3 11.5 d4 R1/8" d5 70 h2 42.2 h3 12.0 | |||||||||||||||||||||||||||||
L1864.035 | 35 | 155 | 33.7 | 130.0 | 48.0 | 14.0 | R1/8" | 80 | 46.4 | 12.5 | |||||||||||||||||||
£ 33.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 35 l1
±0.7 155 h1 33.7 l2 130.0 d2 48.0 d3 14.0 d4 R1/8" d5 80 h2 46.4 h3 12.5 | |||||||||||||||||||||||||||||
L1864.040 | 40 | 172 | 37.5 | 143.5 | 53.0 | 14.0 | R1/8" | 88 | 54.2 | 13.0 | |||||||||||||||||||
£ 42.55 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 40 l1
±0.7 172 h1 37.5 l2 143.5 d2 53.0 d3 14.0 d4 R1/8" d5 88 h2 54.2 h3 13.0 | |||||||||||||||||||||||||||||
L1864.045 | 45 | 180 | 37.5 | 148.5 | 57.2 | 14.0 | R1/8" | 95 | 54.2 | 13.0 | |||||||||||||||||||
£ 49.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 45 l1
±0.7 180 h1 37.5 l2 148.5 d2 57.2 d3 14.0 d4 R1/8" d5 95 h2 54.2 h3 13.0 | |||||||||||||||||||||||||||||
L1864.050 | 50 | 190 | 41.6 | 157.0 | 61.8 | 18.0 | R1/8" | 100 | 60.6 | 13.0 | |||||||||||||||||||
£ 58.48 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 50 l1
±0.7 190 h1 41.6 l2 157.0 d2 61.8 d3 18.0 d4 R1/8" d5 100 h2 60.6 h3 13.0 | |||||||||||||||||||||||||||||
L1864.055 | 55 | 222 | 45.8 | 184.0 | 69.0 | 18.0 | R1/8" | 110 | 64.4 | 15.0 | |||||||||||||||||||
£ 97.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 55 l1
±0.7 222 h1 45.8 l2 184.0 d2 69.0 d3 18.0 d4 R1/8" d5 110 h2 64.4 h3 15.0 | |||||||||||||||||||||||||||||
L1864.060 | 60 | 238 | 50.4 | 202.0 | 74.9 | 18.0 | R1/8" | 120 | 73.7 | 16.0 | |||||||||||||||||||
£ 90.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 60 l1
±0.7 238 h1 50.4 l2 202.0 d2 74.9 d3 18.0 d4 R1/8" d5 120 h2 73.7 h3 16.0 | |||||||||||||||||||||||||||||
L1864.065 | 65 | 258 | 57.0 | 216.0 | 82.0 | 21.0 | R1/8" | 132 | 77.7 | 18.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 65 l1
±0.7 258 h1 57.0 l2 216.0 d2 82.0 d3 21.0 d4 R1/8" d5 132 h2 77.7 h3 18.0 | |||||||||||||||||||||||||||||
L1864.070 | 70 | 258 | 57.0 | 216.0 | 86.5 | 21.0 | R1/8" | - | 82.4 | 18.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 70 l1
±0.7 258 h1 57.0 l2 216.0 d2 86.5 d3 21.0 d4 R1/8" d5 - h2 82.4 h3 18.0 | |||||||||||||||||||||||||||||
L1864.075 | 75 | 258 | 57.0 | 216.0 | 91.5 | 21.0 | R1/8" | - | 82.5 | 18.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 75 l1
±0.7 258 h1 57.0 l2 216.0 d2 91.5 d3 21.0 d4 R1/8" d5 - h2 82.5 h3 18.0 |
Price & Availability | Article | Weight kg | h4 | h5 ±0.5 | h6 | w1 | w2 | Dyn. radial load C max. kN | Static radial load C0 max. kN | Speed max. rpm | ||||||||||||||||||
L1864.012 | 0.5 | 19 | 12.7 | 31.0 | 61 | 41.8 | 12.80 | 6.65 | 6500 | |||||||||||||||||||
£ 49.67 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.5 h4 19 h5
±0.5 12.7 h6 31.0 w1 61 w2 41.8 Dyn. radial load C
max.
kN 12.80 Static radial load C0
max.
kN 6.65 Speed
max.
rpm 6500 | ||||||||||||||||||||||||||||
L1864.015 | 0.5 | 19 | 12.7 | 31.0 | 61 | 41.8 | 12.80 | 6.65 | 6500 | |||||||||||||||||||
£ 49.75 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.5 h4 19 h5
±0.5 12.7 h6 31.0 w1 61 w2 41.8 Dyn. radial load C
max.
kN 12.80 Static radial load C0
max.
kN 6.65 Speed
max.
rpm 6500 | ||||||||||||||||||||||||||||
L1864.017 | 0.5 | 19 | 12.7 | 31.0 | 61 | 41.8 | 12.80 | 6.65 | 6500 | |||||||||||||||||||
£ 49.43 per unit (click for quantity discounts) Ready to despatch 29 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.5 h4 19 h5
±0.5 12.7 h6 31.0 w1 61 w2 41.8 Dyn. radial load C
max.
kN 12.80 Static radial load C0
max.
kN 6.65 Speed
max.
rpm 6500 | ||||||||||||||||||||||||||||
L1864.020 | 0.5 | 19 | 12.7 | 31.0 | 61 | 41.8 | 12.80 | 6.65 | 6500 | |||||||||||||||||||
£ 23.69 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.5 h4 19 h5
±0.5 12.7 h6 31.0 w1 61 w2 41.8 Dyn. radial load C
max.
kN 12.80 Static radial load C0
max.
kN 6.65 Speed
max.
rpm 6500 | ||||||||||||||||||||||||||||
L1864.025 | 0.6 | 19 | 14.3 | 34.0 | 70 | 43.9 | 14.00 | 7.88 | 6500 | |||||||||||||||||||
£ 25.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.6 h4 19 h5
±0.5 14.3 h6 34.0 w1 70 w2 43.9 Dyn. radial load C
max.
kN 14.00 Static radial load C0
max.
kN 7.88 Speed
max.
rpm 6500 | ||||||||||||||||||||||||||||
L1864.030 | 0.8 | 20 | 15.9 | 38.1 | 80 | 46.9 | 19.50 | 11.20 | 4500 | |||||||||||||||||||
£ 27.40 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.8 h4 20 h5
±0.5 15.9 h6 38.1 w1 80 w2 46.9 Dyn. radial load C
max.
kN 19.50 Static radial load C0
max.
kN 11.20 Speed
max.
rpm 4500 | ||||||||||||||||||||||||||||
L1864.035 | 1.1 | 21 | 17.5 | 42.9 | 92 | 50.2 | 25.70 | 15.20 | 4500 | |||||||||||||||||||
£ 33.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 1.1 h4 21 h5
±0.5 17.5 h6 42.9 w1 92 w2 50.2 Dyn. radial load C
max.
kN 25.70 Static radial load C0
max.
kN 15.20 Speed
max.
rpm 4500 | ||||||||||||||||||||||||||||
L1864.040 | 1.6 | 24 | 19.0 | 49.2 | 105 | 57.9 | 29.60 | 18.20 | 3500 | |||||||||||||||||||
£ 42.55 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 1.6 h4 24 h5
±0.5 19.0 h6 49.2 w1 105 w2 57.9 Dyn. radial load C
max.
kN 29.60 Static radial load C0
max.
kN 18.20 Speed
max.
rpm 3500 | ||||||||||||||||||||||||||||
L1864.045 | 1.8 | 24 | 19.0 | 49.2 | 111 | 58.4 | 31.85 | 20.80 | 3500 | |||||||||||||||||||
£ 49.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 1.8 h4 24 h5
±0.5 19.0 h6 49.2 w1 111 w2 58.4 Dyn. radial load C
max.
kN 31.85 Static radial load C0
max.
kN 20.80 Speed
max.
rpm 3500 | ||||||||||||||||||||||||||||
L1864.050 | 2.1 | 28 | 19.0 | 51.6 | 116 | 65.8 | 35.10 | 23.20 | 3000 | |||||||||||||||||||
£ 58.48 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 2.1 h4 28 h5
±0.5 19.0 h6 51.6 w1 116 w2 65.8 Dyn. radial load C
max.
kN 35.10 Static radial load C0
max.
kN 23.20 Speed
max.
rpm 3000 | ||||||||||||||||||||||||||||
L1864.055 | 3.4 | 31 | 22.2 | 55.6 | 134 | 69.1 | 43.55 | 29.20 | 3000 | |||||||||||||||||||
£ 97.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 3.4 h4 31 h5
±0.5 22.2 h6 55.6 w1 134 w2 69.1 Dyn. radial load C
max.
kN 43.55 Static radial load C0
max.
kN 29.20 Speed
max.
rpm 3000 | ||||||||||||||||||||||||||||
L1864.060 | 3.7 | 34 | 25.4 | 65.1 | 138 | 82.4 | 52.50 | 32.80 | 2500 | |||||||||||||||||||
£ 90.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 3.7 h4 34 h5
±0.5 25.4 h6 65.1 w1 138 w2 82.4 Dyn. radial load C
max.
kN 52.50 Static radial load C0
max.
kN 32.80 Speed
max.
rpm 2500 | ||||||||||||||||||||||||||||
L1864.065 | 4.0 | 38 | 25.4 | 65.1 | 160 | 82.9 | 57.20 | 40.00 | 2500 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 4.0 h4 38 h5
±0.5 25.4 h6 65.1 w1 160 w2 82.9 Dyn. radial load C
max.
kN 57.20 Static radial load C0
max.
kN 40.00 Speed
max.
rpm 2500 | ||||||||||||||||||||||||||||
L1864.070 | 5.4 | 38 | 30.2 | 74.6 | 160 | - | 62.00 | 45.00 | 2500 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 5.4 h4 38 h5
±0.5 30.2 h6 74.6 w1 160 w2 - Dyn. radial load C
max.
kN 62.00 Static radial load C0
max.
kN 45.00 Speed
max.
rpm 2500 | ||||||||||||||||||||||||||||
L1864.075 | 5.2 | 38 | 33.3 | 77.8 | 160 | - | 66.00 | 49.50 | 2500 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 5.2 h4 38 h5
±0.5 33.3 h6 77.8 w1 160 w2 - Dyn. radial load C
max.
kN 66.00 Static radial load C0
max.
kN 49.50 Speed
max.
rpm 2500 |
Cast iron (FG20 or FG25), passivated and painted blue (RAL 5010). Steel, self-aligning bearing units with double seals, lubricated for life.
Self-aligning bearings, relubricatable.
Temperature range: -20°C to +120°C.
The max. axial load is 0.5 x radial static load.
The housings are rated to take the maximum bearing loads.
For optional shaft end caps add suffixes:
-CO for one open protective cap (with seal) for through shafts
-CC for closed protective cap for shaft ends.
Shaft retention with two set screws (at 120° offset).
Used with h6 tolerance shafts (see our part no.s L1770-L1776).
For precise positioning of the flanged units they are provided with a rear centring bore and dowel pin location - please see technical pages fro these dimensions.