Price & Availability | Article | d1 x p | d2 tol. h14 | h1 | h2 | l1 | l2 ±0.2 | A/F | Material | ||||||||||||||||||
P0182.100-100-SC | M10 x1,0 | 14 | 6 | 3 | 17 | 8 | 10 | Steel SC | |||||||||||||||||||
£ 1.10 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M10 x1,0 d2
tol. h14 14 h1 6 h2 3 l1 17 l2
±0.2 8 A/F 10 Material Steel SC | |||||||||||||||||||||||||||
P0182.080-100-SC | M 8 x1,0 | 14 | 6 | 3 | 17 | 8 | 10 | Steel SC | |||||||||||||||||||
£ 1.88 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M 8 x1,0 d2
tol. h14 14 h1 6 h2 3 l1 17 l2
±0.2 8 A/F 10 Material Steel SC | |||||||||||||||||||||||||||
P0182.120-150-SC | M12 x1,5 | 17 | 6 | 3 | 21 | 12 | 13 | Steel SC | |||||||||||||||||||
£ 1.38 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M12 x1,5 d2
tol. h14 17 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 13 Material Steel SC | |||||||||||||||||||||||||||
P0182.140-150-SC | M14 x1,5 | 19 | 6 | 3 | 21 | 12 | 13 | Steel SC | |||||||||||||||||||
£ 1.57 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M14 x1,5 d2
tol. h14 19 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 13 Material Steel SC | |||||||||||||||||||||||||||
P0182.160-150-SC | M16 x1,5 | 21 | 6 | 3 | 21 | 12 | 17 | Steel SC | |||||||||||||||||||
£ 1.76 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M16 x1,5 d2
tol. h14 21 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 17 Material Steel SC | |||||||||||||||||||||||||||
P0182.180-150-SC | M18 x1,5 | 23 | 8 | 4 | 24 | 12 | 17 | Steel SC | |||||||||||||||||||
£ 2.28 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M18 x1,5 d2
tol. h14 23 h1 8 h2 4 l1 24 l2
±0.2 12 A/F 17 Material Steel SC | |||||||||||||||||||||||||||
P0182.200-150-SC | M20 x1,5 | 25 | 8 | 4 | 26 | 14 | 19 | Steel SC | |||||||||||||||||||
£ 2.49 per unit (click for quantity discounts) Ready to despatch 84 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M20 x1,5 d2
tol. h14 25 h1 8 h2 4 l1 26 l2
±0.2 14 A/F 19 Material Steel SC | |||||||||||||||||||||||||||
P0182.220-150-SC | M22 x1,5 | 27 | 8 | 4 | 26 | 14 | 19 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M22 x1,5 d2
tol. h14 27 h1 8 h2 4 l1 26 l2
±0.2 14 A/F 19 Material Steel SC | |||||||||||||||||||||||||||
P0182.240-150-SC | M24 x1,5 | 29 | 9 | 4 | 27 | 14 | 22 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M24 x1,5 d2
tol. h14 29 h1 9 h2 4 l1 27 l2
±0.2 14 A/F 22 Material Steel SC | |||||||||||||||||||||||||||
P0182.260-150-SC | M26 x1,5 | 31 | 10 | 4 | 30 | 16 | 24 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M26 x1,5 d2
tol. h14 31 h1 10 h2 4 l1 30 l2
±0.2 16 A/F 24 Material Steel SC | |||||||||||||||||||||||||||
P0182.270-200-SC | M27 x2,0 | 32 | 10 | 4 | 30 | 16 | 24 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M27 x2,0 d2
tol. h14 32 h1 10 h2 4 l1 30 l2
±0.2 16 A/F 24 Material Steel SC | |||||||||||||||||||||||||||
P0182.300-150-SC | M30 x1,5 | 36 | 11 | 5 | 30 | 16 | 24 | Steel SC | |||||||||||||||||||
£ 5.50 per unit (click for quantity discounts) Ready to despatch 114 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M30 x1,5 d2
tol. h14 36 h1 11 h2 5 l1 30 l2
±0.2 16 A/F 24 Material Steel SC | |||||||||||||||||||||||||||
P0182.300-200-SC | M30 x2,0 | 36 | 11 | 5 | 32 | 16 | 24 | Steel SC | |||||||||||||||||||
£ 5.50 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M30 x2,0 d2
tol. h14 36 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 24 Material Steel SC | |||||||||||||||||||||||||||
P0182.330-200-SC | M33 x2,0 | 39 | 11 | 5 | 32 | 16 | 27 | Steel SC | |||||||||||||||||||
£ 6.55 per unit (click for quantity discounts) Ready to despatch 100 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M33 x2,0 d2
tol. h14 39 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material Steel SC | |||||||||||||||||||||||||||
P0182.360-150-SC | M36 x1,5 | 42 | 11 | 5 | 32 | 16 | 27 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M36 x1,5 d2
tol. h14 42 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material Steel SC | |||||||||||||||||||||||||||
P0182.360-200-SC | M36 x2,0 | 42 | 11 | 5 | 32 | 16 | 27 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M36 x2,0 d2
tol. h14 42 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material Steel SC | |||||||||||||||||||||||||||
P0182.380-150-SC | M38 x1,5 | 44 | 11 | 5 | 32 | 16 | 27 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M38 x1,5 d2
tol. h14 44 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material Steel SC | |||||||||||||||||||||||||||
P0182.390-200-SC | M39 x2 | 44 | 11 | 5 | 32 | 16 | 27 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M39 x2 d2
tol. h14 44 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material Steel SC | |||||||||||||||||||||||||||
P0182.420-150-SC | M42 x1,5 | 49 | 12 | 5 | 33 | 16 | 30 | Steel SC | |||||||||||||||||||
£ 8.53 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M42 x1,5 d2
tol. h14 49 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material Steel SC | |||||||||||||||||||||||||||
P0182.420-200-SC | M42 x2,0 | 49 | 12 | 5 | 33 | 16 | 30 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M42 x2,0 d2
tol. h14 49 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material Steel SC | |||||||||||||||||||||||||||
P0182.450-150-SC | M45 x1,5 | 52 | 12 | 5 | 33 | 16 | 30 | Steel SC | |||||||||||||||||||
£ 33.74 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M45 x1,5 d2
tol. h14 52 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material Steel SC | |||||||||||||||||||||||||||
P0182.450-200-SC | M45 x2 | 52 | 12 | 5 | 33 | 16 | 30 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M45 x2 d2
tol. h14 52 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material Steel SC | |||||||||||||||||||||||||||
P0182.480-150-SC | M48 x1,5 | 52 | 12 | 5 | 33 | 16 | 30 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M48 x1,5 d2
tol. h14 52 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material Steel SC | |||||||||||||||||||||||||||
P0182.480-200-SC | M48 x2,0 | 55 | 12 | 5 | 33 | 16 | 30 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M48 x2,0 d2
tol. h14 55 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material Steel SC | |||||||||||||||||||||||||||
P0182.520-200-SC | M52 x2,0 | 60 | 12 | 5 | 33 | 16 | 30 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M52 x2,0 d2
tol. h14 60 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material Steel SC | |||||||||||||||||||||||||||
P0182.520-150-SC | M52 x1,5 | 60 | 12 | 5 | 33 | 16 | 30 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M52 x1,5 d2
tol. h14 60 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material Steel SC | |||||||||||||||||||||||||||
P0182.560-200-SC | M56 x2,0 | 64 | 12 | 5 | 40 | 20 | 36 | Steel SC | |||||||||||||||||||
£ 38.57 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M56 x2,0 d2
tol. h14 64 h1 12 h2 5 l1 40 l2
±0.2 20 A/F 36 Material Steel SC | |||||||||||||||||||||||||||
P0182.600-200-SC | M60 x2,0 | 72 | 15 | 5 | 40 | 20 | 36 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M60 x2,0 d2
tol. h14 72 h1 15 h2 5 l1 40 l2
±0.2 20 A/F 36 Material Steel SC | |||||||||||||||||||||||||||
P0182.640-200-SC | M64 x2,0 | 72 | 15 | 5 | 40 | 20 | 36 | Steel SC | |||||||||||||||||||
£ 36.58 per unit (click for quantity discounts) Ready to despatch 21 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M64 x2,0 d2
tol. h14 72 h1 15 h2 5 l1 40 l2
±0.2 20 A/F 36 Material Steel SC | |||||||||||||||||||||||||||
P0182.G1/8-SC | G1/8" | 14 | 6 | 3 | 17 | 8 | 10 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G1/8" d2
tol. h14 14 h1 6 h2 3 l1 17 l2
±0.2 8 A/F 10 Material Steel SC | |||||||||||||||||||||||||||
P0182.G1/4-SC | G1/4" | 18 | 6 | 3 | 21 | 12 | 13 | Steel SC | |||||||||||||||||||
£ 1.44 per unit (click for quantity discounts) Ready to despatch 103 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1/4" d2
tol. h14 18 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 13 Material Steel SC | |||||||||||||||||||||||||||
P0182.G1/4x8-SC | G1/4"x8 | 18 | 6 | 3 | 21 | 12 | 13 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G1/4"x8 d2
tol. h14 18 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 13 Material Steel SC | |||||||||||||||||||||||||||
P0182.G3/8-SC | G3/8" | 22 | 6 | 3 | 21 | 12 | 17 | Steel SC | |||||||||||||||||||
£ 1.71 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G3/8" d2
tol. h14 22 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 17 Material Steel SC | |||||||||||||||||||||||||||
P0182.G3/8X8-SC | G3/8"x8 | 22 | 6 | 3 | 17 | 8 | 17 | Steel SC | |||||||||||||||||||
Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G3/8"x8 d2
tol. h14 22 h1 6 h2 3 l1 17 l2
±0.2 8 A/F 17 Material Steel SC | |||||||||||||||||||||||||||
P0182.G1/2-SC | G1/2" | 26 | 8 | 4 | 26 | 14 | 19 | Steel SC | |||||||||||||||||||
£ 2.53 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1/2" d2
tol. h14 26 h1 8 h2 4 l1 26 l2
±0.2 14 A/F 19 Material Steel SC | |||||||||||||||||||||||||||
P0182.G1/1x10-SC | G1/1"x10 | 26 | 8 | 4 | 22 | 10 | 19 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G1/1"x10 d2
tol. h14 26 h1 8 h2 4 l1 22 l2
±0.2 10 A/F 19 Material Steel SC | |||||||||||||||||||||||||||
P0182.G1/2X10-SC | G1/2"x10 | 26 | 8 | 4 | 22 | 10 | 19 | Steel SC | |||||||||||||||||||
Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1/2"x10 d2
tol. h14 26 h1 8 h2 4 l1 22 l2
±0.2 10 A/F 19 Material Steel SC | |||||||||||||||||||||||||||
P0182.G3/4-SC | G3/4" | 32 | 10 | 4 | 30 | 16 | 24 | Steel SC | |||||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 106 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G3/4" d2
tol. h14 32 h1 10 h2 4 l1 30 l2
±0.2 16 A/F 24 Material Steel SC | |||||||||||||||||||||||||||
P0182.G3/4x12-SC | G3/4"x12 | 32 | 10 | 4 | 26 | 12 | 24 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G3/4"x12 d2
tol. h14 32 h1 10 h2 4 l1 26 l2
±0.2 12 A/F 24 Material Steel SC | |||||||||||||||||||||||||||
P0182.G5/8-SC | G5/8" | 28 | 10 | 4 | 30 | 16 | 24 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G5/8" d2
tol. h14 28 h1 10 h2 4 l1 30 l2
±0.2 16 A/F 24 Material Steel SC | |||||||||||||||||||||||||||
P0182.G1-SC | G1" | 39 | 11 | 5 | 32 | 16 | 27 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1" d2
tol. h14 39 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material Steel SC | |||||||||||||||||||||||||||
P0182.G1-1/8-SC | G1-1/8" | 44 | 11 | 5 | 32 | 16 | 27 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G1-1/8" d2
tol. h14 44 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material Steel SC | |||||||||||||||||||||||||||
P0182.G1-1/4-SC | G1-1/4" | 49 | 12 | 5 | 33 | 16 | 30 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1-1/4" d2
tol. h14 49 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material Steel SC | |||||||||||||||||||||||||||
P0182.G1-1/2-SC | G1-1/2" | 55 | 12 | 5 | 33 | 16 | 30 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G1-1/2" d2
tol. h14 55 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material Steel SC | |||||||||||||||||||||||||||
P0182.G1-3/4-SC | G1-3/4" | 62 | 10 | 4 | 40 | 20 | 24 | Steel SC | |||||||||||||||||||
£ 25.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1-3/4" d2
tol. h14 62 h1 10 h2 4 l1 40 l2
±0.2 20 A/F 24 Material Steel SC | |||||||||||||||||||||||||||
P0182.G2-SC | G2" | 68 | 15 | 5 | 40 | 20 | 36 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G2" d2
tol. h14 68 h1 15 h2 5 l1 40 l2
±0.2 20 A/F 36 Material Steel SC | |||||||||||||||||||||||||||
P0182.G2-1/2-SC | G2-1/2" | 85 | 15 | 5 | 40 | 20 | 36 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G2-1/2" d2
tol. h14 85 h1 15 h2 5 l1 40 l2
±0.2 20 A/F 36 Material Steel SC | |||||||||||||||||||||||||||
P0182.G3-SC | G3 | 85 | 15 | 5 | 40 | 20 | 36 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G3 d2
tol. h14 85 h1 15 h2 5 l1 40 l2
±0.2 20 A/F 36 Material Steel SC | |||||||||||||||||||||||||||
P0182.080-100-ZP | M 8 x1,0 | 14 | 6 | 3 | 17 | 8 | 10 | Steel ZP | |||||||||||||||||||
£ 1.88 per unit (click for quantity discounts) Ready to despatch 196 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M 8 x1,0 d2
tol. h14 14 h1 6 h2 3 l1 17 l2
±0.2 8 A/F 10 Material Steel ZP | |||||||||||||||||||||||||||
P0182.100-100-ZP | M10 x1,0 | 14 | 6 | 3 | 17 | 8 | 10 | Steel ZP | |||||||||||||||||||
£ 1.10 per unit (click for quantity discounts) Ready to despatch 90 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M10 x1,0 d2
tol. h14 14 h1 6 h2 3 l1 17 l2
±0.2 8 A/F 10 Material Steel ZP | |||||||||||||||||||||||||||
P0182.120-100-ZP | M12 x1 | 17 | 6 | 3 | 21 | 12 | 13 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M12 x1 d2
tol. h14 17 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 13 Material Steel ZP | |||||||||||||||||||||||||||
P0182.120-150-ZP | M12 x1,5 | 17 | 6 | 3 | 21 | 12 | 13 | Steel ZP | |||||||||||||||||||
£ 1.38 per unit (click for quantity discounts) Ready to despatch 168 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M12 x1,5 d2
tol. h14 17 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 13 Material Steel ZP | |||||||||||||||||||||||||||
P0182.140-150-ZP | M14 x1,5 | 19 | 6 | 3 | 21 | 12 | 13 | Steel ZP | |||||||||||||||||||
£ 1.57 per unit (click for quantity discounts) Ready to despatch 65 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M14 x1,5 d2
tol. h14 19 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 13 Material Steel ZP | |||||||||||||||||||||||||||
P0182.160-150-ZP | M16 x1,5 | 21 | 6 | 3 | 21 | 12 | 17 | Steel ZP | |||||||||||||||||||
£ 1.76 per unit (click for quantity discounts) Ready to despatch 84 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M16 x1,5 d2
tol. h14 21 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 17 Material Steel ZP | |||||||||||||||||||||||||||
P0182.180-150-ZP | M18 x1,5 | 23 | 8 | 4 | 24 | 12 | 17 | Steel ZP | |||||||||||||||||||
£ 2.28 per unit (click for quantity discounts) Ready to despatch 1786 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M18 x1,5 d2
tol. h14 23 h1 8 h2 4 l1 24 l2
±0.2 12 A/F 17 Material Steel ZP | |||||||||||||||||||||||||||
P0182.200-150-ZP | M20 x1,5 | 25 | 8 | 4 | 26 | 14 | 19 | Steel ZP | |||||||||||||||||||
£ 2.49 per unit (click for quantity discounts) Ready to despatch 56 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M20 x1,5 d2
tol. h14 25 h1 8 h2 4 l1 26 l2
±0.2 14 A/F 19 Material Steel ZP | |||||||||||||||||||||||||||
P0182.220-150-ZP | M22 x1,5 | 27 | 8 | 4 | 26 | 14 | 19 | Steel ZP | |||||||||||||||||||
£ 2.84 per unit (click for quantity discounts) Ready to despatch 100 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M22 x1,5 d2
tol. h14 27 h1 8 h2 4 l1 26 l2
±0.2 14 A/F 19 Material Steel ZP | |||||||||||||||||||||||||||
P0182.240-150-ZP | M24 x1,5 | 29 | 9 | 4 | 27 | 14 | 22 | Steel ZP | |||||||||||||||||||
£ 4.00 per unit (click for quantity discounts) Ready to despatch 100 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M24 x1,5 d2
tol. h14 29 h1 9 h2 4 l1 27 l2
±0.2 14 A/F 22 Material Steel ZP | |||||||||||||||||||||||||||
P0182.260-150-ZP | M26 x1,5 | 31 | 10 | 4 | 30 | 16 | 24 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M26 x1,5 d2
tol. h14 31 h1 10 h2 4 l1 30 l2
±0.2 16 A/F 24 Material Steel ZP | |||||||||||||||||||||||||||
P0182.270-200-ZP | M27 x2,0 | 32 | 10 | 4 | 30 | 16 | 24 | Steel ZP | |||||||||||||||||||
£ 5.50 per unit (click for quantity discounts) Ready to despatch 100 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M27 x2,0 d2
tol. h14 32 h1 10 h2 4 l1 30 l2
±0.2 16 A/F 24 Material Steel ZP | |||||||||||||||||||||||||||
P0182.300-150-ZP | M30 x1,5 | 36 | 11 | 5 | 30 | 16 | 24 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M30 x1,5 d2
tol. h14 36 h1 11 h2 5 l1 30 l2
±0.2 16 A/F 24 Material Steel ZP | |||||||||||||||||||||||||||
P0182.300-200-ZP | M30 x2,0 | 36 | 11 | 5 | 32 | 16 | 24 | Steel ZP | |||||||||||||||||||
£ 5.48 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M30 x2,0 d2
tol. h14 36 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 24 Material Steel ZP | |||||||||||||||||||||||||||
P0182.330-200-ZP | M33 x2,0 | 39 | 11 | 5 | 32 | 16 | 27 | Steel ZP | |||||||||||||||||||
£ 6.55 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M33 x2,0 d2
tol. h14 39 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material Steel ZP | |||||||||||||||||||||||||||
P0182.360-150-ZP | M36 x1,5 | 42 | 11 | 5 | 32 | 16 | 27 | Steel ZP | |||||||||||||||||||
£ 11.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M36 x1,5 d2
tol. h14 42 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material Steel ZP | |||||||||||||||||||||||||||
P0182.360-200-ZP | M36 x2,0 | 42 | 11 | 5 | 32 | 16 | 27 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M36 x2,0 d2
tol. h14 42 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material Steel ZP | |||||||||||||||||||||||||||
P0182.380-150-ZP | M38 x1,5 | 42 | 11 | 5 | 32 | 16 | 27 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M38 x1,5 d2
tol. h14 42 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material Steel ZP | |||||||||||||||||||||||||||
P0182.390-200-ZP | M39 x2,0 | 42 | 11 | 5 | 32 | 16 | 27 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M39 x2,0 d2
tol. h14 42 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material Steel ZP | |||||||||||||||||||||||||||
P0182.450-200-ZP | M45 x2,0 | 42 | 11 | 5 | 32 | 16 | 27 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M45 x2,0 d2
tol. h14 42 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material Steel ZP | |||||||||||||||||||||||||||
P0182.480-150-ZP | M48 x1,5 | 42 | 11 | 5 | 32 | 16 | 27 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M48 x1,5 d2
tol. h14 42 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material Steel ZP | |||||||||||||||||||||||||||
P0182.520-200-ZP | M52 x2,0 | 42 | 11 | 5 | 32 | 16 | 27 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M52 x2,0 d2
tol. h14 42 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material Steel ZP | |||||||||||||||||||||||||||
P0182.G1/8-ZP | G1/8" | 14 | 6 | 3 | 17 | 8 | 10 | Steel ZP | |||||||||||||||||||
£ 1.04 per unit (click for quantity discounts) Ready to despatch 199 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1/8" d2
tol. h14 14 h1 6 h2 3 l1 17 l2
±0.2 8 A/F 10 Material Steel ZP | |||||||||||||||||||||||||||
P0182.G1/4-ZP | G1/4" | 18 | 6 | 3 | 21 | 12 | 13 | Steel ZP | |||||||||||||||||||
£ 1.44 per unit (click for quantity discounts) Ready to despatch 200 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1/4" d2
tol. h14 18 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 13 Material Steel ZP | |||||||||||||||||||||||||||
P0182.G1/4x8-ZP | G1/4"x8 | 18 | 6 | 3 | 21 | 12 | 13 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G1/4"x8 d2
tol. h14 18 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 13 Material Steel ZP | |||||||||||||||||||||||||||
P0182.G3/8-ZP | G3/8" | 22 | 6 | 3 | 21 | 12 | 17 | Steel ZP | |||||||||||||||||||
£ 1.71 per unit (click for quantity discounts) Ready to despatch 96 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G3/8" d2
tol. h14 22 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 17 Material Steel ZP | |||||||||||||||||||||||||||
P0182.G3/8x8-ZP | G3/8"x8 | 22 | 6 | 3 | 17 | 8 | 17 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G3/8"x8 d2
tol. h14 22 h1 6 h2 3 l1 17 l2
±0.2 8 A/F 17 Material Steel ZP | |||||||||||||||||||||||||||
P0182.G1/2-ZP | G1/2" | 26 | 8 | 4 | 26 | 14 | 19 | Steel ZP | |||||||||||||||||||
£ 2.53 per unit (click for quantity discounts) Ready to despatch 48 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1/2" d2
tol. h14 26 h1 8 h2 4 l1 26 l2
±0.2 14 A/F 19 Material Steel ZP | |||||||||||||||||||||||||||
P0182.G1/1x10-ZP | G1/1"x10 | 26 | 8 | 4 | 22 | 10 | 19 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G1/1"x10 d2
tol. h14 26 h1 8 h2 4 l1 22 l2
±0.2 10 A/F 19 Material Steel ZP | |||||||||||||||||||||||||||
P0182.G1/2x10-ZP | G1/2"x10 | 26 | 8 | 4 | 22 | 10 | 19 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G1/2"x10 d2
tol. h14 26 h1 8 h2 4 l1 22 l2
±0.2 10 A/F 19 Material Steel ZP | |||||||||||||||||||||||||||
P0182.G5/8-ZP | G5/8" | 28 | 10 | 4 | 30 | 16 | 24 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G5/8" d2
tol. h14 28 h1 10 h2 4 l1 30 l2
±0.2 16 A/F 24 Material Steel ZP | |||||||||||||||||||||||||||
P0182.G3/4-ZP | G3/4" | 32 | 10 | 4 | 30 | 16 | 24 | Steel ZP | |||||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 35 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G3/4" d2
tol. h14 32 h1 10 h2 4 l1 30 l2
±0.2 16 A/F 24 Material Steel ZP | |||||||||||||||||||||||||||
P0182.G3/4x12-ZP | G3/4"x12 | 32 | 10 | 4 | 26 | 12 | 24 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G3/4"x12 d2
tol. h14 32 h1 10 h2 4 l1 26 l2
±0.2 12 A/F 24 Material Steel ZP | |||||||||||||||||||||||||||
P0182.G7/8-ZP | G7/8 | 32 | 10 | 4 | 26 | 12 | 24 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G7/8 d2
tol. h14 32 h1 10 h2 4 l1 26 l2
±0.2 12 A/F 24 Material Steel ZP | |||||||||||||||||||||||||||
P0182.G1-ZP | G1" | 39 | 11 | 5 | 32 | 16 | 27 | Steel ZP | |||||||||||||||||||
£ 3.12 per unit (click for quantity discounts) Ready to despatch 29 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1" d2
tol. h14 39 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material Steel ZP | |||||||||||||||||||||||||||
P0182.G1-1/8-ZP | G1-1/8" | 44 | 11 | 5 | 32 | 16 | 27 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G1-1/8" d2
tol. h14 44 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material Steel ZP | |||||||||||||||||||||||||||
P0182.G1-1/4-ZP | G1-1/4" | 49 | 12 | 5 | 33 | 16 | 30 | Steel ZP | |||||||||||||||||||
£ 10.10 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1-1/4" d2
tol. h14 49 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material Steel ZP | |||||||||||||||||||||||||||
P0182.G1-1/2-ZP | G1-1/2" | 55 | 12 | 5 | 33 | 16 | 30 | Steel ZP | |||||||||||||||||||
£ 6.74 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1-1/2" d2
tol. h14 55 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material Steel ZP | |||||||||||||||||||||||||||
P0182.G1-3/4-ZP | G1-3/4" | 55 | 12 | 5 | 33 | 16 | 30 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G1-3/4" d2
tol. h14 55 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material Steel ZP | |||||||||||||||||||||||||||
P0182.G2-ZP | G2 | 55 | 12 | 5 | 33 | 16 | 30 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G2 d2
tol. h14 55 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material Steel ZP | |||||||||||||||||||||||||||
P0182.G2-1/2-ZP | G2-1/2 | 55 | 12 | 5 | 33 | 16 | 30 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G2-1/2 d2
tol. h14 55 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material Steel ZP | |||||||||||||||||||||||||||
P0182.G3-ZP | G3 | 55 | 12 | 5 | 33 | 16 | 30 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G3 d2
tol. h14 55 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material Steel ZP | |||||||||||||||||||||||||||
P0182.G1/8-A4 | G1/8" | 14 | 6 | 3 | 17 | 8 | 10 | A4 s/s | |||||||||||||||||||
£ 1.74 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1/8" d2
tol. h14 14 h1 6 h2 3 l1 17 l2
±0.2 8 A/F 10 Material A4 s/s | |||||||||||||||||||||||||||
P0182.G1/4-A4 | G1/4" | 18 | 6 | 3 | 21 | 12 | 13 | A4 s/s | |||||||||||||||||||
£ 2.92 per unit (click for quantity discounts) Ready to despatch 121 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1/4" d2
tol. h14 18 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 13 Material A4 s/s | |||||||||||||||||||||||||||
P0182.G1/4x8-A4 | G1/4"x8 | 18 | 6 | 3 | 21 | 12 | 13 | A4 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G1/4"x8 d2
tol. h14 18 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 13 Material A4 s/s | |||||||||||||||||||||||||||
P0182.G3/8-A4 | G3/8" | 22 | 6 | 3 | 21 | 12 | 17 | A4 s/s | |||||||||||||||||||
£ 4.32 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G3/8" d2
tol. h14 22 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 17 Material A4 s/s | |||||||||||||||||||||||||||
P0182.G3/8x8-A4 | G3/8"x8 | 22 | 6 | 3 | 17 | 8 | 17 | A4 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G3/8"x8 d2
tol. h14 22 h1 6 h2 3 l1 17 l2
±0.2 8 A/F 17 Material A4 s/s | |||||||||||||||||||||||||||
P0182.G1/2-A4 | G1/2" | 26 | 8 | 4 | 26 | 14 | 19 | A4 s/s | |||||||||||||||||||
£ 6.75 per unit (click for quantity discounts) Ready to despatch 67 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1/2" d2
tol. h14 26 h1 8 h2 4 l1 26 l2
±0.2 14 A/F 19 Material A4 s/s | |||||||||||||||||||||||||||
P0182.G1/2x10-A4 | G1/2"x10 | 26 | 8 | 4 | 22 | 10 | 19 | A4 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G1/2"x10 d2
tol. h14 26 h1 8 h2 4 l1 22 l2
±0.2 10 A/F 19 Material A4 s/s | |||||||||||||||||||||||||||
P0182.G5/8-A4 | G5/8" | 28 | 10 | 4 | 30 | 16 | 24 | A4 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G5/8" d2
tol. h14 28 h1 10 h2 4 l1 30 l2
±0.2 16 A/F 24 Material A4 s/s | |||||||||||||||||||||||||||
P0182.G3/4-A4 | G3/4" | 32 | 10 | 4 | 30 | 16 | 24 | A4 s/s | |||||||||||||||||||
£ 11.15 per unit (click for quantity discounts) Ready to despatch 23 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G3/4" d2
tol. h14 32 h1 10 h2 4 l1 30 l2
±0.2 16 A/F 24 Material A4 s/s | |||||||||||||||||||||||||||
P0182.G3/4x12-A4 | G3/4"x12 | 32 | 10 | 4 | 26 | 12 | 24 | A4 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G3/4"x12 d2
tol. h14 32 h1 10 h2 4 l1 26 l2
±0.2 12 A/F 24 Material A4 s/s | |||||||||||||||||||||||||||
P0182.G7/8-A4 | G7/8 | 32 | 10 | 4 | 26 | 12 | 24 | A4 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G7/8 d2
tol. h14 32 h1 10 h2 4 l1 26 l2
±0.2 12 A/F 24 Material A4 s/s | |||||||||||||||||||||||||||
P0182.G1-A4 | G1" | 39 | 11 | 5 | 32 | 16 | 27 | A4 s/s | |||||||||||||||||||
£ 16.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1" d2
tol. h14 39 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material A4 s/s | |||||||||||||||||||||||||||
P0182.G1-1/8-A4 | G1-1/8" | 44 | 11 | 5 | 32 | 16 | 27 | A4 s/s | |||||||||||||||||||
£ 27.31 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1-1/8" d2
tol. h14 44 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material A4 s/s | |||||||||||||||||||||||||||
P0182.G1-1/4-A4 | G1-1/4" | 49 | 12 | 5 | 33 | 16 | 30 | A4 s/s | |||||||||||||||||||
£ 29.48 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1-1/4" d2
tol. h14 49 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material A4 s/s | |||||||||||||||||||||||||||
P0182.G1-1/2-A4 | G1-1/2" | 55 | 12 | 5 | 33 | 16 | 30 | A4 s/s | |||||||||||||||||||
£ 29.48 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1-1/2" d2
tol. h14 55 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material A4 s/s | |||||||||||||||||||||||||||
P0182.G1-3/4-A4 | G1-3/4 | 62 | 15 | 5 | 40 | 20 | 36 | A4 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G1-3/4 d2
tol. h14 62 h1 15 h2 5 l1 40 l2
±0.2 20 A/F 36 Material A4 s/s | |||||||||||||||||||||||||||
P0182.G2-A4 | G2" | 68 | 15 | 5 | 40 | 20 | 36 | A4 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G2" d2
tol. h14 68 h1 15 h2 5 l1 40 l2
±0.2 20 A/F 36 Material A4 s/s | |||||||||||||||||||||||||||
P0182.100-100-A4 | M10 x1,0 | 14 | 6 | 3 | 17 | 8 | 10 | A4 s/s | |||||||||||||||||||
£ 1.86 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M10 x1,0 d2
tol. h14 14 h1 6 h2 3 l1 17 l2
±0.2 8 A/F 10 Material A4 s/s | |||||||||||||||||||||||||||
P0182.120-150-A4 | M12 x1,5 | 17 | 6 | 3 | 21 | 12 | 13 | A4 s/s | |||||||||||||||||||
£ 3.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M12 x1,5 d2
tol. h14 17 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 13 Material A4 s/s | |||||||||||||||||||||||||||
P0182.140-150-A4 | M14 x1,5 | 19 | 6 | 3 | 21 | 12 | 13 | A4 s/s | |||||||||||||||||||
£ 4.55 per unit (click for quantity discounts) Ready to despatch 37 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M14 x1,5 d2
tol. h14 19 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 13 Material A4 s/s | |||||||||||||||||||||||||||
P0182.160-150-A4 | M16 x1,5 | 21 | 6 | 3 | 21 | 12 | 17 | A4 s/s | |||||||||||||||||||
£ 4.90 per unit (click for quantity discounts) Ready to despatch 85 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M16 x1,5 d2
tol. h14 21 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 17 Material A4 s/s | |||||||||||||||||||||||||||
P0182.180-150-A4 | M18 x1,5 | 23 | 8 | 4 | 24 | 12 | 17 | A4 s/s | |||||||||||||||||||
£ 5.96 per unit (click for quantity discounts) Ready to despatch 25 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M18 x1,5 d2
tol. h14 23 h1 8 h2 4 l1 24 l2
±0.2 12 A/F 17 Material A4 s/s | |||||||||||||||||||||||||||
P0182.200-150-A4 | M20 x1,5 | 25 | 8 | 4 | 26 | 14 | 19 | A4 s/s | |||||||||||||||||||
£ 7.25 per unit (click for quantity discounts) Ready to despatch 48 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M20 x1,5 d2
tol. h14 25 h1 8 h2 4 l1 26 l2
±0.2 14 A/F 19 Material A4 s/s | |||||||||||||||||||||||||||
P0182.220-150-A4 | M22 x1,5 | 27 | 8 | 4 | 26 | 14 | 19 | A4 s/s | |||||||||||||||||||
£ 8.12 per unit (click for quantity discounts) Ready to despatch 141 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M22 x1,5 d2
tol. h14 27 h1 8 h2 4 l1 26 l2
±0.2 14 A/F 19 Material A4 s/s | |||||||||||||||||||||||||||
P0182.240-150-A4 | M24 x1,5 | 29 | 9 | 4 | 27 | 14 | 22 | A4 s/s | |||||||||||||||||||
£ 10.46 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M24 x1,5 d2
tol. h14 29 h1 9 h2 4 l1 27 l2
±0.2 14 A/F 22 Material A4 s/s | |||||||||||||||||||||||||||
P0182.260-150-A4 | M26 x1,5 | 31 | 10 | 4 | 30 | 16 | 24 | A4 s/s | |||||||||||||||||||
£ 13.12 per unit (click for quantity discounts) Ready to despatch 23 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M26 x1,5 d2
tol. h14 31 h1 10 h2 4 l1 30 l2
±0.2 16 A/F 24 Material A4 s/s | |||||||||||||||||||||||||||
P0182.270-200-A4 | M27 x2,0 | 32 | 10 | 4 | 30 | 16 | 24 | A4 s/s | |||||||||||||||||||
£ 18.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M27 x2,0 d2
tol. h14 32 h1 10 h2 4 l1 30 l2
±0.2 16 A/F 24 Material A4 s/s | |||||||||||||||||||||||||||
P0182.300-150-A4 | M30 x1,5 | 36 | 11 | 5 | 30 | 16 | 24 | A4 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M30 x1,5 d2
tol. h14 36 h1 11 h2 5 l1 30 l2
±0.2 16 A/F 24 Material A4 s/s | |||||||||||||||||||||||||||
P0182.300-200-A4 | M30 x2,0 | 36 | 11 | 5 | 32 | 16 | 24 | A4 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M30 x2,0 d2
tol. h14 36 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 24 Material A4 s/s | |||||||||||||||||||||||||||
P0182.420-150-A4 | M42 x1,5 | 36 | 11 | 5 | 32 | 16 | 24 | A4 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M42 x1,5 d2
tol. h14 36 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 24 Material A4 s/s | |||||||||||||||||||||||||||
P0182.100-100-A2 | M10 x1,0 | 14 | 6 | 3 | 17 | 8 | 10 | A2 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M10 x1,0 d2
tol. h14 14 h1 6 h2 3 l1 17 l2
±0.2 8 A/F 10 Material A2 s/s | |||||||||||||||||||||||||||
P0182.120-150-A2 | M12 x1,5 | 17 | 6 | 3 | 21 | 12 | 13 | A2 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M12 x1,5 d2
tol. h14 17 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 13 Material A2 s/s | |||||||||||||||||||||||||||
P0182.140-150-A2 | M14 x1,5 | 19 | 6 | 3 | 21 | 12 | 13 | A2 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M14 x1,5 d2
tol. h14 19 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 13 Material A2 s/s | |||||||||||||||||||||||||||
P0182.160-150-A2 | M16 x1,5 | 21 | 6 | 3 | 21 | 12 | 17 | A2 s/s | |||||||||||||||||||
£ 4.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M16 x1,5 d2
tol. h14 21 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 17 Material A2 s/s | |||||||||||||||||||||||||||
P0182.180-150-A2 | M18 x1,5 | 23 | 8 | 4 | 24 | 12 | 17 | A2 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M18 x1,5 d2
tol. h14 23 h1 8 h2 4 l1 24 l2
±0.2 12 A/F 17 Material A2 s/s | |||||||||||||||||||||||||||
P0182.200-150-A2 | M20 x1,5 | 25 | 8 | 4 | 26 | 14 | 19 | A2 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M20 x1,5 d2
tol. h14 25 h1 8 h2 4 l1 26 l2
±0.2 14 A/F 19 Material A2 s/s | |||||||||||||||||||||||||||
P0182.220-150-A2 | M22 x1,5 | 27 | 8 | 4 | 26 | 14 | 19 | A2 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M22 x1,5 d2
tol. h14 27 h1 8 h2 4 l1 26 l2
±0.2 14 A/F 19 Material A2 s/s | |||||||||||||||||||||||||||
P0182.240-150-A2 | M24 x1,5 | 29 | 9 | 4 | 27 | 14 | 22 | A2 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M24 x1,5 d2
tol. h14 29 h1 9 h2 4 l1 27 l2
±0.2 14 A/F 22 Material A2 s/s | |||||||||||||||||||||||||||
P0182.260-150-A2 | M26 x1,5 | 31 | 10 | 4 | 30 | 16 | 24 | A2 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M26 x1,5 d2
tol. h14 31 h1 10 h2 4 l1 30 l2
±0.2 16 A/F 24 Material A2 s/s | |||||||||||||||||||||||||||
P0182.270-200-A2 | M27 x2,0 | 32 | 10 | 4 | 30 | 16 | 24 | A2 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M27 x2,0 d2
tol. h14 32 h1 10 h2 4 l1 30 l2
±0.2 16 A/F 24 Material A2 s/s | |||||||||||||||||||||||||||
P0182.300-150-A2 | M30 x1,5 | 36 | 11 | 5 | 30 | 16 | 24 | A2 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M30 x1,5 d2
tol. h14 36 h1 11 h2 5 l1 30 l2
±0.2 16 A/F 24 Material A2 s/s | |||||||||||||||||||||||||||
P0182.300-200-A2 | M30 x2,0 | 36 | 11 | 5 | 32 | 16 | 24 | A2 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M30 x2,0 d2
tol. h14 36 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 24 Material A2 s/s | |||||||||||||||||||||||||||
P0182.G1/8-A2 | G1/8" | 14 | 6 | 3 | 17 | 8 | 10 | A2 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1/8" d2
tol. h14 14 h1 6 h2 3 l1 17 l2
±0.2 8 A/F 10 Material A2 s/s | |||||||||||||||||||||||||||
P0182.G1/4-A2 | G1/4" | 18 | 6 | 3 | 21 | 12 | 13 | A2 s/s | |||||||||||||||||||
£ 2.81 per unit (click for quantity discounts) Ready to despatch 193 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1/4" d2
tol. h14 18 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 13 Material A2 s/s | |||||||||||||||||||||||||||
P0182.G3/8-A2 | G3/8" | 22 | 6 | 3 | 21 | 12 | 17 | A2 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G3/8" d2
tol. h14 22 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 17 Material A2 s/s | |||||||||||||||||||||||||||
P0182.G1/2-A2 | G1/2" | 26 | 8 | 4 | 26 | 14 | 19 | A2 s/s | |||||||||||||||||||
£ 6.09 per unit (click for quantity discounts) Ready to despatch 192 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1/2" d2
tol. h14 26 h1 8 h2 4 l1 26 l2
±0.2 14 A/F 19 Material A2 s/s | |||||||||||||||||||||||||||
P0182.G5/8-A2 | G5/8" | 28 | 10 | 4 | 30 | 16 | 24 | A2 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G5/8" d2
tol. h14 28 h1 10 h2 4 l1 30 l2
±0.2 16 A/F 24 Material A2 s/s | |||||||||||||||||||||||||||
P0182.G3/4-A2 | G3/4" | 32 | 10 | 4 | 30 | 16 | 24 | A2 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G3/4" d2
tol. h14 32 h1 10 h2 4 l1 30 l2
±0.2 16 A/F 24 Material A2 s/s | |||||||||||||||||||||||||||
P0182.G1-A2 | G1" | 39 | 11 | 5 | 32 | 16 | 27 | A2 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1" d2
tol. h14 39 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material A2 s/s | |||||||||||||||||||||||||||
P0182.G1-1/8-A2 | G1-1/8" | 44 | 11 | 5 | 32 | 16 | 27 | A2 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G1-1/8" d2
tol. h14 44 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material A2 s/s | |||||||||||||||||||||||||||
P0182.G1-1/4-A2 | G1-1/4" | 49 | 12 | 5 | 33 | 16 | 30 | A2 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1-1/4" d2
tol. h14 49 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material A2 s/s | |||||||||||||||||||||||||||
P0182.G1-1/2-A2 | G1-1/2" | 55 | 12 | 5 | 33 | 16 | 30 | A2 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G1-1/2" d2
tol. h14 55 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material A2 s/s | |||||||||||||||||||||||||||
P0182.G1-3/4-A2 | G1-3/4 | 62 | 15 | 5 | 40 | 20 | 36 | A2 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1-3/4 d2
tol. h14 62 h1 15 h2 5 l1 40 l2
±0.2 20 A/F 36 Material A2 s/s | |||||||||||||||||||||||||||
P0182.G2-A2 | G2" | 68 | 15 | 5 | 40 | 20 | 36 | A2 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G2" d2
tol. h14 68 h1 15 h2 5 l1 40 l2
±0.2 20 A/F 36 Material A2 s/s | |||||||||||||||||||||||||||
P0182.080-100-BR | M 8 x1,0 | 14 | 6 | 3 | 17 | 8 | 10 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M 8 x1,0 d2
tol. h14 14 h1 6 h2 3 l1 17 l2
±0.2 8 A/F 10 Material Brass | |||||||||||||||||||||||||||
P0182.100-100-BR | M10 x1,0 | 14 | 6 | 3 | 17 | 8 | 10 | Brass | |||||||||||||||||||
£ 1.21 per unit (click for quantity discounts) Ready to despatch 90 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M10 x1,0 d2
tol. h14 14 h1 6 h2 3 l1 17 l2
±0.2 8 A/F 10 Material Brass | |||||||||||||||||||||||||||
P0182.120-150-BR | M12 x1,5 | 17 | 6 | 3 | 21 | 12 | 13 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M12 x1,5 d2
tol. h14 17 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 13 Material Brass | |||||||||||||||||||||||||||
P0182.140-150-BR | M14 x1,5 | 19 | 6 | 3 | 21 | 12 | 13 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M14 x1,5 d2
tol. h14 19 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 13 Material Brass | |||||||||||||||||||||||||||
P0182.160-150-BR | M16 x1,5 | 21 | 6 | 3 | 21 | 12 | 17 | Brass | |||||||||||||||||||
£ 2.57 per unit (click for quantity discounts) Ready to despatch 117 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M16 x1,5 d2
tol. h14 21 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 17 Material Brass | |||||||||||||||||||||||||||
P0182.180-150-BR | M18 x1,5 | 23 | 8 | 4 | 24 | 12 | 17 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M18 x1,5 d2
tol. h14 23 h1 8 h2 4 l1 24 l2
±0.2 12 A/F 17 Material Brass | |||||||||||||||||||||||||||
P0182.200-150-BR | M20 x1,5 | 25 | 8 | 4 | 26 | 14 | 19 | Brass | |||||||||||||||||||
Ready to despatch 45 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M20 x1,5 d2
tol. h14 25 h1 8 h2 4 l1 26 l2
±0.2 14 A/F 19 Material Brass | |||||||||||||||||||||||||||
P0182.220-150-BR | M22 x1,5 | 27 | 8 | 4 | 26 | 14 | 19 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M22 x1,5 d2
tol. h14 27 h1 8 h2 4 l1 26 l2
±0.2 14 A/F 19 Material Brass | |||||||||||||||||||||||||||
P0182.240-150-BR | M24 x1,5 | 29 | 9 | 4 | 27 | 14 | 22 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M24 x1,5 d2
tol. h14 29 h1 9 h2 4 l1 27 l2
±0.2 14 A/F 22 Material Brass | |||||||||||||||||||||||||||
P0182.260-150-BR | M26 x1,5 | 31 | 10 | 4 | 30 | 16 | 24 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M26 x1,5 d2
tol. h14 31 h1 10 h2 4 l1 30 l2
±0.2 16 A/F 24 Material Brass | |||||||||||||||||||||||||||
P0182.270-200-BR | M27 x2,0 | 32 | 10 | 4 | 30 | 16 | 24 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M27 x2,0 d2
tol. h14 32 h1 10 h2 4 l1 30 l2
±0.2 16 A/F 24 Material Brass | |||||||||||||||||||||||||||
P0182.300-150-BR | M30 x1,5 | 36 | 11 | 5 | 30 | 16 | 24 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M30 x1,5 d2
tol. h14 36 h1 11 h2 5 l1 30 l2
±0.2 16 A/F 24 Material Brass | |||||||||||||||||||||||||||
P0182.300-200-BR | M30 x2,0 | 36 | 11 | 5 | 32 | 16 | 24 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M30 x2,0 d2
tol. h14 36 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 24 Material Brass | |||||||||||||||||||||||||||
P0182.330-200-BR | M33 x2,0 | 39 | 11 | 5 | 32 | 16 | 27 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M33 x2,0 d2
tol. h14 39 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material Brass | |||||||||||||||||||||||||||
P0182.360-150-BR | M36 x1,5 | 42 | 11 | 5 | 32 | 16 | 27 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M36 x1,5 d2
tol. h14 42 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material Brass | |||||||||||||||||||||||||||
P0182.360-200-BR | M36 x2 | 42 | 11 | 5 | 32 | 16 | 27 | Brass | |||||||||||||||||||
£ 23.03 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M36 x2 d2
tol. h14 42 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material Brass | |||||||||||||||||||||||||||
P0182.420-150-BR | M42 x1,5 | 49 | 12 | 5 | 33 | 16 | 30 | Brass | |||||||||||||||||||
£ 22.65 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M42 x1,5 d2
tol. h14 49 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material Brass | |||||||||||||||||||||||||||
P0182.G1/8-BR | G1/8" | 14 | 6 | 3 | 17 | 8 | 10 | Brass | |||||||||||||||||||
£ 1.30 per unit (click for quantity discounts) Ready to despatch 1097 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1/8" d2
tol. h14 14 h1 6 h2 3 l1 17 l2
±0.2 8 A/F 10 Material Brass | |||||||||||||||||||||||||||
P0182.G1/4-BR | G1/4" | 18 | 6 | 3 | 21 | 12 | 13 | Brass | |||||||||||||||||||
£ 1.41 per unit (click for quantity discounts) Ready to despatch 606 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1/4" d2
tol. h14 18 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 13 Material Brass | |||||||||||||||||||||||||||
P0182.G1/4x8-BR | G1/4"x8 | 18 | 6 | 3 | 21 | 12 | 13 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G1/4"x8 d2
tol. h14 18 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 13 Material Brass | |||||||||||||||||||||||||||
P0182.G3/8-BR | G3/8" | 22 | 6 | 3 | 21 | 12 | 17 | Brass | |||||||||||||||||||
£ 2.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G3/8" d2
tol. h14 22 h1 6 h2 3 l1 21 l2
±0.2 12 A/F 17 Material Brass | |||||||||||||||||||||||||||
P0182.G3/8x8-BR | G3/8"x8 | 22 | 6 | 3 | 17 | 8 | 17 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G3/8"x8 d2
tol. h14 22 h1 6 h2 3 l1 17 l2
±0.2 8 A/F 17 Material Brass | |||||||||||||||||||||||||||
P0182.G1/2-BR | G1/2" | 26 | 8 | 4 | 26 | 14 | 19 | Brass | |||||||||||||||||||
£ 3.13 per unit (click for quantity discounts) Ready to despatch 24 Need more? Please call us.
d1 x p G1/2" d2
tol. h14 26 h1 8 h2 4 l1 26 l2
±0.2 14 A/F 19 Material Brass | |||||||||||||||||||||||||||
P0182.G1/2x10-BR | G1/2"x10 | 26 | 8 | 4 | 22 | 10 | 19 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G1/2"x10 d2
tol. h14 26 h1 8 h2 4 l1 22 l2
±0.2 10 A/F 19 Material Brass | |||||||||||||||||||||||||||
P0182.G5/8-BR | G5/8" | 28 | 10 | 4 | 30 | 16 | 24 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G5/8" d2
tol. h14 28 h1 10 h2 4 l1 30 l2
±0.2 16 A/F 24 Material Brass | |||||||||||||||||||||||||||
P0182.G3/4-BR | G3/4" | 32 | 10 | 4 | 30 | 16 | 24 | Brass | |||||||||||||||||||
£ 4.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G3/4" d2
tol. h14 32 h1 10 h2 4 l1 30 l2
±0.2 16 A/F 24 Material Brass | |||||||||||||||||||||||||||
P0182.G3/4X12-BR | G3/4"x12 | 32 | 10 | 4 | 26 | 12 | 24 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G3/4"x12 d2
tol. h14 32 h1 10 h2 4 l1 26 l2
±0.2 12 A/F 24 Material Brass | |||||||||||||||||||||||||||
P0182.G7/8-BR | G7/8 | 32 | 10 | 4 | 26 | 12 | 24 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G7/8 d2
tol. h14 32 h1 10 h2 4 l1 26 l2
±0.2 12 A/F 24 Material Brass | |||||||||||||||||||||||||||
P0182.G1-BR | G1" | 39 | 11 | 5 | 32 | 16 | 27 | Brass | |||||||||||||||||||
£ 8.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1" d2
tol. h14 39 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material Brass | |||||||||||||||||||||||||||
P0182.G1-1/8-BR | G1-1/8" | 44 | 11 | 5 | 32 | 16 | 27 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G1-1/8" d2
tol. h14 44 h1 11 h2 5 l1 32 l2
±0.2 16 A/F 27 Material Brass | |||||||||||||||||||||||||||
P0182.G1-1/4-BR | G1-1/4" | 49 | 12 | 5 | 33 | 16 | 30 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G1-1/4" d2
tol. h14 49 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material Brass | |||||||||||||||||||||||||||
P0182.G1-1/2-BR | G1-1/2" | 55 | 12 | 5 | 33 | 16 | 30 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G1-1/2" d2
tol. h14 55 h1 12 h2 5 l1 33 l2
±0.2 16 A/F 30 Material Brass | |||||||||||||||||||||||||||
P0182.G1-3/4-BR | G1-3/4" | 62 | 15 | 5 | 40 | 20 | 36 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p G1-3/4" d2
tol. h14 62 h1 15 h2 5 l1 40 l2
±0.2 20 A/F 36 Material Brass | |||||||||||||||||||||||||||
P0182.G2-BR | G2" | 68 | 15 | 5 | 40 | 20 | 36 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p G2" d2
tol. h14 68 h1 15 h2 5 l1 40 l2
±0.2 20 A/F 36 Material Brass |
Steel (self-colour & zinc-plated), stainless steel (A2 & A4), and brass.
To DIN 910. Most metric screw plug threads are fine threads.
Inch threads beginning with "G" indicate BSPP (British Standard Pipe Parallel threads ISO 228).
Tightening torque is dependent on fluid, pressure, temperature, and material pairing
Also available on request with O rings (NBR, Viton, EPDM, Silicone etc),
permanent magnet, and polyamide melt seal under head.