Price & Availability | Article | Type | d1* | d2 tol. h7 | l1 tol. h14 | l2 | l3 | w1 | α ° | Static load C0 max. kN | ||||||||||||||||||
L1767.012 | Self Lub. | 12 | 22 | 32 | 20 | 1.30 | 7.6 | 78° | 8.2 | |||||||||||||||||||
£ 35.96 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Self Lub. d1* 12 d2
tol. h7 22 l1
tol. h14 32 l2 20 l3 1.30 w1 7.6 α
° 78° Static load C0
max.
kN 8.2 | ||||||||||||||||||||||||||||
L1767.016 | Self Lub. | 16 | 26 | 36 | 22 | 1.30 | 10.8 | 78° | 12.0 | |||||||||||||||||||
£ 39.60 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Self Lub. d1* 16 d2
tol. h7 26 l1
tol. h14 36 l2 22 l3 1.30 w1 10.8 α
° 78° Static load C0
max.
kN 12.0 | ||||||||||||||||||||||||||||
L1767.020 | Self Lub. | 20 | 32 | 45 | 28 | 1.60 | 10.8 | 60° | 18.0 | |||||||||||||||||||
£ 47.89 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Self Lub. d1* 20 d2
tol. h7 32 l1
tol. h14 45 l2 28 l3 1.60 w1 10.8 α
° 60° Static load C0
max.
kN 18.0 | ||||||||||||||||||||||||||||
L1767.025 | Self Lub. | 25 | 40 | 58 | 40 | 1.85 | 13.2 | 60° | 35.0 | |||||||||||||||||||
£ 52.30 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Self Lub. d1* 25 d2
tol. h7 40 l1
tol. h14 58 l2 40 l3 1.85 w1 13.2 α
° 60° Static load C0
max.
kN 35.0 | ||||||||||||||||||||||||||||
L1767.030 | Self Lub. | 30 | 47 | 68 | 48 | 1.85 | 14.2 | 50° | 43.0 | |||||||||||||||||||
£ 67.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Self Lub. d1* 30 d2
tol. h7 47 l1
tol. h14 68 l2 48 l3 1.85 w1 14.2 α
° 50° Static load C0
max.
kN 43.0 | ||||||||||||||||||||||||||||
L1767.040 | Self Lub. | 40 | 62 | 80 | 58 | 2.15 | 18.7 | 50° | 67.0 | |||||||||||||||||||
£ 92.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Self Lub. d1* 40 d2
tol. h7 62 l1
tol. h14 80 l2 58 l3 2.15 w1 18.7 α
° 50° Static load C0
max.
kN 67.0 | ||||||||||||||||||||||||||||
L1767.050 | Self Lub. | 50 | 75 | 100 | 72 | 2.65 | 23.8 | 50° | 106.0 | |||||||||||||||||||
£ 135.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Self Lub. d1* 50 d2
tol. h7 75 l1
tol. h14 100 l2 72 l3 2.65 w1 23.8 α
° 50° Static load C0
max.
kN 106.0 | ||||||||||||||||||||||||||||
L1767.060 | Self Lub. | 60 | 90 | 125 | 95 | 3.20 | 29.8 | 54° | 159.0 | |||||||||||||||||||
£ 210.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Self Lub. d1* 60 d2
tol. h7 90 l1
tol. h14 125 l2 95 l3 3.20 w1 29.8 α
° 54° Static load C0
max.
kN 159.0 | ||||||||||||||||||||||||||||
L1767.080 | Self Lub. | 80 | 120 | 165 | 125 | 4.20 | 38.4 | 54° | 277.0 | |||||||||||||||||||
£ 472.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Self Lub. d1* 80 d2
tol. h7 120 l1
tol. h14 165 l2 125 l3 4.20 w1 38.4 α
° 54° Static load C0
max.
kN 277.0 | ||||||||||||||||||||||||||||
L1767.012-SA | Self Lub/align | 12 | 22 | 32 | 20 | 1.30 | 7.6 | 78° | 8.2 | |||||||||||||||||||
£ 35.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Self Lub/align d1* 12 d2
tol. h7 22 l1
tol. h14 32 l2 20 l3 1.30 w1 7.6 α
° 78° Static load C0
max.
kN 8.2 | ||||||||||||||||||||||||||||
L1767.016-SA | Self Lub/align | 16 | 26 | 36 | 22 | 1.30 | 10.8 | 78° | 12.0 | |||||||||||||||||||
£ 39.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Self Lub/align d1* 16 d2
tol. h7 26 l1
tol. h14 36 l2 22 l3 1.30 w1 10.8 α
° 78° Static load C0
max.
kN 12.0 | ||||||||||||||||||||||||||||
L1767.020-SA | Self Lub/align | 20 | 32 | 45 | 28 | 1.60 | 10.8 | 60° | 18.0 | |||||||||||||||||||
£ 50.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Self Lub/align d1* 20 d2
tol. h7 32 l1
tol. h14 45 l2 28 l3 1.60 w1 10.8 α
° 60° Static load C0
max.
kN 18.0 | ||||||||||||||||||||||||||||
L1767.025-SA | Self Lub/align | 25 | 40 | 58 | 40 | 1.85 | 13.2 | 60° | 35.0 | |||||||||||||||||||
£ 52.30 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Self Lub/align d1* 25 d2
tol. h7 40 l1
tol. h14 58 l2 40 l3 1.85 w1 13.2 α
° 60° Static load C0
max.
kN 35.0 | ||||||||||||||||||||||||||||
L1767.030-SA | Self Lub/align | 30 | 47 | 68 | 48 | 1.85 | 14.2 | 50° | 43.0 | |||||||||||||||||||
£ 70.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Self Lub/align d1* 30 d2
tol. h7 47 l1
tol. h14 68 l2 48 l3 1.85 w1 14.2 α
° 50° Static load C0
max.
kN 43.0 | ||||||||||||||||||||||||||||
L1767.040-SA | Self Lub/align | 40 | 62 | 80 | 58 | 2.15 | 18.7 | 50° | 67.0 | |||||||||||||||||||
£ 92.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Self Lub/align d1* 40 d2
tol. h7 62 l1
tol. h14 80 l2 58 l3 2.15 w1 18.7 α
° 50° Static load C0
max.
kN 67.0 | ||||||||||||||||||||||||||||
L1767.050-SA | Self Lub/align | 50 | 75 | 100 | 72 | 2.65 | 23.8 | 50° | 106.0 | |||||||||||||||||||
£ 135.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Self Lub/align d1* 50 d2
tol. h7 75 l1
tol. h14 100 l2 72 l3 2.65 w1 23.8 α
° 50° Static load C0
max.
kN 106.0 | ||||||||||||||||||||||||||||
L1767.060-SA | Self Lub/align | 60 | 90 | 125 | 95 | 3.20 | 29.8 | 54° | 159.0 | |||||||||||||||||||
£ 210.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Self Lub/align d1* 60 d2
tol. h7 90 l1
tol. h14 125 l2 95 l3 3.20 w1 29.8 α
° 54° Static load C0
max.
kN 159.0 | ||||||||||||||||||||||||||||
L1767.080-SA | Self Lub/align | 80 | 120 | 165 | 125 | 4.20 | 38.4 | 54° | 277.0 | |||||||||||||||||||
£ 472.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Self Lub/align d1* 80 d2
tol. h7 120 l1
tol. h14 165 l2 125 l3 4.20 w1 38.4 α
° 54° Static load C0
max.
kN 277.0 |
Aluminium with aluminium-oxide ceramic coating (4-7µ). Hardness >80 HRC.
PTFE insert.
Concentricity is better than 15µ.
Available with or without seals, if seals are required, please contact our sales team.
Temperature range: -130°C to +200°C.
Can be run on hardened or soft steel shafts, tolerance h6, all part no. L1770-L1776.
Self lubricating versions can also be run on ceramic coated aluminium shafts (see part no. L1778).
Inverting (hanging upside down) open style bearing use is not recommended.
* Bore tolerances where d1 is:
12-16: +0,0, -0.04 to -0.07
20-30: +0.0, 0.05 to -0.07
40-60: +0.0, 0.05 to -0.09
80: +0.0, 0.12 to -0.17