Price & Availability | Article | d1 tol. h6 | d2 tol. h6 | l1 +0|-0.3 | d3 | l2 +0|-0.3 | l3 | No. of ball circuits | Dyn. load C max. N | Static load C0 max. N | Weight g | ||||||||||||||||||
L1706.005 | 5 | 12 | 22 | 11.5 | 14.5 | 1.10 | 4 | 200 | 260 | 12 | |||||||||||||||||||
£ 13.22 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
d1
tol. h6 5 d2
tol. h6 12 l1
+0|-0.3 22 d3 11.5 l2
+0|-0.3 14.5 l3 1.10 No. of ball circuits 4 Dyn. load C
max.
N 200 Static load C0
max.
N 260 Weight
g 12 | |||||||||||||||||||||||||||||
L1706.006-1 | 6 | 12 | 19 | 11.5 | 13.5 | 1.10 | 4 | 200 | 260 | 8 | |||||||||||||||||||
£ 10.66 per unit (click for quantity discounts) Ready to despatch 19 Need more? Please call us.
d1
tol. h6 6 d2
tol. h6 12 l1
+0|-0.3 19 d3 11.5 l2
+0|-0.3 13.5 l3 1.10 No. of ball circuits 4 Dyn. load C
max.
N 200 Static load C0
max.
N 260 Weight
g 8 | |||||||||||||||||||||||||||||
L1706.008 | 8 | 16 | 25 | 15.2 | 16.5 | 1.10 | 4 | 260 | 400 | 20 | |||||||||||||||||||
£ 12.54 per unit (click for quantity discounts) Ready to despatch 97 Need more? Please call us.
d1
tol. h6 8 d2
tol. h6 16 l1
+0|-0.3 25 d3 15.2 l2
+0|-0.3 16.5 l3 1.10 No. of ball circuits 4 Dyn. load C
max.
N 260 Static load C0
max.
N 400 Weight
g 20 | |||||||||||||||||||||||||||||
L1706.010-1 | 10 | 19 | 29 | 18.0 | 22.0 | 1.30 | 4 | 370 | 540 | 30 | |||||||||||||||||||
£ 13.51 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 10 d2
tol. h6 19 l1
+0|-0.3 29 d3 18.0 l2
+0|-0.3 22.0 l3 1.30 No. of ball circuits 4 Dyn. load C
max.
N 370 Static load C0
max.
N 540 Weight
g 30 | |||||||||||||||||||||||||||||
L1706.012 | 12 | 22 | 32 | 21.0 | 22.9 | 1.30 | 4 | 410 | 590 | 41 | |||||||||||||||||||
£ 14.84 per unit (click for quantity discounts) Ready to despatch 31 Need more? Please call us.
d1
tol. h6 12 d2
tol. h6 22 l1
+0|-0.3 32 d3 21.0 l2
+0|-0.3 22.9 l3 1.30 No. of ball circuits 4 Dyn. load C
max.
N 410 Static load C0
max.
N 590 Weight
g 41 | |||||||||||||||||||||||||||||
L1706.016 | 16 | 26 | 36 | 24.9 | 24.9 | 1.30 | 5 | 770 | 1170 | 57 | |||||||||||||||||||
£ 16.33 per unit (click for quantity discounts) Ready to despatch 51 Need more? Please call us.
d1
tol. h6 16 d2
tol. h6 26 l1
+0|-0.3 36 d3 24.9 l2
+0|-0.3 24.9 l3 1.30 No. of ball circuits 5 Dyn. load C
max.
N 770 Static load C0
max.
N 1170 Weight
g 57 | |||||||||||||||||||||||||||||
L1706.020 | 20 | 32 | 45 | 30.3 | 31.5 | 1.60 | 5 | 860 | 1370 | 91 | |||||||||||||||||||
£ 19.13 per unit (click for quantity discounts) Ready to despatch 315 Need more? Please call us.
d1
tol. h6 20 d2
tol. h6 32 l1
+0|-0.3 45 d3 30.3 l2
+0|-0.3 31.5 l3 1.60 No. of ball circuits 5 Dyn. load C
max.
N 860 Static load C0
max.
N 1370 Weight
g 91 | |||||||||||||||||||||||||||||
L1706.025 | 25 | 40 | 58 | 37.5 | 44.1 | 1.85 | 6 | 980 | 1560 | 215 | |||||||||||||||||||
£ 25.51 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
d1
tol. h6 25 d2
tol. h6 40 l1
+0|-0.3 58 d3 37.5 l2
+0|-0.3 44.1 l3 1.85 No. of ball circuits 6 Dyn. load C
max.
N 980 Static load C0
max.
N 1560 Weight
g 215 | |||||||||||||||||||||||||||||
L1706.030 | 30 | 47 | 68 | 44.5 | 52.1 | 1.85 | 6 | 1560 | 2740 | 325 | |||||||||||||||||||
£ 32.66 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
d1
tol. h6 30 d2
tol. h6 47 l1
+0|-0.3 68 d3 44.5 l2
+0|-0.3 52.1 l3 1.85 No. of ball circuits 6 Dyn. load C
max.
N 1560 Static load C0
max.
N 2740 Weight
g 325 | |||||||||||||||||||||||||||||
L1706.040 | 40 | 62 | 80 | 59.0 | 60.6 | 2.15 | 6 | 2150 | 4010 | 705 | |||||||||||||||||||
£ 45.60 per unit (click for quantity discounts) Ready to despatch 130 Need more? Please call us.
d1
tol. h6 40 d2
tol. h6 62 l1
+0|-0.3 80 d3 59.0 l2
+0|-0.3 60.6 l3 2.15 No. of ball circuits 6 Dyn. load C
max.
N 2150 Static load C0
max.
N 4010 Weight
g 705 | |||||||||||||||||||||||||||||
L1706.050 | 50 | 75 | 100 | 72.0 | 77.6 | 2.65 | 6 | 3820 | 7930 | 1130 | |||||||||||||||||||
£ 64.27 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 50 d2
tol. h6 75 l1
+0|-0.3 100 d3 72.0 l2
+0|-0.3 77.6 l3 2.65 No. of ball circuits 6 Dyn. load C
max.
N 3820 Static load C0
max.
N 7930 Weight
g 1130 | |||||||||||||||||||||||||||||
L1706.060 | 60 | 90 | 125 | 86.5 | 101.7 | 3.15 | 6 | 4700 | 9990 | 2220 | |||||||||||||||||||
£ 96.66 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 60 d2
tol. h6 90 l1
+0|-0.3 125 d3 86.5 l2
+0|-0.3 101.7 l3 3.15 No. of ball circuits 6 Dyn. load C
max.
N 4700 Static load C0
max.
N 9990 Weight
g 2220 |
Hardened and ground body from bearing steel. Single body resin retainer (POM). Supplied with nitrile rubber (NBR) end-seals -UU as standard.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6. Perpendicularity .A is better than 15µ.
For part numbers with -1 shaft tolerance required is g6. Temperature range: -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications up to 120°C - with no end seals. Please advise at time of ordering if this is required.
Superball linear bearings are also available (3 x load rating of standard bushings and 27 x travel life see part nos. L1740 and L1742.)
Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version no. L1709.