Price & Availability | Article | Size | No. of starts | d1 tol. 7H | Lead | Thread direction | Contact surface mm² | A/F tol. h11 | l1 +0.0|-0.2 | Weight kg | |||||||||||||||||||||
L1338.R08-015 | TR8x1.5 | 1 | 8 | 1.5 | Right | 100 | 15 | 12 | 0.014 | ||||||||||||||||||||||
£ 33.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR8x1.5 No. of starts 1 d1
tol. 7H 8 Lead 1.5 Thread direction Right Contact surface
mm² 100 A/F
tol. h11 15 l1
+0.0|-0.2 12 Weight
kg 0.014 | |||||||||||||||||||||||||||||||
L1338.R10-02 | TR10x 2 | 1 | 10 | 2 | Right | 150 | 17 | 15 | 0.022 | ||||||||||||||||||||||
£ 5.09 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR10x 2 No. of starts 1 d1
tol. 7H 10 Lead 2 Thread direction Right Contact surface
mm² 150 A/F
tol. h11 17 l1
+0.0|-0.2 15 Weight
kg 0.022 | |||||||||||||||||||||||||||||||
L1338.R10-04 | TR10x 4 | 2 | 10 | 4 | Right | 150 | 17 | 15 | 0.022 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Size TR10x 4 No. of starts 2 d1
tol. 7H 10 Lead 4 Thread direction Right Contact surface
mm² 150 A/F
tol. h11 17 l1
+0.0|-0.2 15 Weight
kg 0.022 | |||||||||||||||||||||||||||||||
L1338.R12-03 | TR12x 3 | 1 | 12 | 3 | Right | 210 | 19 | 18 | 0.032 | ||||||||||||||||||||||
£ 5.18 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR12x 3 No. of starts 1 d1
tol. 7H 12 Lead 3 Thread direction Right Contact surface
mm² 210 A/F
tol. h11 19 l1
+0.0|-0.2 18 Weight
kg 0.032 | |||||||||||||||||||||||||||||||
L1338.R12-06 | TR12x 6 | 2 | 12 | 6 | Right | 210 | 19 | 18 | 0.032 | ||||||||||||||||||||||
£ 7.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR12x 6 No. of starts 2 d1
tol. 7H 12 Lead 6 Thread direction Right Contact surface
mm² 210 A/F
tol. h11 19 l1
+0.0|-0.2 18 Weight
kg 0.032 | |||||||||||||||||||||||||||||||
L1338.R14-03 | TR14x 3 | 1 | 14 | 3 | Right | 285 | 22 | 21 | 0.049 | ||||||||||||||||||||||
£ 7.08 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR14x 3 No. of starts 1 d1
tol. 7H 14 Lead 3 Thread direction Right Contact surface
mm² 285 A/F
tol. h11 22 l1
+0.0|-0.2 21 Weight
kg 0.049 | |||||||||||||||||||||||||||||||
L1338.R14-06 | TR14x 6 | 2 | 14 | 6 | Right | 285 | 22 | 21 | 0.049 | ||||||||||||||||||||||
£ 11.10 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR14x 6 No. of starts 2 d1
tol. 7H 14 Lead 6 Thread direction Right Contact surface
mm² 285 A/F
tol. h11 22 l1
+0.0|-0.2 21 Weight
kg 0.049 | |||||||||||||||||||||||||||||||
L1338.R16-04 | TR16x 4 | 1 | 16 | 4 | Right | 365 | 24 | 24 | 0.065 | ||||||||||||||||||||||
£ 7.12 per unit (click for quantity discounts) Ready to despatch 29 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR16x 4 No. of starts 1 d1
tol. 7H 16 Lead 4 Thread direction Right Contact surface
mm² 365 A/F
tol. h11 24 l1
+0.0|-0.2 24 Weight
kg 0.065 | |||||||||||||||||||||||||||||||
L1338.R16-08 | TR16x 8 | 2 | 16 | 8 | Right | 365 | 24 | 24 | 0.065 | ||||||||||||||||||||||
£ 7.73 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR16x 8 No. of starts 2 d1
tol. 7H 16 Lead 8 Thread direction Right Contact surface
mm² 365 A/F
tol. h11 24 l1
+0.0|-0.2 24 Weight
kg 0.065 | |||||||||||||||||||||||||||||||
L1338.R18-04 | TR18x 4 | 1 | 18 | 4 | Right | 470 | 27 | 27 | 0.091 | ||||||||||||||||||||||
£ 8.80 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR18x 4 No. of starts 1 d1
tol. 7H 18 Lead 4 Thread direction Right Contact surface
mm² 470 A/F
tol. h11 27 l1
+0.0|-0.2 27 Weight
kg 0.091 | |||||||||||||||||||||||||||||||
L1338.R18-08 | TR18x 8 | 2 | 18 | 8 | Right | 470 | 27 | 27 | 0.091 | ||||||||||||||||||||||
£ 13.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR18x 8 No. of starts 2 d1
tol. 7H 18 Lead 8 Thread direction Right Contact surface
mm² 470 A/F
tol. h11 27 l1
+0.0|-0.2 27 Weight
kg 0.091 | |||||||||||||||||||||||||||||||
L1338.R20-04 | TR20x 4 | 1 | 20 | 4 | Right | 590 | 30 | 30 | 0.124 | ||||||||||||||||||||||
£ 8.94 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR20x 4 No. of starts 1 d1
tol. 7H 20 Lead 4 Thread direction Right Contact surface
mm² 590 A/F
tol. h11 30 l1
+0.0|-0.2 30 Weight
kg 0.124 | |||||||||||||||||||||||||||||||
L1338.R20-08 | TR20x 8 | 2 | 20 | 8 | Right | 590 | 30 | 30 | 0.124 | ||||||||||||||||||||||
£ 12.72 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR20x 8 No. of starts 2 d1
tol. 7H 20 Lead 8 Thread direction Right Contact surface
mm² 590 A/F
tol. h11 30 l1
+0.0|-0.2 30 Weight
kg 0.124 | |||||||||||||||||||||||||||||||
L1338.R22-05 | TR22x 5 | 1 | 22 | 5 | Right | 700 | 30 | 33 | 0.125 | ||||||||||||||||||||||
£ 11.17 per unit (click for quantity discounts) Ready to despatch 39 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR22x 5 No. of starts 1 d1
tol. 7H 22 Lead 5 Thread direction Right Contact surface
mm² 700 A/F
tol. h11 30 l1
+0.0|-0.2 33 Weight
kg 0.125 | |||||||||||||||||||||||||||||||
L1338.R22-10 | TR22x10 | 2 | 22 | 5 | Right | 700 | 30 | 33 | 0.125 | ||||||||||||||||||||||
£ 15.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR22x10 No. of starts 2 d1
tol. 7H 22 Lead 5 Thread direction Right Contact surface
mm² 700 A/F
tol. h11 30 l1
+0.0|-0.2 33 Weight
kg 0.125 | |||||||||||||||||||||||||||||||
L1338.R24-05 | TR24x 5 | 1 | 24 | 5 | Right | 845 | 36 | 36 | 0.219 | ||||||||||||||||||||||
£ 11.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR24x 5 No. of starts 1 d1
tol. 7H 24 Lead 5 Thread direction Right Contact surface
mm² 845 A/F
tol. h11 36 l1
+0.0|-0.2 36 Weight
kg 0.219 | |||||||||||||||||||||||||||||||
L1338.R24-10 | TR24x10 | 2 | 24 | 10 | Right | 845 | 36 | 36 | 0.219 | ||||||||||||||||||||||
£ 18.03 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR24x10 No. of starts 2 d1
tol. 7H 24 Lead 10 Thread direction Right Contact surface
mm² 845 A/F
tol. h11 36 l1
+0.0|-0.2 36 Weight
kg 0.219 | |||||||||||||||||||||||||||||||
L1338.R26-05 | TR26x 5 | 1 | 26 | 5 | Right | 1005 | 36 | 39 | 0.216 | ||||||||||||||||||||||
£ 14.96 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR26x 5 No. of starts 1 d1
tol. 7H 26 Lead 5 Thread direction Right Contact surface
mm² 1005 A/F
tol. h11 36 l1
+0.0|-0.2 39 Weight
kg 0.216 | |||||||||||||||||||||||||||||||
L1338.R26-10 | TR26x10 | 2 | 26 | 10 | Right | 1005 | 36 | 39 | 0.216 | ||||||||||||||||||||||
£ 13.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR26x10 No. of starts 2 d1
tol. 7H 26 Lead 10 Thread direction Right Contact surface
mm² 1005 A/F
tol. h11 36 l1
+0.0|-0.2 39 Weight
kg 0.216 | |||||||||||||||||||||||||||||||
L1338.R28-05 | TR28x 5 | 1 | 28 | 5 | Right | 1175 | 41 | 42 | 0.318 | ||||||||||||||||||||||
£ 14.84 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR28x 5 No. of starts 1 d1
tol. 7H 28 Lead 5 Thread direction Right Contact surface
mm² 1175 A/F
tol. h11 41 l1
+0.0|-0.2 42 Weight
kg 0.318 | |||||||||||||||||||||||||||||||
L1338.R28-10 | TR28x10 | 2 | 28 | 5 | Right | 1175 | 41 | 42 | 0.318 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Size TR28x10 No. of starts 2 d1
tol. 7H 28 Lead 5 Thread direction Right Contact surface
mm² 1175 A/F
tol. h11 41 l1
+0.0|-0.2 42 Weight
kg 0.318 | |||||||||||||||||||||||||||||||
L1338.R30-06 | TR30x 6 | 1 | 30 | 6 | Right | 1335 | 46 | 45 | 0.445 | ||||||||||||||||||||||
£ 16.87 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR30x 6 No. of starts 1 d1
tol. 7H 30 Lead 6 Thread direction Right Contact surface
mm² 1335 A/F
tol. h11 46 l1
+0.0|-0.2 45 Weight
kg 0.445 | |||||||||||||||||||||||||||||||
L1338.R30-12 | TR30x12 | 2 | 30 | 12 | Right | 1335 | 55 | 54 | 0.445 | ||||||||||||||||||||||
£ 28.66 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR30x12 No. of starts 2 d1
tol. 7H 30 Lead 12 Thread direction Right Contact surface
mm² 1335 A/F
tol. h11 55 l1
+0.0|-0.2 54 Weight
kg 0.445 | |||||||||||||||||||||||||||||||
L1338.R32-06 | TR32x 6 | 1 | 32 | 6 | Right | 1430 | 50 | 48 | 0.567 | ||||||||||||||||||||||
£ 22.52 per unit (click for quantity discounts) Ready to despatch 34 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR32x 6 No. of starts 1 d1
tol. 7H 32 Lead 6 Thread direction Right Contact surface
mm² 1430 A/F
tol. h11 50 l1
+0.0|-0.2 48 Weight
kg 0.567 | |||||||||||||||||||||||||||||||
L1338.R32-12 | TR32x12 | 2 | 32 | 6 | Right | 1430 | 50 | 48 | 0.567 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Size TR32x12 No. of starts 2 d1
tol. 7H 32 Lead 6 Thread direction Right Contact surface
mm² 1430 A/F
tol. h11 50 l1
+0.0|-0.2 48 Weight
kg 0.567 | |||||||||||||||||||||||||||||||
L1338.R36-06 | TR36x 6 | 1 | 36 | 6 | Right | 1950 | 55 | 54 | 0.708 | ||||||||||||||||||||||
£ 26.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR36x 6 No. of starts 1 d1
tol. 7H 36 Lead 6 Thread direction Right Contact surface
mm² 1950 A/F
tol. h11 55 l1
+0.0|-0.2 54 Weight
kg 0.708 | |||||||||||||||||||||||||||||||
L1338.R36-12 | TR36x12 | 2 | 36 | 12 | Right | 1950 | 55 | 54 | 0.708 | ||||||||||||||||||||||
£ 38.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR36x12 No. of starts 2 d1
tol. 7H 36 Lead 12 Thread direction Right Contact surface
mm² 1950 A/F
tol. h11 55 l1
+0.0|-0.2 54 Weight
kg 0.708 | |||||||||||||||||||||||||||||||
L1338.R40-07 | TR40x 7 | 1 | 40 | 7 | Right | 2400 | 60 | 60 | 0.893 | ||||||||||||||||||||||
£ 38.03 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR40x 7 No. of starts 1 d1
tol. 7H 40 Lead 7 Thread direction Right Contact surface
mm² 2400 A/F
tol. h11 60 l1
+0.0|-0.2 60 Weight
kg 0.893 | |||||||||||||||||||||||||||||||
L1338.R40-14 | TR40x14 | 2 | 40 | 14 | Right | 2400 | 60 | 60 | 0.893 | ||||||||||||||||||||||
£ 53.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR40x14 No. of starts 2 d1
tol. 7H 40 Lead 14 Thread direction Right Contact surface
mm² 2400 A/F
tol. h11 60 l1
+0.0|-0.2 60 Weight
kg 0.893 | |||||||||||||||||||||||||||||||
L1338.R44-07 | TR44x 7 | 1 | 44 | 7 | Right | 2940 | 65 | 66 | 1.538 | ||||||||||||||||||||||
£ 42.30 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR44x 7 No. of starts 1 d1
tol. 7H 44 Lead 7 Thread direction Right Contact surface
mm² 2940 A/F
tol. h11 65 l1
+0.0|-0.2 66 Weight
kg 1.538 | |||||||||||||||||||||||||||||||
L1338.R50-08 | TR50x 8 | 1 | 50 | 8 | Right | 3790 | 75 | 75 | 1.889 | ||||||||||||||||||||||
£ 113.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR50x 8 No. of starts 1 d1
tol. 7H 50 Lead 8 Thread direction Right Contact surface
mm² 3790 A/F
tol. h11 75 l1
+0.0|-0.2 75 Weight
kg 1.889 | |||||||||||||||||||||||||||||||
L1338.R60-09 | TR60x 9 | 1 | 60 | 9 | Right | 5490 | 90 | 90 | 3.227 | ||||||||||||||||||||||
£ 170.70 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR60x 9 No. of starts 1 d1
tol. 7H 60 Lead 9 Thread direction Right Contact surface
mm² 5490 A/F
tol. h11 90 l1
+0.0|-0.2 90 Weight
kg 3.227 | |||||||||||||||||||||||||||||||
L1338.L10-02 | TR10x2 | 1 | 10 | 2 | Left | 150 | 17 | 15 | 0.022 | ||||||||||||||||||||||
£ 7.67 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR10x2 No. of starts 1 d1
tol. 7H 10 Lead 2 Thread direction Left Contact surface
mm² 150 A/F
tol. h11 17 l1
+0.0|-0.2 15 Weight
kg 0.022 | |||||||||||||||||||||||||||||||
L1338.L12-03 | TR12x3 | 1 | 12 | 3 | Left | 210 | 19 | 18 | 0.032 | ||||||||||||||||||||||
£ 7.12 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR12x3 No. of starts 1 d1
tol. 7H 12 Lead 3 Thread direction Left Contact surface
mm² 210 A/F
tol. h11 19 l1
+0.0|-0.2 18 Weight
kg 0.032 | |||||||||||||||||||||||||||||||
L1338.L14-03 | TR14x3 | 1 | 14 | 3 | Left | 285 | 22 | 21 | 0.049 | ||||||||||||||||||||||
£ 11.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR14x3 No. of starts 1 d1
tol. 7H 14 Lead 3 Thread direction Left Contact surface
mm² 285 A/F
tol. h11 22 l1
+0.0|-0.2 21 Weight
kg 0.049 | |||||||||||||||||||||||||||||||
L1338.L16-04 | TR16x4 | 1 | 16 | 4 | Left | 365 | 24 | 24 | 0.065 | ||||||||||||||||||||||
£ 9.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR16x4 No. of starts 1 d1
tol. 7H 16 Lead 4 Thread direction Left Contact surface
mm² 365 A/F
tol. h11 24 l1
+0.0|-0.2 24 Weight
kg 0.065 | |||||||||||||||||||||||||||||||
L1338.L18-04 | TR18x4 | 1 | 18 | 4 | Left | 470 | 27 | 27 | 0.091 | ||||||||||||||||||||||
£ 13.12 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR18x4 No. of starts 1 d1
tol. 7H 18 Lead 4 Thread direction Left Contact surface
mm² 470 A/F
tol. h11 27 l1
+0.0|-0.2 27 Weight
kg 0.091 | |||||||||||||||||||||||||||||||
L1338.L20-04 | TR20x4 | 1 | 20 | 4 | Left | 590 | 30 | 30 | 0.124 | ||||||||||||||||||||||
£ 11.17 per unit (click for quantity discounts) Ready to despatch 52 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR20x4 No. of starts 1 d1
tol. 7H 20 Lead 4 Thread direction Left Contact surface
mm² 590 A/F
tol. h11 30 l1
+0.0|-0.2 30 Weight
kg 0.124 | |||||||||||||||||||||||||||||||
L1338.L22-05 | TR22x5 | 1 | 22 | 5 | Left | 700 | 30 | 33 | 0.125 | ||||||||||||||||||||||
£ 16.30 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR22x5 No. of starts 1 d1
tol. 7H 22 Lead 5 Thread direction Left Contact surface
mm² 700 A/F
tol. h11 30 l1
+0.0|-0.2 33 Weight
kg 0.125 | |||||||||||||||||||||||||||||||
L1338.L24-05 | TR24x5 | 1 | 24 | 5 | Left | 845 | 36 | 36 | 0.219 | ||||||||||||||||||||||
£ 13.93 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR24x5 No. of starts 1 d1
tol. 7H 24 Lead 5 Thread direction Left Contact surface
mm² 845 A/F
tol. h11 36 l1
+0.0|-0.2 36 Weight
kg 0.219 | |||||||||||||||||||||||||||||||
L1338.L26-05 | TR26x5 | 1 | 26 | 5 | Left | 1005 | 36 | 39 | 0.216 | ||||||||||||||||||||||
£ 18.98 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR26x5 No. of starts 1 d1
tol. 7H 26 Lead 5 Thread direction Left Contact surface
mm² 1005 A/F
tol. h11 36 l1
+0.0|-0.2 39 Weight
kg 0.216 | |||||||||||||||||||||||||||||||
L1338.L28-05 | TR28x5 | 1 | 28 | 5 | Left | 1175 | 41 | 42 | 0.318 | ||||||||||||||||||||||
£ 19.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR28x5 No. of starts 1 d1
tol. 7H 28 Lead 5 Thread direction Left Contact surface
mm² 1175 A/F
tol. h11 41 l1
+0.0|-0.2 42 Weight
kg 0.318 | |||||||||||||||||||||||||||||||
L1338.L30-06 | TR30x6 | 1 | 30 | 6 | Left | 1335 | 46 | 45 | 0.445 | ||||||||||||||||||||||
£ 21.43 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR30x6 No. of starts 1 d1
tol. 7H 30 Lead 6 Thread direction Left Contact surface
mm² 1335 A/F
tol. h11 46 l1
+0.0|-0.2 45 Weight
kg 0.445 | |||||||||||||||||||||||||||||||
L1338.L32-06 | TR32x6 | 1 | 32 | 6 | Left | 1430 | 50 | 48 | 0.567 | ||||||||||||||||||||||
£ 26.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR32x6 No. of starts 1 d1
tol. 7H 32 Lead 6 Thread direction Left Contact surface
mm² 1430 A/F
tol. h11 50 l1
+0.0|-0.2 48 Weight
kg 0.567 | |||||||||||||||||||||||||||||||
L1338.L36-06 | TR36x6 | 1 | 36 | 6 | Left | 1950 | 55 | 54 | 0.708 | ||||||||||||||||||||||
£ 30.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR36x6 No. of starts 1 d1
tol. 7H 36 Lead 6 Thread direction Left Contact surface
mm² 1950 A/F
tol. h11 55 l1
+0.0|-0.2 54 Weight
kg 0.708 | |||||||||||||||||||||||||||||||
L1338.L40-07 | TR40x7 | 1 | 40 | 7 | Left | 2400 | 60 | 60 | 0.893 | ||||||||||||||||||||||
£ 45.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR40x7 No. of starts 1 d1
tol. 7H 40 Lead 7 Thread direction Left Contact surface
mm² 2400 A/F
tol. h11 60 l1
+0.0|-0.2 60 Weight
kg 0.893 | |||||||||||||||||||||||||||||||
L1338.L44-07 | TR44x7 | 1 | 44 | 7 | Left | 2940 | 65 | 66 | 1.538 | ||||||||||||||||||||||
£ 46.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR44x7 No. of starts 1 d1
tol. 7H 44 Lead 7 Thread direction Left Contact surface
mm² 2940 A/F
tol. h11 65 l1
+0.0|-0.2 66 Weight
kg 1.538 | |||||||||||||||||||||||||||||||
L1338.L50-08 | TR50x8 | 1 | 50 | 8 | Left | 3790 | 75 | 75 | 1.889 | ||||||||||||||||||||||
£ 180.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR50x8 No. of starts 1 d1
tol. 7H 50 Lead 8 Thread direction Left Contact surface
mm² 3790 A/F
tol. h11 75 l1
+0.0|-0.2 75 Weight
kg 1.889 | |||||||||||||||||||||||||||||||
L1338.L60-09 | TR60x9 | 1 | 60 | 9 | Left | 5490 | 90 | 90 | 3.227 | ||||||||||||||||||||||
£ 226.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR60x9 No. of starts 1 d1
tol. 7H 60 Lead 9 Thread direction Left Contact surface
mm² 5490 A/F
tol. h11 90 l1
+0.0|-0.2 90 Weight
kg 3.227 |
Steel (EN10277-3, 11SMnPb37). Manufactured to ISO 2901/2903 (DIN103).
Used for low rotation speeds, manual control, for clamping or locking functions and for receiving dead weights.
The use of steel to steel contact surface is not suitable for motorised motion.
Standard nuts are right hand thread, single starts.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.