Price & Availability | Article | Size | No. of starts | d1 tol. 7H | Lead | Thread direction | Contact surface mm² | d2 tol. h10 | l1 | Weight kg | |||||||||||||||||||||
L1330.R08-015 | TR8x1.5 | 1 | 8 | 1.5 | Right | 150 | 18 | 16 | 0.029 | ||||||||||||||||||||||
£ 45.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR8x1.5 No. of starts 1 d1
tol. 7H 8 Lead 1.5 Thread direction Right Contact surface
mm² 150 d2
tol. h10 18 l1 16 Weight
kg 0.029 | |||||||||||||||||||||||||||||||
L1330.R10-02 | TR10x 2 | 1 | 10 | 2 | Right | 200 | 22 | 20 | 0.053 | ||||||||||||||||||||||
£ 10.98 per unit (click for quantity discounts) Ready to despatch 35 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR10x 2 No. of starts 1 d1
tol. 7H 10 Lead 2 Thread direction Right Contact surface
mm² 200 d2
tol. h10 22 l1 20 Weight
kg 0.053 | |||||||||||||||||||||||||||||||
L1330.R10-04 | TR10x 4 | 2 | 10 | 4 | Right | 200 | 22 | 20 | 0.053 | ||||||||||||||||||||||
£ 13.90 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR10x 4 No. of starts 2 d1
tol. 7H 10 Lead 4 Thread direction Right Contact surface
mm² 200 d2
tol. h10 22 l1 20 Weight
kg 0.053 | |||||||||||||||||||||||||||||||
L1330.R12-03 | TR12x 3 | 1 | 12 | 3 | Right | 280 | 26 | 24 | 0.083 | ||||||||||||||||||||||
£ 11.40 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR12x 3 No. of starts 1 d1
tol. 7H 12 Lead 3 Thread direction Right Contact surface
mm² 280 d2
tol. h10 26 l1 24 Weight
kg 0.083 | |||||||||||||||||||||||||||||||
L1330.R12-06 | TR12x 6 | 2 | 12 | 6 | Right | 280 | 26 | 24 | 0.083 | ||||||||||||||||||||||
£ 15.23 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR12x 6 No. of starts 2 d1
tol. 7H 12 Lead 6 Thread direction Right Contact surface
mm² 280 d2
tol. h10 26 l1 24 Weight
kg 0.083 | |||||||||||||||||||||||||||||||
L1330.R14-03 | TR14x 3 | 1 | 14 | 3 | Right | 380 | 30 | 28 | 0.135 | ||||||||||||||||||||||
£ 18.35 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR14x 3 No. of starts 1 d1
tol. 7H 14 Lead 3 Thread direction Right Contact surface
mm² 380 d2
tol. h10 30 l1 28 Weight
kg 0.135 | |||||||||||||||||||||||||||||||
L1330.R14-06 | TR14x 6 | 2 | 14 | 6 | Right | 380 | 30 | 28 | 0.135 | ||||||||||||||||||||||
£ 24.18 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR14x 6 No. of starts 2 d1
tol. 7H 14 Lead 6 Thread direction Right Contact surface
mm² 380 d2
tol. h10 30 l1 28 Weight
kg 0.135 | |||||||||||||||||||||||||||||||
L1330.R16-04 | TR16x 4 | 1 | 16 | 4 | Right | 490 | 36 | 32 | 0.232 | ||||||||||||||||||||||
£ 23.49 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR16x 4 No. of starts 1 d1
tol. 7H 16 Lead 4 Thread direction Right Contact surface
mm² 490 d2
tol. h10 36 l1 32 Weight
kg 0.232 | |||||||||||||||||||||||||||||||
L1330.R16-08 | TR16x 8 | 2 | 16 | 8 | Right | 490 | 36 | 32 | 0.232 | ||||||||||||||||||||||
£ 27.31 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR16x 8 No. of starts 2 d1
tol. 7H 16 Lead 8 Thread direction Right Contact surface
mm² 490 d2
tol. h10 36 l1 32 Weight
kg 0.232 | |||||||||||||||||||||||||||||||
L1330.R18-04 | TR18x 4 | 1 | 18 | 4 | Right | 630 | 40 | 36 | 0.320 | ||||||||||||||||||||||
£ 29.31 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR18x 4 No. of starts 1 d1
tol. 7H 18 Lead 4 Thread direction Right Contact surface
mm² 630 d2
tol. h10 40 l1 36 Weight
kg 0.320 | |||||||||||||||||||||||||||||||
L1330.R18-08 | TR18x 8 | 2 | 18 | 8 | Right | 630 | 40 | 36 | 0.320 | ||||||||||||||||||||||
£ 37.54 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR18x 8 No. of starts 2 d1
tol. 7H 18 Lead 8 Thread direction Right Contact surface
mm² 630 d2
tol. h10 40 l1 36 Weight
kg 0.320 | |||||||||||||||||||||||||||||||
L1330.R20-04 | TR20x 4 | 1 | 20 | 4 | Right | 790 | 45 | 40 | 0.455 | ||||||||||||||||||||||
£ 40.04 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR20x 4 No. of starts 1 d1
tol. 7H 20 Lead 4 Thread direction Right Contact surface
mm² 790 d2
tol. h10 45 l1 40 Weight
kg 0.455 | |||||||||||||||||||||||||||||||
L1330.R20-08 | TR20x 8 | 2 | 20 | 8 | Right | 790 | 45 | 40 | 0.455 | ||||||||||||||||||||||
£ 43.69 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR20x 8 No. of starts 2 d1
tol. 7H 20 Lead 8 Thread direction Right Contact surface
mm² 790 d2
tol. h10 45 l1 40 Weight
kg 0.455 | |||||||||||||||||||||||||||||||
L1330.R22-05 | TR22x 5 | 1 | 22 | 5 | Right | 940 | 45 | 44 | 0.480 | ||||||||||||||||||||||
£ 45.25 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR22x 5 No. of starts 1 d1
tol. 7H 22 Lead 5 Thread direction Right Contact surface
mm² 940 d2
tol. h10 45 l1 44 Weight
kg 0.480 | |||||||||||||||||||||||||||||||
L1330.R22-10 | TR22x10 | 2 | 22 | 10 | Right | 940 | 45 | 44 | 0.480 | ||||||||||||||||||||||
£ 54.47 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR22x10 No. of starts 2 d1
tol. 7H 22 Lead 10 Thread direction Right Contact surface
mm² 940 d2
tol. h10 45 l1 44 Weight
kg 0.480 | |||||||||||||||||||||||||||||||
L1330.R24-05 | TR24x 5 | 1 | 24 | 5 | Right | 1130 | 50 | 48 | 0.656 | ||||||||||||||||||||||
£ 55.67 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR24x 5 No. of starts 1 d1
tol. 7H 24 Lead 5 Thread direction Right Contact surface
mm² 1130 d2
tol. h10 50 l1 48 Weight
kg 0.656 | |||||||||||||||||||||||||||||||
L1330.R24-10 | TR24x10 | 2 | 24 | 10 | Right | 1130 | 50 | 48 | 0.656 | ||||||||||||||||||||||
£ 61.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR24x10 No. of starts 2 d1
tol. 7H 24 Lead 10 Thread direction Right Contact surface
mm² 1130 d2
tol. h10 50 l1 48 Weight
kg 0.656 | |||||||||||||||||||||||||||||||
L1330.R26-05 | TR26x 5 | 1 | 26 | 5 | Right | 1340 | 50 | 52 | 0.670 | ||||||||||||||||||||||
£ 66.89 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR26x 5 No. of starts 1 d1
tol. 7H 26 Lead 5 Thread direction Right Contact surface
mm² 1340 d2
tol. h10 50 l1 52 Weight
kg 0.670 | |||||||||||||||||||||||||||||||
L1330.R28-05 | TR28x 5 | 1 | 28 | 5 | Right | 2400 | 60 | 56 | 1.102 | ||||||||||||||||||||||
£ 92.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR28x 5 No. of starts 1 d1
tol. 7H 28 Lead 5 Thread direction Right Contact surface
mm² 2400 d2
tol. h10 60 l1 56 Weight
kg 1.102 | |||||||||||||||||||||||||||||||
L1330.R28-10 | TR28x10 | 2 | 28 | 10 | Right | 1570 | 60 | 56 | 1.102 | ||||||||||||||||||||||
£ 101.38 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR28x10 No. of starts 2 d1
tol. 7H 28 Lead 10 Thread direction Right Contact surface
mm² 1570 d2
tol. h10 60 l1 56 Weight
kg 1.102 | |||||||||||||||||||||||||||||||
L1330.R30-06 | TR30x 6 | 1 | 30 | 6 | Right | 1780 | 60 | 60 | 1.140 | ||||||||||||||||||||||
£ 89.15 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR30x 6 No. of starts 1 d1
tol. 7H 30 Lead 6 Thread direction Right Contact surface
mm² 1780 d2
tol. h10 60 l1 60 Weight
kg 1.140 | |||||||||||||||||||||||||||||||
L1330.R30-12 | TR30x12 | 2 | 30 | 12 | Right | 1780 | 60 | 60 | 1.140 | ||||||||||||||||||||||
£ 95.43 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR30x12 No. of starts 2 d1
tol. 7H 30 Lead 12 Thread direction Right Contact surface
mm² 1780 d2
tol. h10 60 l1 60 Weight
kg 1.140 | |||||||||||||||||||||||||||||||
L1330.R32-06 | TR32x 6 | 1 | 32 | 6 | Right | 1910 | 60 | 64 | 1.177 | ||||||||||||||||||||||
£ 103.73 per unit (click for quantity discounts) Ready to despatch 25 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR32x 6 No. of starts 1 d1
tol. 7H 32 Lead 6 Thread direction Right Contact surface
mm² 1910 d2
tol. h10 60 l1 64 Weight
kg 1.177 | |||||||||||||||||||||||||||||||
L1330.R32-12 | TR32x12 | 2 | 32 | 12 | Right | 1910 | 60 | 64 | 1.177 | ||||||||||||||||||||||
£ 113.03 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR32x12 No. of starts 2 d1
tol. 7H 32 Lead 12 Thread direction Right Contact surface
mm² 1910 d2
tol. h10 60 l1 64 Weight
kg 1.177 | |||||||||||||||||||||||||||||||
L1330.R36-06 | TR36x 6 | 1 | 36 | 6 | Right | 2610 | 75 | 72 | 2.189 | ||||||||||||||||||||||
£ 162.96 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR36x 6 No. of starts 1 d1
tol. 7H 36 Lead 6 Thread direction Right Contact surface
mm² 2610 d2
tol. h10 75 l1 72 Weight
kg 2.189 | |||||||||||||||||||||||||||||||
L1330.R36-12 | TR36x12 | 2 | 36 | 12 | Right | 2610 | 75 | 72 | 2.189 | ||||||||||||||||||||||
£ 172.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR36x12 No. of starts 2 d1
tol. 7H 36 Lead 12 Thread direction Right Contact surface
mm² 2610 d2
tol. h10 75 l1 72 Weight
kg 2.189 | |||||||||||||||||||||||||||||||
L1330.R40-07 | TR40x 7 | 1 | 40 | 7 | Right | 3210 | 80 | 80 | 2.725 | ||||||||||||||||||||||
£ 209.56 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR40x 7 No. of starts 1 d1
tol. 7H 40 Lead 7 Thread direction Right Contact surface
mm² 3210 d2
tol. h10 80 l1 80 Weight
kg 2.725 | |||||||||||||||||||||||||||||||
L1330.R40-14 | TR40x14 | 2 | 40 | 14 | Right | 3210 | 80 | 80 | 2.725 | ||||||||||||||||||||||
£ 215.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR40x14 No. of starts 2 d1
tol. 7H 40 Lead 14 Thread direction Right Contact surface
mm² 3210 d2
tol. h10 80 l1 80 Weight
kg 2.725 | |||||||||||||||||||||||||||||||
L1330.R44-07 | TR44x 7 | 1 | 44 | 7 | Right | 3920 | 80 | 88 | 2.815 | ||||||||||||||||||||||
£ 195.43 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR44x 7 No. of starts 1 d1
tol. 7H 44 Lead 7 Thread direction Right Contact surface
mm² 3920 d2
tol. h10 80 l1 88 Weight
kg 2.815 | |||||||||||||||||||||||||||||||
L1330.R50-08 | TR50x 8 | 1 | 50 | 8 | Right | 5060 | 90 | 100 | 4.014 | ||||||||||||||||||||||
£ 311.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR50x 8 No. of starts 1 d1
tol. 7H 50 Lead 8 Thread direction Right Contact surface
mm² 5060 d2
tol. h10 90 l1 100 Weight
kg 4.014 | |||||||||||||||||||||||||||||||
L1330.R60-09 | TR60x 9 | 1 | 60 | 9 | Right | 7320 | 100 | 120 | 5.150 | ||||||||||||||||||||||
£ 414.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR60x 9 No. of starts 1 d1
tol. 7H 60 Lead 9 Thread direction Right Contact surface
mm² 7320 d2
tol. h10 100 l1 120 Weight
kg 5.150 | |||||||||||||||||||||||||||||||
L1330.R70-10 | TR70x10 | 1 | 70 | 10 | Right | 10000 | 110 | 140 | 7.805 | ||||||||||||||||||||||
£ 587.10 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR70x10 No. of starts 1 d1
tol. 7H 70 Lead 10 Thread direction Right Contact surface
mm² 10000 d2
tol. h10 110 l1 140 Weight
kg 7.805 | |||||||||||||||||||||||||||||||
L1330.R80-10 | TR80x10 | 1 | 80 | 10 | Right | 12950 | 120 | 160 | 9.800 | ||||||||||||||||||||||
£ 558.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR80x10 No. of starts 1 d1
tol. 7H 80 Lead 10 Thread direction Right Contact surface
mm² 12950 d2
tol. h10 120 l1 160 Weight
kg 9.800 | |||||||||||||||||||||||||||||||
L1330.L10-02 | TR10x 2 | 1 | 10 | 2 | Left | 200 | 22 | 20 | 0.053 | ||||||||||||||||||||||
£ 14.00 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR10x 2 No. of starts 1 d1
tol. 7H 10 Lead 2 Thread direction Left Contact surface
mm² 200 d2
tol. h10 22 l1 20 Weight
kg 0.053 | |||||||||||||||||||||||||||||||
L1330.L12-03 | TR12x 3 | 1 | 12 | 3 | Left | 280 | 26 | 24 | 0.083 | ||||||||||||||||||||||
£ 12.54 per unit (click for quantity discounts) Ready to despatch 52 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR12x 3 No. of starts 1 d1
tol. 7H 12 Lead 3 Thread direction Left Contact surface
mm² 280 d2
tol. h10 26 l1 24 Weight
kg 0.083 | |||||||||||||||||||||||||||||||
L1330.L14-03 | TR14x 3 | 1 | 14 | 3 | Left | 380 | 30 | 28 | 0.136 | ||||||||||||||||||||||
£ 24.18 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR14x 3 No. of starts 1 d1
tol. 7H 14 Lead 3 Thread direction Left Contact surface
mm² 380 d2
tol. h10 30 l1 28 Weight
kg 0.136 | |||||||||||||||||||||||||||||||
L1330.L16-04 | TR16x 4 | 1 | 16 | 4 | Left | 490 | 36 | 32 | 0.232 | ||||||||||||||||||||||
£ 24.63 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR16x 4 No. of starts 1 d1
tol. 7H 16 Lead 4 Thread direction Left Contact surface
mm² 490 d2
tol. h10 36 l1 32 Weight
kg 0.232 | |||||||||||||||||||||||||||||||
L1330.L18-04 | TR18x 4 | 1 | 18 | 4 | Left | 630 | 40 | 36 | 0.320 | ||||||||||||||||||||||
£ 32.86 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR18x 4 No. of starts 1 d1
tol. 7H 18 Lead 4 Thread direction Left Contact surface
mm² 630 d2
tol. h10 40 l1 36 Weight
kg 0.320 | |||||||||||||||||||||||||||||||
L1330.L20-04 | TR20x 4 | 1 | 20 | 4 | Left | 790 | 45 | 40 | 0.455 | ||||||||||||||||||||||
£ 41.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR20x 4 No. of starts 1 d1
tol. 7H 20 Lead 4 Thread direction Left Contact surface
mm² 790 d2
tol. h10 45 l1 40 Weight
kg 0.455 | |||||||||||||||||||||||||||||||
L1330.L22-05 | TR22x 5 | 1 | 22 | 5 | Left | 940 | 45 | 44 | 0.480 | ||||||||||||||||||||||
£ 54.47 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR22x 5 No. of starts 1 d1
tol. 7H 22 Lead 5 Thread direction Left Contact surface
mm² 940 d2
tol. h10 45 l1 44 Weight
kg 0.480 | |||||||||||||||||||||||||||||||
L1330.L24-05 | TR24x 5 | 1 | 24 | 5 | Left | 1130 | 50 | 48 | 0.656 | ||||||||||||||||||||||
£ 56.61 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR24x 5 No. of starts 1 d1
tol. 7H 24 Lead 5 Thread direction Left Contact surface
mm² 1130 d2
tol. h10 50 l1 48 Weight
kg 0.656 | |||||||||||||||||||||||||||||||
L1330.L26-05 | TR26x 5 | 1 | 26 | 5 | Left | 1340 | 50 | 52 | 0.670 | ||||||||||||||||||||||
£ 75.25 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR26x 5 No. of starts 1 d1
tol. 7H 26 Lead 5 Thread direction Left Contact surface
mm² 1340 d2
tol. h10 50 l1 52 Weight
kg 0.670 | |||||||||||||||||||||||||||||||
L1330.L28-05 | TR28x 5 | 1 | 28 | 5 | Left | 2400 | 60 | 56 | 1.102 | ||||||||||||||||||||||
£ 101.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR28x 5 No. of starts 1 d1
tol. 7H 28 Lead 5 Thread direction Left Contact surface
mm² 2400 d2
tol. h10 60 l1 56 Weight
kg 1.102 | |||||||||||||||||||||||||||||||
L1330.L30-06 | TR30x 6 | 1 | 30 | 6 | Left | 1780 | 60 | 60 | 1.140 | ||||||||||||||||||||||
£ 95.43 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR30x 6 No. of starts 1 d1
tol. 7H 30 Lead 6 Thread direction Left Contact surface
mm² 1780 d2
tol. h10 60 l1 60 Weight
kg 1.140 | |||||||||||||||||||||||||||||||
L1330.L32-06 | TR32x 6 | 1 | 32 | 6 | Left | 1910 | 60 | 64 | 1.177 | ||||||||||||||||||||||
£ 113.03 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR32x 6 No. of starts 1 d1
tol. 7H 32 Lead 6 Thread direction Left Contact surface
mm² 1910 d2
tol. h10 60 l1 64 Weight
kg 1.177 | |||||||||||||||||||||||||||||||
L1330.L36-06 | TR36x 6 | 1 | 36 | 6 | Left | 2610 | 75 | 72 | 2.189 | ||||||||||||||||||||||
£ 172.27 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR36x 6 No. of starts 1 d1
tol. 7H 36 Lead 6 Thread direction Left Contact surface
mm² 2610 d2
tol. h10 75 l1 72 Weight
kg 2.189 | |||||||||||||||||||||||||||||||
L1330.L40-07 | TR40x 7 | 1 | 40 | 7 | Left | 3210 | 80 | 80 | 2.725 | ||||||||||||||||||||||
£ 215.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR40x 7 No. of starts 1 d1
tol. 7H 40 Lead 7 Thread direction Left Contact surface
mm² 3210 d2
tol. h10 80 l1 80 Weight
kg 2.725 | |||||||||||||||||||||||||||||||
L1330.L44-07 | TR44x 7 | 1 | 44 | 7 | Left | 3920 | 80 | 88 | 2.815 | ||||||||||||||||||||||
£ 208.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR44x 7 No. of starts 1 d1
tol. 7H 44 Lead 7 Thread direction Left Contact surface
mm² 3920 d2
tol. h10 80 l1 88 Weight
kg 2.815 | |||||||||||||||||||||||||||||||
L1330.L50-08 | TR50x 8 | 1 | 50 | 8 | Left | 5060 | 90 | 100 | 4.014 | ||||||||||||||||||||||
£ 352.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR50x 8 No. of starts 1 d1
tol. 7H 50 Lead 8 Thread direction Left Contact surface
mm² 5060 d2
tol. h10 90 l1 100 Weight
kg 4.014 | |||||||||||||||||||||||||||||||
L1330.L60-09 | TR60x 9 | 1 | 60 | 9 | Left | 7320 | 100 | 120 | 5.150 | ||||||||||||||||||||||
£ 459.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR60x 9 No. of starts 1 d1
tol. 7H 60 Lead 9 Thread direction Left Contact surface
mm² 7320 d2
tol. h10 100 l1 120 Weight
kg 5.150 | |||||||||||||||||||||||||||||||
L1330.L70-10 | TR70x10 | 1 | 70 | 10 | Left | 10000 | 110 | 140 | 7.805 | ||||||||||||||||||||||
£ 668.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR70x10 No. of starts 1 d1
tol. 7H 70 Lead 10 Thread direction Left Contact surface
mm² 10000 d2
tol. h10 110 l1 140 Weight
kg 7.805 | |||||||||||||||||||||||||||||||
L1330.L80-10 | TR80x10 | 1 | 80 | 10 | Left | 12950 | 120 | 160 | 9.800 | ||||||||||||||||||||||
£ 616.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR80x10 No. of starts 1 d1
tol. 7H 80 Lead 10 Thread direction Left Contact surface
mm² 12950 d2
tol. h10 120 l1 160 Weight
kg 9.800 |
Bronze (CuSn7ZnPb). To ISO 2901/2903 and DIN 103.
For manual or powered applications at low and medium rotation and under loads.
Standard nuts are right hand thread, single starts.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.