Price & Availability | Article | Size | No. of starts | d1 tol. 7H | Lead | Thread hand | Contact surface mm² | d2 tol. h9 | d3 tol. h11 | d4 | d5 | l1 ±0.2 | l2 +0.15|-0.0 | Weight kg | |||||||||||||||||||||
L1331.R08-015 | TR8x1.5 | 1 | 8 | 1.5 | Right | 170 | 18 | 35 | 26 | 6 | 20 | 7 | 0.135 | ||||||||||||||||||||||
£ 61.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR8x1.5 No. of starts 1 d1
tol. 7H 8 Lead 1.5 Thread hand Right Contact surface
mm² 170 d2
tol. h9 18 d3
tol. h11 35 d4 26 d5 6 l1
±0.2 20 l2
+0.15|-0.0 7 Weight
kg 0.135 | |||||||||||||||||||||||||||||||||||
L1331.R10-02 | TR10x 2 | 1 | 10 | 2 | Right | 250 | 25 | 42 | 34 | 5 | 25 | 10 | 0.164 | ||||||||||||||||||||||
£ 26.23 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR10x 2 No. of starts 1 d1
tol. 7H 10 Lead 2 Thread hand Right Contact surface
mm² 250 d2
tol. h9 25 d3
tol. h11 42 d4 34 d5 5 l1
±0.2 25 l2
+0.15|-0.0 10 Weight
kg 0.164 | |||||||||||||||||||||||||||||||||||
L1331.R10-04 | TR10x 4 | 2 | 10 | 4 | Right | 250 | 25 | 42 | 34 | 5 | 25 | 10 | 0.164 | ||||||||||||||||||||||
£ 36.46 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR10x 4 No. of starts 2 d1
tol. 7H 10 Lead 4 Thread hand Right Contact surface
mm² 250 d2
tol. h9 25 d3
tol. h11 42 d4 34 d5 5 l1
±0.2 25 l2
+0.15|-0.0 10 Weight
kg 0.164 | |||||||||||||||||||||||||||||||||||
L1331.R12-03 | TR12x 3 | 1 | 12 | 3 | Right | 400 | 28 | 48 | 38 | 6 | 35 | 12 | 0.266 | ||||||||||||||||||||||
£ 39.93 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR12x 3 No. of starts 1 d1
tol. 7H 12 Lead 3 Thread hand Right Contact surface
mm² 400 d2
tol. h9 28 d3
tol. h11 48 d4 38 d5 6 l1
±0.2 35 l2
+0.15|-0.0 12 Weight
kg 0.266 | |||||||||||||||||||||||||||||||||||
L1331.R12-06 | TR12x 6 | 2 | 12 | 6 | Right | 400 | 28 | 48 | 38 | 6 | 35 | 12 | 0.266 | ||||||||||||||||||||||
£ 43.55 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR12x 6 No. of starts 2 d1
tol. 7H 12 Lead 6 Thread hand Right Contact surface
mm² 400 d2
tol. h9 28 d3
tol. h11 48 d4 38 d5 6 l1
±0.2 35 l2
+0.15|-0.0 12 Weight
kg 0.266 | |||||||||||||||||||||||||||||||||||
L1331.R14-03 | TR14x 3 | 1 | 14 | 3 | Right | 460 | 28 | 48 | 38 | 6 | 35 | 12 | 0.258 | ||||||||||||||||||||||
£ 45.40 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR14x 3 No. of starts 1 d1
tol. 7H 14 Lead 3 Thread hand Right Contact surface
mm² 460 d2
tol. h9 28 d3
tol. h11 48 d4 38 d5 6 l1
±0.2 35 l2
+0.15|-0.0 12 Weight
kg 0.258 | |||||||||||||||||||||||||||||||||||
L1331.R14-06 | TR14x 6 | 2 | 14 | 6 | Right | 460 | 28 | 48 | 38 | 6 | 35 | 12 | 0.258 | ||||||||||||||||||||||
£ 51.04 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR14x 6 No. of starts 2 d1
tol. 7H 14 Lead 6 Thread hand Right Contact surface
mm² 460 d2
tol. h9 28 d3
tol. h11 48 d4 38 d5 6 l1
±0.2 35 l2
+0.15|-0.0 12 Weight
kg 0.258 | |||||||||||||||||||||||||||||||||||
L1331.R16-04 | TR16x 4 | 1 | 16 | 4 | Right | 530 | 28 | 48 | 38 | 6 | 35 | 12 | 0.244 | ||||||||||||||||||||||
£ 39.63 per unit (click for quantity discounts) Ready to despatch 29 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR16x 4 No. of starts 1 d1
tol. 7H 16 Lead 4 Thread hand Right Contact surface
mm² 530 d2
tol. h9 28 d3
tol. h11 48 d4 38 d5 6 l1
±0.2 35 l2
+0.15|-0.0 12 Weight
kg 0.244 | |||||||||||||||||||||||||||||||||||
L1331.R16-08 | TR16x 8 | 2 | 16 | 8 | Right | 530 | 28 | 48 | 38 | 6 | 35 | 12 | 0.244 | ||||||||||||||||||||||
£ 43.24 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR16x 8 No. of starts 2 d1
tol. 7H 16 Lead 8 Thread hand Right Contact surface
mm² 530 d2
tol. h9 28 d3
tol. h11 48 d4 38 d5 6 l1
±0.2 35 l2
+0.15|-0.0 12 Weight
kg 0.244 | |||||||||||||||||||||||||||||||||||
L1331.R18-04 | TR18x 4 | 1 | 18 | 4 | Right | 610 | 28 | 48 | 38 | 6 | 35 | 12 | 0.228 | ||||||||||||||||||||||
£ 39.39 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR18x 4 No. of starts 1 d1
tol. 7H 18 Lead 4 Thread hand Right Contact surface
mm² 610 d2
tol. h9 28 d3
tol. h11 48 d4 38 d5 6 l1
±0.2 35 l2
+0.15|-0.0 12 Weight
kg 0.228 | |||||||||||||||||||||||||||||||||||
L1331.R18-08 | TR18x 8 | 2 | 18 | 8 | Right | 610 | 28 | 48 | 38 | 6 | 35 | 12 | 0.228 | ||||||||||||||||||||||
£ 43.00 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR18x 8 No. of starts 2 d1
tol. 7H 18 Lead 8 Thread hand Right Contact surface
mm² 610 d2
tol. h9 28 d3
tol. h11 48 d4 38 d5 6 l1
±0.2 35 l2
+0.15|-0.0 12 Weight
kg 0.228 | |||||||||||||||||||||||||||||||||||
L1331.R20-04 | TR20x 4 | 1 | 20 | 4 | Right | 870 | 32 | 55 | 45 | 7 | 44 | 12 | 0.346 | ||||||||||||||||||||||
£ 57.37 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR20x 4 No. of starts 1 d1
tol. 7H 20 Lead 4 Thread hand Right Contact surface
mm² 870 d2
tol. h9 32 d3
tol. h11 55 d4 45 d5 7 l1
±0.2 44 l2
+0.15|-0.0 12 Weight
kg 0.346 | |||||||||||||||||||||||||||||||||||
L1331.R20-08 | TR20x 8 | 2 | 20 | 8 | Right | 870 | 32 | 55 | 45 | 7 | 44 | 12 | 0.346 | ||||||||||||||||||||||
£ 59.76 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR20x 8 No. of starts 2 d1
tol. 7H 20 Lead 8 Thread hand Right Contact surface
mm² 870 d2
tol. h9 32 d3
tol. h11 55 d4 45 d5 7 l1
±0.2 44 l2
+0.15|-0.0 12 Weight
kg 0.346 | |||||||||||||||||||||||||||||||||||
L1331.R22-05 | TR22x 5 | 1 | 22 | 5 | Right | 1030 | 32 | 55 | 45 | 7 | 44 | 12 | 0.322 | ||||||||||||||||||||||
£ 59.21 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR22x 5 No. of starts 1 d1
tol. 7H 22 Lead 5 Thread hand Right Contact surface
mm² 1030 d2
tol. h9 32 d3
tol. h11 55 d4 45 d5 7 l1
±0.2 44 l2
+0.15|-0.0 12 Weight
kg 0.322 | |||||||||||||||||||||||||||||||||||
L1331.R22-10 | TR22x10 | 2 | 22 | 10 | Right | 1030 | 32 | 55 | 45 | 7 | 44 | 12 | 0.322 | ||||||||||||||||||||||
£ 68.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR22x10 No. of starts 2 d1
tol. 7H 22 Lead 10 Thread hand Right Contact surface
mm² 1030 d2
tol. h9 32 d3
tol. h11 55 d4 45 d5 7 l1
±0.2 44 l2
+0.15|-0.0 12 Weight
kg 0.322 | |||||||||||||||||||||||||||||||||||
L1331.R24-05 | TR24x 5 | 1 | 24 | 5 | Right | 1040 | 32 | 55 | 45 | 7 | 44 | 12 | 0.304 | ||||||||||||||||||||||
£ 52.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR24x 5 No. of starts 1 d1
tol. 7H 24 Lead 5 Thread hand Right Contact surface
mm² 1040 d2
tol. h9 32 d3
tol. h11 55 d4 45 d5 7 l1
±0.2 44 l2
+0.15|-0.0 12 Weight
kg 0.304 | |||||||||||||||||||||||||||||||||||
L1331.R24-10 | TR24x10 | 2 | 24 | 10 | Right | 1040 | 32 | 55 | 45 | 7 | 44 | 12 | 0.304 | ||||||||||||||||||||||
£ 56.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR24x10 No. of starts 2 d1
tol. 7H 24 Lead 10 Thread hand Right Contact surface
mm² 1040 d2
tol. h9 32 d3
tol. h11 55 d4 45 d5 7 l1
±0.2 44 l2
+0.15|-0.0 12 Weight
kg 0.304 | |||||||||||||||||||||||||||||||||||
L1331.R26-05 | TR26x 5 | 1 | 26 | 5 | Right | 1280 | 38 | 62 | 50 | 7 | 46 | 14 | 0.474 | ||||||||||||||||||||||
£ 79.32 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR26x 5 No. of starts 1 d1
tol. 7H 26 Lead 5 Thread hand Right Contact surface
mm² 1280 d2
tol. h9 38 d3
tol. h11 62 d4 50 d5 7 l1
±0.2 46 l2
+0.15|-0.0 14 Weight
kg 0.474 | |||||||||||||||||||||||||||||||||||
L1331.R26-10 | TR26x10 | 2 | 26 | 10 | Right | 1280 | 38 | 62 | 50 | 7 | 46 | 14 | 0.474 | ||||||||||||||||||||||
£ 65.13 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR26x10 No. of starts 2 d1
tol. 7H 26 Lead 10 Thread hand Right Contact surface
mm² 1280 d2
tol. h9 38 d3
tol. h11 62 d4 50 d5 7 l1
±0.2 46 l2
+0.15|-0.0 14 Weight
kg 0.474 | |||||||||||||||||||||||||||||||||||
L1331.R28-05 | TR28x 5 | 1 | 28 | 5 | Right | 1200 | 38 | 62 | 50 | 7 | 46 | 14 | 0.442 | ||||||||||||||||||||||
£ 75.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR28x 5 No. of starts 1 d1
tol. 7H 28 Lead 5 Thread hand Right Contact surface
mm² 1200 d2
tol. h9 38 d3
tol. h11 62 d4 50 d5 7 l1
±0.2 46 l2
+0.15|-0.0 14 Weight
kg 0.442 | |||||||||||||||||||||||||||||||||||
L1331.R28-10 | TR28x10 | 2 | 28 | 10 | Right | 1200 | 38 | 62 | 50 | 7 | 46 | 14 | 0.442 | ||||||||||||||||||||||
£ 84.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR28x10 No. of starts 2 d1
tol. 7H 28 Lead 10 Thread hand Right Contact surface
mm² 1200 d2
tol. h9 38 d3
tol. h11 62 d4 50 d5 7 l1
±0.2 46 l2
+0.15|-0.0 14 Weight
kg 0.442 | |||||||||||||||||||||||||||||||||||
L1331.R30-06 | TR30x 6 | 1 | 30 | 6 | Right | 1370 | 38 | 62 | 50 | 7 | 46 | 14 | 0.408 | ||||||||||||||||||||||
£ 71.51 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR30x 6 No. of starts 1 d1
tol. 7H 30 Lead 6 Thread hand Right Contact surface
mm² 1370 d2
tol. h9 38 d3
tol. h11 62 d4 50 d5 7 l1
±0.2 46 l2
+0.15|-0.0 14 Weight
kg 0.408 | |||||||||||||||||||||||||||||||||||
L1331.R30-12 | TR30x12 | 2 | 30 | 12 | Right | 1370 | 38 | 62 | 50 | 7 | 46 | 14 | 0.408 | ||||||||||||||||||||||
£ 75.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR30x12 No. of starts 2 d1
tol. 7H 30 Lead 12 Thread hand Right Contact surface
mm² 1370 d2
tol. h9 38 d3
tol. h11 62 d4 50 d5 7 l1
±0.2 46 l2
+0.15|-0.0 14 Weight
kg 0.408 | |||||||||||||||||||||||||||||||||||
L1331.R32-06 | TR32x 6 | 1 | 32 | 6 | Right | 1710 | 45 | 70 | 58 | 7 | 54 | 16 | 0.706 | ||||||||||||||||||||||
£ 101.57 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR32x 6 No. of starts 1 d1
tol. 7H 32 Lead 6 Thread hand Right Contact surface
mm² 1710 d2
tol. h9 45 d3
tol. h11 70 d4 58 d5 7 l1
±0.2 54 l2
+0.15|-0.0 16 Weight
kg 0.706 | |||||||||||||||||||||||||||||||||||
L1331.R32-12 | TR32x12 | 2 | 32 | 12 | Right | 1710 | 45 | 70 | 58 | 7 | 54 | 16 | 0.706 | ||||||||||||||||||||||
£ 110.63 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR32x12 No. of starts 2 d1
tol. 7H 32 Lead 12 Thread hand Right Contact surface
mm² 1710 d2
tol. h9 45 d3
tol. h11 70 d4 58 d5 7 l1
±0.2 54 l2
+0.15|-0.0 16 Weight
kg 0.706 | |||||||||||||||||||||||||||||||||||
L1331.R36-06 | TR36x 6 | 1 | 36 | 6 | Right | 1950 | 45 | 70 | 58 | 7 | 54 | 16 | 0.606 | ||||||||||||||||||||||
£ 99.90 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR36x 6 No. of starts 1 d1
tol. 7H 36 Lead 6 Thread hand Right Contact surface
mm² 1950 d2
tol. h9 45 d3
tol. h11 70 d4 58 d5 7 l1
±0.2 54 l2
+0.15|-0.0 16 Weight
kg 0.606 | |||||||||||||||||||||||||||||||||||
L1331.R36-12 | TR36x12 | 2 | 36 | 12 | Right | 1950 | 45 | 70 | 58 | 7 | 54 | 16 | 0.606 | ||||||||||||||||||||||
£ 109.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR36x12 No. of starts 2 d1
tol. 7H 36 Lead 12 Thread hand Right Contact surface
mm² 1950 d2
tol. h9 45 d3
tol. h11 70 d4 58 d5 7 l1
±0.2 54 l2
+0.15|-0.0 16 Weight
kg 0.606 | |||||||||||||||||||||||||||||||||||
L1331.R40-07 | TR40x 7 | 1 | 40 | 7 | Right | 2650 | 63 | 95 | 78 | 9 | 66 | 16 | 1.700 | ||||||||||||||||||||||
£ 187.13 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR40x 7 No. of starts 1 d1
tol. 7H 40 Lead 7 Thread hand Right Contact surface
mm² 2650 d2
tol. h9 63 d3
tol. h11 95 d4 78 d5 9 l1
±0.2 66 l2
+0.15|-0.0 16 Weight
kg 1.700 | |||||||||||||||||||||||||||||||||||
L1331.R40-14 | TR40x14 | 2 | 40 | 14 | Right | 2650 | 63 | 95 | 78 | 9 | 66 | 16 | 1.700 | ||||||||||||||||||||||
£ 190.35 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR40x14 No. of starts 2 d1
tol. 7H 40 Lead 14 Thread hand Right Contact surface
mm² 2650 d2
tol. h9 63 d3
tol. h11 95 d4 78 d5 9 l1
±0.2 66 l2
+0.15|-0.0 16 Weight
kg 1.700 | |||||||||||||||||||||||||||||||||||
L1331.R44-07 | TR44x 7 | 1 | 44 | 7 | Right | 2940 | 63 | 95 | 78 | 9 | 66 | 16 | 1.524 | ||||||||||||||||||||||
£ 216.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR44x 7 No. of starts 1 d1
tol. 7H 44 Lead 7 Thread hand Right Contact surface
mm² 2940 d2
tol. h9 63 d3
tol. h11 95 d4 78 d5 9 l1
±0.2 66 l2
+0.15|-0.0 16 Weight
kg 1.524 | |||||||||||||||||||||||||||||||||||
L1331.R50-08 | TR50x 8 | 1 | 50 | 8 | Right | 4540 | 72 | 110 | 90 | 11 | 75 | 18 | 2.324 | ||||||||||||||||||||||
£ 315.36 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR50x 8 No. of starts 1 d1
tol. 7H 50 Lead 8 Thread hand Right Contact surface
mm² 4540 d2
tol. h9 72 d3
tol. h11 110 d4 90 d5 11 l1
±0.2 75 l2
+0.15|-0.0 18 Weight
kg 2.324 | |||||||||||||||||||||||||||||||||||
L1331.R60-09 | TR60x 9 | 1 | 60 | 9 | Right | 5490 | 88 | 130 | 110 | 13 | 90 | 20 | 3.942 | ||||||||||||||||||||||
£ 506.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR60x 9 No. of starts 1 d1
tol. 7H 60 Lead 9 Thread hand Right Contact surface
mm² 5490 d2
tol. h9 88 d3
tol. h11 130 d4 110 d5 13 l1
±0.2 90 l2
+0.15|-0.0 20 Weight
kg 3.942 | |||||||||||||||||||||||||||||||||||
L1331.R70-10 | TR70x10 | 1 | 70 | 10 | Right | 7500 | 95 | 140 | 120 | 13 | 105 | 22 | 4.465 | ||||||||||||||||||||||
£ 711.53 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR70x10 No. of starts 1 d1
tol. 7H 70 Lead 10 Thread hand Right Contact surface
mm² 7500 d2
tol. h9 95 d3
tol. h11 140 d4 120 d5 13 l1
±0.2 105 l2
+0.15|-0.0 22 Weight
kg 4.465 | |||||||||||||||||||||||||||||||||||
L1331.L10-02 | TR10x 2 | 1 | 10 | 2 | Left | 250 | 25 | 42 | 34 | 5 | 25 | 10 | 0.164 | ||||||||||||||||||||||
£ 29.46 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR10x 2 No. of starts 1 d1
tol. 7H 10 Lead 2 Thread hand Left Contact surface
mm² 250 d2
tol. h9 25 d3
tol. h11 42 d4 34 d5 5 l1
±0.2 25 l2
+0.15|-0.0 10 Weight
kg 0.164 | |||||||||||||||||||||||||||||||||||
L1331.L12-03 | TR12x 3 | 1 | 12 | 3 | Left | 400 | 28 | 48 | 38 | 6 | 35 | 12 | 0.266 | ||||||||||||||||||||||
£ 43.55 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR12x 3 No. of starts 1 d1
tol. 7H 12 Lead 3 Thread hand Left Contact surface
mm² 400 d2
tol. h9 28 d3
tol. h11 48 d4 38 d5 6 l1
±0.2 35 l2
+0.15|-0.0 12 Weight
kg 0.266 | |||||||||||||||||||||||||||||||||||
L1331.L14-03 | TR14x 3 | 1 | 14 | 3 | Left | 460 | 28 | 48 | 38 | 6 | 35 | 12 | 0.258 | ||||||||||||||||||||||
£ 51.04 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR14x 3 No. of starts 1 d1
tol. 7H 14 Lead 3 Thread hand Left Contact surface
mm² 460 d2
tol. h9 28 d3
tol. h11 48 d4 38 d5 6 l1
±0.2 35 l2
+0.15|-0.0 12 Weight
kg 0.258 | |||||||||||||||||||||||||||||||||||
L1331.L16-04 | TR16x 4 | 1 | 16 | 4 | Left | 530 | 28 | 48 | 38 | 6 | 35 | 12 | 0.244 | ||||||||||||||||||||||
£ 52.40 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR16x 4 No. of starts 1 d1
tol. 7H 16 Lead 4 Thread hand Left Contact surface
mm² 530 d2
tol. h9 28 d3
tol. h11 48 d4 38 d5 6 l1
±0.2 35 l2
+0.15|-0.0 12 Weight
kg 0.244 | |||||||||||||||||||||||||||||||||||
L1331.L18-04 | TR18x 4 | 1 | 18 | 4 | Left | 610 | 28 | 48 | 38 | 6 | 35 | 12 | 0.228 | ||||||||||||||||||||||
£ 43.00 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR18x 4 No. of starts 1 d1
tol. 7H 18 Lead 4 Thread hand Left Contact surface
mm² 610 d2
tol. h9 28 d3
tol. h11 48 d4 38 d5 6 l1
±0.2 35 l2
+0.15|-0.0 12 Weight
kg 0.228 | |||||||||||||||||||||||||||||||||||
L1331.L20-04 | TR20x 4 | 1 | 20 | 4 | Left | 870 | 32 | 55 | 45 | 7 | 44 | 12 | 0.346 | ||||||||||||||||||||||
£ 76.69 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR20x 4 No. of starts 1 d1
tol. 7H 20 Lead 4 Thread hand Left Contact surface
mm² 870 d2
tol. h9 32 d3
tol. h11 55 d4 45 d5 7 l1
±0.2 44 l2
+0.15|-0.0 12 Weight
kg 0.346 | |||||||||||||||||||||||||||||||||||
L1331.L22-05 | TR22x 5 | 1 | 22 | 5 | Left | 1030 | 32 | 55 | 45 | 7 | 44 | 12 | 0.322 | ||||||||||||||||||||||
£ 68.63 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR22x 5 No. of starts 1 d1
tol. 7H 22 Lead 5 Thread hand Left Contact surface
mm² 1030 d2
tol. h9 32 d3
tol. h11 55 d4 45 d5 7 l1
±0.2 44 l2
+0.15|-0.0 12 Weight
kg 0.322 | |||||||||||||||||||||||||||||||||||
L1331.L24-05 | TR24x 5 | 1 | 24 | 5 | Left | 1040 | 32 | 55 | 45 | 7 | 44 | 12 | 0.304 | ||||||||||||||||||||||
£ 56.54 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR24x 5 No. of starts 1 d1
tol. 7H 24 Lead 5 Thread hand Left Contact surface
mm² 1040 d2
tol. h9 32 d3
tol. h11 55 d4 45 d5 7 l1
±0.2 44 l2
+0.15|-0.0 12 Weight
kg 0.304 | |||||||||||||||||||||||||||||||||||
L1331.L26-05 | TR26x 5 | 1 | 26 | 5 | Left | 1280 | 38 | 62 | 50 | 7 | 46 | 14 | 0.474 | ||||||||||||||||||||||
£ 88.10 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR26x 5 No. of starts 1 d1
tol. 7H 26 Lead 5 Thread hand Left Contact surface
mm² 1280 d2
tol. h9 38 d3
tol. h11 62 d4 50 d5 7 l1
±0.2 46 l2
+0.15|-0.0 14 Weight
kg 0.474 | |||||||||||||||||||||||||||||||||||
L1331.L28-05 | TR28x 5 | 1 | 28 | 5 | Left | 1200 | 38 | 62 | 50 | 7 | 46 | 14 | 0.442 | ||||||||||||||||||||||
£ 84.42 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR28x 5 No. of starts 1 d1
tol. 7H 28 Lead 5 Thread hand Left Contact surface
mm² 1200 d2
tol. h9 38 d3
tol. h11 62 d4 50 d5 7 l1
±0.2 46 l2
+0.15|-0.0 14 Weight
kg 0.442 | |||||||||||||||||||||||||||||||||||
L1331.L30-06 | TR30x 6 | 1 | 30 | 6 | Left | 1370 | 38 | 62 | 50 | 7 | 46 | 14 | 0.408 | ||||||||||||||||||||||
£ 75.04 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR30x 6 No. of starts 1 d1
tol. 7H 30 Lead 6 Thread hand Left Contact surface
mm² 1370 d2
tol. h9 38 d3
tol. h11 62 d4 50 d5 7 l1
±0.2 46 l2
+0.15|-0.0 14 Weight
kg 0.408 | |||||||||||||||||||||||||||||||||||
L1331.L32-06 | TR32x 6 | 1 | 32 | 6 | Left | 1710 | 45 | 70 | 58 | 7 | 54 | 16 | 0.706 | ||||||||||||||||||||||
£ 110.63 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR32x 6 No. of starts 1 d1
tol. 7H 32 Lead 6 Thread hand Left Contact surface
mm² 1710 d2
tol. h9 45 d3
tol. h11 70 d4 58 d5 7 l1
±0.2 54 l2
+0.15|-0.0 16 Weight
kg 0.706 | |||||||||||||||||||||||||||||||||||
L1331.L36-06 | TR36x 6 | 1 | 36 | 6 | Left | 1950 | 45 | 70 | 58 | 7 | 54 | 16 | 0.606 | ||||||||||||||||||||||
£ 109.49 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR36x 6 No. of starts 1 d1
tol. 7H 36 Lead 6 Thread hand Left Contact surface
mm² 1950 d2
tol. h9 45 d3
tol. h11 70 d4 58 d5 7 l1
±0.2 54 l2
+0.15|-0.0 16 Weight
kg 0.606 | |||||||||||||||||||||||||||||||||||
L1331.L40-07 | TR40x 7 | 1 | 40 | 7 | Left | 2650 | 63 | 95 | 78 | 9 | 66 | 16 | 1.700 | ||||||||||||||||||||||
£ 190.35 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR40x 7 No. of starts 1 d1
tol. 7H 40 Lead 7 Thread hand Left Contact surface
mm² 2650 d2
tol. h9 63 d3
tol. h11 95 d4 78 d5 9 l1
±0.2 66 l2
+0.15|-0.0 16 Weight
kg 1.700 | |||||||||||||||||||||||||||||||||||
L1331.L44-07 | TR44x 7 | 1 | 44 | 7 | Left | 2940 | 63 | 95 | 78 | 9 | 66 | 16 | 1.524 | ||||||||||||||||||||||
£ 224.45 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR44x 7 No. of starts 1 d1
tol. 7H 44 Lead 7 Thread hand Left Contact surface
mm² 2940 d2
tol. h9 63 d3
tol. h11 95 d4 78 d5 9 l1
±0.2 66 l2
+0.15|-0.0 16 Weight
kg 1.524 | |||||||||||||||||||||||||||||||||||
L1331.L50-08 | TR50x 8 | 1 | 50 | 8 | Left | 4540 | 72 | 110 | 90 | 11 | 75 | 18 | 2.324 | ||||||||||||||||||||||
£ 409.16 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR50x 8 No. of starts 1 d1
tol. 7H 50 Lead 8 Thread hand Left Contact surface
mm² 4540 d2
tol. h9 72 d3
tol. h11 110 d4 90 d5 11 l1
±0.2 75 l2
+0.15|-0.0 18 Weight
kg 2.324 | |||||||||||||||||||||||||||||||||||
L1331.L60-09 | TR60x 9 | 1 | 60 | 9 | Left | 5490 | 88 | 130 | 110 | 13 | 90 | 20 | 3.942 | ||||||||||||||||||||||
£ 543.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR60x 9 No. of starts 1 d1
tol. 7H 60 Lead 9 Thread hand Left Contact surface
mm² 5490 d2
tol. h9 88 d3
tol. h11 130 d4 110 d5 13 l1
±0.2 90 l2
+0.15|-0.0 20 Weight
kg 3.942 | |||||||||||||||||||||||||||||||||||
L1331.L70-10 | TR70x10 | 1 | 70 | 10 | Left | 7500 | 95 | 140 | 120 | 13 | 105 | 22 | 4.465 | ||||||||||||||||||||||
£ 758.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR70x10 No. of starts 1 d1
tol. 7H 70 Lead 10 Thread hand Left Contact surface
mm² 7500 d2
tol. h9 95 d3
tol. h11 140 d4 120 d5 13 l1
±0.2 105 l2
+0.15|-0.0 22 Weight
kg 4.465 |
Bronze (CuSn7ZnPb).
For manual or powered applications at medium/low rotation speeds under load.
Standard nuts are right hand thread, single starts.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.