Price & Availability | Article | Rail size | l1 | w1 | h1 ±0.03 | d1 | h2 | h3 | h4 | l2 | l3 | l4 | w2 | w3 | ||||||||||||||||||
L1018.U15 | 15 | 64.0 | 34 | 24 | M 4 | 19.8 | 4.1 | 6.0 | 37.8 | 26 | 2.5 | 26 | 15 | |||||||||||||||||||
£ 67.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 64.0 w1 34 h1
±0.03 24 d1 M 4 h2 19.8 h3 4.1 h4 6.0 l2 37.8 l3 26 l4 2.5 w2 26 w3 15 | ||||||||||||||||||||||||||||||||
L1018.U20 | 20 | 85.9 | 44 | 30 | M 5 | 24.7 | 5.5 | 7.5 | 51.5 | 36 | 2.8 | 32 | 20 | |||||||||||||||||||
£ 70.90 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 20 l1 85.9 w1 44 h1
±0.03 30 d1 M 5 h2 24.7 h3 5.5 h4 7.5 l2 51.5 l3 36 l4 2.8 w2 32 w3 20 | ||||||||||||||||||||||||||||||||
L1018.U25 | 25 | 96.0 | 48 | 36 | M 6 | 29.9 | 6.4 | 9.0 | 58.0 | 35 | 3.0 | 35 | 23 | |||||||||||||||||||
£ 76.30 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 96.0 w1 48 h1
±0.03 36 d1 M 6 h2 29.9 h3 6.4 h4 9.0 l2 58.0 l3 35 l4 3.0 w2 35 w3 23 |
Price & Availability | Article | Weight kg | w4 ±0.05 | F max. N | Dyn. load Crad & ax N | Mx dyn. Nm | Mx static max. Nm | My +Mz dyn. Nm | My +Mz static max. Nm | ||||||||||||||||||
L1018.U15 | 0.07 | 9.5 | 2.000 | 5.000 | 36 | 14 | 29 | 12 | |||||||||||||||||||
£ 67.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.07 w4
±0.05 9.5 F
max.
N 2.000 Dyn. load Crad & ax
N 5.000 Mx dyn.
Nm 36 Mx static
max.
Nm 14 My +Mz dyn.
Nm 29 My +Mz static
max.
Nm 12 | |||||||||||||||||||||||||||
L1018.U20 | 0.15 | 12.0 | 4.400 | 11.000 | 101 | 40 | 89 | 35 | |||||||||||||||||||
£ 70.90 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.15 w4
±0.05 12.0 F
max.
N 4.400 Dyn. load Crad & ax
N 11.000 Mx dyn.
Nm 101 Mx static
max.
Nm 40 My +Mz dyn.
Nm 89 My +Mz static
max.
Nm 35 | |||||||||||||||||||||||||||
L1018.U25 | 0.22 | 12.5 | 6.400 | 16.000 | 165 | 66 | 147 | 59 | |||||||||||||||||||
£ 76.30 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.22 w4
±0.05 12.5 F
max.
N 6.400 Dyn. load Crad & ax
N 16.000 Mx dyn.
Nm 165 Mx static
max.
Nm 66 My +Mz dyn.
Nm 147 My +Mz static
max.
Nm 59 |
Aluminium block (X46Cr13 hardened to F35), tensile strength 350N/mm2.
Stainless steel inserts hardened, and stainless ball bearings (DIN 1.4034).
Compact, light-weight design. 60% saving versus steel versions.
Select the size and number of carriages to suit the required load then select the required rail length, (see rail part nos. L1018). Standard carriages are not preloaded.
Mounting dimensions are identical to those of most steel linear guide rails, making them interchangeable.
These are aluminium rail carriages and can only be used with corresponding aluminium linear rails L1018. For standard steel linear guideways and carriages see part no. L1016.
Static loads ratings are difficult to calculate clearly due to the combination of materials. Do not exceed Fmax. or maximum static moment load rating. See load calculations on technical pages.