Automotion Components offer a range of shaft support rails up to 6 metres long and for shaft diameters from 12mm to 40mm. You have the option of mounting hardened steel or stainless steel shafts to these aluminium shaft supports. The full length linear shaft rod support reduces the amount of bend in the shaft rod, thereby increasing rigidity and accuracy of linear motion.