Flanged Carriages
standard
Price & Availability | Article | Rail size | l1 | h1 | l2 | w1 | l3 | h2 | h3 | h4 | d1 | h5 | d2 | h6 | w2 | w3 | w4 | l4 | ||||||||||||||||||
L1016.U15 | 15 | 58.6 | 28 | 40.2 | 34 | 26 | 3.3 | 6.0 | 13.0 | M 4 | 6.0 | 4.5 | 9.5 | 26 | 15 | 9.5 | 5.0 | |||||||||||||||||||
£ 66.99 per unit (click for quantity discounts) Ready to despatch 219 Need more? Please call us.
Rail size 15 l1 58.6 h1 28 l2 40.2 w1 34 l3 26 h2 3.3 h3 6.0 h4 13.0 d1 M 4 h5 6.0 d2 4.5 h6 9.5 w2 26 w3 15 w4 9.5 l4 5.0 | ||||||||||||||||||||||||||||||||||||
L1016.U20 | 20 | 69.3 | 30 | 48.5 | 44 | 36 | 4.5 | 6.5 | 16.3 | M 5 | 8.5 | 6.0 | 7.1 | 32 | 20 | 12.0 | 15.6 | |||||||||||||||||||
£ 64.64 per unit (click for quantity discounts) Ready to despatch 150 Need more? Please call us.
Rail size 20 l1 69.3 h1 30 l2 48.5 w1 44 l3 36 h2 4.5 h3 6.5 h4 16.3 d1 M 5 h5 8.5 d2 6.0 h6 7.1 w2 32 w3 20 w4 12.0 l4 15.6 | ||||||||||||||||||||||||||||||||||||
L1016.U20-L | 20 | 82.1 | 30 | 61.3 | 44 | 36 | 4.5 | 6.5 | 16.3 | M 5 | 8.5 | 6.0 | 7.1 | 32 | 20 | 12.0 | 15.6 | |||||||||||||||||||
£ 69.88 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
Rail size 20 l1 82.1 h1 30 l2 61.3 w1 44 l3 36 h2 4.5 h3 6.5 h4 16.3 d1 M 5 h5 8.5 d2 6.0 h6 7.1 w2 32 w3 20 w4 12.0 l4 15.6 | ||||||||||||||||||||||||||||||||||||
L1016.U25 | 25 | 79.2 | 40 | 57.5 | 48 | 35 | 5.8 | 9.0 | 19.2 | M 6 | 9.0 | 7.0 | 14.2 | 35 | 23 | 12.5 | 15.6 | |||||||||||||||||||
£ 73.56 per unit (click for quantity discounts) Ready to despatch 395 Need more? Please call us.
Rail size 25 l1 79.2 h1 40 l2 57.5 w1 48 l3 35 h2 5.8 h3 9.0 h4 19.2 d1 M 6 h5 9.0 d2 7.0 h6 14.2 w2 35 w3 23 w4 12.5 l4 15.6 | ||||||||||||||||||||||||||||||||||||
L1016.U25-L | 25 | 93.9 | 40 | 72.2 | 48 | 35 | 5.8 | 9.0 | 19.2 | M 6 | 9.0 | 7.0 | 14.2 | 35 | 23 | 12.5 | 15.6 | |||||||||||||||||||
£ 78.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 93.9 h1 40 l2 72.2 w1 48 l3 35 h2 5.8 h3 9.0 h4 19.2 d1 M 6 h5 9.0 d2 7.0 h6 14.2 w2 35 w3 23 w4 12.5 l4 15.6 | ||||||||||||||||||||||||||||||||||||
L1016.U25-XL | 25 | 108.6 | 40 | 86.9 | 48 | 50 | 5.8 | 9.0 | 19.2 | M 6 | 9.0 | 7.0 | 14.2 | 35 | 23 | 12.5 | 15.6 | |||||||||||||||||||
£ 91.26 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Rail size 25 l1 108.6 h1 40 l2 86.9 w1 48 l3 50 h2 5.8 h3 9.0 h4 19.2 d1 M 6 h5 9.0 d2 7.0 h6 14.2 w2 35 w3 23 w4 12.5 l4 15.6 | ||||||||||||||||||||||||||||||||||||
L1016.U30 | 30 | 94.8 | 45 | 67.8 | 60 | 40 | 7.0 | 12.0 | 22.8 | M 8 | 12.0 | 9.0 | 13.0 | 40 | 28 | 16.0 | 15.6 | |||||||||||||||||||
£ 91.99 per unit (click for quantity discounts) Ready to despatch 80 Need more? Please call us.
Rail size 30 l1 94.8 h1 45 l2 67.8 w1 60 l3 40 h2 7.0 h3 12.0 h4 22.8 d1 M 8 h5 12.0 d2 9.0 h6 13.0 w2 40 w3 28 w4 16.0 l4 15.6 | ||||||||||||||||||||||||||||||||||||
L1016.U30-L | 30 | 105.0 | 45 | 78.0 | 60 | 40 | 7.0 | 12.0 | 22.8 | M 8 | 12.0 | 9.0 | 13.0 | 40 | 28 | 16.0 | 15.6 | |||||||||||||||||||
£ 99.24 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Rail size 30 l1 105.0 h1 45 l2 78.0 w1 60 l3 40 h2 7.0 h3 12.0 h4 22.8 d1 M 8 h5 12.0 d2 9.0 h6 13.0 w2 40 w3 28 w4 16.0 l4 15.6 | ||||||||||||||||||||||||||||||||||||
L1016.U30-XL | 30 | 130.5 | 45 | 103.5 | 60 | 60 | 7.0 | 12.0 | 22.8 | M 8 | 12.0 | 9.0 | 13.0 | 40 | 28 | 16.0 | 15.6 | |||||||||||||||||||
£ 114.07 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Rail size 30 l1 130.5 h1 45 l2 103.5 w1 60 l3 60 h2 7.0 h3 12.0 h4 22.8 d1 M 8 h5 12.0 d2 9.0 h6 13.0 w2 40 w3 28 w4 16.0 l4 15.6 | ||||||||||||||||||||||||||||||||||||
L1016.U35 | 35 | 111.5 | 55 | 80.5 | 70 | 50 | 7.5 | 12.0 | 26.0 | M 8 | 12.0 | 9.0 | 18.5 | 50 | 34 | 18.0 | 15.6 | |||||||||||||||||||
£ 108.40 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
Rail size 35 l1 111.5 h1 55 l2 80.5 w1 70 l3 50 h2 7.5 h3 12.0 h4 26.0 d1 M 8 h5 12.0 d2 9.0 h6 18.5 w2 50 w3 34 w4 18.0 l4 15.6 | ||||||||||||||||||||||||||||||||||||
L1016.U35-L | 35 | 123.5 | 55 | 92.5 | 70 | 50 | 7.5 | 12.0 | 26.0 | M 8 | 12.0 | 9.0 | 18.5 | 50 | 34 | 18.0 | 15.6 | |||||||||||||||||||
£ 116.95 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Rail size 35 l1 123.5 h1 55 l2 92.5 w1 70 l3 50 h2 7.5 h3 12.0 h4 26.0 d1 M 8 h5 12.0 d2 9.0 h6 18.5 w2 50 w3 34 w4 18.0 l4 15.6 | ||||||||||||||||||||||||||||||||||||
L1016.U35-XL | 35 | 153.5 | 55 | 122.5 | 70 | 72 | 7.5 | 12.0 | 26.0 | M 8 | 12.0 | 9.0 | 18.5 | 50 | 34 | 18.0 | 15.6 | |||||||||||||||||||
£ 134.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 35 l1 153.5 h1 55 l2 122.5 w1 70 l3 72 h2 7.5 h3 12.0 h4 26.0 d1 M 8 h5 12.0 d2 9.0 h6 18.5 w2 50 w3 34 w4 18.0 l4 15.6 | ||||||||||||||||||||||||||||||||||||
L1016.U45 | 45 | 129.0 | 70 | 94.0 | 86 | 60 | 8.9 | 18.0 | 31.1 | M 10 | 17.0 | 14.0 | 24.5 | 60 | 45 | 20.5 | 16.0 | |||||||||||||||||||
£ 154.49 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Rail size 45 l1 129.0 h1 70 l2 94.0 w1 86 l3 60 h2 8.9 h3 18.0 h4 31.1 d1 M 10 h5 17.0 d2 14.0 h6 24.5 w2 60 w3 45 w4 20.5 l4 16.0 | ||||||||||||||||||||||||||||||||||||
L1016.U45-L | 45 | 145.0 | 70 | 110.0 | 86 | 60 | 8.9 | 18.0 | 31.1 | M 10 | 17.0 | 14.0 | 24.5 | 60 | 45 | 20.5 | 16.0 | |||||||||||||||||||
£ 171.35 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Rail size 45 l1 145.0 h1 70 l2 110.0 w1 86 l3 60 h2 8.9 h3 18.0 h4 31.1 d1 M 10 h5 17.0 d2 14.0 h6 24.5 w2 60 w3 45 w4 20.5 l4 16.0 | ||||||||||||||||||||||||||||||||||||
L1016.U45-XL | 45 | 174.0 | 70 | 139.0 | 86 | 80 | 8.9 | 18.0 | 31.1 | M 10 | 17.0 | 14.0 | 24.5 | 60 | 45 | 20.5 | 16.0 | |||||||||||||||||||
£ 197.16 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Rail size 45 l1 174.0 h1 70 l2 139.0 w1 86 l3 80 h2 8.9 h3 18.0 h4 31.1 d1 M 10 h5 17.0 d2 14.0 h6 24.5 w2 60 w3 45 w4 20.5 l4 16.0 | ||||||||||||||||||||||||||||||||||||
L1016.U55 | 55 | 155.0 | 80 | 116.0 | 100 | 75 | 12.7 | 22.0 | 38.0 | M 12 | 20.0 | 16.0 | 24.0 | 75 | 53 | 23.5 | 16.0 | |||||||||||||||||||
£ 268.30 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
Rail size 55 l1 155.0 h1 80 l2 116.0 w1 100 l3 75 h2 12.7 h3 22.0 h4 38.0 d1 M 12 h5 20.0 d2 16.0 h6 24.0 w2 75 w3 53 w4 23.5 l4 16.0 | ||||||||||||||||||||||||||||||||||||
L1016.U55-L | 55 | 193.0 | 80 | 154.0 | 100 | 75 | 12.7 | 22.0 | 38.0 | M 12 | 20.0 | 16.0 | 24.0 | 75 | 53 | 23.5 | 16.0 | |||||||||||||||||||
£ 300.50 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Rail size 55 l1 193.0 h1 80 l2 154.0 w1 100 l3 75 h2 12.7 h3 22.0 h4 38.0 d1 M 12 h5 20.0 d2 16.0 h6 24.0 w2 75 w3 53 w4 23.5 l4 16.0 | ||||||||||||||||||||||||||||||||||||
L1016.U55-XL | 55 | 210.0 | 80 | 171.0 | 100 | 95 | 12.7 | 22.0 | 38.0 | M 12 | 20.0 | 16.0 | 24.0 | 75 | 53 | 23.5 | 16.0 | |||||||||||||||||||
£ 345.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 l1 210.0 h1 80 l2 171.0 w1 100 l3 95 h2 12.7 h3 22.0 h4 38.0 d1 M 12 h5 20.0 d2 16.0 h6 24.0 w2 75 w3 53 w4 23.5 l4 16.0 |
Price & Availability | Article | Weight kg | l5 | d3 | d4 | Mx Nm | My Nm | Mz Nm | Dyn. load Crad & ax kN | Static load C0rad & ax kN | ||||||||||||||||||
L1016.U15 | 0.19 | 60 | 7.5 | M 3 x0.5 | 137 | 120 | 120 | 11.67 | 19.90 | |||||||||||||||||||
£ 66.99 per unit (click for quantity discounts) Ready to despatch 219 Need more? Please call us.
Weight
kg 0.19 l5 60 d3 7.5 d4 M 3 x0.5 Mx
Nm 137 My
Nm 120 Mz
Nm 120 Dyn. load Crad & ax
kN 11.67 Static load C0rad & ax
kN 19.90 | ||||||||||||||||||||||||||||
L1016.U20 | 0.31 | 60 | 9.5 | M 6x1.0 | 289 | 224 | 224 | 17.98 | 30.96 | |||||||||||||||||||
£ 64.64 per unit (click for quantity discounts) Ready to despatch 150 Need more? Please call us.
Weight
kg 0.31 l5 60 d3 9.5 d4 M 6x1.0 Mx
Nm 289 My
Nm 224 Mz
Nm 224 Dyn. load Crad & ax
kN 17.98 Static load C0rad & ax
kN 30.96 | ||||||||||||||||||||||||||||
L1016.U20-L | 0.36 | 60 | 9.5 | M 6x1.0 | 376 | 366 | 366 | 23.30 | 40.11 | |||||||||||||||||||
£ 69.88 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
Weight
kg 0.36 l5 60 d3 9.5 d4 M 6x1.0 Mx
Nm 376 My
Nm 366 Mz
Nm 366 Dyn. load Crad & ax
kN 23.30 Static load C0rad & ax
kN 40.11 | ||||||||||||||||||||||||||||
L1016.U25 | 0.45 | 60 | 11.0 | M 6x1.0 | 447 | 358 | 358 | 25.25 | 41.73 | |||||||||||||||||||
£ 73.56 per unit (click for quantity discounts) Ready to despatch 395 Need more? Please call us.
Weight
kg 0.45 l5 60 d3 11.0 d4 M 6x1.0 Mx
Nm 447 My
Nm 358 Mz
Nm 358 Dyn. load Crad & ax
kN 25.25 Static load C0rad & ax
kN 41.73 | ||||||||||||||||||||||||||||
L1016.U25-L | 0.66 | 60 | 11.0 | M 6x1.0 | 576 | 577 | 577 | 32.44 | 53.63 | |||||||||||||||||||
£ 78.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.66 l5 60 d3 11.0 d4 M 6x1.0 Mx
Nm 576 My
Nm 577 Mz
Nm 577 Dyn. load Crad & ax
kN 32.44 Static load C0rad & ax
kN 53.63 | ||||||||||||||||||||||||||||
L1016.U25-XL | 0.80 | 60 | 11.0 | M 6x1.0 | 691 | 833 | 833 | 36.58 | 64.30 | |||||||||||||||||||
£ 91.26 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Weight
kg 0.80 l5 60 d3 11.0 d4 M 6x1.0 Mx
Nm 691 My
Nm 833 Mz
Nm 833 Dyn. load Crad & ax
kN 36.58 Static load C0rad & ax
kN 64.30 | ||||||||||||||||||||||||||||
L1016.U30 | 0.91 | 80 | 14.0 | M 6x1.0 | 719 | 560 | 560 | 37.33 | 55.50 | |||||||||||||||||||
£ 91.99 per unit (click for quantity discounts) Ready to despatch 80 Need more? Please call us.
Weight
kg 0.91 l5 80 d3 14.0 d4 M 6x1.0 Mx
Nm 719 My
Nm 560 Mz
Nm 560 Dyn. load Crad & ax
kN 37.33 Static load C0rad & ax
kN 55.50 | ||||||||||||||||||||||||||||
L1016.U30-L | 1.04 | 80 | 14.0 | M 6x1.0 | 931 | 836 | 836 | 48.35 | 71.88 | |||||||||||||||||||
£ 99.24 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Weight
kg 1.04 l5 80 d3 14.0 d4 M 6x1.0 Mx
Nm 931 My
Nm 836 Mz
Nm 836 Dyn. load Crad & ax
kN 48.35 Static load C0rad & ax
kN 71.88 | ||||||||||||||||||||||||||||
L1016.U30-XL | 1.36 | 80 | 14.0 | M 6x1.0 | 1142 | 1361 | 1361 | 53.83 | 88.18 | |||||||||||||||||||
£ 114.07 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
kg 1.36 l5 80 d3 14.0 d4 M 6x1.0 Mx
Nm 1142 My
Nm 1361 Mz
Nm 1361 Dyn. load Crad & ax
kN 53.83 Static load C0rad & ax
kN 88.18 | ||||||||||||||||||||||||||||
L1016.U35 | 1.50 | 80 | 14.0 | M 6x1.0 | 1307 | 991 | 991 | 53.31 | 82.66 | |||||||||||||||||||
£ 108.40 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
Weight
kg 1.50 l5 80 d3 14.0 d4 M 6x1.0 Mx
Nm 1307 My
Nm 991 Mz
Nm 991 Dyn. load Crad & ax
kN 53.31 Static load C0rad & ax
kN 82.66 | ||||||||||||||||||||||||||||
L1016.U35-L | 1.80 | 80 | 14.0 | M 6x1.0 | 1633 | 1424 | 1424 | 66.61 | 103.29 | |||||||||||||||||||
£ 116.95 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
kg 1.80 l5 80 d3 14.0 d4 M 6x1.0 Mx
Nm 1633 My
Nm 1424 Mz
Nm 1424 Dyn. load Crad & ax
kN 66.61 Static load C0rad & ax
kN 103.29 | ||||||||||||||||||||||||||||
L1016.U35-XL | 2.34 | 80 | 14.0 | M 6x1.0 | 2020 | 2330 | 2330 | 73.29 | 127.68 | |||||||||||||||||||
£ 134.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 2.34 l5 80 d3 14.0 d4 M 6x1.0 Mx
Nm 2020 My
Nm 2330 Mz
Nm 2330 Dyn. load Crad & ax
kN 73.29 Static load C0rad & ax
kN 127.68 | ||||||||||||||||||||||||||||
L1016.U45 | 2.28 | 105 | 20.0 | M 8 x1.25 | 2353 | 1559 | 1559 | 73.14 | 111.30 | |||||||||||||||||||
£ 154.49 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Weight
kg 2.28 l5 105 d3 20.0 d4 M 8 x1.25 Mx
Nm 2353 My
Nm 1559 Mz
Nm 1559 Dyn. load Crad & ax
kN 73.14 Static load C0rad & ax
kN 111.30 | ||||||||||||||||||||||||||||
L1016.U45-L | 2.67 | 105 | 20.0 | M 8x1.25 | 2798 | 2170 | 2170 | 86.99 | 132.39 | |||||||||||||||||||
£ 171.35 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Weight
kg 2.67 l5 105 d3 20.0 d4 M 8x1.25 Mx
Nm 2798 My
Nm 2170 Mz
Nm 2170 Dyn. load Crad & ax
kN 86.99 Static load C0rad & ax
kN 132.39 | ||||||||||||||||||||||||||||
L1016.U45-XL | 3.35 | 105 | 20.0 | M 8x1.25 | 3527 | 3455 | 3455 | 100.52 | 166.87 | |||||||||||||||||||
£ 197.16 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
kg 3.35 l5 105 d3 20.0 d4 M 8x1.25 Mx
Nm 3527 My
Nm 3455 Mz
Nm 3455 Dyn. load Crad & ax
kN 100.52 Static load C0rad & ax
kN 166.87 | ||||||||||||||||||||||||||||
L1016.U55 | 3.42 | 120 | 23.0 | M 8x1.25 | 3385 | 2361 | 2361 | 88.26 | 136.62 | |||||||||||||||||||
£ 268.30 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
Weight
kg 3.42 l5 120 d3 23.0 d4 M 8x1.25 Mx
Nm 3385 My
Nm 2361 Mz
Nm 2361 Dyn. load Crad & ax
kN 88.26 Static load C0rad & ax
kN 136.62 | ||||||||||||||||||||||||||||
L1016.U55-L | 4.57 | 120 | 23.0 | M 8x1.25 | 4538 | 4202 | 4202 | 119.10 | 183.14 | |||||||||||||||||||
£ 300.50 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
kg 4.57 l5 120 d3 23.0 d4 M 8x1.25 Mx
Nm 4538 My
Nm 4202 Mz
Nm 4202 Dyn. load Crad & ax
kN 119.10 Static load C0rad & ax
kN 183.14 | ||||||||||||||||||||||||||||
L1016.U55-XL | 5.08 | 120 | 23.0 | M 8x1.25 | 6430 | 6617 | 6617 | 161.43 | 259.71 | |||||||||||||||||||
£ 345.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 5.08 l5 120 d3 23.0 d4 M 8x1.25 Mx
Nm 6430 My
Nm 6617 Mz
Nm 6617 Dyn. load Crad & ax
kN 161.43 Static load C0rad & ax
kN 259.71 |
Hardened and ground steel.
Select the size and number of carriages to suit the required load then select the required rail length, (see part nos. L1016.15 through to L1016.55).
Standard preload carriages are K0 (no preload) or K1 (0,02 x dynamic load capacity). Other preloads available on request.
Improved version with ball cages allowing the carriages to be removed from the rail without the balls falling out.