Plain Bearing Double Universal Joints
steel, solid
Price & Availability | Article | Bore dia. | d1 | l1 | l2 | l3 | l4 | Weight g | ||||||||||||||||||
R3683.013 | Unbored | 13 | 61 | 21 | 19 | 14 | 50 | |||||||||||||||||||
£ 43.98 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Bore dia. Unbored d1 13 l1 61 l2 21 l3 19 l4 14 Weight
g 50 | ||||||||||||||||||||||||||
R3683.017 | Unbored | 17 | 63 | 20 | 23 | 12 | 80 | |||||||||||||||||||
£ 43.98 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
Bore dia. Unbored d1 17 l1 63 l2 20 l3 23 l4 12 Weight
g 80 | ||||||||||||||||||||||||||
R3683.018 | Unbored | 17 | 75 | 26 | 23 | 18 | 80 | |||||||||||||||||||
£ 43.98 per unit (click for quantity discounts) Ready to despatch 19 Need more? Please call us.
Bore dia. Unbored d1 17 l1 75 l2 26 l3 23 l4 18 Weight
g 80 | ||||||||||||||||||||||||||
R3683.020 | Unbored | 20 | 89 | 31 | 27 | 21 | 150 | |||||||||||||||||||
£ 43.98 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Bore dia. Unbored d1 20 l1 89 l2 31 l3 27 l4 21 Weight
g 150 | ||||||||||||||||||||||||||
R3683.025 | Unbored | 25 | 87 | 28 | 31 | 16 | 250 | |||||||||||||||||||
£ 48.86 per unit (click for quantity discounts) Ready to despatch 19 Need more? Please call us.
Bore dia. Unbored d1 25 l1 87 l2 28 l3 31 l4 16 Weight
g 250 | ||||||||||||||||||||||||||
R3683.026 | Unbored | 25 | 105 | 37 | 31 | 25 | 350 | |||||||||||||||||||
£ 48.86 per unit (click for quantity discounts) Ready to despatch 30 Need more? Please call us.
Bore dia. Unbored d1 25 l1 105 l2 37 l3 31 l4 25 Weight
g 350 | ||||||||||||||||||||||||||
R3683.032 | Unbored | 32 | 125 | 43 | 39 | 26 | 450 | |||||||||||||||||||
£ 61.07 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Bore dia. Unbored d1 32 l1 125 l2 43 l3 39 l4 26 Weight
g 450 | ||||||||||||||||||||||||||
R3683.040 | Unbored | 40 | 155 | 54 | 47 | 34 | 1000 | |||||||||||||||||||
£ 73.29 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Bore dia. Unbored d1 40 l1 155 l2 54 l3 47 l4 34 Weight
g 1000 | ||||||||||||||||||||||||||
R3683.050 | Unbored | 50 | 189 | 66 | 57 | 42 | 2000 | |||||||||||||||||||
£ 112.38 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Bore dia. Unbored d1 50 l1 189 l2 66 l3 57 l4 42 Weight
g 2000 | ||||||||||||||||||||||||||
R3683.060 | Unbored | 60 | 237 | 83 | 71 | 53 | 3000 | |||||||||||||||||||
£ 216.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. Unbored d1 60 l1 237 l2 83 l3 71 l4 53 Weight
g 3000 |
Steel (9SMnPb28k, no. 10718).
Bearing type: Plain bearing.
To DIN 808.
Maximum bending angle 45° per joint.
Max. drive speed of 1000 rpm.
Double universal joints are used where large bending angles are required or where two shafts offset in relation to each other.
Product variations available on request: square bores and hex bores.