Steel Lead Screws
right hand thread
Price & Availability | Article | Size | No. of starts | d1 tol. 7H | Lead | Thread direction | Contact surface mm² | d2 | d3 | h1 & w1 tol. h9 | h2 | l1 +0.0|-0.2 | l2 | w2 | For screw | Weight kg | |||||||||||||||||||||
L1334.R16-04 | TR16x4 | 1 | 16 | 4 | Right | 770 | 5 | 9.5 | 35 | 5.2 | 40 | 26 | 24 | M 5 | 0.34 | ||||||||||||||||||||||
£ 66.63 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR16x4 No. of starts 1 d1
tol. 7H 16 Lead 4 Thread direction Right Contact surface
mm² 770 d2 5 d3 9.5 h1 & w1
tol. h9 35 h2 5.2 l1
+0.0|-0.2 40 l2 26 w2 24 For screw M 5 Weight
kg 0.34 | |||||||||||||||||||||||||||||||||||||
L1334.R20-04 | TR20x4 | 1 | 20 | 4 | Right | 1412 | 6 | 10.0 | 40 | 6.5 | 50 | 38 | 28 | M 6 | 0.57 | ||||||||||||||||||||||
£ 92.24 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR20x4 No. of starts 1 d1
tol. 7H 20 Lead 4 Thread direction Right Contact surface
mm² 1412 d2 6 d3 10.0 h1 & w1
tol. h9 40 h2 6.5 l1
+0.0|-0.2 50 l2 38 w2 28 For screw M 6 Weight
kg 0.57 | |||||||||||||||||||||||||||||||||||||
L1334.R30-06 | TR30x6 | 1 | 30 | 6 | Right | 2544 | 6 | 10.0 | 50 | 6.5 | 60 | 49 | 38 | M 6 | 0.98 | ||||||||||||||||||||||
£ 149.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR30x6 No. of starts 1 d1
tol. 7H 30 Lead 6 Thread direction Right Contact surface
mm² 2544 d2 6 d3 10.0 h1 & w1
tol. h9 50 h2 6.5 l1
+0.0|-0.2 60 l2 49 w2 38 For screw M 6 Weight
kg 0.98 | |||||||||||||||||||||||||||||||||||||
L1334.R40-07 | TR40x7 | 1 | 40 | 7 | Right | 4013 | 8* | 9,9* | 60 | 8.5 | 75 | 55 | 49 | M 8* | 1.60 | ||||||||||||||||||||||
£ 208.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR40x7 No. of starts 1 d1
tol. 7H 40 Lead 7 Thread direction Right Contact surface
mm² 4013 d2 8* d3 9,9* h1 & w1
tol. h9 60 h2 8.5 l1
+0.0|-0.2 75 l2 55 w2 49 For screw M 8* Weight
kg 1.60 | |||||||||||||||||||||||||||||||||||||
L1334.L16-04 | TR16x4 | 1 | 16 | 4 | Left | 770 | 5 | 9.5 | 35 | 5.2 | 40 | 26 | 24 | M 5 | 0.34 | ||||||||||||||||||||||
£ 70.21 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR16x4 No. of starts 1 d1
tol. 7H 16 Lead 4 Thread direction Left Contact surface
mm² 770 d2 5 d3 9.5 h1 & w1
tol. h9 35 h2 5.2 l1
+0.0|-0.2 40 l2 26 w2 24 For screw M 5 Weight
kg 0.34 | |||||||||||||||||||||||||||||||||||||
L1334.L20-04 | TR20x4 | 1 | 20 | 4 | Left | 1412 | 6 | 10.0 | 40 | 6.5 | 50 | 38 | 28 | M 6 | 0.57 | ||||||||||||||||||||||
£ 98.20 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR20x4 No. of starts 1 d1
tol. 7H 20 Lead 4 Thread direction Left Contact surface
mm² 1412 d2 6 d3 10.0 h1 & w1
tol. h9 40 h2 6.5 l1
+0.0|-0.2 50 l2 38 w2 28 For screw M 6 Weight
kg 0.57 | |||||||||||||||||||||||||||||||||||||
L1334.L30-06 | TR30x6 | 1 | 30 | 6 | Left | 2544 | 6 | 10.0 | 50 | 6.5 | 60 | 49 | 38 | M 6 | 0.98 | ||||||||||||||||||||||
£ 159.36 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR30x6 No. of starts 1 d1
tol. 7H 30 Lead 6 Thread direction Left Contact surface
mm² 2544 d2 6 d3 10.0 h1 & w1
tol. h9 50 h2 6.5 l1
+0.0|-0.2 60 l2 49 w2 38 For screw M 6 Weight
kg 0.98 | |||||||||||||||||||||||||||||||||||||
L1334.L40-07 | TR40x7 | 1 | 40 | 7 | Left | 4013 | 8* | 9,9* | 60 | 8.5 | 75 | 55 | 49 | M 8* | 1.60 | ||||||||||||||||||||||
£ 220.65 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR40x7 No. of starts 1 d1
tol. 7H 40 Lead 7 Thread direction Left Contact surface
mm² 4013 d2 8* d3 9,9* h1 & w1
tol. h9 60 h2 8.5 l1
+0.0|-0.2 75 l2 55 w2 49 For screw M 8* Weight
kg 1.60 |
Bronze (CuSn7ZnPb).
Suitable for movements with medium duty loads.
Standard nuts are right hand thread, single starts.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.
*Special M8 fixing screw with a reduced head diameter.