Automotions' Other Mechanical Parts include Cylindrical Spacers (creates a clearance between the head of a screw or bolt and the surface), Clamp Cleats (for quick release clamping , they are also self-locking), Hollow Section Inserts (for use with both fixed and levelling feet), Protection Caps, Ribbed Inserts ( e.g. to provide protection from sharp edges, dirt and dust particles), Thrust Washers (for high-wear applications, the washer will provide a surface on to which a bearing is supported), Ball Bearing (so frictional resistance to motion is minimal), Other Washers (bearing preload spring - to minimise vibration & shaft deflection) and Shaft Spacers (to adjust the space between two parts).