Automotion Components' long linear rails are designed for applications where stroke exceeds about 250 mm. They are low cost, easy to install, and are suitable for light to very heavy duty applications. The long linear rails are less accurate than our linear guideway assemblies. Curvilinear and stainless steel rails are also available in this section. If used with our lead screws or ball screws, we can cut these to bespoke lengths and machine the ends for you.