Price & Availability | Article | Thread hand | d1 | l1 | d2 | d3 | l2 | d4 | a ° | l3 | w1 | w2 | Dyn. load C max. kN | Static load C0 max. kN | Weight g | ||||||||||||||||||
R3550.I250 | Right | 0.250 | 1.594 | 1/4-28 | 0.516 | 1.000 | 0.750 | 13.0 | 0.511 | 0.374 | 0.283 | 3.6 | 13.5 | 22 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 0.250 l1 1.594 d2 1/4-28 d3 0.516 l2 1.000 d4 0.750 a
° 13.0 l3 0.511 w1 0.374 w2 0.283 Dyn. load C
max.
kN 3.6 Static load C0
max.
kN 13.5 Weight
g 22 | |||||||||||||||||||||||||||||||||
R3550.I375 | Right | 0.375 | 1.948 | 3/8-24 | 0.719 | 1.240 | 1.000 | 9.5 | 0.629 | 0.499 | 0.405 | 7.7 | 21.0 | 49 | |||||||||||||||||||
£ 54.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 0.375 l1 1.948 d2 3/8-24 d3 0.719 l2 1.240 d4 1.000 a
° 9.5 l3 0.629 w1 0.499 w2 0.405 Dyn. load C
max.
kN 7.7 Static load C0
max.
kN 21.0 Weight
g 49 | |||||||||||||||||||||||||||||||||
R3550.I500 | Right | 0.500 | 2.460 | 1/2-20 | 0.876 | 1.500 | 1.311 | 13.0 | 0.846 | 0.624 | 0.472 | 14.7 | 40.3 | 109 | |||||||||||||||||||
£ 53.95 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
Thread hand Right d1 0.500 l1 2.460 d2 1/2-20 d3 0.876 l2 1.500 d4 1.311 a
° 13.0 l3 0.846 w1 0.624 w2 0.472 Dyn. load C
max.
kN 14.7 Static load C0
max.
kN 40.3 Weight
g 109 | |||||||||||||||||||||||||||||||||
R3550.I625 | Right | 0.625 | 2.618 | 5/8-18 | 1.125 | 1.574 | 1.654 | 15.5 | 0.944 | 0.827 | 0.590 | 22.4 | 56.0 | 202 | |||||||||||||||||||
£ 55.42 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Thread hand Right d1 0.625 l1 2.618 d2 5/8-18 d3 1.125 l2 1.574 d4 1.654 a
° 15.5 l3 0.944 w1 0.827 w2 0.590 Dyn. load C
max.
kN 22.4 Static load C0
max.
kN 56.0 Weight
g 202 | |||||||||||||||||||||||||||||||||
R3550.I750 | Right | 0.750 | 2.893 | 3/4-16 | 1.249 | 1.750 | 1.750 | 11.0 | 1.023 | 0.874 | 0.688 | 24.9 | 62.2 | 249 | |||||||||||||||||||
Ready to despatch 1 Need more? Please call us.
Thread hand Right d1 0.750 l1 2.893 d2 3/4-16 d3 1.249 l2 1.750 d4 1.750 a
° 11.0 l3 1.023 w1 0.874 w2 0.688 Dyn. load C
max.
kN 24.9 Static load C0
max.
kN 62.2 Weight
g 249 | |||||||||||||||||||||||||||||||||
R3550.I1000 | Right | 1.000 | 3.720 | 1-12 | 1.688 | 2.244 | 2.362 | 15.5 | 1.200 | 1.220 | 0.866 | 45.4 | 113.4 | 562 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 1.000 l1 3.720 d2 1-12 d3 1.688 l2 2.244 d4 2.362 a
° 15.5 l3 1.200 w1 1.220 w2 0.866 Dyn. load C
max.
kN 45.4 Static load C0
max.
kN 113.4 Weight
g 562 | |||||||||||||||||||||||||||||||||
R3550.I1001 | Right | 1.000 | 3.720 | 1-14 | 1.688 | 2.244 | 2.362 | 15.5 | 1.200 | 1.220 | 0.866 | 45.4 | 113.4 | 562 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 1.000 l1 3.720 d2 1-14 d3 1.688 l2 2.244 d4 2.362 a
° 15.5 l3 1.200 w1 1.220 w2 0.866 Dyn. load C
max.
kN 45.4 Static load C0
max.
kN 113.4 Weight
g 562 | |||||||||||||||||||||||||||||||||
R3550.IL250 | Left | 0.250 | 1.594 | 1/4-28 | 0.516 | 1.000 | 0.750 | 13.0 | 0.511 | 0.374 | 0.283 | 3.6 | 13.5 | 22 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 0.250 l1 1.594 d2 1/4-28 d3 0.516 l2 1.000 d4 0.750 a
° 13.0 l3 0.511 w1 0.374 w2 0.283 Dyn. load C
max.
kN 3.6 Static load C0
max.
kN 13.5 Weight
g 22 | |||||||||||||||||||||||||||||||||
R3550.IL375 | Left | 0.375 | 1.948 | 3/8-24 | 0.719 | 1.240 | 1.000 | 9.5 | 0.629 | 0.499 | 0.405 | 7.7 | 21.0 | 49 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 0.375 l1 1.948 d2 3/8-24 d3 0.719 l2 1.240 d4 1.000 a
° 9.5 l3 0.629 w1 0.499 w2 0.405 Dyn. load C
max.
kN 7.7 Static load C0
max.
kN 21.0 Weight
g 49 | |||||||||||||||||||||||||||||||||
R3550.IL500 | Left | 0.500 | 2.460 | 1/2-20 | 0.876 | 1.500 | 1.311 | 13.0 | 0.846 | 0.624 | 0.472 | 14.7 | 40.3 | 109 | |||||||||||||||||||
£ 58.85 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
Thread hand Left d1 0.500 l1 2.460 d2 1/2-20 d3 0.876 l2 1.500 d4 1.311 a
° 13.0 l3 0.846 w1 0.624 w2 0.472 Dyn. load C
max.
kN 14.7 Static load C0
max.
kN 40.3 Weight
g 109 | |||||||||||||||||||||||||||||||||
R3550.IL625 | Left | 0.625 | 2.618 | 5/8-18 | 1.125 | 1.574 | 1.654 | 15.5 | 0.944 | 0.827 | 0.590 | 22.4 | 56.0 | 202 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 0.625 l1 2.618 d2 5/8-18 d3 1.125 l2 1.574 d4 1.654 a
° 15.5 l3 0.944 w1 0.827 w2 0.590 Dyn. load C
max.
kN 22.4 Static load C0
max.
kN 56.0 Weight
g 202 | |||||||||||||||||||||||||||||||||
R3550.IL750 | Left | 0.750 | 2.893 | 3/4-16 | 1.249 | 1.750 | 1.750 | 11.0 | 1.023 | 0.874 | 0.688 | 24.9 | 62.2 | 249 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 0.750 l1 2.893 d2 3/4-16 d3 1.249 l2 1.750 d4 1.750 a
° 11.0 l3 1.023 w1 0.874 w2 0.688 Dyn. load C
max.
kN 24.9 Static load C0
max.
kN 62.2 Weight
g 249 | |||||||||||||||||||||||||||||||||
R3550.IL1000 | Left | 1.000 | 3.720 | 1-12 | 1.688 | 2.244 | 2.362 | 15.5 | 1.200 | 1.220 | 0.866 | 45.4 | 113.4 | 562 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 1.000 l1 3.720 d2 1-12 d3 1.688 l2 2.244 d4 2.362 a
° 15.5 l3 1.200 w1 1.220 w2 0.866 Dyn. load C
max.
kN 45.4 Static load C0
max.
kN 113.4 Weight
g 562 | |||||||||||||||||||||||||||||||||
R3550.IL1001 | Left | 1.000 | 3.720 | 1-14 | 1.688 | 2.244 | 2.362 | 15.5 | 1.200 | 1.220 | 0.866 | 45.4 | 113.4 | 562 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 1.000 l1 3.720 d2 1-14 d3 1.688 l2 2.244 d4 2.362 a
° 15.5 l3 1.200 w1 1.220 w2 0.866 Dyn. load C
max.
kN 45.4 Static load C0
max.
kN 113.4 Weight
g 562 |
Rod end housing - forged steel, tempered, rolled thread, surface galvanized.
Joint ball - ball bearing steel, hardened and ground.
Race - nylon/teflon/glass compound.
Male thread maintenance free adapter sizes according to DIN ISO 12240-4, series K.
Standard thread is Right hand thread.
*Denotes fine pitch thread.