Price & Availability | Article | Size | No. of starts | d1 tol. 7H | Lead | Thread direction | Contact surface mm² | d2 tol. h11 | l1 +0.0|-0.2 | Weight kg | |||||||||||||||||||||
L1341.R12-03 | TR12x3 | 1 | 12 | 3 | Right | 297 | 26 | 18 | 0.060 | ||||||||||||||||||||||
£ 35.29 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR12x3 No. of starts 1 d1
tol. 7H 12 Lead 3 Thread direction Right Contact surface
mm² 297 d2
tol. h11 26 l1
+0.0|-0.2 18 Weight
kg 0.060 | |||||||||||||||||||||||||||||||
L1341.R16-04 | TR16x4 | 1 | 16 | 4 | Right | 528 | 36 | 24 | 0.157 | ||||||||||||||||||||||
£ 42.33 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR16x4 No. of starts 1 d1
tol. 7H 16 Lead 4 Thread direction Right Contact surface
mm² 528 d2
tol. h11 36 l1
+0.0|-0.2 24 Weight
kg 0.157 | |||||||||||||||||||||||||||||||
L1341.R20-04 | TR20x4 | 1 | 20 | 4 | Right | 847 | 45 | 30 | 0.305 | ||||||||||||||||||||||
£ 57.92 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR20x4 No. of starts 1 d1
tol. 7H 20 Lead 4 Thread direction Right Contact surface
mm² 847 d2
tol. h11 45 l1
+0.0|-0.2 30 Weight
kg 0.305 | |||||||||||||||||||||||||||||||
L1341.R24-05 | TR24x5 | 1 | 24 | 5 | Right | 1215 | 50 | 36 | 0.436 | ||||||||||||||||||||||
£ 69.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR24x5 No. of starts 1 d1
tol. 7H 24 Lead 5 Thread direction Right Contact surface
mm² 1215 d2
tol. h11 50 l1
+0.0|-0.2 36 Weight
kg 0.436 | |||||||||||||||||||||||||||||||
L1341.R30-06 | TR30x6 | 1 | 30 | 6 | Right | 1908 | 60 | 45 | 0.766 | ||||||||||||||||||||||
£ 96.76 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR30x6 No. of starts 1 d1
tol. 7H 30 Lead 6 Thread direction Right Contact surface
mm² 1908 d2
tol. h11 60 l1
+0.0|-0.2 45 Weight
kg 0.766 | |||||||||||||||||||||||||||||||
L1341.R36-06 | TR36x6 | 1 | 36 | 6 | Right | 2799 | 75 | 54 | 1.462 | ||||||||||||||||||||||
£ 154.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR36x6 No. of starts 1 d1
tol. 7H 36 Lead 6 Thread direction Right Contact surface
mm² 2799 d2
tol. h11 75 l1
+0.0|-0.2 54 Weight
kg 1.462 | |||||||||||||||||||||||||||||||
L1341.R40-07 | TR40x7 | 1 | 40 | 7 | Right | 3440 | 80 | 60 | 1.808 | ||||||||||||||||||||||
£ 166.55 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR40x7 No. of starts 1 d1
tol. 7H 40 Lead 7 Thread direction Right Contact surface
mm² 3440 d2
tol. h11 80 l1
+0.0|-0.2 60 Weight
kg 1.808 | |||||||||||||||||||||||||||||||
L1341.R50-08 | TR50x8 | 1 | 50 | 8 | Right | 5418 | 90 | 75 | 2.653 | ||||||||||||||||||||||
£ 239.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR50x8 No. of starts 1 d1
tol. 7H 50 Lead 8 Thread direction Right Contact surface
mm² 5418 d2
tol. h11 90 l1
+0.0|-0.2 75 Weight
kg 2.653 | |||||||||||||||||||||||||||||||
L1341.L12-03 | TR12x3 | 1 | 12 | 3 | Left | 297 | 26 | 18 | 0.060 | ||||||||||||||||||||||
£ 37.83 per unit (click for quantity discounts) Ready to despatch 29 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR12x3 No. of starts 1 d1
tol. 7H 12 Lead 3 Thread direction Left Contact surface
mm² 297 d2
tol. h11 26 l1
+0.0|-0.2 18 Weight
kg 0.060 | |||||||||||||||||||||||||||||||
L1341.L16-04 | TR16x4 | 1 | 16 | 4 | Left | 528 | 36 | 24 | 0.157 | ||||||||||||||||||||||
£ 45.73 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR16x4 No. of starts 1 d1
tol. 7H 16 Lead 4 Thread direction Left Contact surface
mm² 528 d2
tol. h11 36 l1
+0.0|-0.2 24 Weight
kg 0.157 | |||||||||||||||||||||||||||||||
L1341.L20-04 | TR20x4 | 1 | 20 | 4 | Left | 847 | 45 | 30 | 0.305 | ||||||||||||||||||||||
£ 62.60 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR20x4 No. of starts 1 d1
tol. 7H 20 Lead 4 Thread direction Left Contact surface
mm² 847 d2
tol. h11 45 l1
+0.0|-0.2 30 Weight
kg 0.305 | |||||||||||||||||||||||||||||||
L1341.L24-05 | TR24x5 | 1 | 24 | 5 | Left | 1215 | 50 | 36 | 0.436 | ||||||||||||||||||||||
£ 75.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR24x5 No. of starts 1 d1
tol. 7H 24 Lead 5 Thread direction Left Contact surface
mm² 1215 d2
tol. h11 50 l1
+0.0|-0.2 36 Weight
kg 0.436 | |||||||||||||||||||||||||||||||
L1341.L30-06 | TR30x6 | 1 | 30 | 6 | Left | 1908 | 60 | 45 | 0.766 | ||||||||||||||||||||||
£ 104.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR30x6 No. of starts 1 d1
tol. 7H 30 Lead 6 Thread direction Left Contact surface
mm² 1908 d2
tol. h11 60 l1
+0.0|-0.2 45 Weight
kg 0.766 | |||||||||||||||||||||||||||||||
L1341.L36-06 | TR36x6 | 1 | 36 | 6 | Left | 2799 | 75 | 54 | 1.462 | ||||||||||||||||||||||
£ 167.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR36x6 No. of starts 1 d1
tol. 7H 36 Lead 6 Thread direction Left Contact surface
mm² 2799 d2
tol. h11 75 l1
+0.0|-0.2 54 Weight
kg 1.462 | |||||||||||||||||||||||||||||||
L1341.L40-07 | TR40x7 | 1 | 40 | 7 | Left | 3440 | 80 | 60 | 1.808 | ||||||||||||||||||||||
£ 180.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR40x7 No. of starts 1 d1
tol. 7H 40 Lead 7 Thread direction Left Contact surface
mm² 3440 d2
tol. h11 80 l1
+0.0|-0.2 60 Weight
kg 1.808 | |||||||||||||||||||||||||||||||
L1341.L50-08 | TR50x8 | 1 | 50 | 8 | Left | 5418 | 90 | 75 | 2.653 | ||||||||||||||||||||||
£ 258.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR50x8 No. of starts 1 d1
tol. 7H 50 Lead 8 Thread direction Left Contact surface
mm² 5418 d2
tol. h11 90 l1
+0.0|-0.2 75 Weight
kg 2.653 |
Stainless steel (AISI 303).
Especially suitable to withstand corrosive chemicals.
Standard nuts are right hand thread.
For use with stainless steel lead screws nos. L1322 and L1323.