Price & Availability | Article | d1 tol. h6 | l1 | d2 | h1 | h2 | h3 ±0.05 | h4 | l2 ±0.2 | w1 | w2 ±0.2 | w3 | α ° | Dyn. load C max. N | Static load C0 max. N | Weight g | ||||||||||||||||||
L1752.016 | 16 | 45 | M 5x12 | 33 | 26 | 46 | 9 | 30 | 45 | 32 | 22.5 | 80° | 770 | 1170 | 150 | |||||||||||||||||||
£ 44.96 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
d1
tol. h6 16 l1 45 d2 M 5x12 h1 33 h2 26 h3
±0.05 46 h4 9 l2
±0.2 30 w1 45 w2
±0.2 32 w3 22.5 α
° 80° Dyn. load C
max.
N 770 Static load C0
max.
N 1170 Weight
g 150 | ||||||||||||||||||||||||||||||||||
L1752.020 | 20 | 50 | M 6x12 | 39 | 32 | 55 | 11 | 35 | 48 | 35 | 24.0 | 60° | 860 | 1370 | 200 | |||||||||||||||||||
£ 48.93 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
d1
tol. h6 20 l1 50 d2 M 6x12 h1 39 h2 32 h3
±0.05 55 h4 11 l2
±0.2 35 w1 48 w2
±0.2 35 w3 24.0 α
° 60° Dyn. load C
max.
N 860 Static load C0
max.
N 1370 Weight
g 200 | ||||||||||||||||||||||||||||||||||
L1752.025 | 25 | 65 | M 6x12 | 47 | 36 | 62 | 14 | 40 | 60 | 40 | 30.0 | 50° | 980 | 1560 | 450 | |||||||||||||||||||
£ 76.21 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 25 l1 65 d2 M 6x12 h1 47 h2 36 h3
±0.05 62 h4 14 l2
±0.2 40 w1 60 w2
±0.2 40 w3 30.0 α
° 50° Dyn. load C
max.
N 980 Static load C0
max.
N 1560 Weight
g 450 | ||||||||||||||||||||||||||||||||||
L1752.030 | 30 | 70 | M 8x18 | 56 | 42 | 75 | 15 | 50 | 70 | 50 | 35.0 | 50° | 1560 | 2740 | 630 | |||||||||||||||||||
£ 78.57 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
d1
tol. h6 30 l1 70 d2 M 8x18 h1 56 h2 42 h3
±0.05 75 h4 15 l2
±0.2 50 w1 70 w2
±0.2 50 w3 35.0 α
° 50° Dyn. load C
max.
N 1560 Static load C0
max.
N 2740 Weight
g 630 | ||||||||||||||||||||||||||||||||||
L1752.040 | 40 | 90 | M10x20 | 72 | 50 | 92 | 20 | 65 | 90 | 65 | 45.0 | 50° | 2150 | 4010 | 1330 | |||||||||||||||||||
£ 113.08 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 40 l1 90 d2 M10x20 h1 72 h2 50 h3
±0.05 92 h4 20 l2
±0.2 65 w1 90 w2
±0.2 65 w3 45.0 α
° 50° Dyn. load C
max.
N 2150 Static load C0
max.
N 4010 Weight
g 1330 | ||||||||||||||||||||||||||||||||||
L1752.050 | 50 | 110 | M10x20 | 91 | 60 | 113 | 25 | 80 | 120 | 94 | 60.0 | 50° | 3820 | 7930 | 3000 | |||||||||||||||||||
£ 188.80 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
d1
tol. h6 50 l1 110 d2 M10x20 h1 91 h2 60 h3
±0.05 113 h4 25 l2
±0.2 80 w1 120 w2
±0.2 94 w3 60.0 α
° 50° Dyn. load C
max.
N 3820 Static load C0
max.
N 7930 Weight
g 3000 |
Aluminium body, with L1707 (steel shell ) linear bearing installed. Bearing has a resin retainer (POM).
Supplied with nitrile rubber (NBR) end seals -UU as standard.
For use with hardened shafts only - see part no.s L1770 - L1772.
Temperature range: -20°C to +80°C.
Use with shaft support rail L1780.
Particularly effective for high loads and long stroke applications.
If using the carriage inverted, ie hanging loads, then the load rating is reduced by 50%.