Steel Sliders - T Rail
low profile
Price & Availability | Article | Size | h1 | h2 | h3 | h4 | l1 | l2 | ||||||||||||||||||
L1970.20T-060 | 20 | 19.2 | 10 | - | - | 60 | 20 | |||||||||||||||||||
£ 73.40 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20 h1 19.2 h2 10 h3 - h4 - l1 60 l2 20 | ||||||||||||||||||||||||||
L1970.26T-080 | 26 | 26.1 | 25 | - | 12.5 | 80 | 30 | |||||||||||||||||||
£ 47.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 26 h1 26.1 h2 25 h3 - h4 12.5 l1 80 l2 30 | ||||||||||||||||||||||||||
L1970.30T-080 | 30 | 29.5 | 20 | - | - | 80 | 35 | |||||||||||||||||||
£ 79.00 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 30 h1 29.5 h2 20 h3 - h4 - l1 80 l2 35 | ||||||||||||||||||||||||||
L1970.40T-135 | 40 | 39.5 | 35 | 23 | 6.0 | 135 | - | |||||||||||||||||||
£ 82.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 40 h1 39.5 h2 35 h3 23 h4 6.0 l1 135 l2 - | ||||||||||||||||||||||||||
L1970.45T-120 | 45 | 46.4 | 25 | - | - | 120 | 55 | |||||||||||||||||||
£ 171.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 45 h1 46.4 h2 25 h3 - h4 - l1 120 l2 55 |
Price & Availability | Article | Weight kg | l3 | l4 | d1 | d2 | w1 | w2 | w3 | w4 | Load C0 ax max. N | Load C0 rad max. N | ||||||||||||||||||
L1970.20T-060 | 0.04 | 20 | - | M5 | - | 17.8 | 2.6 | 13 | 6 | 185 | 326 | |||||||||||||||||||
£ 73.40 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.04 l3 20 l4 - d1 M5 d2 - w1 17.8 w2 2.6 w3 13 w4 6 Load C0 ax
max.
N 185 Load C0 rad
max.
N 326 | ||||||||||||||||||||||||||||||
L1970.26T-080 | 0.10 | 25.0 | - | M 5 | - | 22.00 | 3.7 | 15.80 | 4 | 400 | 800 | |||||||||||||||||||
£ 47.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.10 l3 25.0 l4 - d1 M 5 d2 - w1 22.00 w2 3.7 w3 15.80 w4 4 Load C0 ax
max.
N 400 Load C0 rad
max.
N 800 | ||||||||||||||||||||||||||||||
L1970.30T-080 | 0.17 | 22.5 | - | M6 | - | 26.5 | 3.3 | 20.7 | 10 | 435 | 870 | |||||||||||||||||||
£ 79.00 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.17 l3 22.5 l4 - d1 M6 d2 - w1 26.5 w2 3.3 w3 20.7 w4 10 Load C0 ax
max.
N 435 Load C0 rad
max.
N 870 | ||||||||||||||||||||||||||||||
L1970.40T-135 | 0.45 | 7.5 | 120 | - | M 6 | 28.65 | 5.0 | 20.65 | 6 | 800 | 1600 | |||||||||||||||||||
£ 82.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.45 l3 7.5 l4 120 d1 - d2 M 6 w1 28.65 w2 5.0 w3 20.65 w4 6 Load C0 ax
max.
N 800 Load C0 rad
max.
N 1600 | ||||||||||||||||||||||||||||||
L1970.45T-120 | 0.47 | 32.5 | - | M8 | - | 38.0 | 5.1 | 28.9 | 12 | 935 | 1740 | |||||||||||||||||||
£ 171.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.47 l3 32.5 l4 - d1 M8 d2 - w1 38.0 w2 5.1 w3 28.9 w4 12 Load C0 ax
max.
N 935 Load C0 rad
max.
N 1740 |
Steel (BS1449-HR1), zinc plated.
Rollers with metal seals (2Z).
The three sizes of sliders are suited to the relevant L1970.TES rail size.
For size 20 sliders there are two threaded holes on the centreline.
Select the size and quantity to suit the required load.
The "V" marks on the slider body indicate the orientation for the loading of the fixed roller.
The middle roller is eccentric, allowing the preload to be easily adjusted when mounted inside the rail.
Coefficient of friction (without seals) 0.01.