| Price & Availability | Article | d1 +0.000|-0.025 | l1 +0.05|-0.00 | d2 | d3 | l2 | h1 | A/F | |||||||||||||||
| P0130.030-002-T2 | 3 | 2 | M 2 | 5 | 4 | 2 | 1.5 | ||||||||||||||||
£ 7.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 3 l1
+0.05|-0.00 2 d2 M 2 d3 5 l2 4 h1 2 A/F 1.5 | |||||||||||||||||||||||
| P0130.030-003-T2 | 3 | 3 | M 2 | 5 | 4 | 2 | 1.5 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 3 l1
+0.05|-0.00 3 d2 M 2 d3 5 l2 4 h1 2 A/F 1.5 | |||||||||||||||||||||||
| P0130.030-004-T2 | 3 | 4 | M 2 | 5 | 4 | 2 | 1.5 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 3 l1
+0.05|-0.00 4 d2 M 2 d3 5 l2 4 h1 2 A/F 1.5 | |||||||||||||||||||||||
| P0130.030-005-T2 | 3 | 5 | M 2 | 5 | 4 | 2 | 1.5 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 3 l1
+0.05|-0.00 5 d2 M 2 d3 5 l2 4 h1 2 A/F 1.5 | |||||||||||||||||||||||
| P0130.030-006-T2 | 3 | 6 | M 2 | 5 | 4 | 2 | 1.5 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 3 l1
+0.05|-0.00 6 d2 M 2 d3 5 l2 4 h1 2 A/F 1.5 | |||||||||||||||||||||||
| P0130.030-007-T2 | 3 | 7 | M 2 | 5 | 4 | 2 | 1.5 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 3 l1
+0.05|-0.00 7 d2 M 2 d3 5 l2 4 h1 2 A/F 1.5 | |||||||||||||||||||||||
| P0130.030-008-T2 | 3 | 8 | M 2 | 5 | 4 | 2 | 1.5 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 3 l1
+0.05|-0.00 8 d2 M 2 d3 5 l2 4 h1 2 A/F 1.5 | |||||||||||||||||||||||
| P0130.030-010-T2 | 3 | 10 | M 2 | 5 | 4 | 2 | 1.5 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 3 l1
+0.05|-0.00 10 d2 M 2 d3 5 l2 4 h1 2 A/F 1.5 | |||||||||||||||||||||||
| P0130.030-012-T2 | 3 | 12 | M 2 | 5 | 4 | 2 | 1.5 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 102 Need more? Please call us.
d1
+0.000|-0.025 3 l1
+0.05|-0.00 12 d2 M 2 d3 5 l2 4 h1 2 A/F 1.5 | |||||||||||||||||||||||
| P0130.030-014-T2 | 3 | 14 | M 2 | 5 | 4 | 2 | 1.5 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 3 l1
+0.05|-0.00 14 d2 M 2 d3 5 l2 4 h1 2 A/F 1.5 | |||||||||||||||||||||||
| P0130.030-016-T2 | 3 | 16 | M 2 | 5 | 4 | 2 | 1.5 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 3 l1
+0.05|-0.00 16 d2 M 2 d3 5 l2 4 h1 2 A/F 1.5 | |||||||||||||||||||||||
| P0130.030-018-T2 | 3 | 18 | M 2 | 5 | 4 | 2 | 1.5 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 3 l1
+0.05|-0.00 18 d2 M 2 d3 5 l2 4 h1 2 A/F 1.5 | |||||||||||||||||||||||
| P0130.030-020-T2 | 3 | 20 | M 2 | 5 | 4 | 2 | 1.5 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 3 l1
+0.05|-0.00 20 d2 M 2 d3 5 l2 4 h1 2 A/F 1.5 | |||||||||||||||||||||||
| P0130.030-025-T2 | 3 | 25 | M 2 | 5 | 4 | 2 | 1.5 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 3 l1
+0.05|-0.00 25 d2 M 2 d3 5 l2 4 h1 2 A/F 1.5 | |||||||||||||||||||||||
| P0130.040-002-T2 | 4 | 2 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 2 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| P0130.040-003-T2 | 4 | 3 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 3 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| P0130.040-004-T2 | 4 | 4 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 4 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| P0130.040-005-T2 | 4 | 5 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 5 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| P0130.040-006-T2 | 4 | 6 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 6 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| P0130.040-007-T2 | 4 | 7 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 7 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| P0130.040-008-T2 | 4 | 8 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 8 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| P0130.040-010-T2 | 4 | 10 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 10 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| P0130.040-012-T2 | 4 | 12 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 12 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| P0130.040-014-T2 | 4 | 14 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 14 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| P0130.040-016-T2 | 4 | 16 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 16 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| P0130.040-018-T2 | 4 | 18 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 24 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 18 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| P0130.040-020-T2 | 4 | 20 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 42 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 20 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| P0130.040-025-T2 | 4 | 25 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 52 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 25 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| P0130.040-030-T2 | 4 | 30 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 48 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 30 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| P0130.040-035-T2 | 4 | 35 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 35 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| P0130.040-040-T2 | 4 | 40 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 40 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| P0130.040-045-T2 | 4 | 45 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 45 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| P0130.040-050-T2 | 4 | 50 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 50 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| P0130.050-002-T2 | 5 | 2 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 2 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| P0130.050-003-T2 | 5 | 3 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 3 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| P0130.050-004-T2 | 5 | 4 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 4 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| P0130.050-005-T2 | 5 | 5 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 5 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| P0130.050-006-T2 | 5 | 6 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 7.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 6 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| P0130.050-007-T2 | 5 | 7 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 7.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 7 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| P0130.050-008-T2 | 5 | 8 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 7.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 8 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| P0130.050-010-T2 | 5 | 10 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 8.06 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 10 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| P0130.050-012-T2 | 5 | 12 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 8.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 12 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| P0130.050-014-T2 | 5 | 14 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 8.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 14 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| P0130.050-016-T2 | 5 | 16 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 8.50 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 16 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| P0130.050-018-T2 | 5 | 18 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 8.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 18 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| P0130.050-020-T2 | 5 | 20 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 9.80 per unit (click for quantity discounts) Ready to despatch 57 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 20 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| P0130.050-025-T2 | 5 | 25 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 9.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 25 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| P0130.050-030-T2 | 5 | 30 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 9.80 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 30 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| P0130.050-035-T2 | 5 | 35 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 9.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 35 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| P0130.050-040-T2 | 5 | 40 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 9.80 per unit (click for quantity discounts) Ready to despatch 29 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 40 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| P0130.050-045-T2 | 5 | 45 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 9.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 45 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| P0130.050-050-T2 | 5 | 50 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 9.80 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 50 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| P0130.060-002-T2 | 6 | 2 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 9.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 2 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-003-T2 | 6 | 3 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 9.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 3 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-004-T2 | 6 | 4 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 9.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 4 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-005-T2 | 6 | 5 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 9.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 5 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-006-T2 | 6 | 6 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 9.03 per unit (click for quantity discounts) Ready to despatch 56 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 6 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-007-T2 | 6 | 7 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 11.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 7 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-008-T2 | 6 | 8 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 11.18 per unit (click for quantity discounts) Ready to despatch 57 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 8 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-010-T2 | 6 | 10 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 12.38 per unit (click for quantity discounts) Ready to despatch 53 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 10 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-012-T2 | 6 | 12 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 12.38 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 12 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-014-T2 | 6 | 14 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 12.38 per unit (click for quantity discounts) Ready to despatch 41 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 14 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-016-T2 | 6 | 16 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 12.38 per unit (click for quantity discounts) Ready to despatch 57 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 16 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-018-T2 | 6 | 18 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 12.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 18 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-020-T2 | 6 | 20 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 13.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 20 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-025-T2 | 6 | 25 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 13.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 25 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-030-T2 | 6 | 30 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 13.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 30 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-035-T2 | 6 | 35 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 13.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 35 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-040-T2 | 6 | 40 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 13.75 per unit (click for quantity discounts) Ready to despatch 229 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 40 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-045-T2 | 6 | 45 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 16.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 45 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-050-T2 | 6 | 50 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 16.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 50 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-055-T2 | 6 | 55 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 18.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 55 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-060-T2 | 6 | 60 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 18.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 60 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-070-T2 | 6 | 70 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 23.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 70 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-080-T2 | 6 | 80 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 31.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 80 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-090-T2 | 6 | 90 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 35.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 90 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.060-100-T2 | 6 | 100 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 39.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 100 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| P0130.080-004-T2 | 8 | 4 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 11.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 4 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-005-T2 | 8 | 5 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 11.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 5 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-006-T2 | 8 | 6 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 11.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 6 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-007-T2 | 8 | 7 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 11.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 7 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-008-T2 | 8 | 8 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 13.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 8 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-010-T2 | 8 | 10 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 13.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 10 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-012-T2 | 8 | 12 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 13.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 12 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-014-T2 | 8 | 14 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 13.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 14 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-016-T2 | 8 | 16 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 13.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 16 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-018-T2 | 8 | 18 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 13.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 18 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-020-T2 | 8 | 20 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 14.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 20 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-025-T2 | 8 | 25 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 16.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 25 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-030-T2 | 8 | 30 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 17.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 30 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-035-T2 | 8 | 35 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 17.20 per unit (click for quantity discounts) Ready to despatch 133 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 35 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-040-T2 | 8 | 40 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 17.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 40 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-045-T2 | 8 | 45 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 19.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 45 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-050-T2 | 8 | 50 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 19.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 50 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-055-T2 | 8 | 55 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 19.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 55 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-060-T2 | 8 | 60 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 19.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 60 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-065-T2 | 8 | 65 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 21.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 65 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-070-T2 | 8 | 70 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 26.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 70 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-075-T2 | 8 | 75 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 27.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 75 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-080-T2 | 8 | 80 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 33.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 80 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-090-T2 | 8 | 90 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 33.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 90 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.080-100-T2 | 8 | 100 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 34.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 100 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| P0130.100-008-T2 | 10 | 8 | M 8 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 12.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 8 d2 M 8 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| P0130.100-010-T2 | 10 | 10 | M 8 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 13.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 10 d2 M 8 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| P0130.100-012-T2 | 10 | 12 | M 8 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 13.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 12 d2 M 8 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| P0130.100-014-T2 | 10 | 14 | M 8 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 14.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 14 d2 M 8 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| P0130.100-016-T2 | 10 | 16 | M 8 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 16.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 16 d2 M 8 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| P0130.100-018-T2 | 10 | 18 | M 8 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 16.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 18 d2 M 8 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| P0130.100-020-T2 | 10 | 20 | M 8 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 16.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 20 d2 M 8 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| P0130.100-025-T2 | 10 | 25 | M 8 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 17.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 25 d2 M 8 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| P0130.100-030-T2 | 10 | 30 | M 8 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 17.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 30 d2 M 8 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| P0130.100-035-T2 | 10 | 35 | M 8 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 20.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 35 d2 M 8 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| P0130.100-040-T2 | 10 | 40 | M 8 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 20.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 40 d2 M 8 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| P0130.100-045-T2 | 10 | 45 | M 8 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 20.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 45 d2 M 8 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| P0130.100-050-T2 | 10 | 50 | M 8 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 23.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 50 d2 M 8 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| P0130.100-055-T2 | 10 | 55 | M 8 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 23.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 55 d2 M 8 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| P0130.100-060-T2 | 10 | 60 | M 8 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 24.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 60 d2 M 8 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| P0130.100-065-T2 | 10 | 65 | M 8 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 24.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 65 d2 M 8 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| P0130.100-070-T2 | 10 | 70 | M 8 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 25.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 70 d2 M 8 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| P0130.100-080-T2 | 10 | 80 | M 8 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 29.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 80 d2 M 8 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| P0130.100-090-T2 | 10 | 90 | M 8 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 30.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 90 d2 M 8 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| P0130.100-100-T2 | 10 | 100 | M 8 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 31.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 100 d2 M 8 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| P0130.120-008-T2 | 12 | 8 | M 10 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 18.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 8 d2 M 10 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| P0130.120-010-T2 | 12 | 10 | M 10 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 18.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 10 d2 M 10 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| P0130.120-012-T2 | 12 | 12 | M 10 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 18.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 12 d2 M 10 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| P0130.120-014-T2 | 12 | 14 | M 10 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 20.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 14 d2 M 10 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| P0130.120-016-T2 | 12 | 16 | M 10 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 20.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 16 d2 M 10 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| P0130.120-018-T2 | 12 | 18 | M 10 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 20.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 18 d2 M 10 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| P0130.120-020-T2 | 12 | 20 | M 10 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 20.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 20 d2 M 10 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| P0130.120-025-T2 | 12 | 25 | M 10 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 24.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 25 d2 M 10 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| P0130.120-030-T2 | 12 | 30 | M 10 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 24.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 30 d2 M 10 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| P0130.120-035-T2 | 12 | 35 | M 10 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 24.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 35 d2 M 10 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| P0130.120-040-T2 | 12 | 40 | M 10 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 24.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 40 d2 M 10 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| P0130.120-045-T2 | 12 | 45 | M 10 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 24.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 45 d2 M 10 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| P0130.120-050-T2 | 12 | 50 | M 10 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 24.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 50 d2 M 10 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| P0130.120-055-T2 | 12 | 55 | M 10 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 24.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 55 d2 M 10 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| P0130.120-060-T2 | 12 | 60 | M 10 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 24.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 60 d2 M 10 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| P0130.120-065-T2 | 12 | 65 | M 10 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 26.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 65 d2 M 10 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| P0130.120-070-T2 | 12 | 70 | M 10 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 26.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 70 d2 M 10 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| P0130.120-075-T2 | 12 | 75 | M 10 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 26.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 75 d2 M 10 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| P0130.120-080-T2 | 12 | 80 | M 10 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 28.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 80 d2 M 10 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| P0130.120-090-T2 | 12 | 90 | M 10 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 29.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 90 d2 M 10 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| P0130.120-100-T2 | 12 | 100 | M 10 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 31.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 100 d2 M 10 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| P0130.160-025-T2 | 16 | 25 | M 12 | 24 | 18 | 11 | 8.0 | ||||||||||||||||
£ 34.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 16 l1
+0.05|-0.00 25 d2 M 12 d3 24 l2 18 h1 11 A/F 8.0 | |||||||||||||||||||||||
| P0130.160-030-T2 | 16 | 30 | M 12 | 24 | 18 | 11 | 8.0 | ||||||||||||||||
£ 37.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 16 l1
+0.05|-0.00 30 d2 M 12 d3 24 l2 18 h1 11 A/F 8.0 | |||||||||||||||||||||||
| P0130.160-035-T2 | 16 | 35 | M 12 | 24 | 18 | 11 | 8.0 | ||||||||||||||||
£ 37.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 16 l1
+0.05|-0.00 35 d2 M 12 d3 24 l2 18 h1 11 A/F 8.0 | |||||||||||||||||||||||
| P0130.160-040-T2 | 16 | 40 | M 12 | 24 | 18 | 11 | 8.0 | ||||||||||||||||
£ 45.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 16 l1
+0.05|-0.00 40 d2 M 12 d3 24 l2 18 h1 11 A/F 8.0 | |||||||||||||||||||||||
| P0130.160-045-T2 | 16 | 45 | M 12 | 24 | 18 | 11 | 8.0 | ||||||||||||||||
£ 45.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 16 l1
+0.05|-0.00 45 d2 M 12 d3 24 l2 18 h1 11 A/F 8.0 | |||||||||||||||||||||||
| P0130.160-050-T2 | 16 | 50 | M 12 | 24 | 18 | 11 | 8.0 | ||||||||||||||||
£ 45.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 16 l1
+0.05|-0.00 50 d2 M 12 d3 24 l2 18 h1 11 A/F 8.0 | |||||||||||||||||||||||
| P0130.160-055-T2 | 16 | 55 | M 12 | 24 | 18 | 11 | 8.0 | ||||||||||||||||
£ 45.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 16 l1
+0.05|-0.00 55 d2 M 12 d3 24 l2 18 h1 11 A/F 8.0 | |||||||||||||||||||||||
| P0130.160-060-T2 | 16 | 60 | M 12 | 24 | 18 | 11 | 8.0 | ||||||||||||||||
£ 51.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 16 l1
+0.05|-0.00 60 d2 M 12 d3 24 l2 18 h1 11 A/F 8.0 | |||||||||||||||||||||||
| P0130.160-065-T2 | 16 | 65 | M 12 | 24 | 18 | 11 | 8.0 | ||||||||||||||||
£ 51.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 16 l1
+0.05|-0.00 65 d2 M 12 d3 24 l2 18 h1 11 A/F 8.0 | |||||||||||||||||||||||
| P0130.160-070-T2 | 16 | 70 | M 12 | 24 | 18 | 11 | 8.0 | ||||||||||||||||
£ 51.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 16 l1
+0.05|-0.00 70 d2 M 12 d3 24 l2 18 h1 11 A/F 8.0 | |||||||||||||||||||||||
| P0130.160-075-T2 | 16 | 75 | M 12 | 24 | 18 | 11 | 8.0 | ||||||||||||||||
£ 55.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 16 l1
+0.05|-0.00 75 d2 M 12 d3 24 l2 18 h1 11 A/F 8.0 | |||||||||||||||||||||||
| P0130.160-080-T2 | 16 | 80 | M 12 | 24 | 18 | 11 | 8.0 | ||||||||||||||||
£ 55.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 16 l1
+0.05|-0.00 80 d2 M 12 d3 24 l2 18 h1 11 A/F 8.0 | |||||||||||||||||||||||
| P0130.160-090-T2 | 16 | 90 | M 12 | 24 | 18 | 11 | 8.0 | ||||||||||||||||
£ 57.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 16 l1
+0.05|-0.00 90 d2 M 12 d3 24 l2 18 h1 11 A/F 8.0 | |||||||||||||||||||||||
| P0130.160-100-T2 | 16 | 100 | M 12 | 24 | 18 | 11 | 8.0 | ||||||||||||||||
£ 57.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 16 l1
+0.05|-0.00 100 d2 M 12 d3 24 l2 18 h1 11 A/F 8.0 | |||||||||||||||||||||||
| P0130.200-030-T2 | 20 | 30 | M 16 | 30 | 22 | 14 | 10.0 | ||||||||||||||||
£ 60.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 20 l1
+0.05|-0.00 30 d2 M 16 d3 30 l2 22 h1 14 A/F 10.0 | |||||||||||||||||||||||
| P0130.200-035-T2 | 20 | 35 | M 16 | 30 | 22 | 14 | 10.0 | ||||||||||||||||
£ 60.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 20 l1
+0.05|-0.00 35 d2 M 16 d3 30 l2 22 h1 14 A/F 10.0 | |||||||||||||||||||||||
| P0130.200-040-T2 | 20 | 40 | M 16 | 30 | 22 | 14 | 10.0 | ||||||||||||||||
£ 60.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 20 l1
+0.05|-0.00 40 d2 M 16 d3 30 l2 22 h1 14 A/F 10.0 | |||||||||||||||||||||||
| P0130.200-045-T2 | 20 | 45 | M 16 | 30 | 22 | 14 | 10.0 | ||||||||||||||||
£ 60.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 20 l1
+0.05|-0.00 45 d2 M 16 d3 30 l2 22 h1 14 A/F 10.0 | |||||||||||||||||||||||
| P0130.200-050-T2 | 20 | 50 | M 16 | 30 | 22 | 14 | 10.0 | ||||||||||||||||
£ 77.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 20 l1
+0.05|-0.00 50 d2 M 16 d3 30 l2 22 h1 14 A/F 10.0 | |||||||||||||||||||||||
| P0130.200-055-T2 | 20 | 55 | M 16 | 30 | 22 | 14 | 10.0 | ||||||||||||||||
£ 77.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 20 l1
+0.05|-0.00 55 d2 M 16 d3 30 l2 22 h1 14 A/F 10.0 | |||||||||||||||||||||||
| P0130.200-060-T2 | 20 | 60 | M 16 | 30 | 22 | 14 | 10.0 | ||||||||||||||||
£ 77.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 20 l1
+0.05|-0.00 60 d2 M 16 d3 30 l2 22 h1 14 A/F 10.0 | |||||||||||||||||||||||
| P0130.200-065-T2 | 20 | 65 | M 16 | 30 | 22 | 14 | 10.0 | ||||||||||||||||
£ 77.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 20 l1
+0.05|-0.00 65 d2 M 16 d3 30 l2 22 h1 14 A/F 10.0 | |||||||||||||||||||||||
| P0130.200-070-T2 | 20 | 70 | M 16 | 30 | 22 | 14 | 10.0 | ||||||||||||||||
£ 92.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 20 l1
+0.05|-0.00 70 d2 M 16 d3 30 l2 22 h1 14 A/F 10.0 | |||||||||||||||||||||||
| P0130.200-075-T2 | 20 | 75 | M 16 | 30 | 22 | 14 | 10.0 | ||||||||||||||||
£ 92.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 20 l1
+0.05|-0.00 75 d2 M 16 d3 30 l2 22 h1 14 A/F 10.0 | |||||||||||||||||||||||
| P0130.200-080-T2 | 20 | 80 | M 16 | 30 | 22 | 14 | 10.0 | ||||||||||||||||
£ 92.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 20 l1
+0.05|-0.00 80 d2 M 16 d3 30 l2 22 h1 14 A/F 10.0 | |||||||||||||||||||||||
| P0130.200-090-T2 | 20 | 90 | M 16 | 30 | 22 | 14 | 10.0 | ||||||||||||||||
£ 96.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 20 l1
+0.05|-0.00 90 d2 M 16 d3 30 l2 22 h1 14 A/F 10.0 | |||||||||||||||||||||||
| P0130.200-100-T2 | 20 | 100 | M 16 | 30 | 22 | 14 | 10.0 | ||||||||||||||||
£ 96.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 20 l1
+0.05|-0.00 100 d2 M 16 d3 30 l2 22 h1 14 A/F 10.0 | |||||||||||||||||||||||
Titanium (ASTM B348 grade 2, pure titanium). Tensile strength 345-450 N/mm², yield strength 270 N/mm², hardness 160HB/30Rc.
Titanium has a lower density than stainless steel and excellent corrosion resistance properties.
Titanium has a high strength:weight ratio - per unit weight, titanium is 45% stronger than stainless steel. Ideal for use in lightweight applications in the automobile, aerospace, medical and robotic industries.
T5 also available on request.
Replace -T2 with -T5 at the end of part number.
Special lengths and diameters produced to drawings.