Price & Availability | Article | Type | d1 tol. h6 | l1 | d2 | d3 | h1 | h2 | h3 | ||||||||||||||||||
L1750.008 | Standard | 8 | 30.0 | M 4x8 | 3.4 | 22.0 | 18.0 | 6 | |||||||||||||||||||
£ 25.67 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Type Standard d1
tol. h6 8 l1 30.0 d2 M 4x8 d3 3.4 h1 22.0 h2 18.0 h3 6 | |||||||||||||||||||||||||||
L1750.012 | Standard | 12 | 39.0 | M 5x10 | 4.3 | 30.0 | 24.5 | 8 | |||||||||||||||||||
£ 29.05 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
Type Standard d1
tol. h6 12 l1 39.0 d2 M 5x10 d3 4.3 h1 30.0 h2 24.5 h3 8 | |||||||||||||||||||||||||||
L1750.016 | Standard | 16 | 44.0 | M 5x12 | 4.3 | 38.5 | 32.5 | 9 | |||||||||||||||||||
£ 34.85 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
Type Standard d1
tol. h6 16 l1 44.0 d2 M 5x12 d3 4.3 h1 38.5 h2 32.5 h3 9 | |||||||||||||||||||||||||||
L1750.020 | Standard | 20 | 53.0 | M 6x12 | 5.2 | 41.0 | 35.0 | 11 | |||||||||||||||||||
£ 39.61 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
Type Standard d1
tol. h6 20 l1 53.0 d2 M 6x12 d3 5.2 h1 41.0 h2 35.0 h3 11 | |||||||||||||||||||||||||||
L1750.025 | Standard | 25 | 67.0 | M 8x18 | 6.8 | 51.5 | 41.0 | 12 | |||||||||||||||||||
£ 54.52 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
Type Standard d1
tol. h6 25 l1 67.0 d2 M 8x18 d3 6.8 h1 51.5 h2 41.0 h3 12 | |||||||||||||||||||||||||||
L1750.030 | Standard | 30 | 76.0 | M 8x18 | 6.8 | 59.5 | 49.0 | 15 | |||||||||||||||||||
£ 71.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard d1
tol. h6 30 l1 76.0 d2 M 8x18 d3 6.8 h1 59.5 h2 49.0 h3 15 | |||||||||||||||||||||||||||
L1750.040 | Standard | 40 | 90.0 | M10x25 | 8.6 | 78.0 | 62.0 | 20 | |||||||||||||||||||
£ 111.42 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Type Standard d1
tol. h6 40 l1 90.0 d2 M10x25 d3 8.6 h1 78.0 h2 62.0 h3 20 | |||||||||||||||||||||||||||
L1750.050 | Standard | 50 | 110.0 | M10x25 | 8.6 | 102.0 | 80.0 | 24 | |||||||||||||||||||
£ 188.53 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard d1
tol. h6 50 l1 110.0 d2 M10x25 d3 8.6 h1 102.0 h2 80.0 h3 24 | |||||||||||||||||||||||||||
L1750.008-L | Long | 8 | 58.0 | M 4X8 | 3.4 | 22.0 | 18.0 | 6 | |||||||||||||||||||
£ 45.94 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Type Long d1
tol. h6 8 l1 58.0 d2 M 4X8 d3 3.4 h1 22.0 h2 18.0 h3 6 | |||||||||||||||||||||||||||
L1750.012-L | Long | 12 | 77.0 | M 5x10 | 4.3 | 30.0 | 24.5 | 8 | |||||||||||||||||||
£ 54.34 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Type Long d1
tol. h6 12 l1 77.0 d2 M 5x10 d3 4.3 h1 30.0 h2 24.5 h3 8 | |||||||||||||||||||||||||||
L1750.016-L | Long | 16 | 89.0 | M 5x12 | 4.3 | 38.5 | 32.5 | 9 | |||||||||||||||||||
£ 63.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Long d1
tol. h6 16 l1 89.0 d2 M 5x12 d3 4.3 h1 38.5 h2 32.5 h3 9 | |||||||||||||||||||||||||||
L1750.020-L | Long | 20 | 106.0 | M 6x12 | 5.2 | 41.0 | 35.0 | 11 | |||||||||||||||||||
£ 74.98 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Long d1
tol. h6 20 l1 106.0 d2 M 6x12 d3 5.2 h1 41.0 h2 35.0 h3 11 | |||||||||||||||||||||||||||
L1750.025-L | Long | 25 | 136.0 | M 8x18 | 6.8 | 51.5 | 41.0 | 12 | |||||||||||||||||||
£ 103.19 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
Type Long d1
tol. h6 25 l1 136.0 d2 M 8x18 d3 6.8 h1 51.5 h2 41.0 h3 12 | |||||||||||||||||||||||||||
L1750.030-L | Long | 30 | 154.0 | M 8x18 | 6.8 | 59.5 | 49.0 | 15 | |||||||||||||||||||
£ 121.67 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Type Long d1
tol. h6 30 l1 154.0 d2 M 8x18 d3 6.8 h1 59.5 h2 49.0 h3 15 | |||||||||||||||||||||||||||
L1750.040-L | Long | 40 | 180.0 | M10x25 | 8.6 | 78.0 | 62.0 | 20 | |||||||||||||||||||
£ 214.51 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Type Long d1
tol. h6 40 l1 180.0 d2 M10x25 d3 8.6 h1 78.0 h2 62.0 h3 20 | |||||||||||||||||||||||||||
L1750.050-L | Long | 50 | 230.0 | M10x25 | 8.6 | 102.0 | 80.0 | 24 | |||||||||||||||||||
£ 324.57 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Type Long d1
tol. h6 50 l1 230.0 d2 M10x25 d3 8.6 h1 102.0 h2 80.0 h3 24 | |||||||||||||||||||||||||||
L1750.008-S | Short | 8 | 14.4 | M 4x8 | 3.4 | 22.0 | 18.0 | 6 | |||||||||||||||||||
£ 23.12 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
Type Short d1
tol. h6 8 l1 14.4 d2 M 4x8 d3 3.4 h1 22.0 h2 18.0 h3 6 | |||||||||||||||||||||||||||
L1750.012-S | Short | 12 | 20.3 | M 5x10 | 4.3 | 30.0 | 24.5 | 8 | |||||||||||||||||||
£ 26.19 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Type Short d1
tol. h6 12 l1 20.3 d2 M 5x10 d3 4.3 h1 30.0 h2 24.5 h3 8 | |||||||||||||||||||||||||||
L1750.016-S | Short | 16 | 22.3 | M 5x12 | 4.3 | 38.5 | 32.5 | 9 | |||||||||||||||||||
£ 29.28 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Type Short d1
tol. h6 16 l1 22.3 d2 M 5x12 d3 4.3 h1 38.5 h2 32.5 h3 9 | |||||||||||||||||||||||||||
L1750.020-S | Short | 20 | 28.3 | M 6x12 | 5.2 | 41.0 | 35.0 | 11 | |||||||||||||||||||
£ 33.04 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Type Short d1
tol. h6 20 l1 28.3 d2 M 6x12 d3 5.2 h1 41.0 h2 35.0 h3 11 | |||||||||||||||||||||||||||
L1750.025-S | Short | 25 | 40.4 | M 8x18 | 6.8 | 51.5 | 41.0 | 12 | |||||||||||||||||||
£ 45.91 per unit (click for quantity discounts) Ready to despatch 58 Need more? Please call us.
Type Short d1
tol. h6 25 l1 40.4 d2 M 8x18 d3 6.8 h1 51.5 h2 41.0 h3 12 | |||||||||||||||||||||||||||
L1750.030-S | Short | 30 | 48.4 | M 8x18 | 6.8 | 59.5 | 49.0 | 15 | |||||||||||||||||||
£ 53.47 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Type Short d1
tol. h6 30 l1 48.4 d2 M 8x18 d3 6.8 h1 59.5 h2 49.0 h3 15 | |||||||||||||||||||||||||||
L1750.040-S | Short | 40 | 56.4 | M10x25 | 8.6 | 78.0 | 62.0 | 20 | |||||||||||||||||||
£ 93.44 per unit (click for quantity discounts) Ready to despatch 23 Need more? Please call us.
Type Short d1
tol. h6 40 l1 56.4 d2 M10x25 d3 8.6 h1 78.0 h2 62.0 h3 20 | |||||||||||||||||||||||||||
L1750.050-S | Short | 50 | 72.3 | M10x25 | 8.6 | 102.0 | 80.0 | 24 | |||||||||||||||||||
£ 144.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Short d1
tol. h6 50 l1 72.3 d2 M10x25 d3 8.6 h1 102.0 h2 80.0 h3 24 |
Price & Availability | Article | Weight g | h4 ±0.02 | l2 ±0.2 | w1 | w2 ±0.2 | w3 ±0.02 | w4 | Dyn. load C max. N | Static load C0 max. N | Linear ball bushing used | ||||||||||||||||||
L1750.008 | 60 | 11 | 18 | 34 | 24 | 17 | 5.0 | 260 | 400 | L1706.008 | |||||||||||||||||||
£ 25.67 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Weight
g 60 h4
±0.02 11 l2
±0.2 18 w1 34 w2
±0.2 24 w3
±0.02 17 w4 5.0 Dyn. load C
max.
N 260 Static load C0
max.
N 400 Linear ball bushing used L1706.008 | |||||||||||||||||||||||||||||
L1750.012 | 118 | 15 | 26 | 44 | 33 | 22 | 5.5 | 410 | 590 | L1706.012 | |||||||||||||||||||
£ 29.05 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
Weight
g 118 h4
±0.02 15 l2
±0.2 26 w1 44 w2
±0.2 33 w3
±0.02 22 w4 5.5 Dyn. load C
max.
N 410 Static load C0
max.
N 590 Linear ball bushing used L1706.012 | |||||||||||||||||||||||||||||
L1750.016 | 180 | 19 | 34 | 50 | 36 | 25 | 7.0 | 770 | 1170 | L1706.016 | |||||||||||||||||||
£ 34.85 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
Weight
g 180 h4
±0.02 19 l2
±0.2 34 w1 50 w2
±0.2 36 w3
±0.02 25 w4 7.0 Dyn. load C
max.
N 770 Static load C0
max.
N 1170 Linear ball bushing used L1706.016 | |||||||||||||||||||||||||||||
L1750.020 | 245 | 21 | 40 | 54 | 40 | 27 | 7.0 | 860 | 1370 | L1706.020 | |||||||||||||||||||
£ 39.61 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
Weight
g 245 h4
±0.02 21 l2
±0.2 40 w1 54 w2
±0.2 40 w3
±0.02 27 w4 7.0 Dyn. load C
max.
N 860 Static load C0
max.
N 1370 Linear ball bushing used L1706.020 | |||||||||||||||||||||||||||||
L1750.025 | 550 | 26 | 50 | 76 | 54 | 38 | 11.0 | 980 | 1560 | L1706.025 | |||||||||||||||||||
£ 54.52 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
Weight
g 550 h4
±0.02 26 l2
±0.2 50 w1 76 w2
±0.2 54 w3
±0.02 38 w4 11.0 Dyn. load C
max.
N 980 Static load C0
max.
N 1560 Linear ball bushing used L1706.025 | |||||||||||||||||||||||||||||
L1750.030 | 760 | 30 | 58 | 78 | 58 | 39 | 10.0 | 1560 | 2740 | L1706.030 | |||||||||||||||||||
£ 71.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 760 h4
±0.02 30 l2
±0.2 58 w1 78 w2
±0.2 58 w3
±0.02 39 w4 10.0 Dyn. load C
max.
N 1560 Static load C0
max.
N 2740 Linear ball bushing used L1706.030 | |||||||||||||||||||||||||||||
L1750.040 | 1700 | 40 | 60 | 102 | 80 | 51 | 11.0 | 2150 | 4010 | L1706.040 | |||||||||||||||||||
£ 111.42 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Weight
g 1700 h4
±0.02 40 l2
±0.2 60 w1 102 w2
±0.2 80 w3
±0.02 51 w4 11.0 Dyn. load C
max.
N 2150 Static load C0
max.
N 4010 Linear ball bushing used L1706.040 | |||||||||||||||||||||||||||||
L1750.050 | 2950 | 52 | 80 | 122 | 100 | 61 | 11.0 | 3820 | 7930 | L1706.050 | |||||||||||||||||||
£ 188.53 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 2950 h4
±0.02 52 l2
±0.2 80 w1 122 w2
±0.2 100 w3
±0.02 61 w4 11.0 Dyn. load C
max.
N 3820 Static load C0
max.
N 7930 Linear ball bushing used L1706.050 | |||||||||||||||||||||||||||||
L1750.008-L | 98 | 11 | 42 | 34 | 24 | 17 | 5.0 | 410 | 800 | 2 x L1706.008 | |||||||||||||||||||
£ 45.94 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 98 h4
±0.02 11 l2
±0.2 42 w1 34 w2
±0.2 24 w3
±0.02 17 w4 5.0 Dyn. load C
max.
N 410 Static load C0
max.
N 800 Linear ball bushing used 2 x L1706.008 | |||||||||||||||||||||||||||||
L1750.012-L | 232 | 15 | 64 | 44 | 33 | 22 | 5.5 | 650 | 1180 | 2 x L1706.012 | |||||||||||||||||||
£ 54.34 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
g 232 h4
±0.02 15 l2
±0.2 64 w1 44 w2
±0.2 33 w3
±0.02 22 w4 5.5 Dyn. load C
max.
N 650 Static load C0
max.
N 1180 Linear ball bushing used 2 x L1706.012 | |||||||||||||||||||||||||||||
L1750.016-L | 360 | 19 | 79 | 50 | 36 | 25 | 7.0 | 1230 | 2340 | 2 x L1706.016 | |||||||||||||||||||
£ 63.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 360 h4
±0.02 19 l2
±0.2 79 w1 50 w2
±0.2 36 w3
±0.02 25 w4 7.0 Dyn. load C
max.
N 1230 Static load C0
max.
N 2340 Linear ball bushing used 2 x L1706.016 | |||||||||||||||||||||||||||||
L1750.020-L | 490 | 21 | 90 | 54 | 40 | 27 | 7.0 | 1370 | 2740 | 2 x L1706.020 | |||||||||||||||||||
£ 74.98 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 490 h4
±0.02 21 l2
±0.2 90 w1 54 w2
±0.2 40 w3
±0.02 27 w4 7.0 Dyn. load C
max.
N 1370 Static load C0
max.
N 2740 Linear ball bushing used 2 x L1706.020 | |||||||||||||||||||||||||||||
L1750.025-L | 1100 | 26 | 119 | 76 | 54 | 38 | 11.0 | 1560 | 3120 | 2 x L1706.025 | |||||||||||||||||||
£ 103.19 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
Weight
g 1100 h4
±0.02 26 l2
±0.2 119 w1 76 w2
±0.2 54 w3
±0.02 38 w4 11.0 Dyn. load C
max.
N 1560 Static load C0
max.
N 3120 Linear ball bushing used 2 x L1706.025 | |||||||||||||||||||||||||||||
L1750.030-L | 1525 | 30 | 132 | 78 | 58 | 39 | 10.0 | 2490 | 5480 | 2 x L1706.030 | |||||||||||||||||||
£ 121.67 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 1525 h4
±0.02 30 l2
±0.2 132 w1 78 w2
±0.2 58 w3
±0.02 39 w4 10.0 Dyn. load C
max.
N 2490 Static load C0
max.
N 5480 Linear ball bushing used 2 x L1706.030 | |||||||||||||||||||||||||||||
L1750.040-L | 3400 | 40 | 150 | 102 | 80 | 51 | 11.0 | 3440 | 8020 | 2 x L1706.040 | |||||||||||||||||||
£ 214.51 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Weight
g 3400 h4
±0.02 40 l2
±0.2 150 w1 102 w2
±0.2 80 w3
±0.02 51 w4 11.0 Dyn. load C
max.
N 3440 Static load C0
max.
N 8020 Linear ball bushing used 2 x L1706.040 | |||||||||||||||||||||||||||||
L1750.050-L | 5920 | 52 | 200 | 122 | 100 | 61 | 11.0 | 6110 | 15860 | 2 x L1706.050 | |||||||||||||||||||
£ 324.57 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 5920 h4
±0.02 52 l2
±0.2 200 w1 122 w2
±0.2 100 w3
±0.02 61 w4 11.0 Dyn. load C
max.
N 6110 Static load C0
max.
N 15860 Linear ball bushing used 2 x L1706.050 | |||||||||||||||||||||||||||||
L1750.008-S | 40 | 11 | - | 34 | 24 | 17 | 5.0 | 260 | 400 | L1706.008 | |||||||||||||||||||
£ 23.12 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
Weight
g 40 h4
±0.02 11 l2
±0.2 - w1 34 w2
±0.2 24 w3
±0.02 17 w4 5.0 Dyn. load C
max.
N 260 Static load C0
max.
N 400 Linear ball bushing used L1706.008 | |||||||||||||||||||||||||||||
L1750.012-S | 82 | 15 | - | 44 | 33 | 22 | 5.5 | 410 | 590 | L1706.012 | |||||||||||||||||||
£ 26.19 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Weight
g 82 h4
±0.02 15 l2
±0.2 - w1 44 w2
±0.2 33 w3
±0.02 22 w4 5.5 Dyn. load C
max.
N 410 Static load C0
max.
N 590 Linear ball bushing used L1706.012 | |||||||||||||||||||||||||||||
L1750.016-S | 122 | 19 | - | 50 | 36 | 25 | 7.0 | 770 | 1170 | L1706.016 | |||||||||||||||||||
£ 29.28 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Weight
g 122 h4
±0.02 19 l2
±0.2 - w1 50 w2
±0.2 36 w3
±0.02 25 w4 7.0 Dyn. load C
max.
N 770 Static load C0
max.
N 1170 Linear ball bushing used L1706.016 | |||||||||||||||||||||||||||||
L1750.020-S | 176 | 21 | - | 54 | 40 | 27 | 7.0 | 860 | 1370 | L1706.020 | |||||||||||||||||||
£ 33.04 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
g 176 h4
±0.02 21 l2
±0.2 - w1 54 w2
±0.2 40 w3
±0.02 27 w4 7.0 Dyn. load C
max.
N 860 Static load C0
max.
N 1370 Linear ball bushing used L1706.020 | |||||||||||||||||||||||||||||
L1750.025-S | 400 | 26 | - | 76 | 54 | 38 | 11.0 | 980 | 1560 | L1706.025 | |||||||||||||||||||
£ 45.91 per unit (click for quantity discounts) Ready to despatch 58 Need more? Please call us.
Weight
g 400 h4
±0.02 26 l2
±0.2 - w1 76 w2
±0.2 54 w3
±0.02 38 w4 11.0 Dyn. load C
max.
N 980 Static load C0
max.
N 1560 Linear ball bushing used L1706.025 | |||||||||||||||||||||||||||||
L1750.030-S | 570 | 30 | - | 78 | 58 | 39 | 10.0 | 1560 | 2740 | L1706.030 | |||||||||||||||||||
£ 53.47 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
g 570 h4
±0.02 30 l2
±0.2 - w1 78 w2
±0.2 58 w3
±0.02 39 w4 10.0 Dyn. load C
max.
N 1560 Static load C0
max.
N 2740 Linear ball bushing used L1706.030 | |||||||||||||||||||||||||||||
L1750.040-S | 1320 | 40 | - | 102 | 80 | 51 | 11.0 | 2150 | 4010 | L1706.040 | |||||||||||||||||||
£ 93.44 per unit (click for quantity discounts) Ready to despatch 23 Need more? Please call us.
Weight
g 1320 h4
±0.02 40 l2
±0.2 - w1 102 w2
±0.2 80 w3
±0.02 51 w4 11.0 Dyn. load C
max.
N 2150 Static load C0
max.
N 4010 Linear ball bushing used L1706.040 | |||||||||||||||||||||||||||||
L1750.050-S | 1900 | 52 | - | 122 | 100 | 61 | 11.0 | 3820 | 7930 | L1706.050 | |||||||||||||||||||
£ 144.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1900 h4
±0.02 52 l2
±0.2 - w1 122 w2
±0.2 100 w3
±0.02 61 w4 11.0 Dyn. load C
max.
N 3820 Static load C0
max.
N 7930 Linear ball bushing used L1706.050 |
Aluminium body, with linear bearing L1706 (steel shell ) installed. Bearing has a resin retainer (POM).
Supplied with nitrile rubber (NBR) end seals -UU as standard.
Long versions have L1712 linear bearing installed, short versions have L1715 Linear bearing installed.
For use with hardened shafts only (see part nos. L1770 - L1772).
Temperature range: -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications (up to 120°C - with no end seals. Please advise at time of ordering if this is required.