Price & Availability | Article | d1 | tpi | d1 max. | l1 nom. | A/F | Material | ||||||||||||||||||
P0184.NPT1/16-A4 | NPT1/16" | 27.0 | 8.08 | 7.92 | 5/32 | A4 s/s | |||||||||||||||||||
£ 54.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 NPT1/16" tpi 27.0 d1
max. 8.08 l1
nom. 7.92 A/F 5/32 Material A4 s/s | |||||||||||||||||||||||||
P0184.NPT1/8-A4 | NPT 1/8" | 27.0 | 10.40 | 7.92 | 3/16 | A4 s/s | |||||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 80 Need more? Please call us.
d1 NPT 1/8" tpi 27.0 d1
max. 10.40 l1
nom. 7.92 A/F 3/16 Material A4 s/s | |||||||||||||||||||||||||
P0184.NPT1/4-A4 | NPT 1/4" | 18.0 | 13.80 | 11.10 | 1/4 | A4 s/s | |||||||||||||||||||
£ 2.85 per unit (click for quantity discounts) Ready to despatch 421 Need more? Please call us.
d1 NPT 1/4" tpi 18.0 d1
max. 13.80 l1
nom. 11.10 A/F 1/4 Material A4 s/s | |||||||||||||||||||||||||
P0184.NPT3/8-A4 | NPT 3/8" | 18.0 | 17.40 | 12.70 | 5/16 | A4 s/s | |||||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 NPT 3/8" tpi 18.0 d1
max. 17.40 l1
nom. 12.70 A/F 5/16 Material A4 s/s | |||||||||||||||||||||||||
P0184.NPT1/2-A4 | NPT 1/2" | 14.0 | 21.10 | 15.90 | 3/8 | A4 s/s | |||||||||||||||||||
£ 6.24 per unit (click for quantity discounts) Ready to despatch 496 Need more? Please call us.
d1 NPT 1/2" tpi 14.0 d1
max. 21.10 l1
nom. 15.90 A/F 3/8 Material A4 s/s | |||||||||||||||||||||||||
P0184.NPT3/4-A4 | NPT 3/4" | 14.0 | 26.90 | 19.00 | 1/4 | A4 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT 3/4" tpi 14.0 d1
max. 26.90 l1
nom. 19.00 A/F 1/4 Material A4 s/s | |||||||||||||||||||||||||
P0184.NPT1-A4 | NPT 1" | 11.5 | 33.90 | 20.60 | 1/2 | A4 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT 1" tpi 11.5 d1
max. 33.90 l1
nom. 20.60 A/F 1/2 Material A4 s/s | |||||||||||||||||||||||||
P0184.NPT1-1/4-A4 | NPT 1-1/4" | 11.5 | 33.90 | 20.60 | 1/2 | A4 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT 1-1/4" tpi 11.5 d1
max. 33.90 l1
nom. 20.60 A/F 1/2 Material A4 s/s | |||||||||||||||||||||||||
P0184.NPT1/16-SC | NPT1/16"" | 27.0 | 8.08 | 7.92 | 5/32 | Steel SC | |||||||||||||||||||
£ 0.76 per unit (click for quantity discounts) Ready to despatch 29 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 NPT1/16"" tpi 27.0 d1
max. 8.08 l1
nom. 7.92 A/F 5/32 Material Steel SC | |||||||||||||||||||||||||
P0184.NPT1/8-SC | NPT1/8" | 27.0 | 10.40 | 7.92 | 3/16 | Steel SC | |||||||||||||||||||
£ 0.78 per unit (click for quantity discounts) Ready to despatch 324 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 NPT1/8" tpi 27.0 d1
max. 10.40 l1
nom. 7.92 A/F 3/16 Material Steel SC | |||||||||||||||||||||||||
P0184.NPT1/4-SC | NPT1/4" | 18.0 | 13.80 | 11.10 | 1/4 | Steel SC | |||||||||||||||||||
£ 1.21 per unit (click for quantity discounts) Ready to despatch 95 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 NPT1/4" tpi 18.0 d1
max. 13.80 l1
nom. 11.10 A/F 1/4 Material Steel SC | |||||||||||||||||||||||||
P0184.NPT3/8-SC | NPT3/8" | 18.0 | 17.40 | 12.70 | 5/16 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT3/8" tpi 18.0 d1
max. 17.40 l1
nom. 12.70 A/F 5/16 Material Steel SC | |||||||||||||||||||||||||
P0184.NPT1/2-SC | NPT1/2" | 14.0 | 21.50 | 15.90 | 3/8 | Steel SC | |||||||||||||||||||
£ 4.76 per unit (click for quantity discounts) Ready to despatch 75 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 NPT1/2" tpi 14.0 d1
max. 21.50 l1
nom. 15.90 A/F 3/8 Material Steel SC | |||||||||||||||||||||||||
P0184.NPT5/8-SC | NPT5/8" | 14.0 | 21.50 | 15.90 | 3/8 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT5/8" tpi 14.0 d1
max. 21.50 l1
nom. 15.90 A/F 3/8 Material Steel SC | |||||||||||||||||||||||||
P0184.NPT3/4-SC | NPT3/4" | 14.0 | 26.90 | 19.00 | 1/4 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 NPT3/4" tpi 14.0 d1
max. 26.90 l1
nom. 19.00 A/F 1/4 Material Steel SC | |||||||||||||||||||||||||
P0184.NPT1-SC | NPT1" | 11.5 | 33.90 | 20.60 | 1/2 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT1" tpi 11.5 d1
max. 33.90 l1
nom. 20.60 A/F 1/2 Material Steel SC | |||||||||||||||||||||||||
P0184.NPT1-1/4-SC | NPT1 1/4" | 11.5 | 42.60 | 20.60 | 3/4 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT1 1/4" tpi 11.5 d1
max. 42.60 l1
nom. 20.60 A/F 3/4 Material Steel SC | |||||||||||||||||||||||||
P0184.NPT1-1/2-SC | NPT1 1/2" | 11.5 | 48.70 | 20.60 | 1 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT1 1/2" tpi 11.5 d1
max. 48.70 l1
nom. 20.60 A/F 1 Material Steel SC | |||||||||||||||||||||||||
P0184.NPT2-SC | NPT2" | 11.5 | 48.70 | 20.60 | 1 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT2" tpi 11.5 d1
max. 48.70 l1
nom. 20.60 A/F 1 Material Steel SC | |||||||||||||||||||||||||
P0184.NPTF1/16-HS | NPTF1/16"" | 27.0 | 8.08 | 7.92 | 5/32 | Hardened steel | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 NPTF1/16"" tpi 27.0 d1
max. 8.08 l1
nom. 7.92 A/F 5/32 Material Hardened steel | |||||||||||||||||||||||||
P0184.NPTF1/8-HS | NPTF1/8" | 27.0 | 10.40 | 7.92 | 3/16 | Hardened steel | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 NPTF1/8" tpi 27.0 d1
max. 10.40 l1
nom. 7.92 A/F 3/16 Material Hardened steel | |||||||||||||||||||||||||
P0184.NPTF1/4-HS | NPTF1/4" | 18.0 | 13.80 | 11.10 | 1/4 | Hardened steel | |||||||||||||||||||
£ 0.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 NPTF1/4" tpi 18.0 d1
max. 13.80 l1
nom. 11.10 A/F 1/4 Material Hardened steel | |||||||||||||||||||||||||
P0184.NPTF3/8-HS | NPTF3/8" | 18.0 | 17.40 | 12.70 | 5/16 | Hardened steel | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 NPTF3/8" tpi 18.0 d1
max. 17.40 l1
nom. 12.70 A/F 5/16 Material Hardened steel | |||||||||||||||||||||||||
P0184.NPTF1/2-HS | NPTF1/2" | 14.0 | 21.50 | 14.30 | 3/8 | Hardened steel | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 NPTF1/2" tpi 14.0 d1
max. 21.50 l1
nom. 14.30 A/F 3/8 Material Hardened steel | |||||||||||||||||||||||||
P0184.NPTF3/4-HS | NPTF3/4" | 14.0 | 26.90 | 15.90 | 1/8 | Hardened steel | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 NPTF3/4" tpi 14.0 d1
max. 26.90 l1
nom. 15.90 A/F 1/8 Material Hardened steel | |||||||||||||||||||||||||
P0184.NPTF1-HS | NPTF1" | 11.5 | 33.90 | 19.00 | 1/2 | Hardened steel | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 NPTF1" tpi 11.5 d1
max. 33.90 l1
nom. 19.00 A/F 1/2 Material Hardened steel |
Steel (hardened or self-colour) and stainless steel (A4)
To DIN 906. NPT (National Pipe Thread Taper) and NPTF (National Pipe Taper Fuel).
The NPTF dry seal versions fit holes that are not as accurately tapped.
Tightening torque is dependent on fluid, pressure, temperature, and material pairing.
NPTF threads will screw together with NPT threads and should have no noticeable assembly problem. There will most likely be an interference fit between the root and crest on either the major or minor diameter of the thread, depending on which part is NPTF. To accomplish a seal on the joint, a sealant will be required.
NPTF threads are designed to screw together. They are designed to have interference at the roots and crests of the threads on both the major and minor diameters. This interference should cause no assembly problem. The thread deformation caused by the interference fit and the wrench tightening is designed to make a dry mechanical seal.
For level of flush type plug see part P0184.NL.