Stainless Sliders - T Rail
low profile
Price & Availability | Article | Size | Type | d1 x p | l1 | d2 | l2 max. | Torque to Nm | A/F | ||||||||||||||||||
L1971.T20 | TX-1 | Torx oval | M4 x 0,7 | 8 | 7.6 | 2.2 | 3 | 2.5 | |||||||||||||||||||
£ 0.75 per unit (click for quantity discounts) Ready to despatch 93 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TX-1 Type Torx oval d1 x p M4 x 0,7 l1 8 d2 7.6 l2
max. 2.2 Torque to
Nm 3 A/F 2.5 | |||||||||||||||||||||||||||
L1971.T30 | TX-2 | Torx oval | M5 x 0,8 | 10 | 9.5 | 2.8 | 9 | 3 | |||||||||||||||||||
£ 0.90 per unit (click for quantity discounts) Ready to despatch 497 Need more? Please call us.
Size TX-2 Type Torx oval d1 x p M5 x 0,8 l1 10 d2 9.5 l2
max. 2.8 Torque to
Nm 9 A/F 3 | |||||||||||||||||||||||||||
L1971.T45 | TX-6 | Torx oval | M8 x 1,25 | 16 | 14 | 4.4 | 22 | 5 | |||||||||||||||||||
£ 0.75 per unit (click for quantity discounts) Ready to despatch 303 Need more? Please call us.
Size TX-6 Type Torx oval d1 x p M8 x 1,25 l1 16 d2 14 l2
max. 4.4 Torque to
Nm 22 A/F 5 |
ISO 7380 hex. socket or Torx oval head screws A4 (316) stainless steel.