Ball Joint - Housing Only
Price & Availability | Article | d1 | d2 tol. h11 | h1 ±0.2 | h2 ±0.3 | ||||||||||||||||||||||||
R3527.080-040 | 8.0 | 5.0 | 4.0 | 9.0 | |||||||||||||||||||||||||
£ 1.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8.0 d2
tol. h11 5.0 h1
±0.2 4.0 h2
±0.3 9.0 | |||||||||||||||||||||||||||||
R3527.080-075 | 8.0 | 5.0 | 7.5 | 9.0 | |||||||||||||||||||||||||
£ 1.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8.0 d2
tol. h11 5.0 h1
±0.2 7.5 h2
±0.3 9.0 | |||||||||||||||||||||||||||||
R3527.100-045 | 10.0 | 6.0 | 4.5 | 11.0 | |||||||||||||||||||||||||
£ 1.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10.0 d2
tol. h11 6.0 h1
±0.2 4.5 h2
±0.3 11.0 | |||||||||||||||||||||||||||||
R3527.100-080 | 10.0 | 6.0 | 8.0 | 11.0 | |||||||||||||||||||||||||
£ 1.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10.0 d2
tol. h11 6.0 h1
±0.2 8.0 h2
±0.3 11.0 | |||||||||||||||||||||||||||||
R3527.130-050 | 13.0 | 8.0 | 5.0 | 13.0 | |||||||||||||||||||||||||
£ 2.06 per unit (click for quantity discounts) Ready to despatch 150 Need more? Please call us.
d1 13.0 d2
tol. h11 8.0 h1
±0.2 5.0 h2
±0.3 13.0 | |||||||||||||||||||||||||||||
R3527.130-100 | 13.0 | 8.0 | 10.0 | 13.0 | |||||||||||||||||||||||||
£ 2.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 13.0 d2
tol. h11 8.0 h1
±0.2 10.0 h2
±0.3 13.0 | |||||||||||||||||||||||||||||
R3527.160-060 | 16.0 | 10.0 | 6.0 | 16.0 | |||||||||||||||||||||||||
£ 3.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 16.0 d2
tol. h11 10.0 h1
±0.2 6.0 h2
±0.3 16.0 | |||||||||||||||||||||||||||||
R3527.160-130 | 16.0 | 10.0 | 13.0 | 16.0 | |||||||||||||||||||||||||
£ 3.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 16.0 d2
tol. h11 10.0 h1
±0.2 13.0 h2
±0.3 16.0 |
Low carbon steel (1018), silver zinc plated.
To DIN 71803 Form B
*M14x1.5 is a fine pitch thread.