Price & Availability | Article | Thread hand | d1 | d2 | l1 | l2 | h1 | h2 | l3 | A/F | ||||||||||||||||||||||||
R3530.R006 | Right | M 6 | 11.13 | 24.61 | 30.96 | 14.30 | 11.91 | 12.70 | 9.53 | |||||||||||||||||||||||||
£ 4.23 per unit (click for quantity discounts) Ready to despatch 529 Need more? Please call us.
Thread hand Right d1 M 6 d2 11.13 l1 24.61 l2 30.96 h1 14.30 h2 11.91 l3 12.70 A/F 9.53 | ||||||||||||||||||||||||||||||||||
R3530.R008 | Right | M 8 | 12.70 | 28.58 | 35.71 | 17.48 | 13.49 | 14.30 | 11.13 | |||||||||||||||||||||||||
£ 4.88 per unit (click for quantity discounts) Ready to despatch 77 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 M 8 d2 12.70 l1 28.58 l2 35.71 h1 17.48 h2 13.49 l3 14.30 A/F 11.13 | ||||||||||||||||||||||||||||||||||
R3530.R010 | Right | M10 | 15.88 | 34.93 | 42.88 | 22.23 | 17.48 | 19.05 | 12.70 | |||||||||||||||||||||||||
£ 6.39 per unit (click for quantity discounts) Ready to despatch 197 Need more? Please call us.
Thread hand Right d1 M10 d2 15.88 l1 34.93 l2 42.88 h1 22.23 h2 17.48 l3 19.05 A/F 12.70 | ||||||||||||||||||||||||||||||||||
R3530.R012 | Right | M12 | 19.05 | 49.23 | 60.33 | 28.58 | 22.23 | 25.40 | 15.88 | |||||||||||||||||||||||||
£ 6.96 per unit (click for quantity discounts) Ready to despatch 33 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 M12 d2 19.05 l1 49.23 l2 60.33 h1 28.58 h2 22.23 l3 25.40 A/F 15.88 | ||||||||||||||||||||||||||||||||||
R3530.L006 | Left | M 6 | 11.13 | 24.61 | 30.96 | 14.30 | 11.91 | 12.70 | 9.53 | |||||||||||||||||||||||||
£ 2.55 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 M 6 d2 11.13 l1 24.61 l2 30.96 h1 14.30 h2 11.91 l3 12.70 A/F 9.53 | ||||||||||||||||||||||||||||||||||
R3530.L008 | Left | M 8 | 12.70 | 28.58 | 35.71 | 17.48 | 13.49 | 14.30 | 11.13 | |||||||||||||||||||||||||
£ 3.38 per unit (click for quantity discounts) Ready to despatch 29 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 M 8 d2 12.70 l1 28.58 l2 35.71 h1 17.48 h2 13.49 l3 14.30 A/F 11.13 | ||||||||||||||||||||||||||||||||||
R3530.L010 | Left | M10 | 15.88 | 34.93 | 42.88 | 22.23 | 17.48 | 19.05 | 12.70 | |||||||||||||||||||||||||
£ 3.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 M10 d2 15.88 l1 34.93 l2 42.88 h1 22.23 h2 17.48 l3 19.05 A/F 12.70 | ||||||||||||||||||||||||||||||||||
R3530.L012 | Left | M12 | 19.05 | 49.23 | 60.33 | 28.58 | 22.23 | 25.40 | 15.88 | |||||||||||||||||||||||||
£ 3.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 M12 d2 19.05 l1 49.23 l2 60.33 h1 28.58 h2 22.23 l3 25.40 A/F 15.88 |
Yellow zinc plated, ball stud is case hardened.
Body and ball stud low carbon steel (BS.970230M07Pb) or equivalent.
The swaging of the body produces a permanent assembly and the fitted sealing cap helps resist dirt ingress.
The hexagon form of studs facilitates assembly, these are metric equivalents to SAE J490 Style 1.
Standard thread is right hand thread.