Ball Joint - Housing Only
Price & Availability | Article | d1 | d2 | l1 | l2 | d3 | d4 | d5 | h1 | h2 | h3 | l3 | A/F | ||||||
R3535.I187 | 0.250 | 10-32 | 0.906 | 1.094 | 0.310 | 0.438 | 0.171 | 0.438 | 0.438 | 1.125 | 0.438 | 0.312 | |||||||
£ 11.90 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
d1 0.250 d2 10-32 l1 0.906 l2 1.094 d3 0.310 d4 0.438 d5 0.171 h1 0.438 h2 0.438 h3 1.125 l3 0.438 A/F 0.312 | |||||||||||||||||||
R3535.I250 | 0.311 | 1/4-28 | 0.969 | 1.250 | 0.370 | 0.562 | 0.194 | 0.562 | 0.469 | 1.312 | 0.531 | 0.375 | |||||||
£ 4.60 per unit (click for quantity discounts) Ready to despatch 30 Need more? Please call us.
d1 0.311 d2 1/4-28 l1 0.969 l2 1.250 d3 0.370 d4 0.562 d5 0.194 h1 0.562 h2 0.469 h3 1.312 l3 0.531 A/F 0.375 | |||||||||||||||||||
R3535.I312 | 0.339 | 5/16-24 | 1.125 | 1.453 | 0.439 | 0.687 | 0.228 | 0.625 | 0.531 | 1.594 | 0.605 | 0.437 | |||||||
£ 3.77 per unit (click for quantity discounts) Ready to despatch 68 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 0.339 d2 5/16-24 l1 1.125 l2 1.453 d3 0.439 d4 0.687 d5 0.228 h1 0.625 h2 0.531 h3 1.594 l3 0.605 A/F 0.437 | |||||||||||||||||||
R3535.I375 | 0.421 | 3/8-24 | 1.375 | 1.750 | 0.556 | 0.875 | 0.269 | 0.750 | 0.687 | 1.969 | 0.812 | 0.500 | |||||||
£ 6.35 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
d1 0.421 d2 3/8-24 l1 1.375 l2 1.750 d3 0.556 d4 0.875 d5 0.269 h1 0.750 h2 0.687 h3 1.969 l3 0.812 A/F 0.500 |
Silver/Clear zinc plated steel
The spring loaded outer shield allows both rapid release and reconnection of the ball stud.
Linkage assemblies can be installed or removed without disturbing pre-set centres.
Equivalent to Springfix QI ball joints