Ball Joint - Housing Only
Price & Availability | Article | d1 tol. h9 | d2 | d3 +0.0|-0.2 | h1 ±0.3 | h2 ±0.3 | h3 ±0.3 | h4 +0.4|-0.0 | h5 max. | A/F | Weight g | |||||||||||||||||||||
R3526.005 | 8.0 | M5 | 8.0 | 9.0 | 10.2 | 12.5 | 2.0 | 4.0 | 7.0 | 4.5 | ||||||||||||||||||||||
£ 1.18 per unit (click for quantity discounts) Ready to despatch 11103 Need more? Please call us.
d1
tol. h9 8.0 d2 M5 d3
+0.0|-0.2 8.0 h1
±0.3 9.0 h2
±0.3 10.2 h3
±0.3 12.5 h4
+0.4|-0.0 2.0 h5
max. 4.0 A/F 7.0 Weight
g 4.5 | ||||||||||||||||||||||||||||||||
R3526.006 | 10.0 | M6 | 10.0 | 11.0 | 12.5 | 15.5 | 2.2 | 4.0 | 8.0 | 8.5 | ||||||||||||||||||||||
£ 1.26 per unit (click for quantity discounts) Ready to despatch 462 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h9 10.0 d2 M6 d3
+0.0|-0.2 10.0 h1
±0.3 11.0 h2
±0.3 12.5 h3
±0.3 15.5 h4
+0.4|-0.0 2.2 h5
max. 4.0 A/F 8.0 Weight
g 8.5 | ||||||||||||||||||||||||||||||||
R3526.008 | 13.0 | M8 | 13.0 | 13.0 | 16.5 | 18.5 | 2.4 | 5.3 | 11.0 | 17.7 | ||||||||||||||||||||||
£ 1.44 per unit (click for quantity discounts) Ready to despatch 234 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h9 13.0 d2 M8 d3
+0.0|-0.2 13.0 h1
±0.3 13.0 h2
±0.3 16.5 h3
±0.3 18.5 h4
+0.4|-0.0 2.4 h5
max. 5.3 A/F 11.0 Weight
g 17.7 | ||||||||||||||||||||||||||||||||
R3526.010 | 16.0 | M10 | 16.0 | 16.0 | 20.0 | 23.0 | 2.7 | 7.3 | 13.0 | 35.0 | ||||||||||||||||||||||
£ 3.54 per unit (click for quantity discounts) Ready to despatch 24 Need more? Please call us.
d1
tol. h9 16.0 d2 M10 d3
+0.0|-0.2 16.0 h1
±0.3 16.0 h2
±0.3 20.0 h3
±0.3 23.0 h4
+0.4|-0.0 2.7 h5
max. 7.3 A/F 13.0 Weight
g 35.0 | ||||||||||||||||||||||||||||||||
R3526.012 | 16.0 | M12 | 16.0 | 16.0 | 20.0 | 23.0 | 2.7 | 7.3 | 13.0 | 35.0 | ||||||||||||||||||||||
£ 6.36 per unit (click for quantity discounts) Ready to despatch 160 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h9 16.0 d2 M12 d3
+0.0|-0.2 16.0 h1
±0.3 16.0 h2
±0.3 20.0 h3
±0.3 23.0 h4
+0.4|-0.0 2.7 h5
max. 7.3 A/F 13.0 Weight
g 35.0 | ||||||||||||||||||||||||||||||||
R3526.014 | 19.0 | M14 x 1.5* | 19.0 | 20.0 | 28.0 | 28.5 | 3.0 | 10.8 | 16.0 | 71.2 | ||||||||||||||||||||||
£ 7.41 per unit (click for quantity discounts) Ready to despatch 30 Need more? Please call us.
d1
tol. h9 19.0 d2 M14 x 1.5* d3
+0.0|-0.2 19.0 h1
±0.3 20.0 h2
±0.3 28.0 h3
±0.3 28.5 h4
+0.4|-0.0 3.0 h5
max. 10.8 A/F 16.0 Weight
g 71.2 | ||||||||||||||||||||||||||||||||
R3526.015 | 19.0 | M14 | 19.0 | 20.0 | 28.0 | 28.5 | 3.0 | 10.8 | 16.0 | 71.2 | ||||||||||||||||||||||
£ 6.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h9 19.0 d2 M14 d3
+0.0|-0.2 19.0 h1
±0.3 20.0 h2
±0.3 28.0 h3
±0.3 28.5 h4
+0.4|-0.0 3.0 h5
max. 10.8 A/F 16.0 Weight
g 71.2 | ||||||||||||||||||||||||||||||||
R3526.016 | 19.0 | M16 | 19.0 | 20.0 | 28.0 | 28.5 | 3.0 | 10.8 | 16.0 | 71.2 | ||||||||||||||||||||||
£ 6.77 per unit (click for quantity discounts) Ready to despatch 44 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h9 19.0 d2 M16 d3
+0.0|-0.2 19.0 h1
±0.3 20.0 h2
±0.3 28.0 h3
±0.3 28.5 h4
+0.4|-0.0 3.0 h5
max. 10.8 A/F 16.0 Weight
g 71.2 |
Low carbon steel (1018), silver zinc plated.
To DIN 71803 Form C, *M14x1.5 is a fine pitch thread.