Ball Joint - Housing Only
Price & Availability | Article | Thread hand | d1 | d2 | l1 | l2 | h1 | h2 | h3 | l3 | A/F | |||||||||||||||||||||
R3539.R005 | Right | M 5 | 4.37 | 22.23 | 27.00 | 11.13 | 11.13 | 9.53 | 12.04 | 7.95 | ||||||||||||||||||||||
£ 2.55 per unit (click for quantity discounts) Ready to despatch 270 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 M 5 d2 4.37 l1 22.23 l2 27.00 h1 11.13 h2 11.13 h3 9.53 l3 12.04 A/F 7.95 | ||||||||||||||||||||||||||||||||
R3539.R006 | Right | M 6 | 4.90 | 24.61 | 30.96 | 14.30 | 11.91 | 11.13 | 12.85 | 9.53 | ||||||||||||||||||||||
£ 5.54 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 M 6 d2 4.90 l1 24.61 l2 30.96 h1 14.30 h2 11.91 h3 11.13 l3 12.85 A/F 9.53 | ||||||||||||||||||||||||||||||||
R3539.R008 | Right | M 8 | 5.89 | 28.58 | 35.71 | 17.48 | 13.49 | 12.70 | 16.03 | 11.13 | ||||||||||||||||||||||
£ 3.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 M 8 d2 5.89 l1 28.58 l2 35.71 h1 17.48 h2 13.49 h3 12.70 l3 16.03 A/F 11.13 | ||||||||||||||||||||||||||||||||
R3539.R010 | Right | M10 | 7.54 | 34.93 | 42.88 | 22.23 | 17.48 | 15.88 | 19.05 | 12.70 | ||||||||||||||||||||||
£ 3.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 M10 d2 7.54 l1 34.93 l2 42.88 h1 22.23 h2 17.48 h3 15.88 l3 19.05 A/F 12.70 | ||||||||||||||||||||||||||||||||
R3539.R012 | Right | M12 | 10.59 | 49.23 | 60.33 | 28.58 | 22.23 | 19.05 | 25.40 | 15.88 | ||||||||||||||||||||||
£ 4.23 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 M12 d2 10.59 l1 49.23 l2 60.33 h1 28.58 h2 22.23 h3 19.05 l3 25.40 A/F 15.88 | ||||||||||||||||||||||||||||||||
R3539.L005 | Left | M 5 | 4.37 | 22.23 | 27.00 | 11.13 | 11.13 | 9.53 | 12.04 | 7.95 | ||||||||||||||||||||||
£ 6.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 M 5 d2 4.37 l1 22.23 l2 27.00 h1 11.13 h2 11.13 h3 9.53 l3 12.04 A/F 7.95 | ||||||||||||||||||||||||||||||||
R3539.L006 | Left | M 6 | 4.90 | 24.61 | 30.96 | 14.30 | 11.91 | 11.13 | 12.85 | 9.53 | ||||||||||||||||||||||
£ 6.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 M 6 d2 4.90 l1 24.61 l2 30.96 h1 14.30 h2 11.91 h3 11.13 l3 12.85 A/F 9.53 | ||||||||||||||||||||||||||||||||
R3539.L008 | Left | M 8 | 5.89 | 28.58 | 35.71 | 17.48 | 13.49 | 12.70 | 16.03 | 11.13 | ||||||||||||||||||||||
£ 6.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 M 8 d2 5.89 l1 28.58 l2 35.71 h1 17.48 h2 13.49 h3 12.70 l3 16.03 A/F 11.13 | ||||||||||||||||||||||||||||||||
R3539.L010 | Left | M10 | 7.54 | 34.93 | 42.88 | 22.23 | 17.48 | 15.88 | 19.05 | 12.70 | ||||||||||||||||||||||
£ 6.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 M10 d2 7.54 l1 34.93 l2 42.88 h1 22.23 h2 17.48 h3 15.88 l3 19.05 A/F 12.70 | ||||||||||||||||||||||||||||||||
R3539.L012 | Left | M12 | 10.59 | 49.23 | 60.33 | 28.58 | 22.23 | 19.05 | 25.40 | 15.88 | ||||||||||||||||||||||
£ 8.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 M12 d2 10.59 l1 49.23 l2 60.33 h1 28.58 h2 22.23 h3 19.05 l3 25.40 A/F 15.88 |
Low carbon steel (1018), yellow zinc plated.
The swaging of the body produces a permanent assembly and the fitted sealing cap helps resist dirt ingress.
The hexagon form of studs facilitates assembly.
Standard thread is right hand thread.