Price & Availability | Article | Thread hand | d1 | d2 | l1 | l2 | h1 | h2 | l3 | A/F | |||||||||||||||||||||
R3530.I187 | Right | 10-32 | 0.375 | 0.875 | 1.063 | 0.438 | 0.438 | 0.438 | 0.313 | ||||||||||||||||||||||
£ 4.48 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 10-32 d2 0.375 l1 0.875 l2 1.063 h1 0.438 h2 0.438 l3 0.438 A/F 0.313 | |||||||||||||||||||||||||||||||
R3530.I250 | Right | 1/4-28 | 0.438 | 0.969 | 1.219 | 0.563 | 0.469 | 0.500 | 0.375 | ||||||||||||||||||||||
£ 4.78 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 1/4-28 d2 0.438 l1 0.969 l2 1.219 h1 0.563 h2 0.469 l3 0.500 A/F 0.375 | |||||||||||||||||||||||||||||||
R3530.I312 | Right | 5/16-24 | 0.500 | 1.125 | 1.406 | 0.688 | 0.531 | 0.563 | 0.438 | ||||||||||||||||||||||
£ 4.94 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Thread hand Right d1 5/16-24 d2 0.500 l1 1.125 l2 1.406 h1 0.688 h2 0.531 l3 0.563 A/F 0.438 | |||||||||||||||||||||||||||||||
R3530.I375 | Right | 3/8-24 | 0.625 | 1.375 | 1.688 | 0.875 | 0.688 | 0.750 | 0.500 | ||||||||||||||||||||||
£ 7.48 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 3/8-24 d2 0.625 l1 1.375 l2 1.688 h1 0.875 h2 0.688 l3 0.750 A/F 0.500 | |||||||||||||||||||||||||||||||
R3530.I438 | Right | 7/16-20 | 0.750 | 1.938 | 2.375 | 1.125 | 0.875 | 1.000 | 0.625 | ||||||||||||||||||||||
£ 10.35 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 7/16-20 d2 0.750 l1 1.938 l2 2.375 h1 1.125 h2 0.875 l3 1.000 A/F 0.625 | |||||||||||||||||||||||||||||||
R3530.I500 | Right | 1/2-20 | 0.750 | 1.938 | 2.375 | 1.125 | 0.875 | 1.000 | 0.625 | ||||||||||||||||||||||
£ 10.51 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 1/2-20 d2 0.750 l1 1.938 l2 2.375 h1 1.125 h2 0.875 l3 1.000 A/F 0.625 | |||||||||||||||||||||||||||||||
R3530.I625 | Right | 5/8-18 | 0.875 | 2.063 | 2.578 | 1.125 | 1.000 | 1.000 | 0.750 | ||||||||||||||||||||||
£ 5.89 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 5/8-18 d2 0.875 l1 2.063 l2 2.578 h1 1.125 h2 1.000 l3 1.000 A/F 0.750 | |||||||||||||||||||||||||||||||
R3530.IL187 | Left | 10-32 LH | 0.375 | 0.875 | 1.063 | 0.438 | 0.438 | 0.438 | 0.313 | ||||||||||||||||||||||
£ 3.64 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 10-32 LH d2 0.375 l1 0.875 l2 1.063 h1 0.438 h2 0.438 l3 0.438 A/F 0.313 | |||||||||||||||||||||||||||||||
R3530.IL250 | Left | 1/4-28 LH | 0.438 | 0.969 | 1.219 | 0.563 | 0.469 | 0.500 | 0.375 | ||||||||||||||||||||||
£ 3.72 per unit (click for quantity discounts) Ready to despatch 44 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 1/4-28 LH d2 0.438 l1 0.969 l2 1.219 h1 0.563 h2 0.469 l3 0.500 A/F 0.375 | |||||||||||||||||||||||||||||||
R3530.IL312 | Left | 5/16-24 LH | 0.500 | 1.125 | 1.406 | 0.688 | 0.531 | 0.563 | 0.438 | ||||||||||||||||||||||
£ 3.77 per unit (click for quantity discounts) Ready to despatch 69 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 5/16-24 LH d2 0.500 l1 1.125 l2 1.406 h1 0.688 h2 0.531 l3 0.563 A/F 0.438 | |||||||||||||||||||||||||||||||
R3530.IL375 | Left | 3/8-24 LH | 0.625 | 1.375 | 1.688 | 0.875 | 0.688 | 0.750 | 0.500 | ||||||||||||||||||||||
£ 6.95 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 3/8-24 LH d2 0.625 l1 1.375 l2 1.688 h1 0.875 h2 0.688 l3 0.750 A/F 0.500 | |||||||||||||||||||||||||||||||
R3530.IL438 | Left | 7/16-20 LH | 0.750 | 1.938 | 2.375 | 1.125 | 0.875 | 1.000 | 0.625 | ||||||||||||||||||||||
£ 10.35 per unit (click for quantity discounts) Ready to despatch 49 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 7/16-20 LH d2 0.750 l1 1.938 l2 2.375 h1 1.125 h2 0.875 l3 1.000 A/F 0.625 | |||||||||||||||||||||||||||||||
R3530.IL500 | Left | 1/2-20 LH | 0.750 | 1.938 | 2.375 | 1.125 | 0.875 | 1.000 | 0.625 | ||||||||||||||||||||||
£ 5.26 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 1/2-20 LH d2 0.750 l1 1.938 l2 2.375 h1 1.125 h2 0.875 l3 1.000 A/F 0.625 | |||||||||||||||||||||||||||||||
R3530.IL625 | Left | 5/8-18 LH | 0.875 | 2.063 | 2.578 | 1.125 | 1.000 | 1.000 | 0.750 | ||||||||||||||||||||||
£ 9.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 5/8-18 LH d2 0.875 l1 2.063 l2 2.578 h1 1.125 h2 1.000 l3 1.000 A/F 0.750 |
Yellow zinc plated steel, ball stud is case hardened.
The swaging of the body produces a permanent assembly and the fitted sealing cap helps resist dirt ingress.
The hexagon form of studs facilitates assembly, yellow zinc is not RoHS Compliant.
Standard Thread is Right hand thread, equivalent to Springfix DIG joints.