Ball Joint - Housing Only
Price & Availability | Article | Thread hand | d1 | d2 | l1 | l2 | h1 | h2 | |||||||||||||||||||||
R3538.R005 | Right | 8 | M 5 | 22.5 | 12.0 | 10.2 | 9 | ||||||||||||||||||||||
£ 12.73 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 8 d2 M 5 l1 22.5 l2 12.0 h1 10.2 h2 9 | |||||||||||||||||||||||||||||
R3538.R006 | Right | 10 | M 6 | 25.0 | 13.5 | 12.5 | 11 | ||||||||||||||||||||||
£ 10.30 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 10 d2 M 6 l1 25.0 l2 13.5 h1 12.5 h2 11 | |||||||||||||||||||||||||||||
R3538.R008 | Right | 13 | M 8 | 31.5 | 17.5 | 16.5 | 13 | ||||||||||||||||||||||
£ 7.68 per unit (click for quantity discounts) Ready to despatch 674 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 13 d2 M 8 l1 31.5 l2 17.5 h1 16.5 h2 13 | |||||||||||||||||||||||||||||
R3538.R010 | Right | 16 | M10 | 37.5 | 21.5 | 20.0 | 16 | ||||||||||||||||||||||
£ 6.81 per unit (click for quantity discounts) Ready to despatch 35 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 16 d2 M10 l1 37.5 l2 21.5 h1 20.0 h2 16 | |||||||||||||||||||||||||||||
R3538.R012 | Right | 16 | M12 | 42.0 | 25.5 | 20.0 | 16 | ||||||||||||||||||||||
£ 8.21 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 16 d2 M12 l1 42.0 l2 25.5 h1 20.0 h2 16 | |||||||||||||||||||||||||||||
R3538.L005 | Left | 8 | M 5 | 22.5 | 12.0 | 10.2 | 9 | ||||||||||||||||||||||
£ 7.42 per unit (click for quantity discounts) Ready to despatch 29 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 8 d2 M 5 l1 22.5 l2 12.0 h1 10.2 h2 9 | |||||||||||||||||||||||||||||
R3538.L006 | Left | 10 | M 6 | 25.0 | 13.5 | 12.5 | 11 | ||||||||||||||||||||||
£ 7.63 per unit (click for quantity discounts) Ready to despatch 61 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 10 d2 M 6 l1 25.0 l2 13.5 h1 12.5 h2 11 | |||||||||||||||||||||||||||||
R3538.L008 | Left | 13 | M 8 | 31.5 | 17.5 | 16.5 | 13 | ||||||||||||||||||||||
£ 6.41 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 13 d2 M 8 l1 31.5 l2 17.5 h1 16.5 h2 13 | |||||||||||||||||||||||||||||
R3538.L010 | Left | 16 | M10 | 37.5 | 21.5 | 20.0 | 16 | ||||||||||||||||||||||
£ 6.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 16 d2 M10 l1 37.5 l2 21.5 h1 20.0 h2 16 | |||||||||||||||||||||||||||||
R3538.L012 | Left | 16 | M12 | 42.0 | 25.5 | 20.0 | 16 | ||||||||||||||||||||||
£ 10.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 16 d2 M12 l1 42.0 l2 25.5 h1 20.0 h2 16 |
Low carbon steel, silver zinc plated.
Safety ring aids the retention of the ball stud in the housing.
Standard thread is right hand thread.