Ball Joint - Housing Only
Price & Availability | Article | Thread hand | d1 | d2 | l1 | l2 | d3 | A/F | ||||||
R3524.R005 | Right | 8 | M 5 | 22 | 10.2 | 8 | 7 | |||||||
£ 1.61 per unit (click for quantity discounts) Ready to despatch 38 Need more? Please call us.
Thread hand Right d1 8 d2 M 5 l1 22 l2 10.2 d3 8 A/F 7 | ||||||||||||||
R3524.R006 | Right | 10 | M 6 | 25 | 11.5 | 10 | 9 | |||||||
£ 1.74 per unit (click for quantity discounts) Ready to despatch 143 Need more? Please call us.
Thread hand Right d1 10 d2 M 6 l1 25 l2 11.5 d3 10 A/F 9 | ||||||||||||||
R3524.R008 | Right | 13 | M 8 | 30 | 14.0 | 13 | 11 | |||||||
£ 2.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 13 d2 M 8 l1 30 l2 14.0 d3 13 A/F 11 | ||||||||||||||
R3524.R010 | Right | 16 | M10 | 35 | 15.5 | 16 | 13 | |||||||
£ 2.15 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Thread hand Right d1 16 d2 M10 l1 35 l2 15.5 d3 16 A/F 13 | ||||||||||||||
R3524.R012 | Right | 16 | M12 | 35 | 15.5 | 16 | 13 | |||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 16 d2 M12 l1 35 l2 15.5 d3 16 A/F 13 |
Low carbon steel, silver zinc plated.
To DIN 71802.
Standard thread is right hand thread.
These ball joints are used in light linkage applications where it is desired to have the ability to be able to remove the ball stud.
The ball joint is supplied WITHOUT the ball stud and retaining clip.