Ball Joint - Housing Only
Price & Availability | Article | d1 | d2 | l1 | l2 | d3 | d4 | h1 | h2 | h3 | l3 | A/F | Weight g | ||||||
R3536.3-4 | 0.250 | 10-32 | 0.875 | 1.156 | 0.312 | 0.138 | 0.437 | 0.420 | 1.032 | 0.484 | 0.312 | 1300 | |||||||
£ 3.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 0.250 d2 10-32 l1 0.875 l2 1.156 d3 0.312 d4 0.138 h1 0.437 h2 0.420 h3 1.032 l3 0.484 A/F 0.312 Weight
g 1300 | |||||||||||||||||||
R3536.4-4 | 0.250 | 10-32 | 0.875 | 1.156 | 0.312 | 0.138 | 0.562 | 0.420 | 1.156 | 0.484 | 0.312 | 1400 | |||||||
£ 3.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 0.250 d2 10-32 l1 0.875 l2 1.156 d3 0.312 d4 0.138 h1 0.562 h2 0.420 h3 1.156 l3 0.484 A/F 0.312 Weight
g 1400 | |||||||||||||||||||
R3536.4-3 | 0.250 | 1/4 | 0.969 | 1.250 | 0.312 | 0.138 | 0.562 | 0.420 | 1.156 | 0.531 | 0.312 | 1300 | |||||||
£ 3.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 0.250 d2 1/4 l1 0.969 l2 1.250 d3 0.312 d4 0.138 h1 0.562 h2 0.420 h3 1.156 l3 0.531 A/F 0.312 Weight
g 1300 | |||||||||||||||||||
R3536.4L-4L | 0.250 | 1/4 | 0.969 | 1.250 | 0.312 | 0.138 | 0.437 | 0.420 | 1.032 | 0.531 | 0.312 | 1200 | |||||||
£ 3.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 0.250 d2 1/4 l1 0.969 l2 1.250 d3 0.312 d4 0.138 h1 0.437 h2 0.420 h3 1.032 l3 0.531 A/F 0.312 Weight
g 1200 | |||||||||||||||||||
R3536.3-3 | 0.312 | 5/16 | 0.875 | 1.187 | 0.394 | 0.177 | 0.562 | 0.537 | 1.312 | 0.484 | 0.437 | 7200 | |||||||
£ 4.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 0.312 d2 5/16 l1 0.875 l2 1.187 d3 0.394 d4 0.177 h1 0.562 h2 0.537 h3 1.312 l3 0.484 A/F 0.437 Weight
g 7200 |
Yellow zinc plated steel.
Quick disconnect ball joints are used in light duty applications where the ball stud needs to be easily disconnected from the housing.
This is accomplished simply by pulling the ball stud out of the housing,
(takes approximately 10 to 20 pounds of force to remove the ball stud).
Quick disconnect ball joints are typically assembled in push-pull cables or rod linkages.