Ball Joint - Housing Only
Price & Availability | Article | Thread hand | d1 | d2 | l1 | l2 | h1 | h2 | l3 | A/F | |||||||||||||||||||||
R3532.R006 | Right | M 6 | 11.13 | 24.61 | 30.96 | 14.30 | 11.91 | 12.70 | 9.53 | ||||||||||||||||||||||
£ 5.32 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
Thread hand Right d1 M 6 d2 11.13 l1 24.61 l2 30.96 h1 14.30 h2 11.91 l3 12.70 A/F 9.53 | |||||||||||||||||||||||||||||||
R3532.R008 | Right | M 8 | 12.70 | 28.58 | 35.71 | 17.48 | 13.49 | 14.30 | 11.13 | ||||||||||||||||||||||
£ 5.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 M 8 d2 12.70 l1 28.58 l2 35.71 h1 17.48 h2 13.49 l3 14.30 A/F 11.13 | |||||||||||||||||||||||||||||||
R3532.R010 | Right | M10 | 15.88 | 34.93 | 42.88 | 22.23 | 17.48 | 19.05 | 12.70 | ||||||||||||||||||||||
£ 8.84 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
Thread hand Right d1 M10 d2 15.88 l1 34.93 l2 42.88 h1 22.23 h2 17.48 l3 19.05 A/F 12.70 | |||||||||||||||||||||||||||||||
R3532.R012 | Right | M12 | 19.05 | 49.23 | 60.33 | 28.58 | 22.23 | 25.40 | 15.88 | ||||||||||||||||||||||
£ 8.69 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Thread hand Right d1 M12 d2 19.05 l1 49.23 l2 60.33 h1 28.58 h2 22.23 l3 25.40 A/F 15.88 | |||||||||||||||||||||||||||||||
R3532.L006 | Left | M 6 | 11.13 | 24.61 | 30.96 | 14.30 | 11.91 | 12.70 | 9.53 | ||||||||||||||||||||||
£ 11.45 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Thread hand Left d1 M 6 d2 11.13 l1 24.61 l2 30.96 h1 14.30 h2 11.91 l3 12.70 A/F 9.53 | |||||||||||||||||||||||||||||||
R3532.L008 | Left | M 8 | 12.70 | 28.58 | 35.71 | 17.48 | 13.49 | 14.30 | 11.13 | ||||||||||||||||||||||
£ 10.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 M 8 d2 12.70 l1 28.58 l2 35.71 h1 17.48 h2 13.49 l3 14.30 A/F 11.13 | |||||||||||||||||||||||||||||||
R3532.L010 | Left | M10 | 15.88 | 34.93 | 42.88 | 22.23 | 17.48 | 19.05 | 12.70 | ||||||||||||||||||||||
£ 40.02 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 M10 d2 15.88 l1 34.93 l2 42.88 h1 22.23 h2 17.48 l3 19.05 A/F 12.70 | |||||||||||||||||||||||||||||||
R3532.L012 | Left | M12 | 19.05 | 49.23 | 60.33 | 28.58 | 22.23 | 25.40 | 15.88 | ||||||||||||||||||||||
£ 13.47 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 M12 d2 19.05 l1 49.23 l2 60.33 h1 28.58 h2 22.23 l3 25.40 A/F 15.88 |
Stainless steel (AISI 303).
The swaging of the body produces a permanent assembly and the fitted sealing cap helps resist dirt ingress.
The hexagon form of studs facilitates assembly.
Standard thread is right hand thread.