Price & Availability | Article | Size | Thread hand | Thread type | d1 | l1 | d2 | d3 | l2 | Weight g | l3 | l4 | l5 | l6 | h1 | h2 | h3 | h4 | w1 | w2 | w3 | w4 | |||||||||||||||||||||
R3401.L051 | 5x10 | Left | Coarse | 5 | 12 | M 5 | 9 | 26 | 12 | 30 | 7.5 | 9 | 14 | 10 | 23 | 19 | 4.5 | 5 | 5 | 10 | 10 | ||||||||||||||||||||||
£ 9.22 per unit (click for quantity discounts) Ready to despatch 85 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5x10 Thread hand Left Thread type Coarse d1 5 l1 12 d2 M 5 d3 9 l2 26 Weight
g 12 l3 30 l4 7.5 l5 9 l6 14 h1 10 h2 23 h3 19 h4 4.5 w1 5 w2 5 w3 10 w4 10 | |||||||||||||||||||||||||||||||||||||||||||
R3401.L052 | 5x20 | Left | Coarse | 5 | 20 | M 5 | 9 | 36 | 16 | 30 | 7.5 | 12 | 14 | 20 | 33 | 29 | 4.5 | 5 | 5 | 10 | 10 | ||||||||||||||||||||||
£ 5.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 5x20 Thread hand Left Thread type Coarse d1 5 l1 20 d2 M 5 d3 9 l2 36 Weight
g 16 l3 30 l4 7.5 l5 12 l6 14 h1 20 h2 33 h3 29 h4 4.5 w1 5 w2 5 w3 10 w4 10 | |||||||||||||||||||||||||||||||||||||||||||
R3401.L061 | 6x12 | Left | Coarse | 6 | 12 | M 6 | 10 | 31 | 20 | 24 | 9.0 | 14 | 16 | 12 | 28 | 23 | 6.0 | 6 | 6 | 12 | 12 | ||||||||||||||||||||||
£ 10.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6x12 Thread hand Left Thread type Coarse d1 6 l1 12 d2 M 6 d3 10 l2 31 Weight
g 20 l3 24 l4 9.0 l5 14 l6 16 h1 12 h2 28 h3 23 h4 6.0 w1 6 w2 6 w3 12 w4 12 | |||||||||||||||||||||||||||||||||||||||||||
R3401.L062 | 6x24 | Left | Coarse | 6 | 24 | M 6 | 10 | 43 | 54 | 36 | 9.0 | 14 | 16 | 24 | 40 | 35 | 6.0 | 6 | 6 | 12 | 12 | ||||||||||||||||||||||
£ 10.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6x24 Thread hand Left Thread type Coarse d1 6 l1 24 d2 M 6 d3 10 l2 43 Weight
g 54 l3 36 l4 9.0 l5 14 l6 16 h1 24 h2 40 h3 35 h4 6.0 w1 6 w2 6 w3 12 w4 12 | |||||||||||||||||||||||||||||||||||||||||||
R3401.L081 | 8x16 | Left | Coarse | 8 | 16 | M 8 | 14 | 42 | 48 | 32 | 12.0 | 19 | 23 | 16 | 37 | 31 | 8.0 | 8 | 8 | 16 | 16 | ||||||||||||||||||||||
£ 13.97 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8x16 Thread hand Left Thread type Coarse d1 8 l1 16 d2 M 8 d3 14 l2 42 Weight
g 48 l3 32 l4 12.0 l5 19 l6 23 h1 16 h2 37 h3 31 h4 8.0 w1 8 w2 8 w3 16 w4 16 | |||||||||||||||||||||||||||||||||||||||||||
R3401.L082 | 8x16 | Left | Fine | 8 | 16 | M 8x1 | 14 | 42 | 48 | 32 | 12.0 | 19 | 23 | 16 | 37 | 31 | 8.0 | 8 | 8 | 16 | 16 | ||||||||||||||||||||||
£ 13.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8x16 Thread hand Left Thread type Fine d1 8 l1 16 d2 M 8x1 d3 14 l2 42 Weight
g 48 l3 32 l4 12.0 l5 19 l6 23 h1 16 h2 37 h3 31 h4 8.0 w1 8 w2 8 w3 16 w4 16 | |||||||||||||||||||||||||||||||||||||||||||
R3401.L083 | 8x32 | Left | Coarse | 8 | 32 | M 8 | 14 | 58 | 54 | 48 | 12.0 | 19 | 23 | 32 | 53 | 47 | 8.0 | 8 | 8 | 16 | 16 | ||||||||||||||||||||||
£ 21.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8x32 Thread hand Left Thread type Coarse d1 8 l1 32 d2 M 8 d3 14 l2 58 Weight
g 54 l3 48 l4 12.0 l5 19 l6 23 h1 32 h2 53 h3 47 h4 8.0 w1 8 w2 8 w3 16 w4 16 | |||||||||||||||||||||||||||||||||||||||||||
R3401.L084 | 8x32 | Left | Fine | 8 | 32 | M 8x1 | 14 | 58 | 54 | 48 | 12.0 | 19 | 23 | 32 | 53 | 47 | 8.0 | 8 | 8 | 16 | 16 | ||||||||||||||||||||||
£ 21.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8x32 Thread hand Left Thread type Fine d1 8 l1 32 d2 M 8x1 d3 14 l2 58 Weight
g 54 l3 48 l4 12.0 l5 19 l6 23 h1 32 h2 53 h3 47 h4 8.0 w1 8 w2 8 w3 16 w4 16 | |||||||||||||||||||||||||||||||||||||||||||
R3401.L102 | 10x20 | Left | Coarse | 10 | 20 | M10 | 18 | 52 | 74 | 40 | 15.0 | 23 | 27 | 20 | 46 | 39 | 10.0 | 10 | 10 | 20 | 20 | ||||||||||||||||||||||
£ 18.40 per unit (click for quantity discounts) Ready to despatch 21 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10x20 Thread hand Left Thread type Coarse d1 10 l1 20 d2 M10 d3 18 l2 52 Weight
g 74 l3 40 l4 15.0 l5 23 l6 27 h1 20 h2 46 h3 39 h4 10.0 w1 10 w2 10 w3 20 w4 20 | |||||||||||||||||||||||||||||||||||||||||||
R3403.L103 | 10x20 | Left | Coarse | 10 | 20 | M 10x1.25 | 18 | 52 | 74 | 40 | 15.0 | 23 | 27 | 20 | 46 | 39 | 10.0 | 10 | 10 | 20 | 20 | ||||||||||||||||||||||
£ 18.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10x20 Thread hand Left Thread type Coarse d1 10 l1 20 d2 M 10x1.25 d3 18 l2 52 Weight
g 74 l3 40 l4 15.0 l5 23 l6 27 h1 20 h2 46 h3 39 h4 10.0 w1 10 w2 10 w3 20 w4 20 | |||||||||||||||||||||||||||||||||||||||||||
R3401.L104 | 10x40 | Left | Coarse | 10 | 40 | M10 | 18 | 72 | 116 | 60 | 15.0 | 23 | 27 | 40 | 66 | 59 | 10.0 | 10 | 10 | 20 | 20 | ||||||||||||||||||||||
£ 24.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10x40 Thread hand Left Thread type Coarse d1 10 l1 40 d2 M10 d3 18 l2 72 Weight
g 116 l3 60 l4 15.0 l5 23 l6 27 h1 40 h2 66 h3 59 h4 10.0 w1 10 w2 10 w3 20 w4 20 | |||||||||||||||||||||||||||||||||||||||||||
R3401.L105 | 10x40 | Left | Fine | 10 | 40 | M 10x1.25 | 18 | 72 | 116 | 60 | 15.0 | 23 | 27 | 40 | 66 | 59 | 10.0 | 10 | 10 | 20 | 20 | ||||||||||||||||||||||
£ 24.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10x40 Thread hand Left Thread type Fine d1 10 l1 40 d2 M 10x1.25 d3 18 l2 72 Weight
g 116 l3 60 l4 15.0 l5 23 l6 27 h1 40 h2 66 h3 59 h4 10.0 w1 10 w2 10 w3 20 w4 20 | |||||||||||||||||||||||||||||||||||||||||||
R3401.L122 | 12x24 | Left | Coarse | 12 | 24 | M 12 | 20 | 62 | 121 | 48 | 18.0 | 28 | 32 | 24 | 55 | 46 | 12.0 | 12 | 12 | 24 | 24 | ||||||||||||||||||||||
£ 32.31 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x24 Thread hand Left Thread type Coarse d1 12 l1 24 d2 M 12 d3 20 l2 62 Weight
g 121 l3 48 l4 18.0 l5 28 l6 32 h1 24 h2 55 h3 46 h4 12.0 w1 12 w2 12 w3 24 w4 24 | |||||||||||||||||||||||||||||||||||||||||||
R3401.L123 | 12x24 | Left | Fine | 12 | 24 | M 12x1.25 | 20 | 62 | 121 | 48 | 18.0 | 28 | 32 | 24 | 55 | 46 | 12.0 | 12 | 12 | 24 | 24 | ||||||||||||||||||||||
£ 32.31 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x24 Thread hand Left Thread type Fine d1 12 l1 24 d2 M 12x1.25 d3 20 l2 62 Weight
g 121 l3 48 l4 18.0 l5 28 l6 32 h1 24 h2 55 h3 46 h4 12.0 w1 12 w2 12 w3 24 w4 24 | |||||||||||||||||||||||||||||||||||||||||||
R3401.L124 | 12x48 | Left | Coarse | 12 | 48 | M 12 | 20 | 86 | 175 | 72 | 18.0 | 28 | 32 | 48 | 79 | 71 | 12.0 | 12 | 12 | 24 | 24 | ||||||||||||||||||||||
£ 36.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x48 Thread hand Left Thread type Coarse d1 12 l1 48 d2 M 12 d3 20 l2 86 Weight
g 175 l3 72 l4 18.0 l5 28 l6 32 h1 48 h2 79 h3 71 h4 12.0 w1 12 w2 12 w3 24 w4 24 | |||||||||||||||||||||||||||||||||||||||||||
R3401.L125 | 12x48 | Left | Fine | 12 | 48 | M 12x1.25 | 20 | 86 | 175 | 72 | 18.0 | 28 | 32 | 48 | 79 | 71 | 12.0 | 12 | 12 | 24 | 24 | ||||||||||||||||||||||
£ 36.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x48 Thread hand Left Thread type Fine d1 12 l1 48 d2 M 12x1.25 d3 20 l2 86 Weight
g 175 l3 72 l4 18.0 l5 28 l6 32 h1 48 h2 79 h3 71 h4 12.0 w1 12 w2 12 w3 24 w4 24 | |||||||||||||||||||||||||||||||||||||||||||
R3401.L163 | 16x32 | Left | Coarse | 16 | 32 | M 16 | 26 | 83 | 282 | 64 | 24.0 | 36 | 40 | 32 | 72 | 62 | 16.0 | 16 | 16 | 32 | 32 | ||||||||||||||||||||||
£ 58.14 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16x32 Thread hand Left Thread type Coarse d1 16 l1 32 d2 M 16 d3 26 l2 83 Weight
g 282 l3 64 l4 24.0 l5 36 l6 40 h1 32 h2 72 h3 62 h4 16.0 w1 16 w2 16 w3 32 w4 32 | |||||||||||||||||||||||||||||||||||||||||||
R3401.L164 | 16x32 | Left | Fine | 16 | 32 | M 16x1.5 | 26 | 83 | 282 | 64 | 24.0 | 36 | 40 | 32 | 72 | 62 | 16.0 | 16 | 16 | 32 | 32 | ||||||||||||||||||||||
£ 58.14 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16x32 Thread hand Left Thread type Fine d1 16 l1 32 d2 M 16x1.5 d3 26 l2 83 Weight
g 282 l3 64 l4 24.0 l5 36 l6 40 h1 32 h2 72 h3 62 h4 16.0 w1 16 w2 16 w3 32 w4 32 | |||||||||||||||||||||||||||||||||||||||||||
R3401.L204 | 20x40 | Left | Coarse | 20 | 40 | M 20 | 34 | 105 | 550 | 80 | 30.0 | 44 | 48 | 40 | 88 | 72 | 16.0 | 20 | 20 | 40 | 40 | ||||||||||||||||||||||
£ 118.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20x40 Thread hand Left Thread type Coarse d1 20 l1 40 d2 M 20 d3 34 l2 105 Weight
g 550 l3 80 l4 30.0 l5 44 l6 48 h1 40 h2 88 h3 72 h4 16.0 w1 20 w2 20 w3 40 w4 40 | |||||||||||||||||||||||||||||||||||||||||||
R3401.L205 | 20x40 | Left | Fine | 20 | 40 | M 20x1.5 | 34 | 105 | 550 | 80 | 30.0 | 44 | 48 | 40 | 88 | 72 | 16.0 | 20 | 20 | 40 | 40 | ||||||||||||||||||||||
£ 118.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20x40 Thread hand Left Thread type Fine d1 20 l1 40 d2 M 20x1.5 d3 34 l2 105 Weight
g 550 l3 80 l4 30.0 l5 44 l6 48 h1 40 h2 88 h3 72 h4 16.0 w1 20 w2 20 w3 40 w4 40 |
Stainless steel 1.4305
M 4-M 16: DIN 71 752/DIN ISO 8140.
M 20: Similar to DIN 71 752/DIN ISO 8140 and according to CETOP standard.
For right hand, see R3400. Assembly made up using R3403 clevis joint and R3438 clevis retention clip.
For sizes M 4-M 12, f1 and r1 =0.5, for sizes M 14-M 16, f1 and r1 =1
For sizes M 18-M 20, f1=1, r1 = 1.5