Price & Availability | Article | Size | Thread hand | Thread type | d1 | l1 | d2 | d3 | l2 | l3 | |||||||||||||||||||||
R3400.R051 | 5x10 | right | Coarse | 5 | 10 | M 5 | 9 | 26 | 20 | ||||||||||||||||||||||
£ 9.22 per unit (click for quantity discounts) Ready to despatch 88 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5x10 Thread hand right Thread type Coarse d1 5 l1 10 d2 M 5 d3 9 l2 26 l3 20 | |||||||||||||||||||||||||||||||
R3400.R052 | 5x20 | Right | Coarse | 5 | 20 | M 5 | 9 | 36 | 30 | ||||||||||||||||||||||
£ 9.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 5x20 Thread hand Right Thread type Coarse d1 5 l1 20 d2 M 5 d3 9 l2 36 l3 30 | |||||||||||||||||||||||||||||||
R3400.R061 | 6x12 | Right | Coarse | 6 | 12 | M 6 | 10 | 31 | 24 | ||||||||||||||||||||||
£ 10.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6x12 Thread hand Right Thread type Coarse d1 6 l1 12 d2 M 6 d3 10 l2 31 l3 24 | |||||||||||||||||||||||||||||||
R3400.R062 | 6x24 | Right | Coarse | 6 | 24 | M 6 | 10 | 43 | 36 | ||||||||||||||||||||||
£ 10.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6x24 Thread hand Right Thread type Coarse d1 6 l1 24 d2 M 6 d3 10 l2 43 l3 36 | |||||||||||||||||||||||||||||||
R3400.R081 | 9x16 | Right | Coarse | 6 | 16 | M 8 | 14 | 42 | 32 | ||||||||||||||||||||||
£ 13.97 per unit (click for quantity discounts) Ready to despatch 78 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 9x16 Thread hand Right Thread type Coarse d1 6 l1 16 d2 M 8 d3 14 l2 42 l3 32 | |||||||||||||||||||||||||||||||
R3400.R082 | 8x16 | Right | Fine | 8 | 16 | M 8x1 | 14 | 42 | 32 | ||||||||||||||||||||||
£ 13.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8x16 Thread hand Right Thread type Fine d1 8 l1 16 d2 M 8x1 d3 14 l2 42 l3 32 | |||||||||||||||||||||||||||||||
R3400.R083 | 8x32 | Right | Coarse | 8 | 32 | M 8 | 14 | 58 | 48 | ||||||||||||||||||||||
£ 21.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8x32 Thread hand Right Thread type Coarse d1 8 l1 32 d2 M 8 d3 14 l2 58 l3 48 | |||||||||||||||||||||||||||||||
R3400.R084 | 8x32 | Right | Fine | 8 | 32 | M 8x1 | 14 | 58 | 48 | ||||||||||||||||||||||
£ 21.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8x32 Thread hand Right Thread type Fine d1 8 l1 32 d2 M 8x1 d3 14 l2 58 l3 48 | |||||||||||||||||||||||||||||||
R3400.R102 | 10x20 | Right | Coarse | 10 | 20 | M 10 | 18 | 52 | 40 | ||||||||||||||||||||||
£ 18.40 per unit (click for quantity discounts) Ready to despatch 68 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10x20 Thread hand Right Thread type Coarse d1 10 l1 20 d2 M 10 d3 18 l2 52 l3 40 | |||||||||||||||||||||||||||||||
R3400.R103 | 10x20 | Right | Fine | 10 | 20 | M 10x1.25 | 18 | 50 | 40 | ||||||||||||||||||||||
£ 17.42 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10x20 Thread hand Right Thread type Fine d1 10 l1 20 d2 M 10x1.25 d3 18 l2 50 l3 40 | |||||||||||||||||||||||||||||||
R3400.R104 | 10x40 | Right | Coarse | 10 | 40 | M 10 | 18 | 72 | 60 | ||||||||||||||||||||||
£ 24.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10x40 Thread hand Right Thread type Coarse d1 10 l1 40 d2 M 10 d3 18 l2 72 l3 60 | |||||||||||||||||||||||||||||||
R3400.R105 | 10x40 | Right | Fine | 10 | 40 | M 10x1.25 | 18 | 72 | 60 | ||||||||||||||||||||||
£ 24.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10x40 Thread hand Right Thread type Fine d1 10 l1 40 d2 M 10x1.25 d3 18 l2 72 l3 60 | |||||||||||||||||||||||||||||||
R3400.R122 | 12x24 | Right | Coarse | 12 | 24 | M 12 | 20 | 62 | 48 | ||||||||||||||||||||||
£ 32.31 per unit (click for quantity discounts) Ready to despatch 87 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x24 Thread hand Right Thread type Coarse d1 12 l1 24 d2 M 12 d3 20 l2 62 l3 48 | |||||||||||||||||||||||||||||||
R3400.R123 | 12x24 | Right | Fine | 12 | 24 | M 12x1.25 | 20 | 62 | 48 | ||||||||||||||||||||||
£ 32.31 per unit (click for quantity discounts) Ready to despatch 28 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x24 Thread hand Right Thread type Fine d1 12 l1 24 d2 M 12x1.25 d3 20 l2 62 l3 48 | |||||||||||||||||||||||||||||||
R3400.R124 | 12x48 | Right | Coarse | 12 | 45 | M 12 | 20 | 86 | 72 | ||||||||||||||||||||||
£ 36.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x48 Thread hand Right Thread type Coarse d1 12 l1 45 d2 M 12 d3 20 l2 86 l3 72 | |||||||||||||||||||||||||||||||
R3400.R125 | 12x48 | Right | Fine | 12 | 48 | M 12x1.25 | 20 | 86 | 72 | ||||||||||||||||||||||
£ 36.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 12x48 Thread hand Right Thread type Fine d1 12 l1 48 d2 M 12x1.25 d3 20 l2 86 l3 72 | |||||||||||||||||||||||||||||||
R3400.R163 | 16x32 | Right | Coarse | 16 | 32 | M 16 | 26 | 83 | 64 | ||||||||||||||||||||||
£ 58.14 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Size 16x32 Thread hand Right Thread type Coarse d1 16 l1 32 d2 M 16 d3 26 l2 83 l3 64 | |||||||||||||||||||||||||||||||
R3400.R164 | 16x32 | Right | Fine | 16 | 32 | M 16x1.5 | 26 | 83 | 64 | ||||||||||||||||||||||
£ 58.14 per unit (click for quantity discounts) Ready to despatch 39 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16x32 Thread hand Right Thread type Fine d1 16 l1 32 d2 M 16x1.5 d3 26 l2 83 l3 64 | |||||||||||||||||||||||||||||||
R3400.R204 | 20x40 | Right | Coarse | 20 | 40 | M 20 | 34 | 105 | 80 | ||||||||||||||||||||||
£ 118.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20x40 Thread hand Right Thread type Coarse d1 20 l1 40 d2 M 20 d3 34 l2 105 l3 80 | |||||||||||||||||||||||||||||||
R3400.R205 | 20x40 | Right | Fine | 20 | 40 | M 20x1.5 | 34 | 105 | 80 | ||||||||||||||||||||||
£ 118.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 20x40 Thread hand Right Thread type Fine d1 20 l1 40 d2 M 20x1.5 d3 34 l2 105 l3 80 |
Price & Availability | Article | Weight g | l4 | l5 | l6 | h1 | h2 | h3 | h4 | w1 | w2 | w3 | w4 | |||||||||||||||||||||
R3400.R051 | 12 | 7.5 | 9 | 15 | 10 | 23 | 19 | 4.5 | 5 | 5 | 10 | 10 | ||||||||||||||||||||||
£ 9.22 per unit (click for quantity discounts) Ready to despatch 88 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 12 l4 7.5 l5 9 l6 15 h1 10 h2 23 h3 19 h4 4.5 w1 5 w2 5 w3 10 w4 10 | ||||||||||||||||||||||||||||||||||
R3400.R052 | 16 | 7.5 | 12 | 14 | 20 | 33 | 29 | 4.5 | 5 | 5 | 10 | 10 | ||||||||||||||||||||||
£ 9.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 16 l4 7.5 l5 12 l6 14 h1 20 h2 33 h3 29 h4 4.5 w1 5 w2 5 w3 10 w4 10 | ||||||||||||||||||||||||||||||||||
R3400.R061 | 20 | 9.0 | 14 | 16 | 12 | 28 | 23 | 6.0 | 6 | 6 | 12 | 12 | ||||||||||||||||||||||
£ 10.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 20 l4 9.0 l5 14 l6 16 h1 12 h2 28 h3 23 h4 6.0 w1 6 w2 6 w3 12 w4 12 | ||||||||||||||||||||||||||||||||||
R3400.R062 | 27 | 9.0 | 14 | 16 | 24 | 40 | 35 | 6.0 | 6 | 6 | 12 | 12 | ||||||||||||||||||||||
£ 10.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 27 l4 9.0 l5 14 l6 16 h1 24 h2 40 h3 35 h4 6.0 w1 6 w2 6 w3 12 w4 12 | ||||||||||||||||||||||||||||||||||
R3400.R081 | 48 | 12.0 | 19 | 23 | 16 | 37 | 31 | 8.0 | 8 | 8 | 16 | 16 | ||||||||||||||||||||||
£ 13.97 per unit (click for quantity discounts) Ready to despatch 78 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 48 l4 12.0 l5 19 l6 23 h1 16 h2 37 h3 31 h4 8.0 w1 8 w2 8 w3 16 w4 16 | ||||||||||||||||||||||||||||||||||
R3400.R082 | 48 | 12.0 | 19 | 23 | 16 | 37 | 31 | 8.0 | 8 | 8 | 16 | 16 | ||||||||||||||||||||||
£ 13.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 48 l4 12.0 l5 19 l6 23 h1 16 h2 37 h3 31 h4 8.0 w1 8 w2 8 w3 16 w4 16 | ||||||||||||||||||||||||||||||||||
R3400.R083 | 54 | 12.0 | 19 | 23 | 32 | 53 | 47 | 8.0 | 8 | 8 | 16 | 16 | ||||||||||||||||||||||
£ 21.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 54 l4 12.0 l5 19 l6 23 h1 32 h2 53 h3 47 h4 8.0 w1 8 w2 8 w3 16 w4 16 | ||||||||||||||||||||||||||||||||||
R3400.R084 | 54 | 12.0 | 19 | 23 | 32 | 53 | 47 | 8.0 | 8 | 8 | 16 | 16 | ||||||||||||||||||||||
£ 21.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 54 l4 12.0 l5 19 l6 23 h1 32 h2 53 h3 47 h4 8.0 w1 8 w2 8 w3 16 w4 16 | ||||||||||||||||||||||||||||||||||
R3400.R102 | 74 | 15.0 | 23 | 27 | 20 | 46 | 39 | 10.0 | 10 | 10 | 20 | 20 | ||||||||||||||||||||||
£ 18.40 per unit (click for quantity discounts) Ready to despatch 68 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 74 l4 15.0 l5 23 l6 27 h1 20 h2 46 h3 39 h4 10.0 w1 10 w2 10 w3 20 w4 20 | ||||||||||||||||||||||||||||||||||
R3400.R103 | 74 | 15.0 | 23 | 27 | 20 | 46 | 39 | 10.0 | 10 | 10 | 20 | 20 | ||||||||||||||||||||||
£ 17.42 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 74 l4 15.0 l5 23 l6 27 h1 20 h2 46 h3 39 h4 10.0 w1 10 w2 10 w3 20 w4 20 | ||||||||||||||||||||||||||||||||||
R3400.R104 | 116 | 15.0 | 23 | 27 | 40 | 66 | 59 | 10.0 | 10 | 10 | 20 | 20 | ||||||||||||||||||||||
£ 24.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 116 l4 15.0 l5 23 l6 27 h1 40 h2 66 h3 59 h4 10.0 w1 10 w2 10 w3 20 w4 20 | ||||||||||||||||||||||||||||||||||
R3400.R105 | 116 | 15.0 | 23 | 27 | 40 | 66 | 59 | 10.0 | 10 | 10 | 20 | 20 | ||||||||||||||||||||||
£ 24.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 116 l4 15.0 l5 23 l6 27 h1 40 h2 66 h3 59 h4 10.0 w1 10 w2 10 w3 20 w4 20 | ||||||||||||||||||||||||||||||||||
R3400.R122 | 121 | 18.0 | 28 | 32 | 24 | 55 | 46 | 12.0 | 12 | 12 | 24 | 24 | ||||||||||||||||||||||
£ 32.31 per unit (click for quantity discounts) Ready to despatch 87 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 121 l4 18.0 l5 28 l6 32 h1 24 h2 55 h3 46 h4 12.0 w1 12 w2 12 w3 24 w4 24 | ||||||||||||||||||||||||||||||||||
R3400.R123 | 121 | 18.0 | 28 | 32 | 24 | 55 | 46 | 12.0 | 12 | 12 | 24 | 24 | ||||||||||||||||||||||
£ 32.31 per unit (click for quantity discounts) Ready to despatch 28 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 121 l4 18.0 l5 28 l6 32 h1 24 h2 55 h3 46 h4 12.0 w1 12 w2 12 w3 24 w4 24 | ||||||||||||||||||||||||||||||||||
R3400.R124 | 175 | 18.0 | 28 | 32 | 48 | 79 | 71 | 12.0 | 12 | 12 | 24 | 24 | ||||||||||||||||||||||
£ 36.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 175 l4 18.0 l5 28 l6 32 h1 48 h2 79 h3 71 h4 12.0 w1 12 w2 12 w3 24 w4 24 | ||||||||||||||||||||||||||||||||||
R3400.R125 | 175 | 18.0 | 28 | 32 | 48 | 79 | 71 | 12.0 | 12 | 12 | 24 | 24 | ||||||||||||||||||||||
£ 36.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 175 l4 18.0 l5 28 l6 32 h1 48 h2 79 h3 71 h4 12.0 w1 12 w2 12 w3 24 w4 24 | ||||||||||||||||||||||||||||||||||
R3400.R163 | 282 | 24.0 | 36 | 40 | 32 | 72 | 62 | 16.0 | 16 | 16 | 32 | 32 | ||||||||||||||||||||||
£ 58.14 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 282 l4 24.0 l5 36 l6 40 h1 32 h2 72 h3 62 h4 16.0 w1 16 w2 16 w3 32 w4 32 | ||||||||||||||||||||||||||||||||||
R3400.R164 | 282 | 24.0 | 36 | 40 | 32 | 72 | 62 | 16.0 | 16 | 16 | 32 | 32 | ||||||||||||||||||||||
£ 58.14 per unit (click for quantity discounts) Ready to despatch 39 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 282 l4 24.0 l5 36 l6 40 h1 32 h2 72 h3 62 h4 16.0 w1 16 w2 16 w3 32 w4 32 | ||||||||||||||||||||||||||||||||||
R3400.R204 | 550 | 30.0 | 44 | 48 | 40 | 88 | 72 | 16.0 | 20 | 20 | 40 | 40 | ||||||||||||||||||||||
£ 118.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 550 l4 30.0 l5 44 l6 48 h1 40 h2 88 h3 72 h4 16.0 w1 20 w2 20 w3 40 w4 40 | ||||||||||||||||||||||||||||||||||
R3400.R205 | 550 | 30.0 | 44 | 48 | 40 | 88 | 72 | 16.0 | 20 | 20 | 40 | 40 | ||||||||||||||||||||||
£ 118.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 550 l4 30.0 l5 44 l6 48 h1 40 h2 88 h3 72 h4 16.0 w1 20 w2 20 w3 40 w4 40 |
Stainless steel 1.4305 AISI 303.
M4-M16: DIN 71 752/DIN ISO 8140.
M20: Similar to DIN 71 752/DIN ISO 8140 and according to CETOP standard.
For left hand, see R3401.
Assembly made up using R3402 clevis joint and R3438 clevis retention clip.
For sizes M 4-M 12, f1 and r1 =0.5, for sizes M 14-M 16, f1 and r1 =1
For sizes M 18-M 20, f1=1, r1 = 1.5 Other Tolerances:-
w4: M 4-M 16 = +0.3 -0.16
M 20
w2: size 4x8-10x20 = B13
All others +0.7 +0.15
d3: M 4-M 16 = ±0.3
l2: size 4x8-6x12 = ±0.3
All others ±0.4
l3: M 4-M 16 = ±0.2
M 20