Clevis Joints
Steel
Price & Availability | Article | Size | Thread hand | d1 tol. H9 | l1 ±0.5 | d2 | l2 ±0.2 | l3 ±0.4 | l4 ±0.2 | l5 | w1 +0.7|-0.15 | w2 +0.5|+0.2 | w3 tol. h11 | f1 ±0.2 | r1 | Weight g | |||||||||||||||||||||
R3417.L006 | 6x12 | Left | 6 | 12 | M6 | 44 | 37 | 20 | 15 | 6 | 12 | 12 | 0.5 | 0.8 | 15 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6x12 Thread hand Left d1
tol. H9 6 l1
±0.5 12 d2 M6 l2
±0.2 44 l3
±0.4 37 l4
±0.2 20 l5 15 w1
+0.7|-0.15 6 w2
+0.5|+0.2 12 w3
tol. h11 12 f1
±0.2 0.5 r1 0.8 Weight
g 15 | |||||||||||||||||||||||||||||||||||||
R3417.L008 | 8x16 | Left | 8 | 16 | M8 | 57 | 47 | 25 | 20 | 8 | 16 | 16 | 0.5 | 0.8 | 36 | ||||||||||||||||||||||
£ 74.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8x16 Thread hand Left d1
tol. H9 8 l1
±0.5 16 d2 M8 l2
±0.2 57 l3
±0.4 47 l4
±0.2 25 l5 20 w1
+0.7|-0.15 8 w2
+0.5|+0.2 16 w3
tol. h11 16 f1
±0.2 0.5 r1 0.8 Weight
g 36 | |||||||||||||||||||||||||||||||||||||
R3417.L010 | 10x20 | Left | 10 | 20 | M10 | 69 | 57 | 30 | 25 | 10 | 20 | 20 | 0.5 | 0.8 | 68 | ||||||||||||||||||||||
£ 72.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10x20 Thread hand Left d1
tol. H9 10 l1
±0.5 20 d2 M10 l2
±0.2 69 l3
±0.4 57 l4
±0.2 30 l5 25 w1
+0.7|-0.15 10 w2
+0.5|+0.2 20 w3
tol. h11 20 f1
±0.2 0.5 r1 0.8 Weight
g 68 | |||||||||||||||||||||||||||||||||||||
R3417.L012 | 12x24 | Left | 12 | 24 | M12 | 82 | 68 | 35 | 30 | 12 | 24 | 24 | 0.5 | 0.8 | 112 | ||||||||||||||||||||||
£ 256.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12x24 Thread hand Left d1
tol. H9 12 l1
±0.5 24 d2 M12 l2
±0.2 82 l3
±0.4 68 l4
±0.2 35 l5 30 w1
+0.7|-0.15 12 w2
+0.5|+0.2 24 w3
tol. h11 24 f1
±0.2 0.5 r1 0.8 Weight
g 112 | |||||||||||||||||||||||||||||||||||||
R3417.L014 | 14x28 | Left | 14 | 28 | M14 | 94 | 78 | 40 | 35 | 14 | 27 | 27 | 1.0 | 1.2 | 171 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14x28 Thread hand Left d1
tol. H9 14 l1
±0.5 28 d2 M14 l2
±0.2 94 l3
±0.4 78 l4
±0.2 40 l5 35 w1
+0.7|-0.15 14 w2
+0.5|+0.2 27 w3
tol. h11 27 f1
±0.2 1.0 r1 1.2 Weight
g 171 | |||||||||||||||||||||||||||||||||||||
R3417.L016 | 16x32 | Left | 16 | 32 | M16 | 108 | 89 | 45 | 40 | 16 | 32 | 32 | 1.0 | 1.2 | 288 | ||||||||||||||||||||||
£ 104.02 per unit (click for quantity discounts) Ready to despatch 79 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16x32 Thread hand Left d1
tol. H9 16 l1
±0.5 32 d2 M16 l2
±0.2 108 l3
±0.4 89 l4
±0.2 45 l5 40 w1
+0.7|-0.15 16 w2
+0.5|+0.2 32 w3
tol. h11 32 f1
±0.2 1.0 r1 1.2 Weight
g 288 | |||||||||||||||||||||||||||||||||||||
R3417.L020 | 20x40 | Left | 20 | 40 | M20 | 134 | 109 | 55 | 50 | 20 | 40 | 40 | 1.0 | 1.5 | 550 | ||||||||||||||||||||||
£ 241.05 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Size 20x40 Thread hand Left d1
tol. H9 20 l1
±0.5 40 d2 M20 l2
±0.2 134 l3
±0.4 109 l4
±0.2 55 l5 50 w1
+0.7|-0.15 20 w2
+0.5|+0.2 40 w3
tol. h11 40 f1
±0.2 1.0 r1 1.5 Weight
g 550 |
Stainless steel (1,4305 AISI 303).
Similar to DIN 71 752/DIN ISO 8140/CETOP standard.
Other Tolerances: For r1, radius or 45° bevelling.