| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 9.88 | 0% |
| 50-99 | £ 7.90 | 20% |
| 100-199 | £ 7.41 | 25% |
| 200-499 | £ 6.92 | 30% |
| 500-999 | £ 6.42 | 35% |
| 1000+ | £ 5.93 | 40% |
Stainless steel 1.4305
M 4-M 16: DIN 71 752/DIN ISO 8140.
M 20: Similar to DIN 71 752/DIN ISO 8140 and according to CETOP standard.
For right hand, see R3400. Assembly made up using R3403 clevis joint and R3438 clevis retention clip.
For sizes M 4-M 12, f1 and r1 =0.5, for sizes M 14-M 16, f1 and r1 =1
For sizes M 18-M 20, f1=1, r1 = 1.5
Other Tolerances
w4: M 4-M 16 = +0.3 -0.16
M 20
w2: size 4x8-10x20 = B13
All others +0.7 +0.15
d3: M 4-M 16 = ±0.3
l2: size 4x8-6x12 = ±0.3
All others ±0.4
l3: M 4-M 16 = ±0.2
M 20
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk

























































































