Price & Availability | Article | d1 h11 | d2 | d3 h13 | h1 js14 | l1 | l2 | w1 | |||||||||||||||||||||
R3428.080-016-A2 | 8 | M6 | 14 | 3.0 | 16 | 11 | 11 | ||||||||||||||||||||||
£ 1.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h11 8 d2 M6 d3
h13 14 h1
js14 3.0 l1 16 l2 11 w1 11 | |||||||||||||||||||||||||||||
R3428.080-020-A2 | 8 | M6 | 14 | 3.0 | 20 | 11 | 11 | ||||||||||||||||||||||
£ 1.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h11 8 d2 M6 d3
h13 14 h1
js14 3.0 l1 20 l2 11 w1 11 | |||||||||||||||||||||||||||||
R3428.080-025-A2 | 8 | M6 | 14 | 3.0 | 25 | 11 | 11 | ||||||||||||||||||||||
£ 1.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h11 8 d2 M6 d3
h13 14 h1
js14 3.0 l1 25 l2 11 w1 11 | |||||||||||||||||||||||||||||
R3428.080-030-A2 | 8 | M6 | 14 | 3.0 | 30 | 11 | 11 | ||||||||||||||||||||||
£ 1.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h11 8 d2 M6 d3
h13 14 h1
js14 3.0 l1 30 l2 11 w1 11 | |||||||||||||||||||||||||||||
R3428.100-020-A2 | 10 | M8 | 18 | 4.0 | 20 | 14 | 13 | ||||||||||||||||||||||
£ 2.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h11 10 d2 M8 d3
h13 18 h1
js14 4.0 l1 20 l2 14 w1 13 | |||||||||||||||||||||||||||||
R3428.100-025-A2 | 10 | M8 | 18 | 4.0 | 25 | 14 | 13 | ||||||||||||||||||||||
£ 2.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h11 10 d2 M8 d3
h13 18 h1
js14 4.0 l1 25 l2 14 w1 13 | |||||||||||||||||||||||||||||
R3428.100-030-A2 | 10 | M8 | 18 | 4.0 | 30 | 14 | 13 | ||||||||||||||||||||||
£ 2.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h11 10 d2 M8 d3
h13 18 h1
js14 4.0 l1 30 l2 14 w1 13 | |||||||||||||||||||||||||||||
R3428.100-035-A2 | 10 | M8 | 18 | 4.0 | 35 | 14 | 13 | ||||||||||||||||||||||
£ 2.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h11 10 d2 M8 d3
h13 18 h1
js14 4.0 l1 35 l2 14 w1 13 | |||||||||||||||||||||||||||||
R3428.120-024-A2 | 12 | M10 | 20 | 4.0 | 24 | 17 | 17 | ||||||||||||||||||||||
£ 4.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h11 12 d2 M10 d3
h13 20 h1
js14 4.0 l1 24 l2 17 w1 17 | |||||||||||||||||||||||||||||
R3428.120-030-A2 | 12 | M10 | 20 | 4.0 | 30 | 17 | 17 | ||||||||||||||||||||||
£ 4.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h11 12 d2 M10 d3
h13 20 h1
js14 4.0 l1 30 l2 17 w1 17 | |||||||||||||||||||||||||||||
R3428.120-035-A2 | 12 | M10 | 20 | 4.0 | 35 | 17 | 17 | ||||||||||||||||||||||
£ 4.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h11 12 d2 M10 d3
h13 20 h1
js14 4.0 l1 35 l2 17 w1 17 | |||||||||||||||||||||||||||||
R3428.120-040-A2 | 12 | M10 | 20 | 4.0 | 40 | 17 | 17 | ||||||||||||||||||||||
£ 5.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h11 12 d2 M10 d3
h13 20 h1
js14 4.0 l1 40 l2 17 w1 17 | |||||||||||||||||||||||||||||
R3428.140-027-A2 | 14 | M12 | 22 | 4.0 | 27 | 20 | 19 | ||||||||||||||||||||||
£ 6.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h11 14 d2 M12 d3
h13 22 h1
js14 4.0 l1 27 l2 20 w1 19 | |||||||||||||||||||||||||||||
R3428.140-030-A2 | 14 | M12 | 22 | 4.0 | 30 | 20 | 19 | ||||||||||||||||||||||
£ 6.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h11 14 d2 M12 d3
h13 22 h1
js14 4.0 l1 30 l2 20 w1 19 | |||||||||||||||||||||||||||||
R3428.140-035-A2 | 14 | M12 | 22 | 4.0 | 35 | 20 | 19 | ||||||||||||||||||||||
£ 6.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h11 14 d2 M12 d3
h13 22 h1
js14 4.0 l1 35 l2 20 w1 19 | |||||||||||||||||||||||||||||
R3428.140-040-A2 | 14 | M12 | 22 | 4.0 | 40 | 20 | 19 | ||||||||||||||||||||||
£ 6.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h11 14 d2 M12 d3
h13 22 h1
js14 4.0 l1 40 l2 20 w1 19 | |||||||||||||||||||||||||||||
R3428.160-032-A2 | 16 | M12 | 25 | 4.5 | 32 | 20 | 22 | ||||||||||||||||||||||
£ 6.76 per unit (click for quantity discounts) Ready to despatch 54 Need more? Please call us.
d1
h11 16 d2 M12 d3
h13 25 h1
js14 4.5 l1 32 l2 20 w1 22 | |||||||||||||||||||||||||||||
R3428.160-035-A2 | 16 | M12 | 25 | 4.5 | 35 | 20 | 22 | ||||||||||||||||||||||
£ 6.76 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1
h11 16 d2 M12 d3
h13 25 h1
js14 4.5 l1 35 l2 20 w1 22 | |||||||||||||||||||||||||||||
R3428.160-040-A2 | 16 | M12 | 25 | 4.5 | 40 | 20 | 22 | ||||||||||||||||||||||
£ 8.81 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1
h11 16 d2 M12 d3
h13 25 h1
js14 4.5 l1 40 l2 20 w1 22 | |||||||||||||||||||||||||||||
R3428.160-045-A2 | 16 | M12 | 25 | 4.5 | 45 | 20 | 22 | ||||||||||||||||||||||
£ 7.54 per unit (click for quantity discounts) Ready to despatch 28 Need more? Please call us.
d1
h11 16 d2 M12 d3
h13 25 h1
js14 4.5 l1 45 l2 20 w1 22 |
AISI 303 Stainless Steel (1.4305)