Clevis Joints
Steel
Units | Price/unit after discount | Applied Discount |
1-49 | £ 24.45 | 0% |
50-99 | £ 19.56 | 20% |
100-199 | £ 18.34 | 25% |
200-499 | £ 17.12 | 30% |
500-999 | £ 15.89 | 35% |
1000+ | £ 14.67 | 40% |
Stainless steel 1.4305
M 4-M 16: DIN 71 752/DIN ISO 8140.
M 20: Similar to DIN 71 752/DIN ISO 8140 and according to CETOP standard.
For right hand, see R3400. Assembly made up using R3403 clevis joint and R3438 clevis retention clip.
For sizes M 4-M 12, f1 and r1 =0.5, for sizes M 14-M 16, f1 and r1 =1
For sizes M 18-M 20, f1=1, r1 = 1.5