Price & Availability | Article | Size | No. of starts | d1 tol. 7H | Lead | Thread hand | Contact surface mm² | d2 +0.0|-0.3 | d3 +0.0|-0.1 | d4 | d5 | d6 | l1 | l2 | l3 | Weight kg | |||||||||||||||||||||
L1342.R12-03 | TR12x 3 | 1 | 12 | 3 | Right | 594 | 18 | 37 | 26 | 4.5 | 7.5 | 36 | 12 | 4.2 | 0.02 | ||||||||||||||||||||||
£ 106.37 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR12x 3 No. of starts 1 d1
tol. 7H 12 Lead 3 Thread hand Right Contact surface
mm² 594 d2
+0.0|-0.3 18 d3
+0.0|-0.1 37 d4 26 d5 4.5 d6 7.5 l1 36 l2 12 l3 4.2 Weight
kg 0.02 | |||||||||||||||||||||||||||||||||||||
L1342.R16-04 | TR16x 4 | 1 | 16 | 4 | Right | 1056 | 22 | 45 | 32 | 5.5 | 9.5 | 48 | 16 | 5.2 | 0.03 | ||||||||||||||||||||||
£ 74.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR16x 4 No. of starts 1 d1
tol. 7H 16 Lead 4 Thread hand Right Contact surface
mm² 1056 d2
+0.0|-0.3 22 d3
+0.0|-0.1 45 d4 32 d5 5.5 d6 9.5 l1 48 l2 16 l3 5.2 Weight
kg 0.03 | |||||||||||||||||||||||||||||||||||||
L1342.R20-04 | TR20x 4 | 1 | 20 | 4 | Right | 1696 | 30 | 52 | 40 | 5.5 | 9.5 | 60 | 20 | 5.2 | 0.06 | ||||||||||||||||||||||
£ 101.70 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR20x 4 No. of starts 1 d1
tol. 7H 20 Lead 4 Thread hand Right Contact surface
mm² 1696 d2
+0.0|-0.3 30 d3
+0.0|-0.1 52 d4 40 d5 5.5 d6 9.5 l1 60 l2 20 l3 5.2 Weight
kg 0.06 | |||||||||||||||||||||||||||||||||||||
L1342.R20-08 | TR20x 8 | 2 | 20 | 8 | Right | 1696 | 30 | 52 | 40 | 5.5 | 9.5 | 60 | 20 | 5.2 | 0.06 | ||||||||||||||||||||||
£ 121.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR20x 8 No. of starts 2 d1
tol. 7H 20 Lead 8 Thread hand Right Contact surface
mm² 1696 d2
+0.0|-0.3 30 d3
+0.0|-0.1 52 d4 40 d5 5.5 d6 9.5 l1 60 l2 20 l3 5.2 Weight
kg 0.06 | |||||||||||||||||||||||||||||||||||||
L1342.R28-05 | TR28x 5 | 1 | 28 | 5 | Right | 3600 | 40 | 68 | 53 | 6.5 | 11.0 | 90 | 30 | 6.5 | 0.14 | ||||||||||||||||||||||
£ 152.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR28x 5 No. of starts 1 d1
tol. 7H 28 Lead 5 Thread hand Right Contact surface
mm² 3600 d2
+0.0|-0.3 40 d3
+0.0|-0.1 68 d4 53 d5 6.5 d6 11.0 l1 90 l2 30 l3 6.5 Weight
kg 0.14 | |||||||||||||||||||||||||||||||||||||
L1342.R28-10 | TR28x10 | 2 | 28 | 10 | Right | 3600 | 40 | 68 | 53 | 6.5 | 11.0 | 90 | 30 | 6.5 | 0.14 | ||||||||||||||||||||||
£ 183.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR28x10 No. of starts 2 d1
tol. 7H 28 Lead 10 Thread hand Right Contact surface
mm² 3600 d2
+0.0|-0.3 40 d3
+0.0|-0.1 68 d4 53 d5 6.5 d6 11.0 l1 90 l2 30 l3 6.5 Weight
kg 0.14 | |||||||||||||||||||||||||||||||||||||
L1342.R30-06 | TR30x 6 | 1 | 30 | 6 | Right | 3816 | 40 | 68 | 53 | 6.5 | 11.0 | 90 | 30 | 6.5 | 0.13 | ||||||||||||||||||||||
£ 152.79 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR30x 6 No. of starts 1 d1
tol. 7H 30 Lead 6 Thread hand Right Contact surface
mm² 3816 d2
+0.0|-0.3 40 d3
+0.0|-0.1 68 d4 53 d5 6.5 d6 11.0 l1 90 l2 30 l3 6.5 Weight
kg 0.13 | |||||||||||||||||||||||||||||||||||||
L1342.R40-07 | TR40x 7 | 1 | 40 | 7 | Right | 6880 | 55 | 84 | 68 | 8.5 | 14.0 | 120 | 40 | 8.5 | 0.29 | ||||||||||||||||||||||
£ 234.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR40x 7 No. of starts 1 d1
tol. 7H 40 Lead 7 Thread hand Right Contact surface
mm² 6880 d2
+0.0|-0.3 55 d3
+0.0|-0.1 84 d4 68 d5 8.5 d6 14.0 l1 120 l2 40 l3 8.5 Weight
kg 0.29 | |||||||||||||||||||||||||||||||||||||
L1342.R50-08 | TR50x 8 | 1 | 50 | 8 | Right | 10840 | 65 | 100 | 80 | 10.5 | 17.0 | 150 | 50 | 10.5 | 0.48 | ||||||||||||||||||||||
£ 430.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR50x 8 No. of starts 1 d1
tol. 7H 50 Lead 8 Thread hand Right Contact surface
mm² 10840 d2
+0.0|-0.3 65 d3
+0.0|-0.1 100 d4 80 d5 10.5 d6 17.0 l1 150 l2 50 l3 10.5 Weight
kg 0.48 | |||||||||||||||||||||||||||||||||||||
L1342.L12-03 | TR12x3 | 1 | 12 | 3 | Left | 594 | 18 | 37 | 26 | 4.5 | 7.5 | 36 | 12 | 4.2 | 0.02 | ||||||||||||||||||||||
£ 113.91 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR12x3 No. of starts 1 d1
tol. 7H 12 Lead 3 Thread hand Left Contact surface
mm² 594 d2
+0.0|-0.3 18 d3
+0.0|-0.1 37 d4 26 d5 4.5 d6 7.5 l1 36 l2 12 l3 4.2 Weight
kg 0.02 | |||||||||||||||||||||||||||||||||||||
L1342.L16-04 | TR16x4 | 1 | 16 | 4 | Left | 1056 | 22 | 45 | 32 | 5.5 | 9.5 | 48 | 16 | 5.2 | 0.03 | ||||||||||||||||||||||
£ 79.82 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR16x4 No. of starts 1 d1
tol. 7H 16 Lead 4 Thread hand Left Contact surface
mm² 1056 d2
+0.0|-0.3 22 d3
+0.0|-0.1 45 d4 32 d5 5.5 d6 9.5 l1 48 l2 16 l3 5.2 Weight
kg 0.03 | |||||||||||||||||||||||||||||||||||||
L1342.L20-04 | TR20x4 | 1 | 20 | 4 | Left | 1696 | 30 | 52 | 40 | 5.5 | 9.5 | 60 | 20 | 5.2 | 0.06 | ||||||||||||||||||||||
£ 109.06 per unit (click for quantity discounts) Ready to despatch 23 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR20x4 No. of starts 1 d1
tol. 7H 20 Lead 4 Thread hand Left Contact surface
mm² 1696 d2
+0.0|-0.3 30 d3
+0.0|-0.1 52 d4 40 d5 5.5 d6 9.5 l1 60 l2 20 l3 5.2 Weight
kg 0.06 | |||||||||||||||||||||||||||||||||||||
L1342.L28-05 | TR28x5 | 1 | 28 | 5 | Left | 3600 | 40 | 68 | 53 | 6.5 | 11.0 | 90 | 30 | 6.5 | 0.14 | ||||||||||||||||||||||
£ 163.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR28x5 No. of starts 1 d1
tol. 7H 28 Lead 5 Thread hand Left Contact surface
mm² 3600 d2
+0.0|-0.3 40 d3
+0.0|-0.1 68 d4 53 d5 6.5 d6 11.0 l1 90 l2 30 l3 6.5 Weight
kg 0.14 | |||||||||||||||||||||||||||||||||||||
L1342.L30-06 | TR30x6 | 1 | 30 | 6 | Left | 3816 | 40 | 68 | 53 | 6.5 | 11.0 | 90 | 30 | 6.5 | 0.13 | ||||||||||||||||||||||
£ 163.37 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR30x6 No. of starts 1 d1
tol. 7H 30 Lead 6 Thread hand Left Contact surface
mm² 3816 d2
+0.0|-0.3 40 d3
+0.0|-0.1 68 d4 53 d5 6.5 d6 11.0 l1 90 l2 30 l3 6.5 Weight
kg 0.13 | |||||||||||||||||||||||||||||||||||||
L1342.L40-07 | TR40x7 | 1 | 40 | 7 | Left | 6880 | 55 | 84 | 68 | 8.5 | 14.0 | 120 | 40 | 8.5 | 0.29 | ||||||||||||||||||||||
£ 251.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR40x7 No. of starts 1 d1
tol. 7H 40 Lead 7 Thread hand Left Contact surface
mm² 6880 d2
+0.0|-0.3 55 d3
+0.0|-0.1 84 d4 68 d5 8.5 d6 14.0 l1 120 l2 40 l3 8.5 Weight
kg 0.29 | |||||||||||||||||||||||||||||||||||||
L1342.L50-08 | TR50x8 | 1 | 50 | 8 | Left | 10840 | 65 | 100 | 80 | 10.5 | 17.0 | 150 | 50 | 10.5 | 0.48 | ||||||||||||||||||||||
£ 460.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR50x8 No. of starts 1 d1
tol. 7H 50 Lead 8 Thread hand Left Contact surface
mm² 10840 d2
+0.0|-0.3 65 d3
+0.0|-0.1 100 d4 80 d5 10.5 d6 17.0 l1 150 l2 50 l3 10.5 Weight
kg 0.48 |
Plastic (PA6.6 & MoS2).
This nut type is made of a very wear resistant, self-lubricating plastic.
The extra length of these lead screw nuts (three x nominal thread Ø) greatly reduces wear.
Standard nuts are right hand thread.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.