Price & Availability | Article | Size | No. of starts | d1 tol. 7H | Lead | Thread direction | Contact surface mm² | d2 tol. h10 | l1 +0.0|-0.1 | Weight kg | |||||||||||||||||||||
L1343.R08-015 | TR8x1.5 | 1 | 8 | 1.5 | Right | 150 | 18 | 16 | 0.005 | ||||||||||||||||||||||
£ 38.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR8x1.5 No. of starts 1 d1
tol. 7H 8 Lead 1.5 Thread direction Right Contact surface
mm² 150 d2
tol. h10 18 l1
+0.0|-0.1 16 Weight
kg 0.005 | |||||||||||||||||||||||||||||||
L1343.R10-02 | TR10x 2 | 1 | 10 | 2 | Right | 200 | 22 | 20 | 0.010 | ||||||||||||||||||||||
£ 22.90 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR10x 2 No. of starts 1 d1
tol. 7H 10 Lead 2 Thread direction Right Contact surface
mm² 200 d2
tol. h10 22 l1
+0.0|-0.1 20 Weight
kg 0.010 | |||||||||||||||||||||||||||||||
L1343.R10-04 | TR10x 4 | 2 | 10 | 4 | Right | 200 | 22 | 20 | 0.010 | ||||||||||||||||||||||
£ 34.10 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR10x 4 No. of starts 2 d1
tol. 7H 10 Lead 4 Thread direction Right Contact surface
mm² 200 d2
tol. h10 22 l1
+0.0|-0.1 20 Weight
kg 0.010 | |||||||||||||||||||||||||||||||
L1343.R12-03 | TR12x 3 | 1 | 12 | 3 | Right | 280 | 26 | 24 | 0.012 | ||||||||||||||||||||||
£ 11.21 per unit (click for quantity discounts) Ready to despatch 45 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR12x 3 No. of starts 1 d1
tol. 7H 12 Lead 3 Thread direction Right Contact surface
mm² 280 d2
tol. h10 26 l1
+0.0|-0.1 24 Weight
kg 0.012 | |||||||||||||||||||||||||||||||
L1343.R12-06 | TR12x 6 | 2 | 12 | 6 | Right | 280 | 26 | 24 | 0.012 | ||||||||||||||||||||||
£ 14.03 per unit (click for quantity discounts) Ready to despatch 33 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR12x 6 No. of starts 2 d1
tol. 7H 12 Lead 6 Thread direction Right Contact surface
mm² 280 d2
tol. h10 26 l1
+0.0|-0.1 24 Weight
kg 0.012 | |||||||||||||||||||||||||||||||
L1343.R16-04 | TR16x 4 | 1 | 16 | 4 | Right | 490 | 36 | 32 | 0.032 | ||||||||||||||||||||||
£ 13.90 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR16x 4 No. of starts 1 d1
tol. 7H 16 Lead 4 Thread direction Right Contact surface
mm² 490 d2
tol. h10 36 l1
+0.0|-0.1 32 Weight
kg 0.032 | |||||||||||||||||||||||||||||||
L1343.R16-08 | TR16x 8 | 2 | 16 | 8 | Right | 490 | 36 | 32 | 0.032 | ||||||||||||||||||||||
£ 16.78 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR16x 8 No. of starts 2 d1
tol. 7H 16 Lead 8 Thread direction Right Contact surface
mm² 490 d2
tol. h10 36 l1
+0.0|-0.1 32 Weight
kg 0.032 | |||||||||||||||||||||||||||||||
L1343.R20-04 | TR20x 4 | 1 | 20 | 4 | Right | 790 | 45 | 40 | 0.060 | ||||||||||||||||||||||
£ 17.67 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR20x 4 No. of starts 1 d1
tol. 7H 20 Lead 4 Thread direction Right Contact surface
mm² 790 d2
tol. h10 45 l1
+0.0|-0.1 40 Weight
kg 0.060 | |||||||||||||||||||||||||||||||
L1343.R20-08 | TR20x 8 | 2 | 20 | 8 | Right | 790 | 45 | 40 | 0.060 | ||||||||||||||||||||||
£ 20.69 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR20x 8 No. of starts 2 d1
tol. 7H 20 Lead 8 Thread direction Right Contact surface
mm² 790 d2
tol. h10 45 l1
+0.0|-0.1 40 Weight
kg 0.060 | |||||||||||||||||||||||||||||||
L1343.R24-05 | TR24x 5 | 1 | 24 | 5 | Right | 1130 | 50 | 48 | 0.088 | ||||||||||||||||||||||
£ 24.43 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR24x 5 No. of starts 1 d1
tol. 7H 24 Lead 5 Thread direction Right Contact surface
mm² 1130 d2
tol. h10 50 l1
+0.0|-0.1 48 Weight
kg 0.088 | |||||||||||||||||||||||||||||||
L1343.R24-10 | TR24x10 | 2 | 24 | 10 | Right | 1130 | 50 | 48 | 0.088 | ||||||||||||||||||||||
£ 32.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR24x10 No. of starts 2 d1
tol. 7H 24 Lead 10 Thread direction Right Contact surface
mm² 1130 d2
tol. h10 50 l1
+0.0|-0.1 48 Weight
kg 0.088 | |||||||||||||||||||||||||||||||
L1343.R30-06 | TR30x 6 | 1 | 30 | 6 | Right | 1780 | 60 | 60 | 0.150 | ||||||||||||||||||||||
£ 41.03 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR30x 6 No. of starts 1 d1
tol. 7H 30 Lead 6 Thread direction Right Contact surface
mm² 1780 d2
tol. h10 60 l1
+0.0|-0.1 60 Weight
kg 0.150 | |||||||||||||||||||||||||||||||
L1343.R30-12 | TR30x12 | 2 | 30 | 12 | Right | 1780 | 60 | 60 | 0.150 | ||||||||||||||||||||||
£ 41.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR30x12 No. of starts 2 d1
tol. 7H 30 Lead 12 Thread direction Right Contact surface
mm² 1780 d2
tol. h10 60 l1
+0.0|-0.1 60 Weight
kg 0.150 | |||||||||||||||||||||||||||||||
L1343.R36-06 | TR36x 6 | 1 | 36 | 6 | Right | 2160 | 75 | 72 | 0.300 | ||||||||||||||||||||||
£ 46.87 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR36x 6 No. of starts 1 d1
tol. 7H 36 Lead 6 Thread direction Right Contact surface
mm² 2160 d2
tol. h10 75 l1
+0.0|-0.1 72 Weight
kg 0.300 | |||||||||||||||||||||||||||||||
L1343.R36-12 | TR36x12 | 2 | 36 | 12 | Right | 2160 | 75 | 72 | 0.300 | ||||||||||||||||||||||
£ 51.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR36x12 No. of starts 2 d1
tol. 7H 36 Lead 12 Thread direction Right Contact surface
mm² 2160 d2
tol. h10 75 l1
+0.0|-0.1 72 Weight
kg 0.300 | |||||||||||||||||||||||||||||||
L1343.R40-07 | TR40x 7 | 1 | 40 | 7 | Right | 3210 | 80 | 80 | 0.370 | ||||||||||||||||||||||
£ 63.63 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR40x 7 No. of starts 1 d1
tol. 7H 40 Lead 7 Thread direction Right Contact surface
mm² 3210 d2
tol. h10 80 l1
+0.0|-0.1 80 Weight
kg 0.370 | |||||||||||||||||||||||||||||||
L1343.R40-14 | TR40x14 | 2 | 40 | 14 | Right | 3210 | 80 | 80 | 0.370 | ||||||||||||||||||||||
£ 65.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR40x14 No. of starts 2 d1
tol. 7H 40 Lead 14 Thread direction Right Contact surface
mm² 3210 d2
tol. h10 80 l1
+0.0|-0.1 80 Weight
kg 0.370 | |||||||||||||||||||||||||||||||
L1343.L10-02 | TR10x2 | 1 | 10 | 2 | Left | 200 | 22 | 20 | 0.010 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Size TR10x2 No. of starts 1 d1
tol. 7H 10 Lead 2 Thread direction Left Contact surface
mm² 200 d2
tol. h10 22 l1
+0.0|-0.1 20 Weight
kg 0.010 | |||||||||||||||||||||||||||||||
L1343.L12-03 | TR12x3 | 1 | 12 | 3 | Left | 280 | 26 | 24 | 0.012 | ||||||||||||||||||||||
£ 17.46 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR12x3 No. of starts 1 d1
tol. 7H 12 Lead 3 Thread direction Left Contact surface
mm² 280 d2
tol. h10 26 l1
+0.0|-0.1 24 Weight
kg 0.012 | |||||||||||||||||||||||||||||||
L1343.L16-04 | TR16x4 | 1 | 16 | 4 | Left | 490 | 36 | 32 | 0.032 | ||||||||||||||||||||||
£ 16.78 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR16x4 No. of starts 1 d1
tol. 7H 16 Lead 4 Thread direction Left Contact surface
mm² 490 d2
tol. h10 36 l1
+0.0|-0.1 32 Weight
kg 0.032 | |||||||||||||||||||||||||||||||
L1343.L20-04 | TR20x4 | 1 | 20 | 4 | Left | 790 | 45 | 40 | 0.060 | ||||||||||||||||||||||
£ 20.69 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR20x4 No. of starts 1 d1
tol. 7H 20 Lead 4 Thread direction Left Contact surface
mm² 790 d2
tol. h10 45 l1
+0.0|-0.1 40 Weight
kg 0.060 | |||||||||||||||||||||||||||||||
L1343.L24-05 | TR24x5 | 1 | 24 | 5 | Left | 1130 | 50 | 48 | 0.088 | ||||||||||||||||||||||
£ 32.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR24x5 No. of starts 1 d1
tol. 7H 24 Lead 5 Thread direction Left Contact surface
mm² 1130 d2
tol. h10 50 l1
+0.0|-0.1 48 Weight
kg 0.088 | |||||||||||||||||||||||||||||||
L1343.L30-06 | TR30x6 | 1 | 30 | 6 | Left | 1780 | 60 | 60 | 0.150 | ||||||||||||||||||||||
£ 41.02 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR30x6 No. of starts 1 d1
tol. 7H 30 Lead 6 Thread direction Left Contact surface
mm² 1780 d2
tol. h10 60 l1
+0.0|-0.1 60 Weight
kg 0.150 | |||||||||||||||||||||||||||||||
L1343.L36-06 | TR36x6 | 1 | 36 | 6 | Left | 2160 | 75 | 72 | 0.300 | ||||||||||||||||||||||
£ 51.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR36x6 No. of starts 1 d1
tol. 7H 36 Lead 6 Thread direction Left Contact surface
mm² 2160 d2
tol. h10 75 l1
+0.0|-0.1 72 Weight
kg 0.300 | |||||||||||||||||||||||||||||||
L1343.L40-07 | TR40x7 | 1 | 40 | 7 | Left | 3210 | 80 | 80 | 0.370 | ||||||||||||||||||||||
£ 74.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR40x7 No. of starts 1 d1
tol. 7H 40 Lead 7 Thread direction Left Contact surface
mm² 3210 d2
tol. h10 80 l1
+0.0|-0.1 80 Weight
kg 0.370 |
Nylon (PA 6.6).
For manual or powered control and medium/high speeds under moderate loads. Low sound levels.
Can be used without lubrication but this reduces service life.
Standard nuts are right hand thread, single starts.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.