Price & Availability | Article | Size | No. of starts | d1 tol, 7e | Lead | p1 | d2 tol, 7e | d2 tol, 7e | d3 tol, 7h | d3 tol, 7h | Weight kg | l1 | Lead angle | Pitch accuracy mm/300mm | Straightness mm/300mm | |||||||||||||||||||||
L1326.L10-02-1.0 | TR10x2.0 | 1 | 10 | 2.0 | 2.0 | 8.739 | 8.929 | 6.962 | 7.500 | 0.482 | 1000 | 4°07' | 0.3 | 0.40 | ||||||||||||||||||||||
£ 46.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR10x2.0 No. of starts 1 d1
tol, 7e 10 Lead 2.0 p1 2.0 d2
tol, 7e 8.739 d2
tol, 7e 8.929 d3
tol, 7h 6.962 d3
tol, 7h 7.500 Weight
kg 0.482 l1 1000 Lead angle 4°07' Pitch accuracy
mm/300mm 0.3 Straightness
mm/300mm 0.40 | ||||||||||||||||||||||||||||||||||||
L1326.L10-02-1.5 | TR10x2.0 | 1 | 10 | 2.0 | 2.0 | 8.739 | 8.929 | 6.962 | 7.500 | 0.723 | 1500 | 4°07' | 0.3 | 0.40 | ||||||||||||||||||||||
£ 72.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR10x2.0 No. of starts 1 d1
tol, 7e 10 Lead 2.0 p1 2.0 d2
tol, 7e 8.739 d2
tol, 7e 8.929 d3
tol, 7h 6.962 d3
tol, 7h 7.500 Weight
kg 0.723 l1 1500 Lead angle 4°07' Pitch accuracy
mm/300mm 0.3 Straightness
mm/300mm 0.40 | ||||||||||||||||||||||||||||||||||||
L1326.L10-02-2.0 | TR10x2.0 | 1 | 10 | 2.0 | 2.0 | 8.739 | 8.929 | 6.962 | 7.500 | 0.964 | 2000 | 4°07' | 0.3 | 0.40 | ||||||||||||||||||||||
£ 101.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR10x2.0 No. of starts 1 d1
tol, 7e 10 Lead 2.0 p1 2.0 d2
tol, 7e 8.739 d2
tol, 7e 8.929 d3
tol, 7h 6.962 d3
tol, 7h 7.500 Weight
kg 0.964 l1 2000 Lead angle 4°07' Pitch accuracy
mm/300mm 0.3 Straightness
mm/300mm 0.40 | ||||||||||||||||||||||||||||||||||||
L1326.L10-02-3.0 | TR10x2.0 | 1 | 10 | 2.0 | 2.0 | 8.739 | 8.929 | 6.962 | 7.500 | 1.446 | 3000 | 4°07' | 0.3 | 0.40 | ||||||||||||||||||||||
£ 141.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR10x2.0 No. of starts 1 d1
tol, 7e 10 Lead 2.0 p1 2.0 d2
tol, 7e 8.739 d2
tol, 7e 8.929 d3
tol, 7h 6.962 d3
tol, 7h 7.500 Weight
kg 1.446 l1 3000 Lead angle 4°07' Pitch accuracy
mm/300mm 0.3 Straightness
mm/300mm 0.40 | ||||||||||||||||||||||||||||||||||||
L1326.L12-03-1.0 | TR12x3.0 | 1 | 12 | 3.0 | 3.0 | 10.191 | 10.415 | 7.685 | 8.500 | 0.650 | 1000 | 5°17' | 0.3 | 0.50 | ||||||||||||||||||||||
£ 54.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR12x3.0 No. of starts 1 d1
tol, 7e 12 Lead 3.0 p1 3.0 d2
tol, 7e 10.191 d2
tol, 7e 10.415 d3
tol, 7h 7.685 d3
tol, 7h 8.500 Weight
kg 0.650 l1 1000 Lead angle 5°17' Pitch accuracy
mm/300mm 0.3 Straightness
mm/300mm 0.50 | ||||||||||||||||||||||||||||||||||||
L1326.L12-03-1.5 | TR12x3.0 | 1 | 12 | 3.0 | 3.0 | 10.191 | 10.415 | 7.685 | 8.500 | 0.970 | 1500 | 5°17' | 0.3 | 0.50 | ||||||||||||||||||||||
£ 83.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR12x3.0 No. of starts 1 d1
tol, 7e 12 Lead 3.0 p1 3.0 d2
tol, 7e 10.191 d2
tol, 7e 10.415 d3
tol, 7h 7.685 d3
tol, 7h 8.500 Weight
kg 0.970 l1 1500 Lead angle 5°17' Pitch accuracy
mm/300mm 0.3 Straightness
mm/300mm 0.50 | ||||||||||||||||||||||||||||||||||||
L1326.L12-03-2.0 | TR12x3.0 | 1 | 12 | 3.0 | 3.0 | 10.191 | 10.415 | 7.685 | 8.500 | 1.300 | 2000 | 5°17' | 0.3 | 0.50 | ||||||||||||||||||||||
£ 116.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR12x3.0 No. of starts 1 d1
tol, 7e 12 Lead 3.0 p1 3.0 d2
tol, 7e 10.191 d2
tol, 7e 10.415 d3
tol, 7h 7.685 d3
tol, 7h 8.500 Weight
kg 1.300 l1 2000 Lead angle 5°17' Pitch accuracy
mm/300mm 0.3 Straightness
mm/300mm 0.50 | ||||||||||||||||||||||||||||||||||||
L1326.L12-03-3.0 | TR12x3.0 | 1 | 12 | 3.0 | 3.0 | 10.191 | 10.415 | 7.685 | 8.500 | 1.950 | 3000 | 5°17' | 0.3 | 0.50 | ||||||||||||||||||||||
£ 163.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR12x3.0 No. of starts 1 d1
tol, 7e 12 Lead 3.0 p1 3.0 d2
tol, 7e 10.191 d2
tol, 7e 10.415 d3
tol, 7h 7.685 d3
tol, 7h 8.500 Weight
kg 1.950 l1 3000 Lead angle 5°17' Pitch accuracy
mm/300mm 0.3 Straightness
mm/300mm 0.50 | ||||||||||||||||||||||||||||||||||||
L1326.L16-04-1.0 | TR16x4.0 | 1 | 16 | 4.0 | 4.0 | 13.640 | 13.905 | 10.474 | 11.500 | 1.170 | 1000 | 5°16' | 0.5 | 0.10 | ||||||||||||||||||||||
£ 69.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR16x4.0 No. of starts 1 d1
tol, 7e 16 Lead 4.0 p1 4.0 d2
tol, 7e 13.640 d2
tol, 7e 13.905 d3
tol, 7h 10.474 d3
tol, 7h 11.500 Weight
kg 1.170 l1 1000 Lead angle 5°16' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.10 | ||||||||||||||||||||||||||||||||||||
L1326.L16-04-1.5 | TR16x4.0 | 1 | 16 | 4.0 | 4.0 | 13.640 | 13.905 | 10.474 | 11.500 | 1.750 | 1500 | 5°16' | 0.5 | 0.10 | ||||||||||||||||||||||
£ 106.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR16x4.0 No. of starts 1 d1
tol, 7e 16 Lead 4.0 p1 4.0 d2
tol, 7e 13.640 d2
tol, 7e 13.905 d3
tol, 7h 10.474 d3
tol, 7h 11.500 Weight
kg 1.750 l1 1500 Lead angle 5°16' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.10 | ||||||||||||||||||||||||||||||||||||
L1326.L16-04-2.0 | TR16x4.0 | 1 | 16 | 4.0 | 4.0 | 13.640 | 13.905 | 10.474 | 11.500 | 2.340 | 2000 | 5°16' | 0.5 | 0.10 | ||||||||||||||||||||||
£ 146.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR16x4.0 No. of starts 1 d1
tol, 7e 16 Lead 4.0 p1 4.0 d2
tol, 7e 13.640 d2
tol, 7e 13.905 d3
tol, 7h 10.474 d3
tol, 7h 11.500 Weight
kg 2.340 l1 2000 Lead angle 5°16' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.10 | ||||||||||||||||||||||||||||||||||||
L1326.L16-04-3.0 | TR16x4.0 | 1 | 16 | 4.0 | 4.0 | 13.640 | 13.905 | 10.474 | 11.500 | 3.510 | 3000 | 5°16' | 0.5 | 0.10 | ||||||||||||||||||||||
£ 208.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR16x4.0 No. of starts 1 d1
tol, 7e 16 Lead 4.0 p1 4.0 d2
tol, 7e 13.640 d2
tol, 7e 13.905 d3
tol, 7h 10.474 d3
tol, 7h 11.500 Weight
kg 3.510 l1 3000 Lead angle 5°16' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.10 | ||||||||||||||||||||||||||||||||||||
L1326.L20-04-1.0 | TR20x4.0 | 1 | 20 | 4.0 | 4.0 | 17.640 | 17.905 | 14.474 | 15.500 | 1.940 | 1000 | 4°05' | 0.5 | 0.10 | ||||||||||||||||||||||
£ 97.73 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Size TR20x4.0 No. of starts 1 d1
tol, 7e 20 Lead 4.0 p1 4.0 d2
tol, 7e 17.640 d2
tol, 7e 17.905 d3
tol, 7h 14.474 d3
tol, 7h 15.500 Weight
kg 1.940 l1 1000 Lead angle 4°05' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.10 | ||||||||||||||||||||||||||||||||||||
L1326.L20-04-1.5 | TR20x4.0 | 1 | 20 | 4.0 | 4.0 | 17.640 | 17.905 | 14.474 | 15.500 | 2.910 | 1500 | 4°05' | 0.5 | 0.10 | ||||||||||||||||||||||
£ 149.35 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Size TR20x4.0 No. of starts 1 d1
tol, 7e 20 Lead 4.0 p1 4.0 d2
tol, 7e 17.640 d2
tol, 7e 17.905 d3
tol, 7h 14.474 d3
tol, 7h 15.500 Weight
kg 2.910 l1 1500 Lead angle 4°05' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.10 | ||||||||||||||||||||||||||||||||||||
L1326.L20-04-2.0 | TR20x4.0 | 1 | 20 | 4.0 | 4.0 | 17.640 | 17.905 | 14.474 | 15.500 | 3.880 | 2000 | 4°05' | 0.5 | 0.10 | ||||||||||||||||||||||
£ 203.74 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Size TR20x4.0 No. of starts 1 d1
tol, 7e 20 Lead 4.0 p1 4.0 d2
tol, 7e 17.640 d2
tol, 7e 17.905 d3
tol, 7h 14.474 d3
tol, 7h 15.500 Weight
kg 3.880 l1 2000 Lead angle 4°05' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.10 | ||||||||||||||||||||||||||||||||||||
L1326.L20-04-3.0 | TR20x4.0 | 1 | 20 | 4.0 | 4.0 | 17.640 | 17.905 | 14.474 | 15.500 | 5.820 | 3000 | 4°05' | 0.5 | 0.10 | ||||||||||||||||||||||
£ 294.51 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Size TR20x4.0 No. of starts 1 d1
tol, 7e 20 Lead 4.0 p1 4.0 d2
tol, 7e 17.640 d2
tol, 7e 17.905 d3
tol, 7h 14.474 d3
tol, 7h 15.500 Weight
kg 5.820 l1 3000 Lead angle 4°05' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.10 | ||||||||||||||||||||||||||||||||||||
L1326.L24-05-1.0 | TR24x5.0 | 1 | 24 | 5.0 | 5.0 | 21.094 | 21.394 | 17.269 | 18.500 | 2.780 | 1000 | 4°17' | 0.5 | 0.10 | ||||||||||||||||||||||
£ 124.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR24x5.0 No. of starts 1 d1
tol, 7e 24 Lead 5.0 p1 5.0 d2
tol, 7e 21.094 d2
tol, 7e 21.394 d3
tol, 7h 17.269 d3
tol, 7h 18.500 Weight
kg 2.780 l1 1000 Lead angle 4°17' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.10 | ||||||||||||||||||||||||||||||||||||
L1326.L24-05-1.5 | TR24x5.0 | 1 | 24 | 5.0 | 5.0 | 21.094 | 21.394 | 17.269 | 18.500 | 4.170 | 1500 | 4°17' | 0.5 | 0.10 | ||||||||||||||||||||||
£ 190.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR24x5.0 No. of starts 1 d1
tol, 7e 24 Lead 5.0 p1 5.0 d2
tol, 7e 21.094 d2
tol, 7e 21.394 d3
tol, 7h 17.269 d3
tol, 7h 18.500 Weight
kg 4.170 l1 1500 Lead angle 4°17' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.10 | ||||||||||||||||||||||||||||||||||||
L1326.L24-05-2.0 | TR24x5.0 | 1 | 24 | 5.0 | 5.0 | 21.094 | 21.394 | 17.269 | 18.500 | 5.560 | 2000 | 4°17' | 0.5 | 0.10 | ||||||||||||||||||||||
£ 258.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR24x5.0 No. of starts 1 d1
tol, 7e 24 Lead 5.0 p1 5.0 d2
tol, 7e 21.094 d2
tol, 7e 21.394 d3
tol, 7h 17.269 d3
tol, 7h 18.500 Weight
kg 5.560 l1 2000 Lead angle 4°17' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.10 | ||||||||||||||||||||||||||||||||||||
L1326.L24-05-3.0 | TR24x5.0 | 1 | 24 | 5.0 | 5.0 | 21.094 | 21.394 | 17.269 | 18.500 | 8.340 | 3000 | 4°17' | 0.5 | 0.10 | ||||||||||||||||||||||
£ 376.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR24x5.0 No. of starts 1 d1
tol, 7e 24 Lead 5.0 p1 5.0 d2
tol, 7e 21.094 d2
tol, 7e 21.394 d3
tol, 7h 17.269 d3
tol, 7h 18.500 Weight
kg 8.340 l1 3000 Lead angle 4°17' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.10 | ||||||||||||||||||||||||||||||||||||
L1326.L30-06-1.0 | TR30x6.0 | 1 | 30 | 6.0 | 6.0 | 26.547 | 26.882 | 21.563 | 23.000 | 4.350 | 1000 | 4°05' | 0.5 | 0.10 | ||||||||||||||||||||||
£ 183.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR30x6.0 No. of starts 1 d1
tol, 7e 30 Lead 6.0 p1 6.0 d2
tol, 7e 26.547 d2
tol, 7e 26.882 d3
tol, 7h 21.563 d3
tol, 7h 23.000 Weight
kg 4.350 l1 1000 Lead angle 4°05' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.10 | ||||||||||||||||||||||||||||||||||||
L1326.L30-06-1.5 | TR30x6.0 | 1 | 30 | 6.0 | 6.0 | 26.547 | 26.882 | 21.563 | 23.000 | 6.520 | 1500 | 4°05' | 0.5 | 0.10 | ||||||||||||||||||||||
£ 277.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR30x6.0 No. of starts 1 d1
tol, 7e 30 Lead 6.0 p1 6.0 d2
tol, 7e 26.547 d2
tol, 7e 26.882 d3
tol, 7h 21.563 d3
tol, 7h 23.000 Weight
kg 6.520 l1 1500 Lead angle 4°05' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.10 | ||||||||||||||||||||||||||||||||||||
L1326.L30-06-2.0 | TR30x6.0 | 1 | 30 | 6.0 | 6.0 | 26.547 | 26.882 | 21.563 | 23.000 | 8.700 | 2000 | 4°05' | 0.5 | 0.10 | ||||||||||||||||||||||
£ 375.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR30x6.0 No. of starts 1 d1
tol, 7e 30 Lead 6.0 p1 6.0 d2
tol, 7e 26.547 d2
tol, 7e 26.882 d3
tol, 7h 21.563 d3
tol, 7h 23.000 Weight
kg 8.700 l1 2000 Lead angle 4°05' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.10 | ||||||||||||||||||||||||||||||||||||
L1326.L30-06-3.0 | TR30x6.0 | 1 | 30 | 6.0 | 6.0 | 26.547 | 26.882 | 21.563 | 23.000 | 13.050 | 3000 | 4°05' | 0.5 | 0.10 | ||||||||||||||||||||||
£ 551.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR30x6.0 No. of starts 1 d1
tol, 7e 30 Lead 6.0 p1 6.0 d2
tol, 7e 26.547 d2
tol, 7e 26.882 d3
tol, 7h 21.563 d3
tol, 7h 23.000 Weight
kg 13.050 l1 3000 Lead angle 4°05' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.10 | ||||||||||||||||||||||||||||||||||||
L1326.L36-06-1.0 | TR36x6.0 | 1 | 36 | 6.0 | 6.0 | 32.547 | 32.882 | 27.563 | 29.000 | 6.540 | 1000 | 3°20' | 0.5 | 0.10 | ||||||||||||||||||||||
£ 262.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR36x6.0 No. of starts 1 d1
tol, 7e 36 Lead 6.0 p1 6.0 d2
tol, 7e 32.547 d2
tol, 7e 32.882 d3
tol, 7h 27.563 d3
tol, 7h 29.000 Weight
kg 6.540 l1 1000 Lead angle 3°20' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.10 | ||||||||||||||||||||||||||||||||||||
L1326.L36-06-1.5 | TR36x6.0 | 1 | 36 | 6.0 | 6.0 | 32.547 | 32.882 | 27.563 | 29.000 | 9.810 | 1500 | 3°20' | 0.5 | 0.10 | ||||||||||||||||||||||
£ 396.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR36x6.0 No. of starts 1 d1
tol, 7e 36 Lead 6.0 p1 6.0 d2
tol, 7e 32.547 d2
tol, 7e 32.882 d3
tol, 7h 27.563 d3
tol, 7h 29.000 Weight
kg 9.810 l1 1500 Lead angle 3°20' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.10 | ||||||||||||||||||||||||||||||||||||
L1326.L36-06-2.0 | TR36x6.0 | 1 | 36 | 6.0 | 6.0 | 32.547 | 32.882 | 27.563 | 29.000 | 13.080 | 2000 | 3°20' | 0.5 | 0.10 | ||||||||||||||||||||||
£ 533.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR36x6.0 No. of starts 1 d1
tol, 7e 36 Lead 6.0 p1 6.0 d2
tol, 7e 32.547 d2
tol, 7e 32.882 d3
tol, 7h 27.563 d3
tol, 7h 29.000 Weight
kg 13.080 l1 2000 Lead angle 3°20' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.10 | ||||||||||||||||||||||||||||||||||||
L1326.L36-06-3.0 | TR36x6.0 | 1 | 36 | 6.0 | 6.0 | 32.547 | 32.882 | 27.563 | 29.000 | 19.620 | 3000 | 3°20' | 0.5 | 0.10 | ||||||||||||||||||||||
£ 789.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR36x6.0 No. of starts 1 d1
tol, 7e 36 Lead 6.0 p1 6.0 d2
tol, 7e 32.547 d2
tol, 7e 32.882 d3
tol, 7h 27.563 d3
tol, 7h 29.000 Weight
kg 19.620 l1 3000 Lead angle 3°20' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.10 | ||||||||||||||||||||||||||||||||||||
L1326.L40-07-1.0 | TR40x7.0 | 1 | 40 | 7.0 | 7.0 | 36.020 | 36.375 | 30.381 | 32.000 | 7.980 | 1000 | 3°31' | 0.5 | 0.15 | ||||||||||||||||||||||
£ 307.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR40x7.0 No. of starts 1 d1
tol, 7e 40 Lead 7.0 p1 7.0 d2
tol, 7e 36.020 d2
tol, 7e 36.375 d3
tol, 7h 30.381 d3
tol, 7h 32.000 Weight
kg 7.980 l1 1000 Lead angle 3°31' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.15 | ||||||||||||||||||||||||||||||||||||
L1326.L40-07-1.5 | TR40x7.0 | 1 | 40 | 7.0 | 7.0 | 36.020 | 36.375 | 30.381 | 32.000 | 11.970 | 1500 | 3°31' | 0.5 | 0.15 | ||||||||||||||||||||||
£ 463.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR40x7.0 No. of starts 1 d1
tol, 7e 40 Lead 7.0 p1 7.0 d2
tol, 7e 36.020 d2
tol, 7e 36.375 d3
tol, 7h 30.381 d3
tol, 7h 32.000 Weight
kg 11.970 l1 1500 Lead angle 3°31' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.15 | ||||||||||||||||||||||||||||||||||||
L1326.L40-07-2.0 | TR40x7.0 | 1 | 40 | 7.0 | 7.0 | 36.020 | 36.375 | 30.381 | 32.000 | 15.960 | 2000 | 3°31' | 0.5 | 0.15 | ||||||||||||||||||||||
£ 622.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR40x7.0 No. of starts 1 d1
tol, 7e 40 Lead 7.0 p1 7.0 d2
tol, 7e 36.020 d2
tol, 7e 36.375 d3
tol, 7h 30.381 d3
tol, 7h 32.000 Weight
kg 15.960 l1 2000 Lead angle 3°31' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.15 | ||||||||||||||||||||||||||||||||||||
L1326.L40-07-3.0 | TR40x7.0 | 1 | 40 | 7.0 | 7.0 | 36.020 | 36.375 | 30.381 | 32.000 | 23.940 | 3000 | 3°31' | 0.5 | 0.15 | ||||||||||||||||||||||
£ 922.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR40x7.0 No. of starts 1 d1
tol, 7e 40 Lead 7.0 p1 7.0 d2
tol, 7e 36.020 d2
tol, 7e 36.375 d3
tol, 7h 30.381 d3
tol, 7h 32.000 Weight
kg 23.940 l1 3000 Lead angle 3°31' Pitch accuracy
mm/300mm 0.5 Straightness
mm/300mm 0.15 |
Rolled trapezoidal thread, stainless steel (AISI 304, A2). Manufactured to ISO 2901/2093, DIN103.
"Lead" refers to the distance that a nut will travel for a complete revolution of the screw. Select a suitable lead screw nut (part nos. L1330 to L1343) to suit the lead screw - the most popular nuts are the flanged, bronze nuts part no. L1331.
These are stainless steel left hand thread lead screws. For the standard right hand threads in stainless steel see part no. L1325. Cutting to required length and machining of ends - on request. Lead screw lengths of up to 6 metres can be provided for a diameter >30mm.