Price & Availability | Article | Size | No. of starts | d1 tol, 7e | Lead | p1 | d2 tol, 7e min | d2 tol, 7e max | d3 tol, 7h min | d3 tol, 7h max | Weight kg | l1 | Lead angle | Pitch accuracy mm/300mm | Straightness mm/300mm | |||||||||||||||||||||
L1325.R08-015-1.0 | TR08x1.5 | 1 | 8 | 1.5 | 1.5 | 7.013 | 7.183 | 5.763 | 7.200 | 0.31 | 1000 | 3°50' | 0.300 | 1.5 | ||||||||||||||||||||||
£ 42.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR08x1.5 No. of starts 1 d1
tol, 7e 8 Lead 1.5 p1 1.5 d2
tol, 7e min 7.013 d2
tol, 7e max 7.183 d3
tol, 7h min 5.763 d3
tol, 7h max 7.200 Weight
kg 0.31 l1 1000 Lead angle 3°50' Pitch accuracy
mm/300mm 0.300 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R08-015-1.5 | TR08x1.5 | 1 | 8 | 1.5 | 1.5 | 7.013 | 7.183 | 5.763 | 7.200 | 0.46 | 1500 | 3°50' | 0.300 | 1.5 | ||||||||||||||||||||||
£ 65.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR08x1.5 No. of starts 1 d1
tol, 7e 8 Lead 1.5 p1 1.5 d2
tol, 7e min 7.013 d2
tol, 7e max 7.183 d3
tol, 7h min 5.763 d3
tol, 7h max 7.200 Weight
kg 0.46 l1 1500 Lead angle 3°50' Pitch accuracy
mm/300mm 0.300 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R08-015-2.0 | TR08x1.5 | 1 | 8 | 1.5 | 1.5 | 7.013 | 7.183 | 5.763 | 7.200 | 0.64 | 2000 | 3°50' | 0.300 | 1.5 | ||||||||||||||||||||||
£ 92.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR08x1.5 No. of starts 1 d1
tol, 7e 8 Lead 1.5 p1 1.5 d2
tol, 7e min 7.013 d2
tol, 7e max 7.183 d3
tol, 7h min 5.763 d3
tol, 7h max 7.200 Weight
kg 0.64 l1 2000 Lead angle 3°50' Pitch accuracy
mm/300mm 0.300 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R08-015-3.0 | TR08x1.5 | 1 | 8 | 1.5 | 1.5 | 7.013 | 7.183 | 5.763 | 7.200 | 0.93 | 3000 | 3°50' | 0.300 | 1.5 | ||||||||||||||||||||||
£ 127.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR08x1.5 No. of starts 1 d1
tol, 7e 8 Lead 1.5 p1 1.5 d2
tol, 7e min 7.013 d2
tol, 7e max 7.183 d3
tol, 7h min 5.763 d3
tol, 7h max 7.200 Weight
kg 0.93 l1 3000 Lead angle 3°50' Pitch accuracy
mm/300mm 0.300 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R10-02-1.0 | TR10x2.0 | 1 | 10 | 2.0 | 2.0 | 8.739 | 8.929 | 6.891 | 7.500 | 0.48 | 1000 | 4°07' | 0.300 | 1.5 | ||||||||||||||||||||||
£ 43.84 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Size TR10x2.0 No. of starts 1 d1
tol, 7e 10 Lead 2.0 p1 2.0 d2
tol, 7e min 8.739 d2
tol, 7e max 8.929 d3
tol, 7h min 6.891 d3
tol, 7h max 7.500 Weight
kg 0.48 l1 1000 Lead angle 4°07' Pitch accuracy
mm/300mm 0.300 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R10-02-1.5 | TR10x2.0 | 1 | 10 | 2.0 | 2.0 | 8.739 | 8.929 | 6.891 | 7.500 | 0.72 | 1500 | 4°07' | 0.300 | 1.5 | ||||||||||||||||||||||
£ 68.54 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Size TR10x2.0 No. of starts 1 d1
tol, 7e 10 Lead 2.0 p1 2.0 d2
tol, 7e min 8.739 d2
tol, 7e max 8.929 d3
tol, 7h min 6.891 d3
tol, 7h max 7.500 Weight
kg 0.72 l1 1500 Lead angle 4°07' Pitch accuracy
mm/300mm 0.300 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R10-02-2.0 | TR10x2.0 | 1 | 10 | 2.0 | 2.0 | 8.739 | 8.929 | 6.891 | 7.500 | 0.96 | 2000 | 4°07' | 0.300 | 1.5 | ||||||||||||||||||||||
£ 95.98 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Size TR10x2.0 No. of starts 1 d1
tol, 7e 10 Lead 2.0 p1 2.0 d2
tol, 7e min 8.739 d2
tol, 7e max 8.929 d3
tol, 7h min 6.891 d3
tol, 7h max 7.500 Weight
kg 0.96 l1 2000 Lead angle 4°07' Pitch accuracy
mm/300mm 0.300 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R10-02-3.0 | TR10x2.0 | 1 | 10 | 2.0 | 2.0 | 8.739 | 10.415 | 6.891 | 7.500 | 1.44 | 3000 | 4°07' | 0.300 | 1.5 | ||||||||||||||||||||||
£ 132.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR10x2.0 No. of starts 1 d1
tol, 7e 10 Lead 2.0 p1 2.0 d2
tol, 7e min 8.739 d2
tol, 7e max 10.415 d3
tol, 7h min 6.891 d3
tol, 7h max 7.500 Weight
kg 1.44 l1 3000 Lead angle 4°07' Pitch accuracy
mm/300mm 0.300 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R12-03-1.0 | TR12x3.0 | 1 | 12 | 3.0 | 3.0 | 10.191 | 10.415 | 7.685 | 8.500 | 0.65 | 1000 | 5°17' | 0.300 | 1.5 | ||||||||||||||||||||||
£ 42.16 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR12x3.0 No. of starts 1 d1
tol, 7e 12 Lead 3.0 p1 3.0 d2
tol, 7e min 10.191 d2
tol, 7e max 10.415 d3
tol, 7h min 7.685 d3
tol, 7h max 8.500 Weight
kg 0.65 l1 1000 Lead angle 5°17' Pitch accuracy
mm/300mm 0.300 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R12-03-1.5 | TR12x3.0 | 1 | 12 | 3.0 | 3.0 | 10.191 | 10.415 | 7.685 | 8.500 | 0.97 | 1500 | 5°17' | 0.300 | 1.5 | ||||||||||||||||||||||
£ 61.73 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Size TR12x3.0 No. of starts 1 d1
tol, 7e 12 Lead 3.0 p1 3.0 d2
tol, 7e min 10.191 d2
tol, 7e max 10.415 d3
tol, 7h min 7.685 d3
tol, 7h max 8.500 Weight
kg 0.97 l1 1500 Lead angle 5°17' Pitch accuracy
mm/300mm 0.300 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R12-03-2.0 | TR12x3.0 | 1 | 12 | 3.0 | 3.0 | 10.191 | 10.415 | 7.685 | 8.500 | 1.30 | 2000 | 5°17' | 0.300 | 1.5 | ||||||||||||||||||||||
£ 92.61 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Size TR12x3.0 No. of starts 1 d1
tol, 7e 12 Lead 3.0 p1 3.0 d2
tol, 7e min 10.191 d2
tol, 7e max 10.415 d3
tol, 7h min 7.685 d3
tol, 7h max 8.500 Weight
kg 1.30 l1 2000 Lead angle 5°17' Pitch accuracy
mm/300mm 0.300 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R12-03-3.0 | TR12x3.0 | 1 | 12 | 3.0 | 3.0 | 10.191 | 12.415 | 7.685 | 8.500 | 1.95 | 3000 | 5°17' | 0.300 | 1.5 | ||||||||||||||||||||||
£ 119.31 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Size TR12x3.0 No. of starts 1 d1
tol, 7e 12 Lead 3.0 p1 3.0 d2
tol, 7e min 10.191 d2
tol, 7e max 12.415 d3
tol, 7h min 7.685 d3
tol, 7h max 8.500 Weight
kg 1.95 l1 3000 Lead angle 5°17' Pitch accuracy
mm/300mm 0.300 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R14-03-3.0 | TR14x3.0 | 1 | 14 | 3.0 | 3.0 | 13.640 | 13.905 | 9.685 | 10.500 | 2.79 | 3000 | 4°26' | 0.300 | 1.5 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Size TR14x3.0 No. of starts 1 d1
tol, 7e 14 Lead 3.0 p1 3.0 d2
tol, 7e min 13.640 d2
tol, 7e max 13.905 d3
tol, 7h min 9.685 d3
tol, 7h max 10.500 Weight
kg 2.79 l1 3000 Lead angle 4°26' Pitch accuracy
mm/300mm 0.300 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R16-04-1.0 | TR16x4.0 | 1 | 16 | 4.0 | 4.0 | 13.640 | 13.905 | 10.474 | 11.500 | 1.17 | 1000 | 5°16' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 64.45 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
Size TR16x4.0 No. of starts 1 d1
tol, 7e 16 Lead 4.0 p1 4.0 d2
tol, 7e min 13.640 d2
tol, 7e max 13.905 d3
tol, 7h min 10.474 d3
tol, 7h max 11.500 Weight
kg 1.17 l1 1000 Lead angle 5°16' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R16-04-1.5 | TR16x4.0 | 1 | 16 | 4.0 | 4.0 | 13.640 | 13.905 | 10.474 | 11.500 | 1.75 | 1500 | 5°16' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 99.42 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Size TR16x4.0 No. of starts 1 d1
tol, 7e 16 Lead 4.0 p1 4.0 d2
tol, 7e min 13.640 d2
tol, 7e max 13.905 d3
tol, 7h min 10.474 d3
tol, 7h max 11.500 Weight
kg 1.75 l1 1500 Lead angle 5°16' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R16-04-2.0 | TR16x4.0 | 1 | 16 | 4.0 | 4.0 | 13.640 | 13.905 | 10.474 | 11.500 | 2.34 | 2000 | 5°16' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 137.20 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Size TR16x4.0 No. of starts 1 d1
tol, 7e 16 Lead 4.0 p1 4.0 d2
tol, 7e min 13.640 d2
tol, 7e max 13.905 d3
tol, 7h min 10.474 d3
tol, 7h max 11.500 Weight
kg 2.34 l1 2000 Lead angle 5°16' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R16-04-3.0 | TR16x4.0 | 1 | 16 | 4.0 | 4.0 | 15.640 | 15.905 | 10.474 | 11.500 | 3.51 | 3000 | 5°16' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 194.65 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Size TR16x4.0 No. of starts 1 d1
tol, 7e 16 Lead 4.0 p1 4.0 d2
tol, 7e min 15.640 d2
tol, 7e max 15.905 d3
tol, 7h min 10.474 d3
tol, 7h max 11.500 Weight
kg 3.51 l1 3000 Lead angle 5°16' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R18-04-1.0 | TR18x4.0 | 1 | 18 | 4.0 | 4.0 | 15.640 | 15.905 | 12.474 | 13.500 | 1.52 | 1000 | 4°36' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 77.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR18x4.0 No. of starts 1 d1
tol, 7e 18 Lead 4.0 p1 4.0 d2
tol, 7e min 15.640 d2
tol, 7e max 15.905 d3
tol, 7h min 12.474 d3
tol, 7h max 13.500 Weight
kg 1.52 l1 1000 Lead angle 4°36' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R18-04-1.5 | TR18x4.0 | 1 | 18 | 4.0 | 4.0 | 15.640 | 15.905 | 12.474 | 13.500 | 2.28 | 1500 | 4°36' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 118.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR18x4.0 No. of starts 1 d1
tol, 7e 18 Lead 4.0 p1 4.0 d2
tol, 7e min 15.640 d2
tol, 7e max 15.905 d3
tol, 7h min 12.474 d3
tol, 7h max 13.500 Weight
kg 2.28 l1 1500 Lead angle 4°36' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R18-04-2.0 | TR18x4.0 | 1 | 18 | 4.0 | 4.0 | 15.640 | 15.905 | 12.474 | 13.500 | 3.04 | 2000 | 4°36' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 163.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR18x4.0 No. of starts 1 d1
tol, 7e 18 Lead 4.0 p1 4.0 d2
tol, 7e min 15.640 d2
tol, 7e max 15.905 d3
tol, 7h min 12.474 d3
tol, 7h max 13.500 Weight
kg 3.04 l1 2000 Lead angle 4°36' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R18-04-3.0 | TR18x4.0 | 1 | 18 | 4.0 | 4.0 | 17.640 | 17.905 | 12.474 | 13.500 | 4.56 | 3000 | 4°36' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 233.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR18x4.0 No. of starts 1 d1
tol, 7e 18 Lead 4.0 p1 4.0 d2
tol, 7e min 17.640 d2
tol, 7e max 17.905 d3
tol, 7h min 12.474 d3
tol, 7h max 13.500 Weight
kg 4.56 l1 3000 Lead angle 4°36' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R20-04-1.0 | TR20x4.0 | 1 | 20 | 4.0 | 4.0 | 17.640 | 17.905 | 14.474 | 15.500 | 1.94 | 1000 | 4°05' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 90.34 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Size TR20x4.0 No. of starts 1 d1
tol, 7e 20 Lead 4.0 p1 4.0 d2
tol, 7e min 17.640 d2
tol, 7e max 17.905 d3
tol, 7h min 14.474 d3
tol, 7h max 15.500 Weight
kg 1.94 l1 1000 Lead angle 4°05' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R20-04-1.5 | TR20x4.0 | 1 | 20 | 4.0 | 4.0 | 17.640 | 17.905 | 14.474 | 15.500 | 2.91 | 1500 | 4°05' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 138.31 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Size TR20x4.0 No. of starts 1 d1
tol, 7e 20 Lead 4.0 p1 4.0 d2
tol, 7e min 17.640 d2
tol, 7e max 17.905 d3
tol, 7h min 14.474 d3
tol, 7h max 15.500 Weight
kg 2.91 l1 1500 Lead angle 4°05' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R20-04-2.0 | TR20x4.0 | 1 | 20 | 4.0 | 4.0 | 17.640 | 17.905 | 14.474 | 15.500 | 3.88 | 2000 | 4°05' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 189.01 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Size TR20x4.0 No. of starts 1 d1
tol, 7e 20 Lead 4.0 p1 4.0 d2
tol, 7e min 17.640 d2
tol, 7e max 17.905 d3
tol, 7h min 14.474 d3
tol, 7h max 15.500 Weight
kg 3.88 l1 2000 Lead angle 4°05' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R20-04-3.0 | TR20x4.0 | 1 | 20 | 4.0 | 4.0 | 19.114 | 19.394 | 14.474 | 15.500 | 5.82 | 3000 | 4°05' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 272.42 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Size TR20x4.0 No. of starts 1 d1
tol, 7e 20 Lead 4.0 p1 4.0 d2
tol, 7e min 19.114 d2
tol, 7e max 19.394 d3
tol, 7h min 14.474 d3
tol, 7h max 15.500 Weight
kg 5.82 l1 3000 Lead angle 4°05' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R24-05-1.0 | TR24x5.0 | 1 | 24 | 5.0 | 5.0 | 21.094 | 21.394 | 17.269 | 18.500 | 2.78 | 1000 | 4°17' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 115.13 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Size TR24x5.0 No. of starts 1 d1
tol, 7e 24 Lead 5.0 p1 5.0 d2
tol, 7e min 21.094 d2
tol, 7e max 21.394 d3
tol, 7h min 17.269 d3
tol, 7h max 18.500 Weight
kg 2.78 l1 1000 Lead angle 4°17' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R24-05-1.5 | TR24x5.0 | 1 | 24 | 5.0 | 5.0 | 21.094 | 21.394 | 17.269 | 18.500 | 4.17 | 1500 | 4°17' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 175.47 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Size TR24x5.0 No. of starts 1 d1
tol, 7e 24 Lead 5.0 p1 5.0 d2
tol, 7e min 21.094 d2
tol, 7e max 21.394 d3
tol, 7h min 17.269 d3
tol, 7h max 18.500 Weight
kg 4.17 l1 1500 Lead angle 4°17' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R24-05-2.0 | TR24x5.0 | 1 | 24 | 5.0 | 5.0 | 21.094 | 21.394 | 17.269 | 18.500 | 5.56 | 2000 | 4°17' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 238.55 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Size TR24x5.0 No. of starts 1 d1
tol, 7e 24 Lead 5.0 p1 5.0 d2
tol, 7e min 21.094 d2
tol, 7e max 21.394 d3
tol, 7h min 17.269 d3
tol, 7h max 18.500 Weight
kg 5.56 l1 2000 Lead angle 4°17' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R24-05-3.0 | TR24x5.0 | 1 | 24 | 5.0 | 5.0 | 25.094 | 25.394 | 17.269 | 18.500 | 8.34 | 3000 | 4°17' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 346.74 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Size TR24x5.0 No. of starts 1 d1
tol, 7e 24 Lead 5.0 p1 5.0 d2
tol, 7e min 25.094 d2
tol, 7e max 25.394 d3
tol, 7h min 17.269 d3
tol, 7h max 18.500 Weight
kg 8.34 l1 3000 Lead angle 4°17' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R28-05-1.0 | TR28x5.0 | 1 | 28 | 5.0 | 5.0 | 25.094 | 25.394 | 21.269 | 22.500 | 3.90 | 1000 | 3°36' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 154.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR28x5.0 No. of starts 1 d1
tol, 7e 28 Lead 5.0 p1 5.0 d2
tol, 7e min 25.094 d2
tol, 7e max 25.394 d3
tol, 7h min 21.269 d3
tol, 7h max 22.500 Weight
kg 3.90 l1 1000 Lead angle 3°36' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R28-05-1.5 | TR28x5.0 | 1 | 28 | 5.0 | 5.0 | 25.094 | 25.394 | 21.269 | 22.500 | 5.85 | 1500 | 3°36' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 234.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR28x5.0 No. of starts 1 d1
tol, 7e 28 Lead 5.0 p1 5.0 d2
tol, 7e min 25.094 d2
tol, 7e max 25.394 d3
tol, 7h min 21.269 d3
tol, 7h max 22.500 Weight
kg 5.85 l1 1500 Lead angle 3°36' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R28-05-2.0 | TR28x5.0 | 1 | 28 | 5.0 | 5.0 | 25.094 | 25.394 | 21.269 | 22.500 | 7.80 | 2000 | 3°36' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 317.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR28x5.0 No. of starts 1 d1
tol, 7e 28 Lead 5.0 p1 5.0 d2
tol, 7e min 25.094 d2
tol, 7e max 25.394 d3
tol, 7h min 21.269 d3
tol, 7h max 22.500 Weight
kg 7.80 l1 2000 Lead angle 3°36' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R28-05-3.0 | TR28x5.0 | 1 | 28 | 5.0 | 5.0 | 26.547 | 26.882 | 21.269 | 22.500 | 11.7 | 3000 | 3°36' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 464.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR28x5.0 No. of starts 1 d1
tol, 7e 28 Lead 5.0 p1 5.0 d2
tol, 7e min 26.547 d2
tol, 7e max 26.882 d3
tol, 7h min 21.269 d3
tol, 7h max 22.500 Weight
kg 11.7 l1 3000 Lead angle 3°36' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R30-06-1.0 | TR30x6.0 | 1 | 30 | 6.0 | 6.0 | 26.547 | 26.882 | 21.563 | 23.000 | 4.35 | 1000 | 4°05' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 168.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR30x6.0 No. of starts 1 d1
tol, 7e 30 Lead 6.0 p1 6.0 d2
tol, 7e min 26.547 d2
tol, 7e max 26.882 d3
tol, 7h min 21.563 d3
tol, 7h max 23.000 Weight
kg 4.35 l1 1000 Lead angle 4°05' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R30-06-1.5 | TR30x6.0 | 1 | 30 | 6.0 | 6.0 | 26.547 | 26.882 | 21.563 | 23.000 | 6.52 | 1500 | 4°05' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 255.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR30x6.0 No. of starts 1 d1
tol, 7e 30 Lead 6.0 p1 6.0 d2
tol, 7e min 26.547 d2
tol, 7e max 26.882 d3
tol, 7h min 21.563 d3
tol, 7h max 23.000 Weight
kg 6.52 l1 1500 Lead angle 4°05' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R30-06-2.0 | TR30x6.0 | 1 | 30 | 6.0 | 6.0 | 26.547 | 26.882 | 21.563 | 23.000 | 8.70 | 2000 | 4°05' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 344.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR30x6.0 No. of starts 1 d1
tol, 7e 30 Lead 6.0 p1 6.0 d2
tol, 7e min 26.547 d2
tol, 7e max 26.882 d3
tol, 7h min 21.563 d3
tol, 7h max 23.000 Weight
kg 8.70 l1 2000 Lead angle 4°05' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R30-06-3.0 | TR30x6.0 | 1 | 30 | 6.0 | 6.0 | 32.547 | 32.882 | 21.563 | 23.000 | 13.05 | 3000 | 4°05' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 506.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR30x6.0 No. of starts 1 d1
tol, 7e 30 Lead 6.0 p1 6.0 d2
tol, 7e min 32.547 d2
tol, 7e max 32.882 d3
tol, 7h min 21.563 d3
tol, 7h max 23.000 Weight
kg 13.05 l1 3000 Lead angle 4°05' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R36-06-1.0 | TR36x6.0 | 1 | 36 | 6.0 | 6.0 | 32.547 | 32.882 | 27.563 | 29.000 | 6.54 | 1000 | 3°20' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 240.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR36x6.0 No. of starts 1 d1
tol, 7e 36 Lead 6.0 p1 6.0 d2
tol, 7e min 32.547 d2
tol, 7e max 32.882 d3
tol, 7h min 27.563 d3
tol, 7h max 29.000 Weight
kg 6.54 l1 1000 Lead angle 3°20' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R36-06-1.5 | TR36x6.0 | 1 | 36 | 6.0 | 6.0 | 32.547 | 32.882 | 27.563 | 29.000 | 9.81 | 1500 | 3°20' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 363.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR36x6.0 No. of starts 1 d1
tol, 7e 36 Lead 6.0 p1 6.0 d2
tol, 7e min 32.547 d2
tol, 7e max 32.882 d3
tol, 7h min 27.563 d3
tol, 7h max 29.000 Weight
kg 9.81 l1 1500 Lead angle 3°20' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R36-06-2.0 | TR36x6.0 | 1 | 36 | 6.0 | 6.0 | 32.547 | 32.882 | 27.563 | 29.000 | 13.08 | 2000 | 3°20' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 488.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR36x6.0 No. of starts 1 d1
tol, 7e 36 Lead 6.0 p1 6.0 d2
tol, 7e min 32.547 d2
tol, 7e max 32.882 d3
tol, 7h min 27.563 d3
tol, 7h max 29.000 Weight
kg 13.08 l1 2000 Lead angle 3°20' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R36-06-3.0 | TR36x6.0 | 1 | 36 | 6.0 | 6.0 | 36.020 | 36.375 | 27.563 | 29.000 | 19.62 | 3000 | 3°20' | 0.100 | 1.5 | ||||||||||||||||||||||
£ 722.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR36x6.0 No. of starts 1 d1
tol, 7e 36 Lead 6.0 p1 6.0 d2
tol, 7e min 36.020 d2
tol, 7e max 36.375 d3
tol, 7h min 27.563 d3
tol, 7h max 29.000 Weight
kg 19.62 l1 3000 Lead angle 3°20' Pitch accuracy
mm/300mm 0.100 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R40-07-1.0 | TR40x7.0 | 1 | 40 | 7.0 | 7.0 | 36.020 | 36.375 | 30.381 | 32.000 | 7.98 | 1000 | 3°31' | 0.015 | 1.5 | ||||||||||||||||||||||
£ 280.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR40x7.0 No. of starts 1 d1
tol, 7e 40 Lead 7.0 p1 7.0 d2
tol, 7e min 36.020 d2
tol, 7e max 36.375 d3
tol, 7h min 30.381 d3
tol, 7h max 32.000 Weight
kg 7.98 l1 1000 Lead angle 3°31' Pitch accuracy
mm/300mm 0.015 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R40-07-1.5 | TR40x7.0 | 1 | 40 | 7.0 | 7.0 | 36.020 | 36.375 | 30.381 | 32.000 | 11.97 | 1500 | 3°31' | 0.015 | 1.5 | ||||||||||||||||||||||
£ 423.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR40x7.0 No. of starts 1 d1
tol, 7e 40 Lead 7.0 p1 7.0 d2
tol, 7e min 36.020 d2
tol, 7e max 36.375 d3
tol, 7h min 30.381 d3
tol, 7h max 32.000 Weight
kg 11.97 l1 1500 Lead angle 3°31' Pitch accuracy
mm/300mm 0.015 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R40-07-2.0 | TR40x7.0 | 1 | 40 | 7.0 | 7.0 | 36.020 | 36.375 | 30.381 | 32.000 | 15.96 | 2000 | 3°31' | 0.015 | 1.5 | ||||||||||||||||||||||
£ 569.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR40x7.0 No. of starts 1 d1
tol, 7e 40 Lead 7.0 p1 7.0 d2
tol, 7e min 36.020 d2
tol, 7e max 36.375 d3
tol, 7h min 30.381 d3
tol, 7h max 32.000 Weight
kg 15.96 l1 2000 Lead angle 3°31' Pitch accuracy
mm/300mm 0.015 Straightness
mm/300mm 1.5 | ||||||||||||||||||||||||||||||||||||
L1325.R40-07-3.0 | TR40x7.0 | 1 | 40 | 7.0 | 7.0 | 36.020 | 36.375 | 30.381 | 32.000 | 23.94 | 3000 | 3°31' | 0.015 | 1.5 | ||||||||||||||||||||||
£ 843.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR40x7.0 No. of starts 1 d1
tol, 7e 40 Lead 7.0 p1 7.0 d2
tol, 7e min 36.020 d2
tol, 7e max 36.375 d3
tol, 7h min 30.381 d3
tol, 7h max 32.000 Weight
kg 23.94 l1 3000 Lead angle 3°31' Pitch accuracy
mm/300mm 0.015 Straightness
mm/300mm 1.5 |
Rolled trapezoidal thread, stainless steel (AISI 304, A2). Manufactured to ISO 2901/2093, DIN103.
"Lead" refers to the distance that a nut will travel for a complete revolution of the screw. Select a suitable lead screw nut (part nos. L1330 to L1343) to suit the lead screw - the most popular nuts are the flanged, bronze nuts part no. L1331.
Right hand thread lead screws are standard. For left hand stainless steel threads see part no. L1326. Cutting to required length and machining of ends - on request. Lead screw lengths of up to 6 metres can be provided for a diameter >30mm.