Gear drive chains
2,5mm pitch
Price & Availability | Order No. | No. of teeth | Pitch dia. | Outside dia. |
---|---|---|---|---|
R1067.009-10 | 9¹ | 18.19 | 21.24 | |
R1067.010-10 | 10 | 20.21 | 23.26 | |
R1067.012-10 | 12 | 24.26 | 27.30 | |
R1067.013-10 | 13 | 28.28 | 29.32 | |
R1067.014-10 | 14 | 28.30 | 31.35 | |
R1067.015-10 | 15 | 30.32 | 33.37 | |
R1067.016-10 | 16 | 32.34 | 35.39 | |
R1067.018-10 | 18 | 36.38 | 39.43 | |
R1067.020-10 | 20 | 40.43 | 43.47 | |
R1067.024-10 | 24 | 48.51 | 51.56 | |
R1067.025-10 | 25 | 50.53 | 53.58 | |
R1067.028-10 | 28 | 56.60 | 59.64 | |
R1067.030-10 | 30 | 60.64 | 63.69 | |
R1067.036-10 | 36 | 72.77 | 75.81 | |
R1067.040-10 | 40 | 80.85 | 83.90 | |
R1067.048-10 | 48 | 97.02 | 100.07 | |
R1067.060-10 | 60 | 121.28 | 124.32 | |
R1067.072-10 | 72 | 145.53 | 148.58 |
Aluminium DIN 3,1355 anodized
¹ Sprockets with Ø19PD and smaller are recommended for idler use only.
Other no's of teeth available on request.
Operates R1065 series chain.