Price & Availability | Order No. | No. of pitches | Length ref. |
---|---|---|---|
R1005.045 | 45 | 114.3 | |
R1005.050 | 50 | 127.0 | |
R1005.055 | 55 | 139.7 | |
£ 7.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1005.060 | 60 | 152.4 | |
£ 7.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1005.065 | 65 | 165.1 | |
R1005.070 | 70 | 177.8 | |
R1005.075 | 75 | 190.5 | |
R1005.080 | 80 | 203.2 | |
£ 20.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1005.085 | 85 | 215.9 | |
R1005.090 | 90 | 228.6 | |
R1005.095 | 95 | 241.3 | |
R1005.100 | 100 | 254.0 | |
R1005.105 | 105 | 266.7 | |
R1005.110 | 110 | 279.4 | |
R1005.115 | 115 | 292.1 | |
R1005.120 | 120 | 304.8 | |
R1005.125 | 125 | 317.5 | |
R1005.130 | 130 | 330.2 | |
R1005.135 | 135 | 342.9 | |
R1005.140 | 140 | 355.6 | |
R1005.150 | 150 | 381.0 | |
R1005.160 | 160 | 406.4 | |
R1005.170 | 170 | 431.8 | |
R1005.180 | 180 | 457.2 | |
R1005.190 | 190 | 482.6 | |
R1005.200 | 200 | 508.0 | |
R1005.210 | 210 | 533.4 | |
£ 25.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1005.220 | 220 | 558.8 | |
R1005.230 | 230 | 584.2 | |
R1005.240 | 240 | 609.6 | |
R1005.250 | 250 | 635.0 | |
R1005.300 | 300 | 762.0 | |
R1005.360 | 360 | 914.4 | |
R1005.420 | 420 | 1066.8 | |
R1005.480 | 480 | 1219.2 | |
R1005.540 | 540 | 1371.6 | |
R1005.600 | 600 | 1524.0 | |
£ 34.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1005-1.5M | - | 1,5 metres not spliced | |
R1005-3.0M | - | 3,0 metres not spliced | |
R1005-7.5M | - | 7,5 metres not spliced | |
R1005-15M | - | 15,0 metres not spliced | |
£ 758.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||
R1005-30M | - | 30,0 metres not spliced | |
£ 1,198.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
0.5mm Ø, stainless steel cable, encased in polyurethane (green).
Fibre cable core (aramid) also available (particularly suitable for reverse bend applications).
When ordering aramid core type add suffix -EF to order no.
Infinite lengths, Silent drive, positive drive, mass 12 grams/metre, zero backlash, no lubrication, 90A Durometer,
ultimate tensile strength 130N (15N/pin) when belt is used in open loop configuration (without splice, no crimp bushing)
Temperature range +80°C to -25°C, Recommended operating load 36N.
Recommended max. operating speed 1,91 m/s.
Other no's of pitches available on request.
Self splice kit available (R1005.SSK).
Reduce operating load rating by 50% for self splices.
Operates with R1006 and R1007 series sprockets.