Gear drive chains
2,5mm pitch
Price & Availability | Order No. | Bore dia. | No. of teeth | Pitch dia. | Outside dia. |
---|---|---|---|---|---|
R1058.014-07-AC | Ø7 | 14¹ ² | 16.80 | 18.83 | |
R1058.015-07-AC | Ø7 | 15¹ ² | 18.00 | 20.03 | |
R1058.016-07-AC | Ø7 | 16 | 19.20 | 21.23 | |
R1058.018-07-AC | Ø7 | 18 | 21.60 | 23.63 | |
R1058.020-07-AC | Ø7 | 20 | 24.00 | 26.03 | |
R1058.022-07-AC | Ø7 | 22 | 26.40 | 28.43 | |
R1058.024-07-AC | Ø7 | 24 | 28.80 | 30.83 | |
R1058.026-07-AC | Ø7 | 26 | 31.20 | 33.23 | |
R1058.030-07-AC | Ø7 | 30 | 35.99 | 38.03 | |
R1058.032-07-AC | Ø7 | 32 | 38.39 | 40.42 | |
R1058.036-07-AC | Ø7 | 36 | 43.19 | 45.23 | |
R1058.040-07-AC | Ø7 | 40 | 47.99 | 50.03 | |
R1058.042-07-AC | Ø7 | 42 | 50.39 | 52.42 | |
R1058.044-07-AC | Ø7 | 44 | 52.79 | 54.83 | |
R1058.045-07-AC | Ø7 | 45 | 53.99 | 56.02 | |
R1058.050-07-AC | Ø7 | 50 | 59.99 | 62.02 | |
R1058.060-07-AC | Ø7 | 60 | 71.99 | 74.02 | |
R1058.014-08-AC | Ø8 | 14 | 16.80 | 18.83 | |
R1058.015-08-AC | Ø8 | 15 | 18.00 | 20.03 | |
R1058.016-08-AC | Ø8 | 16 | 19.20 | 21.23 | |
R1058.018-08-AC | Ø8 | 18 | 21.60 | 23.63 | |
R1058.020-08-AC | Ø8 | 20 | 24.00 | 26.03 | |
R1058.022-08-AC | Ø8 | 22 | 26.40 | 28.43 | |
R1058.024-08-AC | Ø8 | 24 | 28.80 | 30.83 | |
R1058.026-08-AC | Ø8 | 26 | 31.20 | 33.23 | |
R1058.030-08-AC | Ø8 | 30 | 35.99 | 38.03 | |
R1058.032-08-AC | Ø8 | 32 | 38.39 | 40.42 | |
R1058.036-08-AC | Ø8 | 36 | 43.19 | 45.23 | |
R1058.040-08-AC | Ø8 | 40 | 47.99 | 50.03 | |
R1058.042-08-AC | Ø8 | 42 | 50.39 | 52.42 | |
R1058.044-08-AC | Ø8 | 44 | 52.79 | 54.83 | |
R1058.045-08-AC | Ø8 | 45 | 53.99 | 56.02 | |
R1058.050-08-AC | Ø8 | 50 | 59.99 | 62.02 | |
R1058.060-08-AC | Ø8 | 60 | 71.99 | 74.02 |
Acetal.
¹Teeth runout on hub
²Sprockets with Ø19PD and smaller are recommended for idler use only
Other no's of teeth are available on request.
Operate with R1055 series chain.