Gear drive chains
2,5mm pitch
Price & Availability | Order No. | Bore dia. | No. of teeth | Pitch dia. | Outside dia. |
---|---|---|---|---|---|
R1068.009-07-AC | Ø7 | 9¹ ² | 18.19 | 21.24 | |
R1068.010-07-AC | Ø7 | 10¹ ² | 20.21 | 23.26 | |
R1068.012-07-AC | Ø7 | 12 | 24.26 | 27.30 | |
R1068.013-07-AC | Ø7 | 13 | 28.28 | 29.32 | |
R1068.014-07-AC | Ø7 | 14 | 28.30 | 31.35 | |
R1068.015-07-AC | Ø7 | 15 | 30.32 | 33.37 | |
R1068.016-07-AC | Ø7 | 16 | 32.34 | 35.39 | |
R1068.018-07-AC | Ø7 | 18 | 36.38 | 39.43 | |
R1068.020-07-AC | Ø7 | 20 | 40.43 | 43.47 | |
R1068.024-07-AC | Ø7 | 24 | 48.51 | 51.56 | |
R1068.025-07-AC | Ø7 | 25 | 50.53 | 53.58 | |
R1068.028-07-AC | Ø7 | 28 | 56.60 | 59.64 | |
R1068.030-07-AC | Ø7 | 30 | 60.64 | 63.69 | |
R1068.036-07-AC | Ø7 | 36 | 72.77 | 75.81 | |
R1068.009-08-AC | Ø8 | 9 | 18.19 | 21.24 | |
R1068.010-08-AC | Ø8 | 10 | 20.21 | 23.26 | |
R1068.012-08-AC | Ø8 | 12 | 24.26 | 27.30 | |
R1068.013-08-AC | Ø8 | 13 | 28.28 | 29.32 | |
R1068.014-08-AC | Ø8 | 14 | 28.30 | 31.35 | |
R1068.015-08-AC | Ø8 | 15 | 30.32 | 33.37 | |
R1068.016-08-AC | Ø8 | 16 | 32.34 | 35.39 | |
R1068.018-08-AC | Ø8 | 18 | 36.38 | 39.43 | |
R1068.020-08-AC | Ø8 | 20 | 40.43 | 43.47 | |
R1068.024-08-AC | Ø8 | 24 | 48.51 | 51.56 | |
R1068.025-08-AC | Ø8 | 25 | 50.53 | 53.58 | |
R1068.028-08-AC | Ø8 | 28 | 56.60 | 59.64 | |
R1068.030-08-AC | Ø8 | 30 | 60.64 | 63.69 | |
R1068.036-08-AC | Ø8 | 36 | 72.77 | 75.81 |
Acetal.
¹ Teeth runout on hub.
² Sprockets with Ø19mm PD and smaller are recommended for idler use only.
Other no's of teeth are available.
Operates R1065 series chain.