Gear drive chains
2,5mm pitch
Price & Availability | Order No. | No. of teeth | Pitch dia. | Outside dia. |
---|---|---|---|---|
R1072.008-10-HL | 8¹ | 24.19 | 29.27 | |
R1072.009-10-HL | 9¹ | 27.22 | 32.30 | |
R1072.010-10-HL | 10¹ | 30.24 | 35.32 | |
R1072.011-10-HL | 11¹ | 33.27 | 38.35 | |
R1072.012-10-HL | 12 | 36.29 | 41.37 | |
R1072.014-10-HL | 14 | 42.34 | 47.42 | |
R1072.015-10-HL | 15 | 45.36 | 50.44 | |
R1072.016-10-HL | 16 | 48.39 | 53.47 | |
R1072.018-10-HL | 18 | 54.43 | 59.51 | |
R1072.020-10-HL | 20 | 60.48 | 65.56 | |
R1072.024-10-HL | 24 | 72.58 | 77.66 | |
R1072.025-10-HL | 25 | 75.60 | 80.68 | |
R1072.030-10-HL | 30 | 90.72 | 95.80 | |
R1072.032-10-HL | 32 | 96.77 | 101.85 | |
R1072.036-10-HL | 36 | 108.87 | 113.95 | |
R1072.040-10-HL | 40 | 120.96 | 126.04 | |
R1072.048-10-HL | 48 | 145.16 | 150.24 |
Aluminium DIN 3,1355 anodized.
¹Sprockets with Ø35mm PD and smaller are recommended for idler use only.
Other no's of teeth are available on request.
Operate with R1070 series chain.