Price & Availability | Order No. | No. of pitches | Length ref. |
---|---|---|---|
R1065.040 | 40 | 254.0 | |
R1065.050 | 50 | 317.5 | |
R1065.060 | 60 | 381.0 | |
R1065.070 | 70 | 444.5 | |
£ 50.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||
R1065.080 | 80 | 508.0 | |
£ 49.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1065.090 | 90 | 571.5 | |
R1065.100 | 100 | 635.0 | |
£ 48.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||
R1065.110 | 110 | 698.5 | |
R1065.120 | 120 | 762.0 | |
R1065.130 | 130 | 825.5 | |
R1065.140 | 140 | 889.0 | |
R1065.150 | 150 | 952.5 | |
R1065.160 | 160 | 1016.0 | |
R1065.170 | 170 | 1079.5 | |
R1065.180 | 180 | 1143.0 | |
R1065.190 | 190 | 1206.5 | |
R1065.200 | 200 | 1270.0 | |
R1065.210 | 210 | 1333.5 | |
R1065.220 | 220 | 1397.0 | |
R1065.230 | 230 | 1460.5 | |
R1065.240 | 240 | 1524.0 | |
R1065.250 | 250 | 1587.5 | |
R1065.260 | 260 | 1651.0 | |
R1065.270 | 270 | 1714.5 | |
£ 77.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1065.280 | 280 | 1778.0 | |
R1065.290 | 290 | 1841.5 | |
R1065.300 | 300 | 1905.0 | |
R1065.310 | 310 | 1968.5 | |
R1065.320 | 320 | 2032.0 | |
R1065.330 | 330 | 2095.5 | |
R1065.370 | 370 | 2349.5 | |
£ 119.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||
R1065.380 | 380 | 2413.0 | |
R1065.390 | 390 | 2476.5 | |
£ 38.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1065-1.5M | - | 1,5 metres not spliced | |
R1065-3.0M | - | 3,0 metres not spliced | |
R1065-7.5M | - | 7,5 metres not spliced | |
R1065-15M | - | 15,0 metres not spliced | |
R1065-30M | - | 30,0 metres not spliced | |
£ 1,610.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. |
Polyurethane (yellow) 0,8mm stainless steel cable.
Fibre cable core (aramid) also available (particularly suitable for reverse bend applications).
When ordering aramid core type add suffix -EF to order no.
Designed to replace standard metal rolling chain system, no multiple link joints to bind
Easily modified to any length, large selection of mating sprockets, no lubrication
Infinite lengths, silent drive, rust proof, 90A Durometer, non-magnetic, positive drive
Zero backlash, mass 28 grams/metre
Ultimate tensile strength 445N - (22lbs/PIN) when belt is used in open loop configuration (without splice, no crimp bushing)
Temperature range +82°C to -26°C, recommended operating load 111N
Recommended max. operating speed 1,91m/s
Alternate belt construction and reverse belt bending applications available.
Self splice kit available R1065.SSK.
Reduce operating load by 50% for self splices.
Operates R1066, R1067 and R1068 series sprockets.